]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/pdk.git/history - packages/ti/drv/watchdog
SPI packaging error fix
[processor-sdk/pdk.git] / packages / ti / drv / watchdog /
2020-10-06 Hongmei Gouwatchdog: update the CSL include file for rti
2020-09-28 Eric Rueiadd/enable XPC getLibs support for TPR12 drivers
2020-08-26 Hongmei Gouwatchdog: configure the stall model using CSL-FL
2020-08-14 Hongmei Gouesm/watchdog: expose ESM_highpriority_interrupt as...
2020-08-14 Hongmei Gouesm: add support for multiple instances
2020-08-07 Hongmei Gouesm/watchdog: address review comments
2020-08-07 Hongmei Gouesm: provide configurability on interrupt priority...
2020-08-07 Hongmei Gouwatchdog: configure watchdog expiration time and calcul...
2020-07-21 Hongmei Gouwatchdog: enable the switch between printf and UART_printf
2020-07-21 Hongmei Gouwatchdog: print the message of test passed in watchdog...
2020-07-16 Hongmei Gouwatchdog: test makefile fix to use XDC_CFG_UPDATE
2020-07-16 Hongmei Gouwatchdog: doxygen update for the API guide
2020-07-11 Hongmei Gouwatchdog: move esmHandle to soc hardware config
2020-07-10 Hongmei Gouesm/watchdog: process DSS ESM high priority error with...
2020-07-08 Hongmei Gouesm/watchdog: enable tests related to DSP
2020-07-08 Hongmei Gouesm: rename "ESM*" file to "esm"
2020-07-06 Sivaraj RMerge pull request #860 in PROCESSOR-SDK/pdk from don...
2020-07-03 Hongmei Gouwatchdog: add test application for tpr12
2020-06-28 Eric Rueibuild/tpr12: lib build cleanup
2020-06-18 Hongmei Gouwatchdog: address review comments
2020-06-18 Hongmei Gouwatchdog: remove the commented out "SOC_configureDSSESM...
2020-06-18 Hongmei Gouwatchdog: add SOC functions for resetting/triggering...
2020-06-18 Hongmei Gouwatchdog: add watchdog driver for tpr12