PDK-6706 : SPI Master example is not functional
[processor-sdk/pdk.git] / packages /
2021-03-11 sujithPDK-6706 : SPI Master example is not functional
2021-03-11 Don Dominic[PDK-9435] Board: DDR: Enable DDR Thermal Testapp for...
2021-03-11 Piyali GoswamiFirmware gen.sh update for ES1.1 HS testing
2021-03-11 Piyali GoswamiFix for proper sending and parsing of RM board config...
2021-03-11 Vivek Dhande[DSS M2M APP]Added sample application for DSS M2M Driver
2021-03-11 Don Dominicfreertos: Add FreeRTOS kernel folders to gitignore
2021-03-11 Angela StegmaierPDK-9285: IPC: Fix KW issues
2021-03-11 Vivek Dhande[DSS M2M Driver]Addressed review comments
2021-03-11 Vivek Dhande[DSS M2M Driver]Fixed Doxygen API Guide Warnings
2021-03-11 Vivek Dhande[DSS M2M Driver]Driver implementation: Patch-2
2021-03-11 Vivek Dhande[DSS M2M Driver]Driver implementation: Patch-1
2021-03-11 Vivek Dhande[DSS M2M DRV][PDK-5179]DSS FVID2 Writeback M2M Driver
2021-03-11 Don Dominic[PDK-9432] Sciclient : Rebased and Regenerated Sciclien...
2021-03-11 Don Dominic[PDK-9432] J7200 BoardCfg: Update to the latest auto...
2021-03-11 Don Dominic[PDK-9432] J721E BoardCfg: Update to the latest auto...
2021-03-11 Don Dominic[PDK-9432] Sciclient : Updates to support BoardCfg...
2021-03-11 Piyali Goswamiudma_event.c: Do not pass a NULL resp payload for the...
2021-03-10 Anuraag Tummanapallycopied binary and built firmware header .h file
2021-03-10 Sujith SPDK-6534 : un-expected ISR if the timer were running...
2021-03-06 Sujith SMMC: Build break fix REL.CORESDK.07.01.06.03 REL.CORESDK.07.01.06.04 REL.CORESDK.07.03.00.18 REL.CORESDK.07.03.00.19
2021-03-06 Badri Sfreertos: posix support only in git and not in rel pkg REL.CORESDK.07.03.00.17
2021-03-05 Sujith SPDK-7484 : Disabled HS400 from the supported modes...
2021-03-05 Don DominicBuild Fix: Fix build issues with Board DDR Temp Monitor
2021-03-05 Don Dominic[PDK-9317][PDK-9316] Board: DDR: Updates in Board DDR... REL.CORESDK.07.01.06.02
2021-03-05 Don Dominic[PDK-9312] FreeeRTOS: Addressed review comments
2021-03-05 Don DominicBuild Fix: sciclient_firmware_boot_TestApp linker updat...
2021-03-05 Don DominicFreeRTOS: UT Build Fix
2021-03-05 Badri Sfreertos: jenkins build fixes
2021-03-05 Don Dominic[PDK-9312] OSAL: FreeRTOS: Added osal_freertos support...
2021-03-05 Don Dominic[PDK-9312] FreeeRTOS: Added support for freertos on...
2021-03-05 Prasad Konnuradded osal lib for free rtos
2021-03-05 Badri Sfreertos: fix r5f pmu counter overflow
2021-03-05 Badri Sfreertos: disable interrupt preemption for r5
2021-03-05 Badri Sfreertos:c66x fixes to ensure csl_vect is not linked in
2021-03-05 Badri Sfreertos: remove dpl folder and move to port folder
2021-03-05 Badri Sfreertos: support for j721e,j7200,am65xx SoCs
2021-03-05 Badri Sfreertos: support for r5f core
2021-03-05 Badri Sfreertos: support for c66x core for freertos
2021-03-05 Erick NarvaezPDK-7013: Removes VTM workaround for J7ES PG1.1
2021-03-05 KALYAN VAGVALAadded adcbuf driver for AWR294x SOC
2021-03-05 Aditya WadhwaOSPI: PHY tuning benchmarking
2021-03-05 Misael Lopez CruztimeSync: v2: Explicitly set no traffic class
2021-03-05 M V Pratap ReddyPDK-9240:Board: Fix for DDR init hang issue on j721e...
2021-03-04 M V Pratap ReddyPRSDK-8813: Board/USB: Updated AM65xx SerDes configurations
2021-03-03 Prasad Jondhaleboard - Missing enum and fix include path
2021-03-02 Don Dominic[PDK-9404] OSAL: Fix TIMERP_TIMER_FREQ_LO for J7200
2021-02-23 Ankur[PDK-9315] Updating BIOS and XDC REL.CORESDK.07.03.00.13 REL.CORESDK.07.03.00.14 REL.CORESDK.07.03.00.15 REL.CORESDK.07.03.00.16 REL.CORESDK.07.03.01.03 REL.CORESDK.07.03.01.04 REL.CORESDK.07.03.01.05 REL.CORESDK.07.03.01.06
2021-02-23 Prasad Konnur[BugFix] PDK-8886: pdk_examples build fails on Windows
2021-02-23 Prasad Konnuradded build support for awr294x
2021-02-18 Piyali GoswamiPDK-9337: Fix for Clocking on J7VCL to use fracf pll... REL.CORESDK.07.03.00.10 REL.CORESDK.07.03.00.11 REL.CORESDK.07.03.00.12 REL.CORESDK.07.03.01.02
2021-02-18 Piyali Goswamiosal: baremetal build fix for mcu1_1
2021-02-18 AnkurBuild Fix REL.CORESDK.07.03.00.09 REL.CORESDK.07.03.01.01
2021-02-17 Aditya Wadhwa[PDK-9328] OSPI: Binary search instead of linear search... REL.CORESDK.07.03.00.08
2021-02-16 AnkurSPI packaging error fix REL.CORESDK.07.03.00.06 REL.CORESDK.07.03.00.07
2021-02-16 AnkurCGT update for C7x REL.CORESDK.07.03.00.05
2021-02-16 AnkurRevert "[PDK-9315] Updating the BIOS version to 06...
2021-02-16 AnkurRevert "updating XDC and C7x CGT tool version"
2021-02-15 Piyali Goswamisciclient: docs: design: Update to add Domain reset... REL.CORESDK.07.03.00.02 REL.CORESDK.07.03.00.03 REL.CORESDK.07.03.00.04
2021-02-15 Piyali GoswamiSupport for Domain resets in Sciclient PM
2021-02-15 ankurupdating XDC and C7x CGT tool version
2021-02-15 Ankur[PDK-9315] Updating the BIOS version to 06.83.02.07
2021-02-14 Piyali GoswamiMigrating to SYSFW version v2021.01
2021-02-12 Misael Lopez CruzETHFW-607: j7200_evm: Bypass SerDes config for Eth...
2021-02-11 M V Pratap ReddyPDK-9050: Board: Fix for board PLL clock configuration... REL.CORESDK.07.03.00.01
2021-02-11 Piyali GoswamiMigrating to SYSFW version v2020.08d
2021-02-11 Piyali Goswamisysfw_migrate.sh: Update to have support for generation...
2021-02-11 Piyali GoswamiFirmware Header Gen updates for ES1.1
2021-02-11 sujithPDK-9050 : Compute core clock config is removed
2021-02-10 Prasad KonnurAdd build support for awr294x
2021-02-10 Don DominicUDMA: OSPI Example: Fix Porting for Cypress Flash(J7200...
2021-02-09 Vivek Dhande[DSS APP][PDK-9214]DSS Display Examples is not working...
2021-02-09 Aditya Wadhwa[PDK-9074]OSPI: Adding a summary of OSPI modes supporte...
2021-02-06 Aditya WadhwaOSPI: J721e: Fix for large appimage size
2021-02-06 Aditya WadhwaRevert "Revert "[PDK-8607] Fix for interrupt hang on...
2021-02-05 Angela StegmaierMailbox: Example: Fix debug build failure in daily...
2021-01-31 Piyali GoswamiFix for UDMA tests failing after fix for PDK-9013
2021-01-27 Vishal MahaveerRevert "[PDK-8607] Fix for interrupt hang on MCU cores... REL.CORESDK.07.02.01.11
2021-01-27 Aditya Wadhwa[PDK-8607] Fix for interrupt hang on MCU cores in MAIN...
2021-01-25 M V Pratap ReddyBoard: Added GTC frequency ID config in am64x board... REL.CORESDK.07.02.01.09 REL.CORESDK.07.02.01.10
2021-01-23 Jonathan BergsagelBoard: AM64x: Update GTC clk freq to 200 MHz REL.CORESDK.07.02.01.08
2021-01-23 M V Pratap ReddyBoard: Removed unused code in am64x board library
2021-01-23 Jonathan BergsagelSBL: AM64x: Change sbl_ospi_img_hlos to use Non-DMA...
2021-01-23 Jonathan BergsagelPDK-9257: SBL: AM64x: Fix M4F mem section loading for...
2021-01-23 Jonathan BergsagelPDK-9257: SBL: AM64x: Fix OSPI boot w/ DMA when using...
2021-01-22 M V Pratap ReddyPDK-8885: Board: Created different init/deinit clock...
2021-01-22 M V Pratap ReddyBoard: Fix for am64x evm stress test build errors
2021-01-20 Sheng ZhaoAM64x: launch.js update for latest CSP REL.CORESDK.07.02.01.07
2021-01-20 Don DominicAM64x Build Fix: Use CORELISTARM for UART baremetal app
2021-01-19 Jonathan BergsagelBUILD: AM64x: Add missing mpu1_1 in the am64x core...
2021-01-19 Don Dominic[PDK-9033] UDMA Example : Fix UDMA ADC example on AM64x...
2021-01-19 Vishal Mahaveeram64x: Enable appimage generation for mcspi tests
2021-01-19 Jonathan BergsagelPDK-9175: SBL: AM64x: Fix MMCSD boot when using MCU1_0...
2021-01-18 Don Dominic[PDK-9033] UDMA Example : Fix UDMA ADC example on AM64x
2021-01-18 Don Dominic[PDK-7995] UDMA: Simplify UDMA RM Configuration for...
2021-01-18 M V Pratap ReddyPDK-5153: Board: Updated stress tests for am64x evm...
2021-01-18 M V Pratap ReddyPDK-8367: Board: Updated SPI EEPROM diag test for AM64x EVM
2021-01-18 M V Pratap ReddyPDK-5115: Board: Corrected gpio pin mapping for am64x...
2021-01-18 Anshu Jain[dmautils] Update hostemu to support 8 to 16 bit conversion
2021-01-18 Piyali GoswamiPDK-9013: Fixes for Sciserver logic
2021-01-15 M V Pratap ReddyBoard: Fix for am64x evm ospi diagnostic test build... REL.CORESDK.07.02.00.10 REL.CORESDK.07.02.01.06
next