board - Missing enum and fix include path
[processor-sdk/pdk.git] / packages /
2021-03-03 Prasad Jondhaleboard - Missing enum and fix include path
2021-03-02 Don Dominic[PDK-9404] OSAL: Fix TIMERP_TIMER_FREQ_LO for J7200
2021-02-23 Ankur[PDK-9315] Updating BIOS and XDC REL.CORESDK.07.03.00.13 REL.CORESDK.07.03.00.14 REL.CORESDK.07.03.00.15 REL.CORESDK.07.03.00.16 REL.CORESDK.07.03.01.03 REL.CORESDK.07.03.01.04 REL.CORESDK.07.03.01.05 REL.CORESDK.07.03.01.06
2021-02-23 Prasad Konnur[BugFix] PDK-8886: pdk_examples build fails on Windows
2021-02-23 Prasad Konnuradded build support for awr294x
2021-02-18 Piyali GoswamiPDK-9337: Fix for Clocking on J7VCL to use fracf pll... REL.CORESDK.07.03.00.10 REL.CORESDK.07.03.00.11 REL.CORESDK.07.03.00.12 REL.CORESDK.07.03.01.02
2021-02-18 Piyali Goswamiosal: baremetal build fix for mcu1_1
2021-02-18 AnkurBuild Fix REL.CORESDK.07.03.00.09 REL.CORESDK.07.03.01.01
2021-02-17 Aditya Wadhwa[PDK-9328] OSPI: Binary search instead of linear search... REL.CORESDK.07.03.00.08
2021-02-16 AnkurSPI packaging error fix REL.CORESDK.07.03.00.06 REL.CORESDK.07.03.00.07
2021-02-16 AnkurCGT update for C7x REL.CORESDK.07.03.00.05
2021-02-16 AnkurRevert "[PDK-9315] Updating the BIOS version to 06...
2021-02-16 AnkurRevert "updating XDC and C7x CGT tool version"
2021-02-15 Piyali Goswamisciclient: docs: design: Update to add Domain reset... REL.CORESDK.07.03.00.02 REL.CORESDK.07.03.00.03 REL.CORESDK.07.03.00.04
2021-02-15 Piyali GoswamiSupport for Domain resets in Sciclient PM
2021-02-15 ankurupdating XDC and C7x CGT tool version
2021-02-15 Ankur[PDK-9315] Updating the BIOS version to 06.83.02.07
2021-02-14 Piyali GoswamiMigrating to SYSFW version v2021.01
2021-02-12 Misael Lopez CruzETHFW-607: j7200_evm: Bypass SerDes config for Eth...
2021-02-11 M V Pratap ReddyPDK-9050: Board: Fix for board PLL clock configuration... REL.CORESDK.07.03.00.01
2021-02-11 Piyali GoswamiMigrating to SYSFW version v2020.08d
2021-02-11 Piyali Goswamisysfw_migrate.sh: Update to have support for generation...
2021-02-11 Piyali GoswamiFirmware Header Gen updates for ES1.1
2021-02-11 sujithPDK-9050 : Compute core clock config is removed
2021-02-10 Prasad KonnurAdd build support for awr294x
2021-02-10 Don DominicUDMA: OSPI Example: Fix Porting for Cypress Flash(J7200...
2021-02-09 Vivek Dhande[DSS APP][PDK-9214]DSS Display Examples is not working...
2021-02-09 Aditya Wadhwa[PDK-9074]OSPI: Adding a summary of OSPI modes supporte...
2021-02-06 Aditya WadhwaOSPI: J721e: Fix for large appimage size
2021-02-06 Aditya WadhwaRevert "Revert "[PDK-8607] Fix for interrupt hang on...
2021-02-05 Angela StegmaierMailbox: Example: Fix debug build failure in daily...
2021-01-31 Piyali GoswamiFix for UDMA tests failing after fix for PDK-9013
2021-01-27 Vishal MahaveerRevert "[PDK-8607] Fix for interrupt hang on MCU cores... REL.CORESDK.07.02.01.11
2021-01-27 Aditya Wadhwa[PDK-8607] Fix for interrupt hang on MCU cores in MAIN...
2021-01-25 M V Pratap ReddyBoard: Added GTC frequency ID config in am64x board... REL.CORESDK.07.02.01.09 REL.CORESDK.07.02.01.10
2021-01-23 Jonathan BergsagelBoard: AM64x: Update GTC clk freq to 200 MHz REL.CORESDK.07.02.01.08
2021-01-23 M V Pratap ReddyBoard: Removed unused code in am64x board library
2021-01-23 Jonathan BergsagelSBL: AM64x: Change sbl_ospi_img_hlos to use Non-DMA...
2021-01-23 Jonathan BergsagelPDK-9257: SBL: AM64x: Fix M4F mem section loading for...
2021-01-23 Jonathan BergsagelPDK-9257: SBL: AM64x: Fix OSPI boot w/ DMA when using...
2021-01-22 M V Pratap ReddyPDK-8885: Board: Created different init/deinit clock...
2021-01-22 M V Pratap ReddyBoard: Fix for am64x evm stress test build errors
2021-01-20 Sheng ZhaoAM64x: launch.js update for latest CSP REL.CORESDK.07.02.01.07
2021-01-20 Don DominicAM64x Build Fix: Use CORELISTARM for UART baremetal app
2021-01-19 Jonathan BergsagelBUILD: AM64x: Add missing mpu1_1 in the am64x core...
2021-01-19 Don Dominic[PDK-9033] UDMA Example : Fix UDMA ADC example on AM64x...
2021-01-19 Vishal Mahaveeram64x: Enable appimage generation for mcspi tests
2021-01-19 Jonathan BergsagelPDK-9175: SBL: AM64x: Fix MMCSD boot when using MCU1_0...
2021-01-18 Don Dominic[PDK-9033] UDMA Example : Fix UDMA ADC example on AM64x
2021-01-18 Don Dominic[PDK-7995] UDMA: Simplify UDMA RM Configuration for...
2021-01-18 M V Pratap ReddyPDK-5153: Board: Updated stress tests for am64x evm...
2021-01-18 M V Pratap ReddyPDK-8367: Board: Updated SPI EEPROM diag test for AM64x EVM
2021-01-18 M V Pratap ReddyPDK-5115: Board: Corrected gpio pin mapping for am64x...
2021-01-18 Anshu Jain[dmautils] Update hostemu to support 8 to 16 bit conversion
2021-01-18 Piyali GoswamiPDK-9013: Fixes for Sciserver logic
2021-01-15 M V Pratap ReddyBoard: Fix for am64x evm ospi diagnostic test build... REL.CORESDK.07.02.00.10 REL.CORESDK.07.02.01.06
2021-01-15 M V Pratap ReddyPDK-8969: Board: Fix for am64x svb ospi diagnostic...
2021-01-15 M V Pratap ReddyPDK-8977: Board: Enabled temperature sensor diagnostic...
2021-01-15 M V Pratap ReddyPDK-8978: Board: Enabled current monitor diagnostic...
2021-01-15 M V Pratap ReddyPDK-8981: Board: Enabled MCAN diagnostic test for am64x svb
2021-01-15 M V Pratap ReddyBoard: Enabled memory diagnostic tests for am64x svb
2021-01-15 M V Pratap ReddyPDK-8968: Board: Added gpmc diagnostic test
2021-01-15 M V Pratap ReddyPDK-8967: Board: Updated board flash library for am64x svb
2021-01-15 M V Pratap ReddyPDK-8967: Board: Updated am64x svb board library for...
2021-01-15 Piyali Goswamiam64x main pll 0 HSDIV setting for 200 MHz for ICSS
2021-01-15 Piyali GoswamiMigrating to SYSFW version v2020.12a
2021-01-15 M V Pratap ReddyBoard: Uniflash host tool update for Uniflash release 6.2
2021-01-15 Don Dominic[PDK-8573] UDMA: Expose Udma_chGetTriggerEvent API
2021-01-15 Angela StegmaierMailbox: Test: Update mailbox_perf_test for automation
2021-01-15 Angela StegmaierMailbox: Add missing documentation
2021-01-15 Vishal Mahaveermmcsd: v2: fix build with logs enabled REL.CORESDK.07.02.00.08
2021-01-15 Ahmad RashedPDK-9098: Board: am64x_evm add ICSSG0 IEP SYNC/LATCH...
2021-01-15 Ahmad RashedPDK-9098: Board: am64x_evm add MCU GPIO for sitara...
2021-01-13 Jonathan BergsagelSBL: AM64x: Fix example XIP flash boot test REL.CORESDK.07.02.00.06 REL.CORESDK.07.02.00.07
2021-01-13 Pratheesh GangadharCorrect portNum parameter used by emac_poll_pkt and...
2021-01-13 Pratheesh GangadharFix for issues seen with port call backs
2021-01-13 Pratheesh GangadharAdd ingress rate limiter support in emac lld
2021-01-13 Jonathan BergsagelSBL: AM64x: Enable OSPI PHY with DMA for OSPI build
2021-01-12 Jonathan BergsagelSBL: AM64x: Enable CUST build for OSPI boot with custom...
2021-01-09 Jonathan BergsagelSBL: AM64x: Add OSPI 166 MHz operation and update cachi... REL.CORESDK.07.02.01.05
2021-01-08 Don Dominic[PDK-9060] UDMA: Apputils: Add support of AM64x TCMA... REL.CORESDK.07.02.00.04 REL.CORESDK.07.02.00.05
2021-01-08 Anuraag TummanapallyKEYWRITER: fixes main.c build issue
2021-01-08 Prasad Konnur[Bug Fix] PDK-8849: UART UT: few unit tests are failing...
2021-01-07 Don DominicAM64x RM: Update defaulBoardCfg_rm to assign CMPEVNT... REL.CORESDK.07.02.00.01 REL.CORESDK.07.02.00.02 REL.CORESDK.07.02.00.03
2021-01-07 Aditya Wadhwa[PDK-8918] udma ospi example for j7200/am64x
2021-01-06 Prasad Konnur[Bug Fix] PDK-8761: UART UT Dma tests hangs after timeout
2021-01-06 Jonathan BergsagelSBL: AM64x: Change SCRATCH RAM location to DDR memory
2021-01-06 Aditya Wadhwa[PDK-8724] Fixed PHY causing failure of next test
2021-01-06 sujithI2C Example : Build break fix
2021-01-06 Piyali GoswamiSciclient_firmware_boot: Linker Build fix
2021-01-06 Vishal Mahaveeri2c: fix typo in component makefile
2021-01-05 Don Dominic[PDK-9022] UDMA: Fix Issues with AM64x UDMA
2021-01-05 Piyali GoswamiTrace enable for RM/PM HAL
2021-01-05 Piyali GoswamiFix for the state capture for both output and input...
2021-01-05 Prasad Konnuradded app image generation for sciclient ut for am64x
2021-01-05 M V Pratap ReddyPDK-9019: Uart: Added input parameter check for flow...
2021-01-05 M V Pratap ReddyPDK-9019: Board: Enabled UART HW flow control for am64x...
2021-01-05 M V Pratap ReddyPDK-9019: Uart: Enable HW flow control for K3 platforms
2021-01-04 Aditya WadhwaEnabled app image generation for OSPI UTs on AM64x
2020-12-26 Angela StegmaierPDK-8974: Fix ipc_echo_testb build
next