processor-sdk/pdk.git
2021-01-15 Angela StegmaierMailbox: Test: Update mailbox_perf_test for automation
2021-01-15 Angela StegmaierMailbox: Add missing documentation
2021-01-15 Vishal Mahaveermmcsd: v2: fix build with logs enabled REL.CORESDK.07.02.00.08
2021-01-15 Ahmad RashedPDK-9098: Board: am64x_evm add ICSSG0 IEP SYNC/LATCH...
2021-01-15 Ahmad RashedPDK-9098: Board: am64x_evm add MCU GPIO for sitara...
2021-01-13 Jonathan BergsagelSBL: AM64x: Fix example XIP flash boot test REL.CORESDK.07.02.00.06 REL.CORESDK.07.02.00.07
2021-01-13 Pratheesh GangadharCorrect portNum parameter used by emac_poll_pkt and...
2021-01-13 Pratheesh GangadharFix for issues seen with port call backs
2021-01-13 Pratheesh GangadharAdd ingress rate limiter support in emac lld
2021-01-13 Jonathan BergsagelSBL: AM64x: Enable OSPI PHY with DMA for OSPI build
2021-01-12 Jonathan BergsagelSBL: AM64x: Enable CUST build for OSPI boot with custom...
2021-01-09 Jonathan BergsagelSBL: AM64x: Add OSPI 166 MHz operation and update cachi... REL.CORESDK.07.02.01.05
2021-01-08 Don Dominic[PDK-9060] UDMA: Apputils: Add support of AM64x TCMA... REL.CORESDK.07.02.00.04 REL.CORESDK.07.02.00.05
2021-01-08 Anuraag TummanapallyKEYWRITER: fixes main.c build issue
2021-01-08 Prasad Konnur[Bug Fix] PDK-8849: UART UT: few unit tests are failing...
2021-01-07 Don DominicAM64x RM: Update defaulBoardCfg_rm to assign CMPEVNT... REL.CORESDK.07.02.00.01 REL.CORESDK.07.02.00.02 REL.CORESDK.07.02.00.03
2021-01-07 Aditya Wadhwa[PDK-8918] udma ospi example for j7200/am64x
2021-01-06 Prasad Konnur[Bug Fix] PDK-8761: UART UT Dma tests hangs after timeout
2021-01-06 Jonathan BergsagelSBL: AM64x: Change SCRATCH RAM location to DDR memory
2021-01-06 Aditya Wadhwa[PDK-8724] Fixed PHY causing failure of next test
2021-01-06 sujithI2C Example : Build break fix
2021-01-06 Piyali GoswamiSciclient_firmware_boot: Linker Build fix
2021-01-06 Vishal Mahaveeri2c: fix typo in component makefile
2021-01-05 Don Dominic[PDK-9022] UDMA: Fix Issues with AM64x UDMA
2021-01-05 Piyali GoswamiTrace enable for RM/PM HAL
2021-01-05 Piyali GoswamiFix for the state capture for both output and input...
2021-01-05 Prasad Konnuradded app image generation for sciclient ut for am64x
2021-01-05 M V Pratap... PDK-9019: Uart: Added input parameter check for flow...
2021-01-05 M V Pratap... PDK-9019: Board: Enabled UART HW flow control for am64x...
2021-01-05 M V Pratap... PDK-9019: Uart: Enable HW flow control for K3 platforms
2021-01-04 Aditya WadhwaEnabled app image generation for OSPI UTs on AM64x
2020-12-26 Angela StegmaierPDK-8974: Fix ipc_echo_testb build
2020-12-25 M V Pratap... Board: Fix for AM65xx Uniflash build failure REL.CORESDK.07.02.01.04
2020-12-25 Vishal Mahaveeri2c: exclude I2C_Baremetal_Eeprom_TestApp for am64x...
2020-12-23 Vishal MahaveerRestrict rs485 test only for R5 cores of AM64x
2020-12-23 Vishal MahaveerRevert "uart: test: use main uart0 for am64x tests"
2020-12-23 Sheng ZhaoMigrating to SYSFW version v2020.12
2020-12-23 Prasad Konnurenabled mmcsd dma app for am64x
2020-12-23 Anuraag TummanapallyKEYWRITER: fixes otpKeyCfgAddr pointer to integer conv.
2020-12-23 Anuraag TummanapallyKEYWRITER: adds missing files, and header doxygen comments REL.CORESDK.07.02.01.03
2020-12-23 sujithPDK-7046 : I2C Utility : Updated to support instances
2020-12-22 Sheng ZhaoRevert "AM64x: Board_PLL: TEMP: enable MCU_PLL" REL.CORESDK.07.02.01.02
2020-12-22 Sheng ZhaoMigrating to SYSFW version v2020.12-rc1
2020-12-22 Prasad Konnurenabled osal tests for mcu2_0 core
2020-12-21 Vishal Mahaveersysbios_r5f: Use a valid value for dummyIRQ on AM64x
2020-12-21 Ahmad RashedPDK-8940: am64x/sbl for MCU domain reset isolation...
2020-12-21 Anuraag TummanapallyKEYWRITER: example app, which loads sysfw-keywr itself
2020-12-21 Anuraag TummanapallyKEYWRITER: sciclient fn for keywriter API call, opcode...
2020-12-21 Anuraag TummanapallyKEYWRITER: x509 certificate generation scripts
2020-12-18 Sujith ShivalingappaMerge pull request #1564 in PROCESSOR-SDK/pdk from...
2020-12-18 Vineet RoyBumping the build version
2020-12-18 Vineet RoyFix for the PRU Tx lock up issue. LCPD-19899
2020-12-18 sujithMerge branch 'release/CORESDK_07.01.00' of ssh://bitbuc...
2020-12-18 Dhaval KhandlaPDK-8950: Use a correct value for dummyIRQ on AM64x
2020-12-18 Aditya WadhwaAdded GPMC register dump before transfer operation
2020-12-18 Aditya WadhwaUpdated paramters passed in OSPI API calls
2020-12-17 Aditya Wadhwa[PDK-8725]Enabling DAC tests for xSPI Flash devices
2020-12-16 Angela StegmaierPDK-7626: IPC: Test: Cleanup ex05 test and Make ready... REL.CORESDK.07.02.01.01
2020-12-16 Vineet RoyBumping the build version with latest changes
2020-12-16 Vineet RoyBumping build and version
2020-12-16 Vineet RoyAdding offset to control storm control behavior
2020-12-16 Vineet RoyBumping the firmware version
2020-12-16 Vineet RoyFix for issue PINDSW-4265
2020-12-16 Vineet RoyFix for the issue. PINDSW-4577. Storm prevention done...
2020-12-13 Vishal MahaveerpdkAppImageCreate: fix typo error in script REL.CORESDK.07.01.03.08 REL.CORESDK.07.01.03.09
2020-12-12 M V Pratap... Board: Updated am64x evm pinmux syscfg file to be in... REL.CORESDK.07.01.03.07
2020-12-12 M V Pratap... PDK-6955: Board: Updated am64x evm uniflash flash progr...
2020-12-12 Vishal MahaveerAM64x: Board_PLL: TEMP: enable MCU_PLL
2020-12-12 Jonathan BergsagelAM64x: Build: update 'dummy' app for mcux_0
2020-12-11 M V Pratap... PDK-6948: Board: Removed unused macros in am64x evm... REL.CORESDK.07.01.03.06
2020-12-11 M V Pratap... PDK-6954: Board: Updated gpio pin configurations for...
2020-12-11 M V Pratap... PDK-6945: Board: am64x evm eeprom test validated for...
2020-12-11 M V Pratap... PDK-6955: Board: Fix for ospi flash programmer failure...
2020-12-11 M V Pratap... Board: Fix for am64x diagnostic test failure on mpu...
2020-12-11 Don Dominic[PDK-8894] AM64x RM: Update BoardCfg and UDMA RM to...
2020-12-11 Don Dominic[PDK-8892] UDMA: Update BCDMA BlkCpy channel allocation...
2020-12-11 Sheng ZhaoMigrating to SYSFW version w2020.17-am64x
2020-12-11 M V Pratap... PDK-8891: Board: Fix for csi-rx power status check...
2020-12-11 Vishal Mahaveericss_emac: package header files from firmware folder
2020-12-11 Prasad Jondhaleemac icssg - Enable firmware build for mcu1_0 REL.CORESDK.07.01.00.53 REL.CORESDK.07.01.00.54 REL.CORESDK.07.01.00.55
2020-12-11 Prasad Jondhaleam65xx - Add dummy interrupt and fix linker command...
2020-12-10 Sivaraj RRemove ICSS firmware for AM64x
2020-12-10 Aditya Wadhwa[PDK-8824] Addressing review comments
2020-12-10 Aditya Wadhwa[PDK-8824] Added pimux config to board init
2020-12-10 Aditya Wadhwa[WIP] Addressing review comments
2020-12-10 Aditya Wadhwa[PDK-8824] Added a GPMC example for probing
2020-12-10 Jonathan BergsagelAM65xx: Change SBL Boot Perf Test to smaller version
2020-12-09 Jonathan BergsagelAM65xx: CUST SBL fix for booting MCU1_0
2020-12-09 Jesse Villarreal[PDK-8866] Add PDK_INSTALL_PATH path to pdkAppImageCrea...
2020-12-09 Jesse Villarreal[PDK-8865] Fix powershell call on windows for image...
2020-12-09 M V Pratap... PDK-8777: Board: Upated board flash package config...
2020-12-08 Don DominicAM64x BringUp: Board: SPI: Added pinmux data for MCU... REL.CORESDK.07.01.04.02 REL.CORESDK.07.01.04.03 REL.CORESDK.07.01.04.04
2020-12-08 Badri Stpr12/canfd: canfd apiguide changes
2020-12-07 Prasad KonnurBugFix PDK-8840
2020-12-07 Piyali GoswamiSciclient: Warning Fix
2020-12-07 Badri Sdiag/tpr12: cpsw diag update to work with eth master...
2020-12-07 Badri Stpr12/sbl: support for sbl image signing in windows
2020-12-07 Badri Stpr12/canfd: address review comments
2020-12-07 sujithPDK-8720 : Addressed review comments : Initialized REL.CORESDK.07.01.00.50 REL.CORESDK.07.01.00.51 REL.CORESDK.07.01.00.52
2020-12-07 M V Pratap... PDK-6948: Board: Updated mmr config for am64x evm
next