Submodules clean up: Change submodule pasdk to pasrc Remove submodule os_paf_dev Move submodules asp, 3p-ipp-ti to upper level
Changed copyright year to 2018.
PASDK-568:Revert merge from PASDK-514, add Gate & cache inv to CB stream FL read function
PASDK-568:Move Dec Info1 IS to Dec Decode1 IS ARM: - latch 1st decode AF output DSP: - in Decode IS, use latched AF to initialize Stream AF - overwrite Stream AF sample count to CB stream frame length. CB stream frame length can be configured via alpha command or automatically. - Execute ASP chain reset, Enc Info, SetCheckRateX & StartOutput. ASP chain reset will have proper AF sample count in case SRC enabled for decimation (Stream AF sample count will be updated in this case). StartOuput Phy frame length & delay setup will have proper sample count for frame length parameter.
Remove tabs
PASDK-568:Update CB read to properly set AF sample count cbReadAf(): AF sample count set to number of PCM samples read from PCM buffer in case of partial read (fewer PCM samples in buffer than number of PCM samples requested in read). Update code to set AF sample count to number of PCM samples requested in read. If CB in drain state, this isn't an underflow (e.g. EOS trailing samples). If CB not in drain state, this is logged as an underflow.
PASDK-516:First version of ASOT refactoring - First version of ASOT refactoring using Wake Timer & Tx McASP EDMA events. - Uses New IO Phy & Buff routines. - Cleaned up and removed unused code. Code compiles, but is as yet untested.
PASDK-477:Merge remote-tracking branch 'origin/dev_pasdk_qin_dtsx' into pasdk_frank_pasdk477_pasdk_1_1_1_rel
PASDK-443:Remove GPIO debug code
PASDK-443: Added comments for CB capture code.
PASDK-443:Update CB PCM buffer size to avoid overflow for 192 kHz tests. Avoids overflow for Dolby CIDK listening tests #17,22,23,27 & 28.
Replaced "DTS_BUILD" compiler flag with "bsMetadata_type" check. This fixed the "GAP" problem in the tests with PCM inputs.
PASDK-443:Add PP updates for CB nominal delay Move CB nominal delay hold off to ARM. This ensures hold off for ND is correct for THD input frames of variable size.
Fixed DTSX 192kHz problem.
Renamed "reserved" parameter to "resetCount" for DTSX to pass reset count info from decoder to parm
Merge branch 'dev_pasdk_frank_pasdk376Beta3Release' of ssh://git@bitbucket.itg.ti.com/pasdk/pasdk_sr.git into dev_pasdk_qin_dtsx # Conflicts: # build_all.bat # pasdk/common/aspDecOpCircBuf_common.c # pasdk/common/aspDecOpCircBuf_common.h # pasdk/paf # pasdk/test_arm/.ccsproject # pasdk/test_arm/.cproject # pasdk/test_arm/.project # pasdk/test_arm/application/app.cfg # pasdk/test_arm/application/app.cmd # pasdk/test_arm/application/app_pkgs.cmd # pasdk/test_arm/framework/aspDecOpCircBuf_slave.c # pasdk/test_arm/macros.ini_initial # pasdk/test_dsp/.ccsproject # pasdk/test_dsp/.cproject # pasdk/test_dsp/.project # pasdk/test_dsp/application/app.cfg # pasdk/test_dsp/application/app.cmd # pasdk/test_dsp/application/app_pkgs.cmd # pasdk/test_dsp/application/itopo/evmk2g/alpha/i13_a.h # pasdk/test_dsp/framework/aspDecOpCircBuf_master.c # pasdk/test_dsp/framework/audioStreamInpProc.c # pasdk/test_dsp/framework/itopo/patchs.c # pasdk/test_dsp/macros.ini_initial # scripts/build_dtsxip_pkg.bat # scripts/build_dtsxip_pkgs.bat # tools
PASDK-218:Add rudimentary Dec Op CB status and alpha command interface
PASDK-218:Update CB for THD HSR streams - Add PCM over/underflow detection - Increase size of CB PCM buffer using THD HSR "fudge factor". Need to investigate proper worst case sizing of buffer.
PASDK-218:Update CB read to allow read spanning multiple CB AFs - cbReadAf() can read frame lengths not a multiple of Dec output frame length(s) - cbReadAf() doesn't re-scan entire CB AF metadata array for each read frame - drain complete check moved to beginning of cbReadAf() to allow for delayed detection of drain state and CB empty
Fixed the DTSX glitch problem at the beginning of outputs.