Split Decoder Output Circular Buffer code between Master (DSP:init,read) and Slave (ARM:write)
Change metadata buffer pointers types to match audio frame (remove ARM compiler warning)
Customize ASDT params, patchs, and configuration Customize ASDT params, patchs, and configuration for ASDT. - Params with corresponding settings on ASIT/ASOT should have the same value as the ASIT/ASOT values. This can be changed in future with ARM/DSP common (shared) params data. - ASDT config has local configuration (currently ACP handle) and pointer to commmon (shared) ARM/DSP configuration.
Several updates - Change pC (AST configuration pointer) to local pointer for each AS task - Change location of Decoder Output Circular Buffer in AST configuration - Add separate initPhase in ASIT for Decoder Output Circular Buffer
Fix dec output circ buffer PCM init, add read AF mute.
Clean up metadata handling in Dec Op circular buffer. Change initial delay (experiment).
Update Dec Output circular buffer Add reset flags parameter to cbInit function Change cb latency for DDP back to 512 samples Add underflow/overflow error count stats Add cache invalidate at beginning of read/write flag update functions Add cache wait at end of read/write flag update functions
Add header for BSD-3-Clause
Change root folder name, create pasdk subfolder