PASDK-277: Corrected comment.
[processor-sdk/performance-audio-sr.git] / pasdk / common / aspDecOpCircBuf_common.h
2 /*
3 Copyright (c) 2016, Texas Instruments Incorporated - http://www.ti.com/
4 All rights reserved.
6 * Redistribution and use in source and binary forms, with or without 
7 * modification, are permitted provided that the following conditions
8 * are met:
9 *
10 * Redistributions of source code must retain the above copyright
11 * notice, this list of conditions and the following disclaimer.
12 *
13 * Redistributions in binary form must reproduce the above copyright
14 * notice, this list of conditions and the following disclaimer in the
15 * documentation and/or other materials provided with the
16 * distribution.
17 *
18 * Neither the name of Texas Instruments Incorporated nor the names of
19 * its contributors may be used to endorse or promote products derived
20 * from this software without specific prior written permission.
21 *
22 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
23 * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
24 * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
25 * A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
26 * OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
27 * SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
28 * LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
29 * DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
30 * THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
31 * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
32 * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
33 *
34 */
36 #ifndef _ASP_DECOP_CB_COMMON_H_
37 #define _ASP_DECOP_CB_COMMON_H_
39 #include <xdc/std.h>
40 #include <ti/ipc/GateMP.h>
41 #include "paftyp.h"
42 #include "pafdec.h"
43 #define ASP_DECOP_CB_SOK                    ( 0 )       // ok
44 #define ASP_DECOP_CB_CTL_INIT_INV_GATE      ( ASP_DECOP_CB_SOK-1 )  // error: invalid gate handle
45 #define ASP_DECOP_CB_ERR_START              ( ASP_DECOP_CB_CTL_INIT_INV_GATE )
46 #define ASP_DECOP_CB_MAX_NUM_AF             ( 15 )       // decoder output circular buffer maximum number audio frames
47 #define ASP_DECOP_CB_MAX_NUM_PCM_CH         ( 16 )      // decoder output circular buffer maximum number audio PCM channels
48 #define ASP_DECOP_CB_MAX_NUM_PCM_FRAMES     ( 15 ) // decoder output circular buffer maximum number PCM frames //Qin - Increased to prevent cb overflow for ddp.
49 #define ASP_DECOP_CB_MAX_PCM_FRAME_LEN      ( 6*256 )   // decoder output circular buffer maximum PCM frame length
51 #define ASP_DECOP_CB_MAX_NUM_PCM_CH_DDP        ( 16 )     // decoder output circular buffer maximum number audio PCM channels for DDP
52 #define ASP_DECOP_CB_MAX_PCM_FRAME_LEN_48kDDP  ( 6*256 )  // decoder output circular buffer maximum PCM frame length at 48kHz sampling rate
54 #define ASP_DECOP_CB_MAX_NUM_PCM_CH_MAT        ( 32 )     // decoder output circular buffer maximum number audio PCM channels for MAT
55 #define ASP_DECOP_CB_MAX_PCM_FRAME_LEN_48kMAT  ( 4*256 )  // decoder output circular buffer maximum PCM frame length at 48kHz sampling rate
57 #define ASP_DECOP_CB_PCM_BUF_SZ             ( ASP_DECOP_CB_MAX_NUM_PCM_CH * ASP_DECOP_CB_MAX_NUM_PCM_FRAMES * ASP_DECOP_CB_MAX_PCM_FRAME_LEN )
58 #define ASP_DECOP_CB_PCM_BUF_SZ_32CH48kMAT  ( ASP_DECOP_CB_MAX_NUM_PCM_CH_MAT * ASP_DECOP_CB_MAX_NUM_PCM_FRAMES * ASP_DECOP_CB_MAX_PCM_FRAME_LEN_48kMAT )
60 #define ASP_DECOP_CB_MAX_NUM_AF_PCM         ( 4 )
61 #define ASP_DECOP_CB_INIT_LAG_PCM           ( 2 ) // 1...3
62 #define ASP_DECOP_CB_INIT_WRTIDX_PCM        ( 0 )
63 #define ASP_DECOP_CB_INIT_RDIDX_PCM         ( 0 )
65 #define ASP_DECOP_CB_MAX_NUM_AF_DDP         ( 2 )
66 #define ASP_DECOP_CB_INIT_LAG_DDP           ( 1 ) // 0...5
67 #define ASP_DECOP_CB_INIT_WRTIDX_DDP        ( 0 )
68 #define ASP_DECOP_CB_INIT_RDIDX_DDP         ( 0 )
70 #define ASP_DECOP_CB_MAX_NUM_AF_THD         ( 15 )
71 #define ASP_DECOP_CB_INIT_LAG_THD           ( 5 )  // 5*20ms = 100 ms, For the worst case of 100 ms
72 #define ASP_DECOP_CB_INIT_WRTIDX_THD        ( 0 ) //ASP_DECOP_CB_INIT_LAG_THD )
73 #define ASP_DECOP_CB_INIT_RDIDX_THD         ( 0 )
74 #define ASP_DECODE_CB_GATE_NAME             ( "AspDecOpCbGate" )
75 #define ASP_DECODE_CB_GATE_REGION_ID        ( 0 )
78 // Decoder output circular buffer
79 typedef struct PAF_AST_DecOpCircBuf 
80 {
81     PAF_AudioFrame *afCb;   // audio frame CB
82     PAF_AudioData *pcmBuf;  // PCM buffer, contains PCM data associated with audio frames
83     UInt8 *metaBuf;         // metadata buffer, contains metadata associated with audio frames
84     Int8 sourceSel;         // selected source
85     Int8 afRdIdx;           // audio frame CB read index
86     Int8 afWrtIdx;          // audio frame CB write index
87     Int8 afLagIdx;          // audio frame CB Lag idx,
88     Int8 afInitialLag;      // Initial delay/lag between CB write and read
89     Int16 pcmRdIdx;         // pcm buffer read index
90     Int8 numAfCb;           // current number frames in CB
91     Int8 maxNumAfCb;        // maximum number of audio frames in CB
92     Int16 decOpFrameLen;    // selected decoder output frame length (input transaction size)
93     Int16 strFrameLen;      // stream frame length (output transaction size)
94     Int8 writerActiveFlag;  // flag indicates whether CB writer is active
95     Int8 readerActiveFlag;  // flag indicates whether CB reader is active
96     Int8 emptyFlag;         // flag indicates whether reader should empty (drain) remaining frames in CB
97     Int8 errUndCnt;         // underflow count
98     Int8 errOvrCnt;         // overflow count
99     PAF_AudioData *pcmBufEnd;  // PCM buffer, contains PCM data associated with audio frames end
100     UInt8 *metaBufEnd;         // metadata buffer, contains metadata associated with audio frames end
101     Int8 maxAFChanNum;      // maximum number of audio data channels in audio frame
102     Int16 maxAFSampCount;   // maximum number of sample counts in audio frame
103     PAF_AudioFrame lastAf;  // used to store the last valid read out audio frame info to generate mute frame
104 } PAF_AST_DecOpCircBuf;
106 // Decoder output circular buffer control
107 typedef struct PAF_AST_DecOpCircBufCtl
109     GateMP_Handle gateHandle;           // circular buffer gate handle
110     PAF_AST_DecOpCircBuf **pXDecOpCb;   // address of decoder output circular buffer base pointer
111 } PAF_AST_DecOpCircBufCtl;
113 // Initialize circular buffer control
114 Int cbCtlInit(
115     PAF_AST_DecOpCircBufCtl *pCbCtl,    // decoder output circular buffer control
116     PAF_AST_DecOpCircBuf **pXDecOpCb    // address of decoder output circular buffer base pointer
117 );
119 // Reset circular buffer
120 Int cbReset(
121     PAF_AST_DecOpCircBufCtl *pCbCtl,
122     Int8 cbIdx
123 );
125 // Output log of circular buffer control variables (debug)
126 Int cbLog(
127     PAF_AST_DecOpCircBufCtl *pCbCtl,
128     Int8 cbIdx, 
129     Int8 fullLog, 
130     char *locInfo
131 );
133 #endif /* _ASP_DECOP_CB_COMMON_H_ */