PASDK-376:Update ARM&DSP CCS projects
[processor-sdk/performance-audio-sr.git] / pasdk / test_arm / application / board_utils.c
1 // FL: Obtained this code from Ivan Pang, 
2 //     https://bitbucket.itg.ti.com/projects/PROCESSOR-SDK/repos/board/browse/src/evmKeystone/board_utils.c
3 //
5 // FL: added this locally
6 #include <xdc/std.h>
7 #define uint32_t UInt32
9 #if 0 // FL: remove everything but code for PMCR
10 /**
11  * @file   board_utils.c
12  *
13  * @brief  This file includes the Keystone board level functions
14  */
15 /*
16  * Copyright (c) 2017, Texas Instruments Incorporated
17  * All rights reserved.
18  *
19  * Redistribution and use in source and binary forms, with or without
20  * modification, are permitted provided that the following conditions
21  * are met:
22  *
23  * *  Redistributions of source code must retain the above copyright
24  *    notice, this list of conditions and the following disclaimer.
25  *
26  * *  Redistributions in binary form must reproduce the above copyright
27  *    notice, this list of conditions and the following disclaimer in the
28  *    documentation and/or other materials provided with the distribution.
29  *
30  * *  Neither the name of Texas Instruments Incorporated nor the names of
31  *    its contributors may be used to endorse or promote products derived
32  *    from this software without specific prior written permission.
33  *
34  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
35  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
36  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
37  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
38  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
39  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
40  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
41  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
42  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
43  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
44  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
45  */
47 #include <ti/csl/csl_bootcfg.h>
48 #include <ti/csl/csl_bootcfgAux.h>
49 #if defined (_TMS320C6X)
50 #include <ti/csl/csl_chipAux.h>
51 #endif
53 #include "board_utils.h"
55 /**
56 * \brief  This API gets the input clock frequency.
57 *
58 * \param  pll         PLL controller type.
59 *
60 * \return input clock to the PLL controller.
61 *
62 * \note   This API gets the input clock frequency based on the
63 *         PLL controller type.\n
64 */
65 /** ============================================================================
66  *   @n@b BOARD_getExternalClk
67  *
68  *   @b Description
69  *   @n  This function is used to get the exteranl clock frequency.
70  *
71  *
72  *   @b Arguments
73  *   @verbatim
74             pll             Specifies the PLL controller type.
75       @endverbatim
76  *
77  *   <b> Return Value </b>
78  *   @n external clock frequency to the PLL controller, if 0, means failure
79  *
80  *   <b> Pre Condition </b>
81  *   @n  None
82  *
83  *   <b> Post Condition </b>
84  *   @n   None
85  *
86  *   @b Affects
87  *   @n None.
88  *
89  *   @b Example
90  *   @verbatim
91         uint32_t     ext_clk;
93         ext_clk = BOARD_getExternalClk(CSL_PLL_SYS);
95     @endverbatim
96  * ===========================================================================
97  */
98 uint32_t BOARD_getExternalClk(CSL_PllcType pll)
99 {
100     return Board_ext_clk[pll];
102 #endif
104 /** ============================================================================
105  *   @n@b BOARD_initPerfCounters
106  *
107  *   @b Description
108  *   @n  This function enables the A15 performance counters.
109  *
110  *
111  *   @b Arguments
113  *   <b> Return Value </b>
114  *   @n None
115  *
116  *   <b> Pre Condition </b>
117  *   @n  None
118  *
119  *   <b> Post Condition </b>
120  *   @n   None
121  *
122  *   @b Affects
123  *   @n None.
124  *
125  *   @b Example
126  *   @verbatim
127         BOARD_initPerfCounters();
128     @endverbatim
129  * ===========================================================================
130  */
131 void BOARD_initPerfCounters()
133 #if defined (_TMS320C6X) || defined(__TI_ARM_V7M4__)
134     // Do nothing for C6x and M4 cores
135 #else
136     /* PMCR
137     31......24 23......16 15....11 10.....6  5 4 3 2 1 0
138         IMP      IDCODE       N       Res   DP X D C P E
139     [31:24] IMP: Implementer code; read-only
140     [23:16] IDCODE: Identification code; read-only
141     [15:11] N: Number of event counters; read-only
142     [10:6] Reserved
143     [5] DP: Disable cycle counter in prohibited regions; r/w
144     [4] X: Export enable; r/w
145     [3] D: Clock divider - PMCCNTR counts every 64 clock cycles when enabled; r/w
146     [2] C: Clock counter reset; write-only
147     [1] P: Event counter reset; write-only
148     [0] E: Enable all counters; r/w
149     */
150     __asm__ __volatile__ ("MCR p15, 0, %0, c9, c12, 0\t\n" :: "r"(0x17));
152     /* PMCNTENSET - Count Enable Set Register */
153     __asm__ __volatile__ ("MCR p15, 0, %0, c9, c12, 1\t\n" :: "r"(0x8000000f));
155     /* PMOVSR - Overflow Flag Status Register */
156     __asm__ __volatile__ ("MCR p15, 0, %0, c9, c12, 3\t\n" :: "r"(0x8000000f));
157 #endif
160 //static uint32_t readTime32(void) // FL: static function??
161 uint32_t readTime32(void)
163     uint32_t timeVal;
165 #if defined (_TMS320C6X)
166     timeVal = TSCL;
167 #else
168     __asm__ __volatile__ ("MRC p15, 0, %0, c9, c13, 0\t\n": "=r"(timeVal));
169 #endif
170     return timeVal;
173 #if 0 // FL: remove everything but code for PMCR
174 /** ============================================================================
175  *   @n@b BOARD_delay
176  *
177  *   @b Description
178  *   @n  This function delays a certain period of time in micro seconds.
179  *
180  *
181  *   @b Arguments
182  *   @verbatim
183             usecs           Specifies the time to delay in micro second.
184       @endverbatim
185  *   @n To prevent 32-bit counter roll over, the delay time should be less than 2^32/freq_in_mhz (usec)
186  *      e.g. for 1000Mhz PLL clock, delay time should be less than ~4.2 seconds.
187  *
188  *   <b> Return Value </b>
189  *   @n None
190  *
191  *   <b> Pre Condition </b>
192  *   @n  None
193  *
194  *   <b> Post Condition </b>
195  *   @n   None
196  *
197  *   @b Affects
198  *   @n None.
199  *
200  *   @b Example
201  *   @verbatim
202         uint32_t     delay = 5;
204         BOARD_delay(delay);
206     @endverbatim
207  * ===========================================================================
208  */
209 void BOARD_delay(uint32_t usecs)
211     uint32_t ext_clk, freq, start, delayCount;
212     CSL_PllcType pllType;
214 #if defined (_TMS320C6X)
215     pllType = CSL_PLL_SYS;
216     CSL_chipWriteTSCL(0);
217 #else
218 #if defined(SOC_K2E)
219     pllType = CSL_PLL_SYS;
220 #else
221     pllType = CSL_PLL_ARM;
222 #endif
223 #endif
225     start = readTime32();
226     ext_clk = BOARD_getExternalClk(pllType);
227     freq = CSL_BootCfgGetPllFreq(pllType, ext_clk);
229     delayCount = usecs * (freq / 1000000);
230     while ((readTime32() - start) < delayCount);
232 #endif