Update PAF to MAT-THD integration version. Update DCS7 app-level parameters to avoid...
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / application / itopo / evmk2g / dcs7_params.c
2 /******************************************************************************
3 * Copyright (c) 2016, Texas Instruments Incorporated - http://www.ti.com
4 *   All rights reserved.
5 *
6 *   Redistribution and use in source and binary forms, with or without
7 *   modification, are permitted provided that the following conditions are met:
8 *       * Redistributions of source code must retain the above copyright
9 *         notice, this list of conditions and the following disclaimer.
10 *       * Redistributions in binary form must reproduce the above copyright
11 *         notice, this list of conditions and the following disclaimer in the
12 *         documentation and/or other materials provided with the distribution.
13 *       * Neither the name of Texas Instruments Incorporated nor the
14 *         names of its contributors may be used to endorse or promote products
15 *         derived from this software without specific prior written permission.
16 *
17 *   THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
18 *   AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE
19 *   IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE
20 *   ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR CONTRIBUTORS BE
21 *   LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR
22 *   CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF
23 *   SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS
24 *   INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN
25 *   CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE)
26 *   ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF
27 *   THE POSSIBILITY OF SUCH DAMAGE.
28 *****************************************************************************/
30 //
31 //
32 // DA10x SPI, I2C and UART slave control status (DCS7) implementation
33 //
34 //
35 //
37 #include <dcs7.h>
38 #include <dcs7_params.h>
40 #include "dcs7_medialayer.h"
42 #ifdef UARTCALLBACK
43 extern void UART_transferCallback(UART_Handle handle,
44                                     void *buffer, size_t count);
45 #endif
47 #ifdef SPICALLBACK
48 extern void SPI_transferCallback(UART_Handle handle,
49                                     void *buffer, size_t count);
50 #endif
52 /* SPI parameters structure Slave mode*/
53 SPI_Params spiParams =
54 {
55 #ifdef SPICALLBACK
56     SPI_MODE_CALLBACK,  /* transferMode */
57 #else
58     SPI_MODE_BLOCKING,  /* transferMode */
59 #endif
60     Semaphore_PendState_WAIT_FOREVER,  /* transferTimeout */
61 #ifdef SPICALLBACK
62     &SPI_transferCallback,
63 #else
64     NULL,               /* transferCallbackFxn */
65 #endif
66     SPI_SLAVE,          /* mode */
67     1000000,            /* bitRate */
68     8,                  /* dataSize */
69     SPI_POL0_PHA0,      /* frameFormat */
70     NULL                /* custom */
71 };
73 const DCS7_Params_Dev_Spi DCS7_PARAMS_DEV_SPI =
74 {
75     sizeof(DCS7_Params_Dev_Spi),
76     NULL,
77     &spiParams,
78     {0, NULL, NULL, NULL}
79 };
81 const DCS7_Params_Dev_I2c DCS7_PARAMS_DEV_I2C =
82 {
83     sizeof(DCS7_Params_Dev_I2c),
84     NULL,
85     {I2C_MODE_BLOCKING, NULL, I2C_100kHz, NULL, I2C_SLAVE},
86     {NULL, 0, NULL, 0, 0, NULL, NULL},
87     0x11
88 };
90 const DCS7_Params_Dev_Uart DCS7_PARAMS_DEV_UART =
91 {
92     sizeof(DCS7_Params_Dev_Uart),
93     0,     // emask
94     NULL,  // hUart
95 #ifdef UARTCALLBACK
96     &UART_transferCallback,  // transferCallbackFxn
97 #endif
98     0,     // isEMDAConfigured
99     SRECORD_RES_MAX_S1_CNT * 72 /*ASCII_SRECORD_S1_MAX_SIZE*/, // scratchBufSize
100     NULL,  // scratchBuf
101     {0},   // uartParams
102     19200
103 };
105 const DCS7_Params_Dev DCS7_PARAMS_DEV =
107     /* Select the appropriate device from the following choices:
108            DCS7_PARAMS_DEV_SPI - Select SPI device
109            DCS7_PARAMS_DEV_I2C - Select I2C device
110            DCS7_PARAMS_DEV_UART - Select UART device */
111 //    (Uint32)&DCS7_PARAMS_DEV_SPI,
112 //    (Uint32)&DCS7_PARAMS_DEV_I2C,
113     (Uint32)&DCS7_PARAMS_DEV_UART,
114 };
116 Uint32 DCS7Trace = Diags_USER2;
118 const DCS7_Params DCS7_PARAMS =
120     sizeof(DCS7_Params),
121     /* DCS7 supports following values for device (dev):
122        DCS7_PARAMS_DEV_SPI0 - SPI0 device
123        DCS7_PARAMS_DEV_I2C0 - I2C0 device
124        DCS7_PARAMS_DEV_UART0 - UART0 device */
125     DCS7_PARAMS_DEV_UART0,
126     /* DCS7 supports following values for error detection and report (edr):
127        DCS7_PARAMS_EDR_DIS - disable error detection and report
128        DCS7_PARAMS_EDR_ENA - enable error detection and report */
129     DCS7_PARAMS_EDR_ENA,
130     /* Reserved fields */
131     0,0,
132     /* The receive buffer size, watermarks values and the transmit buffer size
133        values should be chosen depending upon the data rate, latency 
134        requirements, application memory requirements, etc. */
135     512,
136     256,
137     512,
138     512,
139     /* DCS7 device parameters */
140     (DCS7_Params_Dev*)&DCS7_PARAMS_DEV,
141     /* DCS7 log param */
142     (void*) &DCS7Trace,
143 };
145 void DCS7_errorInit()
147     /* Initialize the physical interface that will be used for reporting 
148        error occurence to the master */
151 void DCS7_errorAssert()
153     /* Configure the physical interface to indicate occurence of an error
154        to the master */ 
156 void DCS7_errorDeassert()
158     /* Configure the physical interface to indicate error recovery is 
159        completed and the slave is ready to accept new data */