706ebc467a1fb6ad183947b3133c9e8acb5cd882
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / application / itopo / evmk2g / sap_d10.c
2 /*
3 Copyright (c) 2017, Texas Instruments Incorporated - http://www.ti.com/
4 All rights reserved.
6 * Redistribution and use in source and binary forms, with or without 
7 * modification, are permitted provided that the following conditions
8 * are met:
9 *
10 * Redistributions of source code must retain the above copyright
11 * notice, this list of conditions and the following disclaimer.
12 *
13 * Redistributions in binary form must reproduce the above copyright
14 * notice, this list of conditions and the following disclaimer in the
15 * documentation and/or other materials provided with the
16 * distribution.
17 *
18 * Neither the name of Texas Instruments Incorporated nor the names of
19 * its contributors may be used to endorse or promote products derived
20 * from this software without specific prior written permission.
21 *
22 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
23 * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
24 * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
25 * A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
26 * OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
27 * SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
28 * LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
29 * DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
30 * THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
31 * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
32 * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
33 *
34 */
36 //
37 // I/O device configuration data structure definitions D10 (DA10x EVM).
40 // -----------------------------------------------------------------------------
41 // This file contains the necessary configurations and functions for
42 // using the DA10x Audio DC card in the PA environment. In particular, the
43 // SAP configurations are referenced in the pa(i/y)-evmda10x-io.c files
44 // for use in IOS (Input/Output Switching) shortcuts. Each configuration
45 // contains settings appropriate to the various devices on the DA10x-AudioDC;
46 // the DIR, DACs, ADCs, and DIT output. Also each configuration points to
47 // a common control function (D10_sapControl), which handles the various
48 // requests made by the PA framework.
50 // A note about clocking. There are three different master clocks
51 // available corresponding to the three primary input choices: HDMI, DIR and ADC.
52 //
53 // DIR:
54 //       . 512fs @ <= 48kHz
55 //       . 256fs @ > 48kHz & <=96 kHz
56 //       . 128fs @ > 96kHz
57 // ADC:
58 //       . 768fs @ 32kHz
59 //       . 512fs @ 48kHz
60 //       . 256fs @ 96kHz
61 //
62 // This faciliates the logic used for the McASP transmit sections TX0 (DAC) and
63 // TX2 (DIT) which divide the master clock down to generate bit and frame clocks.
65 // -----------------------------------------------------------------------------
66 // Includes
68 #include <sap_d10.h>
69 #include <audio_dc_cfg.h>
70 #include "vproccmds_a.h"
71 #include "evmc66x_gpio.h"  // in "${PDK_INSTALL_PATH}/ti/addon/audk2g/include"
73 #include "dbgBenchmark.h" // PCM high-sampling rate + SRC + CAR benchmarking
74 #include "mcasp_cfg.h"
76 // -----------------------------------------------------------------------------
77 // Local function declarations
79 XDAS_Int32 D10_sapControl (DEV2_Handle device, const PAF_SIO_Params *pParams, XDAS_Int32 code, XDAS_Int32 arg);
80 static inline XDAS_Int32 initD10 (DEV2_Handle device) ;
81 static XDAS_Int32 clockMuxTx (int sel, int force);
82 static int manageInput  (DEV2_Handle device, const SAP_D10_Rx_Params *pParams, PAF_SIO_InputStatus *pStatusOut);
83 static int manageOutput (DEV2_Handle device, const SAP_D10_Tx_Params *pParams, float rateX);
85 void HSR4_readStatus (PAF_SIO_InputStatus *pStatus);
86 unsigned int HDMIGpioGetState (void);
88 /** GPIO number for I2S Header HSR4's ~HMINT pin - GPIO port 0 */
89 #define AUDK2G_AUDIO_HSR_HMINTz_GPIO      (105)   // missing from audio addon
91 /** GPIO number for I2S Header HSR4's ~RESET pin - GPIO port 0 */
92 #define AUDK2G_AUDIO_HSR_RESETz_GPIO      (104)   // missing from audio addon
94 // -----------------------------------------------------------------------------
95 // State machine variables and defines
97 // flag to facilitate one time initialization of DA10x Audio hardware
98 // 0 ==> not initialized, 1 ==> initialized
99 static char initDone = 0;
101 // input status
102 static PAF_SIO_InputStatus primaryStatus =
104     0,                                 // lock
105     PAF_IEC_AUDIOMODE_UNKNOWN,         // nonaudio
106     PAF_IEC_PREEMPHASIS_UNKNOWN,       // emphasis
107     PAF_SAMPLERATE_UNKNOWN,            // sampleRateMeasured
108     PAF_SAMPLERATE_UNKNOWN,            // sampleRateData
109     0,0,0,                             // unused
110 };
113 // The McASP outputs (both for DAC and DIT) receive a high speed clock
114 // and in turn generate a bit and frame clock. The needed clock divider
115 // values are kept here for easy lookup.
116 unsigned char *pClkxDiv = NULL;
118 static const unsigned char clkxDivDIR[PAF_SAMPLERATE_N] =
120     0x2,  //PAF_SAMPLERATE_UNKNOWN
121     0x8,  //PAF_SAMPLERATE_NONE
122     0x8,  //PAF_SAMPLERATE_32000HZ
123     0x2,  //PAF_SAMPLERATE_44100HZ
124     0x2,  //PAF_SAMPLERATE_48000HZ
125     0x4,  //PAF_SAMPLERATE_88200HZ
126     0x2,  //PAF_SAMPLERATE_96000HZ
127     0x2,  //PAF_SAMPLERATE_192000HZ
128     0x4,  //PAF_SAMPLERATE_64000HZ
129     0x2,  //PAF_SAMPLERATE_128000HZ
130     0x2,  //PAF_SAMPLERATE_176400HZ
131     0x8,  //PAF_SAMPLERATE_8000HZ
132     0x8,  //PAF_SAMPLERATE_11025HZ
133     0x8,  //PAF_SAMPLERATE_12000HZ
134     0x8,  //PAF_SAMPLERATE_16000HZ
135     0x8,  //PAF_SAMPLERATE_22050HZ
136     0x8,  //PAF_SAMPLERATE_24000HZ
137 };
140 static const unsigned char clkxDivADC[PAF_SAMPLERATE_N] =
142     0x8,  //PAF_SAMPLERATE_UNKNOWN
143     0x8,  //PAF_SAMPLERATE_NONE
144     0xC,  //PAF_SAMPLERATE_32000HZ
145     0x8,  //PAF_SAMPLERATE_44100HZ
146     0x8,  //PAF_SAMPLERATE_48000HZ
147     0x4,  //PAF_SAMPLERATE_88200HZ
148     0x4,  //PAF_SAMPLERATE_96000HZ
149     0x2,  //PAF_SAMPLERATE_192000HZ
150     0x4,  //PAF_SAMPLERATE_64000HZ
151     0x2,  //PAF_SAMPLERATE_128000HZ
152     0x2,  //PAF_SAMPLERATE_176400HZ
153     0x8,  //PAF_SAMPLERATE_8000HZ
154     0x8,  //PAF_SAMPLERATE_11025HZ
155     0x8,  //PAF_SAMPLERATE_12000HZ
156     0x8,  //PAF_SAMPLERATE_16000HZ
157     0x8,  //PAF_SAMPLERATE_22050HZ
158     0x8,  //PAF_SAMPLERATE_24000HZ
159 };
161 static const unsigned char clkxDivHDMI[PAF_SAMPLERATE_N] =
163     0x2,  //PAF_SAMPLERATE_UNKNOWN
164     0x2,  //PAF_SAMPLERATE_NONE
165     0x8,  //PAF_SAMPLERATE_32000HZ
166     0x2,  //PAF_SAMPLERATE_44100HZ
167     0x2,  //PAF_SAMPLERATE_48000HZ
168     0x2,  //PAF_SAMPLERATE_88200HZ
169     0x2,  //PAF_SAMPLERATE_96000HZ
170     0x2,  //PAF_SAMPLERATE_192000HZ
171     0x4,  //PAF_SAMPLERATE_64000HZ
172     0x2,  //PAF_SAMPLERATE_128000HZ
173     0x2,  //PAF_SAMPLERATE_176400HZ
174     0x8,  //PAF_SAMPLERATE_8000HZ
175     0x8,  //PAF_SAMPLERATE_11025HZ
176     0x8,  //PAF_SAMPLERATE_12000HZ
177     0x8,  //PAF_SAMPLERATE_16000HZ
178     0x8,  //PAF_SAMPLERATE_22050HZ
179     0x8,  //PAF_SAMPLERATE_24000HZ
180 };
182 // The ADCs, when operating as the master input, can only
183 // generate a limited set of audio sample rates since the clock
184 // is derived from AUXCLK which is the oscillator connected to the DSP.
185 // This table faciliates the access and definition of these rates.
186 static const Uint16 oscRateTable[8] =
188     PAF_SAMPLERATE_UNKNOWN,  // 0
189         PAF_SAMPLERATE_32000HZ,
190         PAF_SAMPLERATE_44100HZ,  // D10_RATE_44_1KHZ
191         PAF_SAMPLERATE_48000HZ,
192         PAF_SAMPLERATE_88200HZ,  // D10_RATE_88_2KHZ
193         PAF_SAMPLERATE_96000HZ,
194         PAF_SAMPLERATE_176400HZ,  // D10_RATE_176_4KHZ
195         PAF_SAMPLERATE_192000HZ
196 };
198 static const Uint16 RateTable_hdmi[8] =
200     PAF_SAMPLERATE_UNKNOWN,  // HSDIO_AudioFreq_RESERVED
201     PAF_SAMPLERATE_32000HZ,  // HSDIO_AudioFreq_32K
202     PAF_SAMPLERATE_44100HZ,  // HSDIO_AudioFreq_44_1K
203     PAF_SAMPLERATE_48000HZ,  // HSDIO_AudioFreq_48K
204     PAF_SAMPLERATE_88200HZ,  // HSDIO_AudioFreq_88_2K
205     PAF_SAMPLERATE_96000HZ,  // HSDIO_AudioFreq_96_4K
206     PAF_SAMPLERATE_176400HZ,  // HSDIO_AudioFreq_176_4K
207     PAF_SAMPLERATE_192000HZ  // HSDIO_AudioFreq_192K
208 };
210 static const Uint16 RateTable_spdif[4] =
212         PAF_SAMPLERATE_44100HZ,  // AudioFreq_44_1K
213         PAF_SAMPLERATE_48000HZ,  // AudioFreq_48K
214         PAF_SAMPLERATE_UNKNOWN,  // AudioFreq_RESERVED
215         PAF_SAMPLERATE_32000HZ,  // HSDIO_AudioFreq_32K
216 };
219 // base mcasp addresses for easy lookup
220 static volatile Uint32 * mcaspAddr[_MCASP_PORT_CNT] =
222     (volatile Uint32 *) _MCASP_BASE_PORT0,
223     (volatile Uint32 *) _MCASP_BASE_PORT1,
224     (volatile Uint32 *) _MCASP_BASE_PORT2
225 };
227 // The DA10x HW is configured for the DAC's mute lines to be operated based
228 // on McASP0's AMUTE (out) line. This is the hard mute.
229 static inline void dacHardMute (void) {
230     volatile Uint32 *mcasp0 = (volatile Uint32 *) _MCASP_BASE_PORT0;
231     mcasp0[_MCASP_PDOUT_OFFSET] |= _MCASP_PDOUT_AMUTE_MASK;
233 static inline void dacHardUnMute (void) {
234     volatile Uint32 *mcasp0 = (volatile Uint32 *) _MCASP_BASE_PORT0;
235     mcasp0[_MCASP_PDOUT_OFFSET] &= ~_MCASP_PDOUT_AMUTE_MASK;
236     mcasp0[_MCASP_AMUTE_OFFSET] |= MCASP_AMUTE_MUTEN_ERRLOW;
239 // How should the PCM18x DAC's soft mute functionality be used here?
240 // i.e, as different from the hard mute? need to review.
241 static inline void dacSoftMute (void) {
242     volatile Uint32 *mcasp0 = (volatile Uint32 *) _MCASP_BASE_PORT0;
243     mcasp0[6] = 0x000 ;
244     mcasp0[6] = 0x400 ;
246 static inline void dacSoftUnMute (void) {
247     volatile Uint32 *mcasp0 = (volatile Uint32 *) _MCASP_BASE_PORT0;
248     mcasp0[6] = 0x000 ;
249     mcasp0[6] = 0x400 ;
252 // -----------------------------------------------------------------------------
253 // McASP Input Configuration Definitions
255 static const MCASP_ConfigRcv rxConfigDIR =    // This is used for both DIR and HDMI?? Yes. Same digital format.
257     // The receive format unit bit mask register (RMASK) determines which bits 
258     // of the received data are masked off and padded with a known value before 
259     // being read by the CPU or DMA.
260     MCASP_RMASK_OF(0xFFFFFFFF),     // Don't mask any bits. 0).??
261     // The receive bit stream format register (RFMT) configures the receive data format. 
262     MCASP_RFMT_RMK(      // 0x0001C0F0
263         MCASP_RFMT_RDATDLY_1BIT,    // 17-16: Receive bit delay. Standard I2S configuraiton. MSB first, 1 bit delay.
264         MCASP_RFMT_RRVRS_MSBFIRST,  // 15:    Receive serial bitstream order.
265         MCASP_RFMT_RPAD_RPBIT,      // 14-13: Pad value for extra bits in slot not belonging to the word. N/A because RMASK is 0xFFFFFFFF and no bits need padding.
266         MCASP_RFMT_RPBIT_OF(0),     // 12-8:  RPBIT value determines which bit is used to pad the extra bits. This field only applies when RPAD = 2h. N/A same reason as above.
267         MCASP_RFMT_RSSZ_32BITS,     // 7-4:   Receive slot size. Value is 15.
268         MCASP_RFMT_RBUSEL_DAT,      // 3:     Selects whether reads from serializer buffer XRBUF[n] originate from the configuration bus (CFG) or the data (DAT) port.
269         MCASP_RFMT_RROT_NONE),      // 2-0:   Right-rotation value for receive rotate right format unit.
270     // The receive frame sync control register (AFSRCTL) configures the receive frame sync (AFSR).
271     MCASP_AFSRCTL_RMK(   // 0x00000111
272         MCASP_AFSRCTL_RMOD_OF(2),   // 15-7:  Receive frame sync mode select bits. 2 - 2-slot TDM (I2S mode)
273         MCASP_AFSRCTL_FRWID_WORD,   // 4:     Receive frame sync width. 1 - Single word
274         MCASP_AFSRCTL_FSRM_EXTERNAL,   // 1:  Receive frame sync generation select bit. 0 - Externally-generated receive frame sync
275         MCASP_AFSRCTL_FSRP_ACTIVELOW), // 0:  Receive frame sync polarity select bit. 1 - A falling edge indicates the beginning of a frame.
276     // The receive clock control register (ACLKRCTL) configures the receive bit clock (ACLKR) and the receive clock generator.
277     MCASP_ACLKRCTL_RMK(  // 0x00000080
278         MCASP_ACLKRCTL_CLKRP_RISING,     // 7: Receive bitstream clock polarity select bit. 1 - rising edge. Different from PDK 1.0.1 platform audio test (falling edge)??
279         MCASP_ACLKRCTL_CLKRM_EXTERNAL,   // 5: Receive bit clock source bit.
280         MCASP_ACLKRCTL_CLKRDIV_DEFAULT), // 4-0: Receive bit clock divide ratio bits determine the divide-down ratio from AHCLKR to ACLKR
281     // The receive high-frequency clock control register (AHCLKRCTL) configures the receive high-frequency master clock (AHCLKR) and the receive clock generator.
282     MCASP_AHCLKRCTL_RMK( // 0x00000000
283         MCASP_AHCLKRCTL_HCLKRM_EXTERNAL,   // 15:   Receive high-frequency clock source bit.
284         MCASP_AHCLKRCTL_HCLKRP_RISING,     // 14:   Receive bitstream high-frequency clock polarity select bit. 0 - Rising edge.
285         MCASP_AHCLKRCTL_HCLKRDIV_DEFAULT), // 11-0: Receive high-frequency clock divide ratio bits. 0 - Divide by 1.
286     // The receive TDM time slot register (RTDM) specifies which TDM time slot the receiver is active
287     MCASP_RTDM_OF(3),      // 0x00000003: time slots 0 and 1 are active
288     // The receiver interrupt control register (RINTCTL) controls generation of the McASP receive interrupt (RINT).
289     MCASP_RINTCTL_DEFAULT, // 0x00000000
290     // The receive clock check control register (RCLKCHK) configures the receive clock failure detection circuit.
291     MCASP_RCLKCHK_DEFAULT  // 0x00000000
292 };
294 static const MCASP_ConfigRcv rxConfigADC =
296     MCASP_RMASK_OF(0xFFFFFFFF),
297     MCASP_RFMT_RMK(
298         MCASP_RFMT_RDATDLY_1BIT,
299         MCASP_RFMT_RRVRS_MSBFIRST,
300         MCASP_RFMT_RPAD_RPBIT,
301         MCASP_RFMT_RPBIT_OF(0),
302         MCASP_RFMT_RSSZ_32BITS,
303         MCASP_RFMT_RBUSEL_DAT,
304         MCASP_RFMT_RROT_NONE),
305     MCASP_AFSRCTL_RMK(
306         MCASP_AFSRCTL_RMOD_OF(2),
307         MCASP_AFSRCTL_FRWID_WORD,
308         MCASP_AFSRCTL_FSRM_INTERNAL,        // internal
309                 MCASP_AFSRCTL_FSRP_ACTIVEHIGH),     // active high
310     MCASP_ACLKRCTL_RMK(
311         MCASP_ACLKRCTL_CLKRP_RISING,
312         MCASP_ACLKRCTL_CLKRM_INTERNAL,      //
313                 MCASP_ACLKXCTL_CLKXDIV_OF(7)),      //
314     MCASP_AHCLKRCTL_RMK(
315         MCASP_AHCLKRCTL_HCLKRM_INTERNAL,    //
316         MCASP_AHCLKRCTL_HCLKRP_RISING,
317                 MCASP_AHCLKRCTL_HCLKRDIV_DEFAULT),
318     MCASP_RTDM_OF(3),
319     MCASP_RINTCTL_DEFAULT,
320     MCASP_RCLKCHK_DEFAULT
321 };
323 // -----------------------------------------------------------------------------
324 // McASP Output Configuration Definitions
326 static const MCASP_ConfigXmt txConfigDAC =
328     MCASP_XMASK_OF(0xFFFFFFFF),
329     MCASP_XFMT_RMK(
330         MCASP_XFMT_XDATDLY_1BIT,
331         MCASP_XFMT_XRVRS_MSBFIRST,
332         MCASP_XFMT_XPAD_ZERO,
333         MCASP_XFMT_XPBIT_DEFAULT,
334         MCASP_XFMT_XSSZ_32BITS,
335         MCASP_XFMT_XBUSEL_DAT,
336                 MCASP_XFMT_XROT_NONE),
337     MCASP_AFSXCTL_RMK(
338         MCASP_AFSXCTL_XMOD_OF(2),
339         MCASP_AFSXCTL_FXWID_WORD,
340         MCASP_AFSXCTL_FSXM_INTERNAL,
341                 MCASP_AFSXCTL_FSXP_ACTIVELOW),
342     MCASP_ACLKXCTL_RMK(
343         MCASP_ACLKXCTL_CLKXP_FALLING,
344         MCASP_ACLKXCTL_ASYNC_ASYNC,
345         MCASP_ACLKXCTL_CLKXM_INTERNAL,
346                 MCASP_ACLKXCTL_CLKXDIV_DEFAULT),
347     MCASP_AHCLKXCTL_RMK(
348         MCASP_AHCLKXCTL_HCLKXM_EXTERNAL,
349         MCASP_AHCLKXCTL_HCLKXP_FALLING,
350         MCASP_AHCLKXCTL_HCLKXDIV_OF(0)),
351     MCASP_XTDM_OF(3),
352     MCASP_XINTCTL_DEFAULT,
353     MCASP_XCLKCHK_DEFAULT
354 };
356 static const MCASP_ConfigXmt txConfigDACSlave =
358     MCASP_XMASK_OF(0xFFFFFFFF),
359     MCASP_XFMT_RMK(
360         MCASP_XFMT_XDATDLY_1BIT,
361         MCASP_XFMT_XRVRS_MSBFIRST,
362         MCASP_XFMT_XPAD_ZERO,
363         MCASP_XFMT_XPBIT_DEFAULT,
364         MCASP_XFMT_XSSZ_32BITS,
365         MCASP_XFMT_XBUSEL_DAT,
366                 MCASP_XFMT_XROT_NONE),
367     MCASP_AFSXCTL_RMK(
368         MCASP_AFSXCTL_XMOD_OF(2),
369         MCASP_AFSXCTL_FXWID_WORD,
370         MCASP_AFSXCTL_FSXM_INTERNAL,
371                 MCASP_AFSXCTL_FSXP_ACTIVELOW),
372     MCASP_ACLKXCTL_RMK(
373         MCASP_ACLKXCTL_CLKXP_FALLING,
374         MCASP_ACLKXCTL_ASYNC_ASYNC,
375         MCASP_ACLKXCTL_CLKXM_INTERNAL,
376                 MCASP_ACLKXCTL_CLKXDIV_OF(1)),
377     MCASP_AHCLKXCTL_RMK(
378         MCASP_AHCLKXCTL_HCLKXM_INTERNAL,
379         MCASP_AHCLKXCTL_HCLKXP_FALLING,
380         MCASP_AHCLKXCTL_HCLKXDIV_OF(0)),
381     MCASP_XTDM_OF(3),
382     MCASP_XINTCTL_DEFAULT,
383     MCASP_XCLKCHK_DEFAULT
384 };
386 static const MCASP_ConfigXmt txConfigDIT =
388     MCASP_XMASK_OF(0x00FFFFFF),
389     MCASP_XFMT_RMK(
390         MCASP_XFMT_XDATDLY_1BIT,
391         MCASP_XFMT_XRVRS_LSBFIRST,
392         MCASP_XFMT_XPAD_DEFAULT,
393         MCASP_XFMT_XPBIT_DEFAULT,
394         MCASP_XFMT_XSSZ_32BITS,
395         MCASP_XFMT_XBUSEL_DAT,
396         MCASP_XFMT_XROT_NONE),
397     MCASP_AFSXCTL_RMK(
398         MCASP_AFSXCTL_XMOD_OF(0x180),
399         MCASP_AFSXCTL_FXWID_BIT,
400         MCASP_AFSXCTL_FSXM_INTERNAL,
401         MCASP_AFSXCTL_FSXP_ACTIVEHIGH),
402     MCASP_ACLKXCTL_RMK(
403         MCASP_ACLKXCTL_CLKXP_FALLING,
404         MCASP_ACLKXCTL_ASYNC_ASYNC,
405         MCASP_ACLKXCTL_CLKXM_INTERNAL,
406         MCASP_ACLKXCTL_CLKXDIV_OF(0)),
407     MCASP_AHCLKXCTL_RMK(
408         MCASP_AHCLKXCTL_HCLKXM_EXTERNAL,
409         MCASP_AHCLKXCTL_HCLKXP_FALLING,
410         MCASP_AHCLKXCTL_HCLKXDIV_OF(0)),
411     MCASP_XTDM_OF(0xFFFFFFFF),
412     MCASP_XINTCTL_DEFAULT,
413     MCASP_XCLKCHK_DEFAULT
414 };
416 #if 0
417 static const MCASP_ConfigXmt txConfigDIT_16bit =
419     MCASP_XMASK_OF(0x0000FFFF),
420     MCASP_XFMT_RMK(
421         MCASP_XFMT_XDATDLY_1BIT,
422         MCASP_XFMT_XRVRS_LSBFIRST,
423         MCASP_XFMT_XPAD_DEFAULT,
424         MCASP_XFMT_XPBIT_DEFAULT,
425         MCASP_XFMT_XSSZ_32BITS,
426         MCASP_XFMT_XBUSEL_DAT,
427         MCASP_XFMT_XROT_24BITS),
428     MCASP_AFSXCTL_RMK(
429         MCASP_AFSXCTL_XMOD_OF(0x180),
430         MCASP_AFSXCTL_FXWID_BIT,
431         MCASP_AFSXCTL_FSXM_INTERNAL,
432         MCASP_AFSXCTL_FSXP_ACTIVEHIGH),
433     MCASP_ACLKXCTL_RMK(
434         MCASP_ACLKXCTL_CLKXP_FALLING,
435         MCASP_ACLKXCTL_ASYNC_ASYNC,
436         MCASP_ACLKXCTL_CLKXM_INTERNAL,
437         MCASP_ACLKXCTL_CLKXDIV_OF(0)),
438     MCASP_AHCLKXCTL_RMK(
439         MCASP_AHCLKXCTL_HCLKXM_EXTERNAL,
440         MCASP_AHCLKXCTL_HCLKXP_FALLING,
441         MCASP_AHCLKXCTL_HCLKXDIV_OF(0)),
442     MCASP_XTDM_OF(0xFFFFFFFF),
443     MCASP_XINTCTL_DEFAULT,
444     MCASP_XCLKCHK_DEFAULT
445 };
446 #endif
448 // -----------------------------------------------------------------------------
449 // DAP Input Parameter Definitions
451 const SAP_D10_Rx_Params SAP_D10_RX_DIR =
453     sizeof (SAP_D10_Rx_Params),                 // size
454     "SAP",                                      // name
455     MCASP_DEV2,                                 // moduleNum --> mcasp #
456     (Void *)&rxConfigDIR,                       // pConfig
457     4,                                         // wordSize (unused)
458     24,                                         // precision (unused)
459     D10_sapControl,                             // control
460     0x00000020,                                 // pinMask
461     (D10_MCLK_DIR << D10_MCLK_SHIFT),                   // mode
462     0,0                                         // unused[2]
463 };
465 const SAP_D10_Rx_Params SAP_D10_RX_ADC_44100HZ =
467     sizeof (SAP_D10_Rx_Params),                 // size
468     "SAP",                                      // name
469     MCASP_DEV1,                                 // moduleNum --> mcasp #
470     (Void *)&rxConfigADC,                       // pConfig
471     4,                                         // wordSize (unused)
472     24,                                         // precision (unused)
473     D10_sapControl,                             // control
474     0xE000000F,                                 // pinMask
475     (D10_RATE_44_1KHZ << D10_RATE_SHIFT) |
476     (D10_MCLK_OSC << D10_MCLK_SHIFT),           // mode
477     0,0                                         // unused[2]
478 };
480 const SAP_D10_Rx_Params SAP_D10_RX_ADC_6CH_44100HZ =
482     sizeof (SAP_D10_Rx_Params),                 // size
483     "SAP",                                      // name
484     MCASP_DEV1,                                 // moduleNum --> mcasp #
485     (Void *)&rxConfigADC,                       // pConfig
486     -1,                                         // wordSize (unused)
487     -1,                                         // precision (unused)
488     D10_sapControl,                             // control
489     0xE0000007,                                 // pinMask
490     (D10_RATE_44_1KHZ << D10_RATE_SHIFT) |
491     (D10_MCLK_OSC << D10_MCLK_SHIFT),           // mode
492     0,0                                         // unused[2]
493 };
495 const SAP_D10_Rx_Params SAP_D10_RX_ADC_STEREO_44100HZ =
497     sizeof (SAP_D10_Rx_Params),                 // size
498     "SAP",                                      // name
499     MCASP_DEV1,                                 // moduleNum --> mcasp #
500     (Void *)&rxConfigADC,                       // pConfig
501     -1,                                         // wordSize (unused)
502     -1,                                         // precision (unused)
503     D10_sapControl,                             // control
504     0xE0000001,                                 // pinMask
505     (D10_RATE_44_1KHZ << D10_RATE_SHIFT) |
506     (D10_MCLK_OSC << D10_MCLK_SHIFT),           // mode
507     0,0                                         // unused[2]
508 };
510 const SAP_D10_Rx_Params SAP_D10_RX_ADC_88200HZ =
512     sizeof (SAP_D10_Rx_Params),                 // size
513     "SAP",                                      // name
514     MCASP_DEV1,                                 // moduleNum --> mcasp #
515     (Void *)&rxConfigADC,                       // pConfig
516     -1,                                         // wordSize (unused)
517     -1,                                         // precision (unused)
518     D10_sapControl,                             // control
519     0xE000000F,                                 // pinMask
520     (D10_RATE_88_2KHZ << D10_RATE_SHIFT) |
521     (D10_MCLK_OSC << D10_MCLK_SHIFT),           // mode
522     0,0                                        // unused[2]
523 };
525 const SAP_D10_Rx_Params SAP_D10_RX_ADC_6CH_88200HZ =
527     sizeof (SAP_D10_Rx_Params),                 // size
528     "SAP",                                      // name
529     MCASP_DEV1,                                 // moduleNum --> mcasp #
530     (Void *)&rxConfigADC,                       // pConfig
531     -1,                                         // wordSize (unused)
532     -1,                                         // precision (unused)
533     D10_sapControl,                             // control
534     0xE0000007,                                 // pinMask
535     (D10_RATE_88_2KHZ << D10_RATE_SHIFT) |
536     (D10_MCLK_OSC << D10_MCLK_SHIFT),           // mode
537     0,0                                        // unused[2]
538 };
540 const SAP_D10_Rx_Params SAP_D10_RX_ADC_STEREO_88200HZ =
542     sizeof (SAP_D10_Rx_Params),                 // size
543     "SAP",                                      // name
544     MCASP_DEV1,                                 // moduleNum --> mcasp #
545     (Void *)&rxConfigADC,                       // pConfig
546     -1,                                         // wordSize (unused)
547     -1,                                         // precision (unused)
548     D10_sapControl,                             // control
549     0xE0000001,                                 // pinMask
550     (D10_RATE_88_2KHZ << D10_RATE_SHIFT) |
551     (D10_MCLK_OSC << D10_MCLK_SHIFT),           // mode
552     0,0                                         // unused[2]
553 };
556 const SAP_D10_Rx_Params SAP_D10_RX_HDMI_STEREO =
558     sizeof (SAP_D10_Rx_Params),                 // size
559     "SAP",                                      // name
560     MCASP_DEV0,                                 // moduleNum --> mcasp #
561     //(Void *)&rxConfigDIR,                     // pConfig
562     (Void *)&LLDconfigRxHDMIStereo,             // pConfig
563     4,                                          // wordSize (unused)
564     -1,                                         // precision (unused)
565     D10_sapControl,                             // control
566     0x00001000,                                 // pinMask
567     (D10_MODE_HDMI << D10_MODE_SHIFT) |
568     (D10_MCLK_HDMI << D10_MCLK_SHIFT),          // mode
569     0,0                                         // unused[2]
570 };
572 const SAP_D10_Rx_Params SAP_D10_RX_HDMI =
574     sizeof (SAP_D10_Rx_Params),                 // size
575     "SAP",                                      // name
576     MCASP_DEV0,                                 // moduleNum --> mcasp #
577 //    (Void *)&rxConfigDIR,                       // pConfig
578     (Void *)&LLDconfigRxHDMI,
579      4,                                         // wordSize (unused)
580     -1,                                         // precision (unused)
581     D10_sapControl,                             // control
582     0x0000F000,                                 // pinMask
583     (D10_MODE_HDMI << D10_MODE_SHIFT) |
584     (D10_MCLK_HDMI << D10_MCLK_SHIFT),           // mode
585     0,0                                         // unused[2]
586 };
588 // -----------------------------------------------------------------------------
589 // SAP Output Parameter Definitions
591 const SAP_D10_Tx_Params SAP_D10_TX_DAC =
593     sizeof (SAP_D10_Tx_Params),                 // size
594     "SAP",                                      // name
595     MCASP_DEV0,                                 // moduleNum --> mcasp #
596     //(Void *)&txConfigDAC,                       // pConfig
597     (Void *)&LLDconfigTxDAC,
598     4,                                          // wordSize (in bytes)
599     24,                                         // precision (in bits)
600     D10_sapControl,                             // control
601     0x1600000F,                                 // pinMask
602         (D10_MCLK_HDMI << D10_MCLK_SHIFT),          // mode
603     0,0,0                                       // unused[3]
604 };
606 const SAP_D10_Tx_Params SAP_D10_TX_STEREO_DAC =
608     sizeof (SAP_D10_Tx_Params),                 // size
609     "SAP",                                      // name
610     MCASP_DEV0,                                 // moduleNum --> mcasp #
611     (Void *)&txConfigDAC,                       // pConfig
612     4,                                          // wordSize (in bytes)
613     24,                                         // precision (in bits)
614     D10_sapControl,                             // control
615     0x16000001,                                 // pinMask
616     0,                                          // mode
617     0,0,0                                       // unused[3]
618 };
620 const SAP_D10_Tx_Params SAP_D10_TX_DIT =
622     sizeof (SAP_D10_Tx_Params),                 // size
623     "SAP",                                      // name
624     MCASP_DEV2,                                 // moduleNum --> mcasp #
625     (Void *) &txConfigDIT,                      // pConfig
626     3,                                          // wordSize (in bytes)
627     24,                                         // precision (in bits)
628     D10_sapControl,                             // control
629     0x1C000001,                                 // pinMask
630     0,                                          // mode
631     0,0,0                                       // unused[3]
632 };
634 const SAP_D10_Tx_Params SAP_D10_TX_DAC_SLAVE =
636     sizeof (SAP_D10_Tx_Params),                 // size
637     "SAP",                                      // name
638     MCASP_DEV0,                                 // moduleNum --> mcasp #
639     (Void *)&txConfigDACSlave,                       // pConfig
640     4,                                          // wordSize (in bytes)
641     24,                                         // precision (in bits)
642     D10_sapControl,                             // control
643     0x1E00000F,                                                                 // pinMask
644     (D10_MCLK_OSC << D10_MCLK_SHIFT),           // mode
645     0,0,0                                       // unused[3]
646 };
648 const SAP_D10_Tx_Params SAP_D10_TX_STEREO_DAC_SLAVE =
650     sizeof (SAP_D10_Tx_Params),                 // size
651     "SAP",                                      // name
652     MCASP_DEV0,                                 // moduleNum --> mcasp #
653     (Void *)&txConfigDAC,                       // pConfig
654     4,                                          // wordSize (in bytes)
655     24,                                         // precision (in bits)
656     D10_sapControl,                             // control
657     0x16000001,                                 // pinMask
658     0,                                          // mode
659     0,0,0                                       // unused[3]
660 };
662 const SAP_D10_Tx_Params SAP_D10_TX_DAC_12CH =
664     sizeof (SAP_D10_Tx_Params),                 // size
665     "SAP",                                      // name
666     MCASP_DEV0,                                 // moduleNum --> mcasp #
667     (Void *)&txConfigDAC,                       // pConfig
668     4,                                          // wordSize (in bytes)
669     24,                                         // precision (in bits)
670     D10_sapControl,                             // control
671     0x1600003F,                                 // pinMask
672     (D10_MCLK_HDMI << D10_MCLK_SHIFT),          // mode
673     0,0,0                                       // unused[3]
674 };
676 const SAP_D10_Tx_Params SAP_D10_TX_DAC_16CH =
678     sizeof (SAP_D10_Tx_Params),                 // size
679     "SAP",                                      // name
680     MCASP_DEV0,                                 // moduleNum --> mcasp #
681     (Void *)&txConfigDAC,                       // pConfig
682     4,                                          // wordSize (in bytes)
683     24,                                         // precision (in bits)
684     D10_sapControl,                             // control
685     0x160000FF,                                 // pinMask
686     (D10_MCLK_HDMI << D10_MCLK_SHIFT),          // mode
687     0,0,0                                       // unused[3]
688 };
691 // -----------------------------------------------------------------------------
692 // One time initialization of the DA10x audio hardware.
694 /* DAC default configuration parameters */
695 DacConfig  dacCfg =
697         AUDK2G_DAC_AMUTE_CTRL_SCKI_LOST,   /* Amute event */
698         0,                          /* Amute control */
699         AUDK2G_DAC_SAMPLING_MODE_SINGLE_RATE,     /* Sampling mode */
700         AUDK2G_DAC_DATA_FORMAT_I2S,        /* Data format */
701         0,                          /* Soft mute control */
702         AUDK2G_DAC_ATTENUATION_WIDE_RANGE, /* Attenuation mode */
703         AUDK2G_DAC_DEEMP_44KHZ,            /* De-emph control */
704         100                         /* Volume */
705 };
706 /* ADC default configuration parameters */
707 AdcConfig adcCfg =
709         90,                  /* ADC gain */
710         AUDK2G_ADC_INL_SE_VINL1,    /* Left input mux for ADC1L */
711         AUDK2G_ADC_INL_SE_VINL2,    /* Left input mux for ADC2L */
712         AUDK2G_ADC_INR_SE_VINR1,    /* Right input mux for ADC1R */
713         AUDK2G_ADC_INR_SE_VINR2,    /* Right input mux for ADC2R */
714         AUDK2G_ADC_RX_WLEN_24BIT,   /* ADC word length */
715         AUDK2G_ADC_DATA_FORMAT_I2S, /* ADC data format */
716         0
717 };
719 Audk2g_STATUS setAudioDacConfig(void)
721         Audk2g_STATUS status;
723         /* Initialize Audio DAC module */
724         status = audioDacConfig(AUDK2G_DAC_DEVICE_ALL, &dacCfg); // defined in sap\audio_dc_cfg.c
725         if (status)
726                 Log_info0("SAP_D10: Audio DAC Configuration Failed!!!\n");
727         return status;
731 // Configure GPIO for HSR HDMI signaling. This needs to be added to audk2g_AudioInit()
732 // in ti\addon\audk2g\src\audk2g.c.
733 Audk2g_STATUS audk2g_AudioInit_Extra()
735         /* Configure GPIO for HSR HDMI Signaling - GPIO0 104 (~RESET) & 105 (~HMINT) */
736         audk2g_pinMuxSetMode(114, AUDK2G_PADCONFIG_MUX_MODE_QUATERNARY);
737         audk2g_gpioSetDirection(AUDK2G_GPIO_PORT_0, AUDK2G_AUDIO_HSR_HMINTz_GPIO, AUDK2G_GPIO_IN);
739         audk2g_pinMuxSetMode(113, AUDK2G_PADCONFIG_MUX_MODE_QUATERNARY);
740         audk2g_gpioSetDirection(AUDK2G_GPIO_PORT_0, AUDK2G_AUDIO_HSR_RESETz_GPIO, AUDK2G_GPIO_OUT);
741         audk2g_gpioSetOutput(AUDK2G_GPIO_PORT_0, AUDK2G_AUDIO_HSR_RESETz_GPIO);
743         return Audk2g_EOK;
746 static inline XDAS_Int32 initD10 (DEV2_Handle device)
748         Audk2g_STATUS status = Audk2g_EOK;
750         /* Initialize common audio configurations */
751         status = audk2g_AudioInit(); // defined in in ti\addon\audk2g\src\audk2g.c
752         if(status != Audk2g_EOK)
753         {
754                 Log_info0("audk2g_AudioInit Failed!\n");
755                 return status;
756         }
757         else
758                 Log_info0("audk2g_AudioInit Passed!\n");
760         status = (Audk2g_STATUS)audk2g_AudioInit_Extra();
761         if(status != Audk2g_EOK)
762         {
763                 Log_info0("audk2g_AudioInit_Extra Failed!\n");
764                 return status;
765         }
766         else
767                 Log_info0("audk2g_AudioInit_Extra Passed!\n");
769         /* Initialize Audio ADC module */
770         status = audioAdcConfig(AUDK2G_ADC_DEVICE_ALL, &adcCfg);
771         if(status != Audk2g_EOK)
772         {
773                 Log_info0("Audio ADC Configuration Failed!\n");
774                 return status;
775         }
776         else
777                 Log_info0("Audio ADC Configuration Passed!\n");
779         /* Setup DIR 9001 for SPDIF input operation */
780         //status = platformAudioSelectClkSrc(AUDIO_CLK_SRC_DIR);
781         status = audioDirConfig();
782         if(status != Audk2g_EOK)
783         {
784                 Log_info0("Audio DIR Init Failed!\n");
785                 return status;
786         }
787         else
788                 Log_info0("Audio DIR Init Passed!\n");
790 #if 1
791         /* Setup HSR41 for HDMI input operation */
792         //status = platformAudioSelectClkSrc(AUDIO_CLK_SRC_I2S);
793         /* Initialize the HDMI Card      */
794     while(HDMIGpioGetState());
795         status = audioHDMIConfig();
796         if(status != Audk2g_EOK)
797         {
798                 Log_info0("Audio HDMI Init Failed!\n");
799                 return status;
800         }
801         else
802                 Log_info0("Audio HDMI Init Passed!\n");
803 #endif
805         status = audk2g_AudioSelectClkSrc(AUDK2G_AUDIO_CLK_SRC_DIR);
806         audk2g_delay(50000); // Without delay between these 2 calls system aborts.
807         status = setAudioDacConfig();
809         Log_info1("Leaving initD10 with status = %d", status);
811     return status;
813 } //initD10
815 // -----------------------------------------------------------------------------
816 // The McASP TX section is *only* used as a master clock mux.
817 // Mux functionality is achieved by selecting either  external high
818 // speed clocks (DIR/HDMI) or the internal AUXCLK (Audio_OSC). This is divided down
819 // output via ACLKX0 which is connected to the high speed input
820 // of TX0 (DAC) and TX2 (DIT).
821 static XDAS_Int32 clockMuxTx (int sel, int force)
823         Audk2g_STATUS status = 0;
824     // select clkxDiv table
825     if (sel == D10_MCLK_DIR)
826     {
827         status = audk2g_AudioSelectClkSrc(AUDK2G_AUDIO_CLK_SRC_DIR);
828         pClkxDiv = (unsigned char *) clkxDivDIR;
829     }
830     else if (sel == D10_MCLK_HDMI)
831     {
832         status = audk2g_AudioSelectClkSrc(AUDK2G_AUDIO_CLK_SRC_I2S);
833         pClkxDiv = (unsigned char *) clkxDivHDMI;
834     }
835     else if (sel == D10_MCLK_OSC)
836     {
837         status = audk2g_AudioSelectClkSrc((Audk2gAudioClkSrc)AUDK2G_AUDIO_CLK_SRC_OSC);
838         pClkxDiv = (unsigned char *) clkxDivADC;
839         }
840     Log_info1("SAP_D10: Inside clockMuxTx with sel = %d", sel);
842     audk2g_delay(20000);
844     return status;
845 } //clockMuxTx
848 // -----------------------------------------------------------------------------
849 // This function returns the input status of the specified device.
850 // This is called once when the device is opened
851 // (PAF_SIO_CONTROL_OPEN) and periodically thereafter
852 // (PAF_SIO_CONTROL_GET_INPUT_STATUS).
853 int gHmint_ctr = 0, gNonAudio = 0, gLockStatus=0, gPrevAudio=0, gPrevLock=0;
854 int gSync_ctr, gLock_ctr, gAudioErr_ctr, gNonAudio_ctr = 0;
856 static int manageInput (DEV2_Handle device, const SAP_D10_Rx_Params *pParams, PAF_SIO_InputStatus *pStatusOut)
858     PAF_SIO_InputStatus *pStatusIn = &primaryStatus;
859     //volatile Uint32 *mcasp0 = (volatile Uint32 *) _MCASP_BASE_PORT0;
860     //volatile Uint32 *mcasp1 = (volatile Uint32 *) _MCASP_BASE_PORT1;
861     //volatile Uint32 *mcasp2 = (volatile Uint32 *) _MCASP_BASE_PORT2;
863         //Platform_STATUS status;
865     static int PrevSampRate = 0;
866         int RateHdmi =0;
868         /* Mode & MCLK info embedded statically in the Rx IO definition for SPDIF Input */
869     if ((((pParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT) == D10_MCLK_DIR) &
870         (((pParams->d10rx.mode & D10_MODE_MASK) >> D10_MODE_SHIFT) == D10_MODE_STD))
871     {
872         pStatusIn->lock = !(audk2g_AudioDirGetClkStatus());
873         pStatusIn->nonaudio = !(audk2g_AudioDirGetAudioStatus());
874         pStatusIn->emphasis = audk2g_AudioDirGetEmphStatus();
875         pStatusIn->sampleRateMeasured = RateTable_spdif[audk2g_AudioDirGetFsOut()];
876                 pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
877                 PrevSampRate = pStatusIn->sampleRateMeasured;
879                 // GJ: Is this needed? Probably not.
880                 // GJ: Mute Control during input-change seemingly intended.
881         //mcasp0[_MCASP_PDOUT_OFFSET] = 0x000 ;
882         //mcasp0[_MCASP_PDOUT_OFFSET] = 0x400 ;
884     }
885     /* Mode & MCLK info embedded statically in the Rx IO definition for ANALOG/ADC Input */
886     else if ((((pParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT) == D10_MCLK_OSC) &
887              (((pParams->d10rx.mode & D10_MODE_MASK) >> D10_MODE_SHIFT) == D10_MODE_STD)) {
888         int adcRate = (pParams->d10rx.mode & D10_RATE_MASK) >> D10_RATE_SHIFT;
890         pStatusIn->lock = 1;
891         pStatusIn->nonaudio = PAF_IEC_AUDIOMODE_AUDIO;
892         pStatusIn->emphasis = PAF_IEC_PREEMPHASIS_NO;
893         pStatusIn->sampleRateMeasured = oscRateTable[adcRate];
894         pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
896     }
897     /* Mode & MCLK info embedded statically in the Rx IO definition for HDMI */
898     else if ((((pParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT) == D10_MCLK_HDMI) &
899              (((pParams->d10rx.mode & D10_MODE_MASK) >> D10_MODE_SHIFT) == D10_MODE_HDMI))
900     {
902         pStatusIn->emphasis = PAF_IEC_PREEMPHASIS_NO;
904 #ifndef ___ENABLE_BENCHMARK_PCMHSR_SRC_CAR_  //TODO: For all the cases it works. 
905         //
906         // Input interface rate hard-coded to 192 kHz to avoid I2C transactions.
907         // Temporary fix works for EC3 and MLP/MAT formats.
908         //
909         pStatusIn->lock = 1;
910         pStatusIn->nonaudio = PAF_IEC_AUDIOMODE_AUDIO;
911         /*RateHdmi = HSDIO_AudioFreq_192K;
912         pStatusIn->sampleRateMeasured = RateTable_hdmi[RateHdmi];
913         pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured; */
914         if(!HDMIGpioGetState())
915                 {
916                         clear_hdmi_hmint();
917                         gHmint_ctr++;
919                         RateHdmi=read_hdmi_samprate();
920                         pStatusIn->sampleRateMeasured = RateTable_hdmi[RateHdmi];
921                         pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
922                         PrevSampRate = pStatusIn->sampleRateMeasured;
923                 }
924         else
925                 {
926                         pStatusIn->sampleRateMeasured = PrevSampRate;
927                         pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
928                 }
929 #else // _ENABLE_BENCHMARK_PCMHSR_SRC_CAR_
930         //
931         // Need to update input interface rate by consulting HSR4 over I2C for benchmarking configuration.
932         //
933         if(!HDMIGpioGetState())
934         {
935                 clear_hdmi_hmint();
936                 gHmint_ctr++;
938                 RateHdmi=read_hdmi_samprate();
939                         pStatusIn->sampleRateMeasured = RateTable_hdmi[RateHdmi];
940                         pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
941                         PrevSampRate = pStatusIn->sampleRateMeasured;
942 /*
943                 switch(read_hdmi_errstatus())
944                         {
945                                 case HSDIO_AudioErr_NO_ERROR:
946                                 {
947                                         gPrevLock=pStatusIn->lock;
948                                         gPrevAudio=pStatusIn->nonaudio;
949                                         pStatusIn->lock = 1;
950                                         pStatusIn->nonaudio = PAF_IEC_AUDIOMODE_AUDIO;
951                                         break;
952                                 }
953                                 case HSDIO_AudioErr_AUDIO_NO_PLL_LOCK:
954                                 {
955                                         gLock_ctr++;
956                                         pStatusIn->lock = 0;
957                                         //pStatusIn->nonaudio = PAF_IEC_AUDIOMODE_AUDIO;
958                                         break;
959                                 }
960                                 case HSDIO_AudioErr_AUDIO_NO_AUDIO:
961                                 {
962                                         gAudioErr_ctr++;
963                                         //pStatusIn->lock = 1;
964                                         pStatusIn->nonaudio = PAF_IEC_AUDIOMODE_NONAUDIO;
965                                         break;
966                                 }
967                                 default:
968                                         while(1);               // Control shouldn't be here.
969                         }
971                 if(HSDIO_AudioMClk_128X != read_hdmi_clockstatus())
972                 {
973                         gLock_ctr++;
974                         pStatusIn->lock = 0;
975                 }
976                 else if (HSDIO_AudioPresent_HAS_AUDIO != read_hdmi_audiostatus())
977                         {
978                                 gNonAudio_ctr++;
979                                 pStatusIn->nonaudio = PAF_IEC_AUDIOMODE_NONAUDIO;
980                         }*/
981                         
982         }
983         else
984         {
985                 pStatusIn->sampleRateMeasured = PrevSampRate;
986                 pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
987         }
988 #endif // _ENABLE_BENCHMARK_PCMHSR_SRC_CAR_
989         }
991     else
992        return -1;               // Control shouldn't be here!
994     gNonAudio=pStatusIn->nonaudio;
995     gLockStatus=pStatusIn->lock;
997     // update another status if requested
998     if (pStatusOut)
999         *pStatusOut = *pStatusIn;
1001     return 0;
1002 } //manageInput
1005 // -----------------------------------------------------------------------------
1006 // This function configures the McASP TX clock dividers based on the
1007 // master clock rate. This is called once when the device is opened
1008 // (PAF_SIO_CONTROL_OPEN) and periodically thereafter (PAF_SIO_CONTROL_SET_RATEX).
1010 static int manageOutput (DEV2_Handle device, const SAP_D10_Tx_Params *pParams, float rateX)
1012     volatile Uint32 *mcasp = mcaspAddr[pParams->sio.moduleNum];
1013     PAF_SIO_InputStatus *pStatusIn = &primaryStatus;
1014     Uint32 divider;
1017     if (!pClkxDiv)
1018         return SIO2_EINVAL;
1020     // set clock divider
1021     if (rateX < .354)
1022         rateX = 0.25;
1023     else if (rateX < .707)
1024         rateX = 0.50;
1025     else if (rateX < 1.6)
1026         rateX = 1.00;
1027     else if (rateX < 2.828)
1028         rateX = 2.00;
1029     else
1030         rateX = 4.00;
1031     // if asynchronous then force clock change (assumes osc master)
1032     /*if (pParams->d10tx.mode & D10_SYNC_MASK) {
1033         int dacRate = (pParams->d10tx.mode & D10_RATE_MASK) >> D10_RATE_SHIFT;
1034         divider = pClkxDiv[oscRateTable[dacRate]];
1035     }
1036     else*/
1037         divider = pClkxDiv[pStatusIn->sampleRateMeasured];
1038     divider /= rateX;
1040     Log_info3("SAP_D10: Inside manageOutput with divider = %d, rateX = %f & input_rate = %d", divider, rateX, pStatusIn->sampleRateMeasured);
1042     // DIT requires 2x clock
1043     if ((mcasp[_MCASP_AFSXCTL_OFFSET] & _MCASP_AFSXCTL_XMOD_MASK) ==
1044         (MCASP_AFSXCTL_XMOD_OF(0x180) << _MCASP_AFSXCTL_XMOD_SHIFT)) {
1045         if (divider < 2)
1046             return (SIO2_EINVAL);
1047         divider >>= 1;
1048     }
1050         mcasp[_MCASP_ACLKXCTL_OFFSET] =
1051          (mcasp[_MCASP_ACLKXCTL_OFFSET] & ~_MCASP_ACLKXCTL_CLKXDIV_MASK) |
1052      (MCASP_ACLKXCTL_CLKXDIV_OF(divider-1) << _MCASP_ACLKXCTL_CLKXDIV_SHIFT);
1053            return 0;
1054 } //manageOutput
1056 // -----------------------------------------------------------------------------
1057 // This function is called by the peripheral driver (DAP) in response to
1058 // various SIO_ctrl() calls made by the framework.
1060 XDAS_Int32 D10_sapControl (DEV2_Handle device, const PAF_SIO_Params *pParams, XDAS_Int32 code, XDAS_Int32 arg)
1062     const SAP_D10_Rx_Params *pDapD10RxParams = (const SAP_D10_Rx_Params *)pParams;
1063     const SAP_D10_Tx_Params *pDapD10TxParams = (const SAP_D10_Tx_Params *)pParams;
1064     //Platform_STATUS status;
1066     volatile Uint32 *mcasp = mcaspAddr[pParams->sio.moduleNum];
1067     XDAS_Int32 result = 0;
1069     // perform one time hardware initialization
1070     if (!initDone) {
1071         result = initD10 (device);
1072                 if (result)
1073             return result;
1074         initDone = 1;
1075     }
1077     switch (code) {
1079 // .............................................................................
1080 // This case provides a regular entry point for managing the specified
1081 // input device. Nominally, this is used to provide lock and sample rate
1082 // status to the framework.
1084         case PAF_SIO_CONTROL_GET_INPUT_STATUS:
1085             if (device->mode != DEV2_INPUT)
1086                 return SIO2_EINVAL;
1087                         
1088             manageInput (device, pDapD10RxParams, (PAF_SIO_InputStatus *) arg);
1089             break;
1091 // .............................................................................
1092 // This case provides a regular entry point for managing the specified
1093 // output device. Nominally this is used to change the output clock dividers
1094 // in the case of double rate output (e.g. DTS 96/24).
1096         case PAF_SIO_CONTROL_SET_RATEX:
1097             // Support only output rate control, for now
1098             if (device->mode != DEV2_OUTPUT)
1099                 return (SIO2_EINVAL);
1101             // configure clock divider (bit and frame clocks)
1102             manageOutput (device, pDapD10TxParams, *((float *) arg));
1103             break;
1105 // .............................................................................
1106 // This case is called once when the device is opened/allocated by the framework.
1107 // Here, for both input and output, this allows for configuring all needed
1108 // clocks for proper operation.
1110         case PAF_SIO_CONTROL_OPEN:
1111             if (device->mode == DEV2_INPUT) {
1112                         
1113                 // determine the master clock based on the mode element of the
1114                 // parameter configuration.
1115                 int sel = (pDapD10RxParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT;
1116                 manageInput (device, pDapD10RxParams, NULL);
1118                 // select appropriate master clock (but dont force)
1120                 clockMuxTx (sel, -1);
1122             }
1123             else {
1125                     // Since DAC is a slave to the chosen input, operate the clksel switch appropriately
1126                     // Also, this is a create-time (i.e, CTRL_OPEN) only call & not appropriate under
1127                     // the periodic manage_output calls.
1128                     int sel = (pDapD10TxParams->d10tx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT;
1129                     clockMuxTx (sel, -1);
1130                     audk2g_delay(50000); // GJ REVISIT: Without delay between Tx McASP & DAC configs, system aborts.
1131                     setAudioDacConfig();
1132                                         dacHardUnMute ();
1134                 // configure clock divider (bit and frame clocks)
1135                 manageOutput (device, pDapD10TxParams, 1.0);
1136             }
1137             break;
1139 // .............................................................................
1140 // This case is called once when the device is closed/freed by the framework.
1142         case PAF_SIO_CONTROL_CLOSE:
1143             // If TX0 then signal it is no longer in use by the DACs and
1144             // configure manually to generate ADC clocks. Also hard mute
1145             // the DACs since they are not in use.
1146             if ((device->mode == DEV2_OUTPUT) && (pParams->sio.moduleNum == MCASP_DEV0)) {
1147                
1148                 dacHardMute ();
1150                 // if async then clear forced clock mux
1151                 // if asynchronous then force clock change
1152                 if (pDapD10TxParams->d10tx.mode & D10_SYNC_MASK)
1153                     clockMuxTx (0, 0);
1154             }
1155             break;
1157 // .............................................................................
1158 // These cases are called as appropriate by the framework when there is
1159 // valid output data (UNMUTE) or no valid output (MUTE).
1161         case PAF_SIO_CONTROL_MUTE:
1162             if ((device->mode == DEV2_OUTPUT) && (pParams->sio.moduleNum == MCASP_DEV0))
1163                 dacSoftMute ();
1164             break;
1166         case PAF_SIO_CONTROL_UNMUTE:
1167             if ((device->mode == DEV2_OUTPUT) && (pParams->sio.moduleNum == MCASP_DEV0))
1168                 dacSoftUnMute ();
1169             break;
1171 // .............................................................................
1172 // This case is called when the device is idled.
1173 // There is no specific handling -- but needed to avoid error return.
1175         case PAF_SIO_CONTROL_IDLE:
1176             break;
1178 // .............................................................................
1179 // Called from the IDL Loop to allow for clock management and the like
1180 // The call is protected by a TSK_disable and HWI_disable so it is safe
1181 // to read/write shared resources.
1183         case PAF_SIO_CONTROL_WATCHDOG:
1184             // call manageInput in case the sample rate has changed resulting
1185             // in no output clocks which may have blocked the audio processing
1186             // thread. This call will reconfigure the AK4588 and restart the clocks.
1187             if (device->mode == DEV2_INPUT)
1188                 manageInput (device, pDapD10RxParams, (PAF_SIO_InputStatus *) arg);
1189             break;
1191 // .............................................................................
1192 // Called from DOB_issue to allow for different values of the channel status
1193 // fields of the SPDIF output.
1195         case PAF_SIO_CONTROL_SET_DITSTATUS:
1196             // No action necessary.
1197             break;
1199         case PAF_SIO_CONTROL_SET_WORDSIZE:
1200                 if(((pDapD10RxParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT) != D10_MCLK_OSC)
1201                 {
1202                 if ((device->mode == DEV2_INPUT) && (arg == 2))
1203                 {
1204                         Log_info0("Inside SAP_D10Control PAF_SIO_CONTROL_SET_WORDSIZE for arg=2");
1205                         mcasp[_MCASP_RFMT_OFFSET] = (mcasp[_MCASP_RFMT_OFFSET] & ~_MCASP_RFMT_RROT_MASK) | MCASP_RFMT_RROT_16BITS;
1206                 }
1207                 else if ((device->mode == DEV2_INPUT) && (arg == 4))
1208                 {
1209                         Log_info0("Inside SAP_D10Control PAF_SIO_CONTROL_SET_WORDSIZE for arg=4");
1210                                 mcasp[_MCASP_RFMT_OFFSET] = (mcasp[_MCASP_RFMT_OFFSET] & ~_MCASP_RFMT_RROT_MASK) | MCASP_RFMT_RROT_NONE;
1211                 }
1212                 }
1213                         break;
1214 // .............................................................................
1215 // Any other cases are not handled and return an error.
1217         default:
1218             return SIO2_EINVAL;
1219     }
1221     return result;
1222 } //D10_sapControl
1224 // -----------------------------------------------------------------------------
1227 unsigned int HDMIGpioGetState (void) {
1228         return(audk2g_gpioReadInput(AUDK2G_GPIO_PORT_0, AUDK2G_AUDIO_HSR_HMINTz_GPIO));
1231 void setD10ClkMux(UInt16 mode)
1233     int sel = (mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT;
1235     // select appropriate master clock
1236     clockMuxTx (sel, 0);
1239 XDAS_Int32 D10_init(void *pD10Params)
1241     XDAS_Int32 result = 0;
1242     SAP_D10_Rx_Params *pD10RxParams;
1244     // perform one time hardware initialization
1245     if (!initDone) {
1246         result = initD10 (NULL);
1247         if (result) {
1248             return result;
1249         }
1250         initDone = 1;
1251     }
1253     pD10RxParams = (SAP_D10_Rx_Params *)pD10Params;
1254     setD10ClkMux(pD10RxParams->d10rx.mode);
1256     return result;
1259 XDAS_Int32 D10_RxControl(const void *pD10RxParams,
1260                          XDAS_Int32 code, XDAS_Int32 arg)
1262     XDAS_Int32 result = 0;
1264     switch (code) {
1265         case PAF_SIO_CONTROL_GET_INPUT_STATUS:
1266             manageInput(NULL, (const SAP_D10_Rx_Params *)pD10RxParams,
1267                         (PAF_SIO_InputStatus *)arg);
1268         break;
1270         default:
1271         break;
1272     }
1274     return result;
1277 // EOF