7d96e6b6b88fe491d631c56de44f341f85d10ac2
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / application / itopo / evmk2g / sap_d10.c
2 /*
3 Copyright (c) 2017, Texas Instruments Incorporated - http://www.ti.com/
4 All rights reserved.
6 * Redistribution and use in source and binary forms, with or without
7 * modification, are permitted provided that the following conditions
8 * are met:
9 *
10 * Redistributions of source code must retain the above copyright
11 * notice, this list of conditions and the following disclaimer.
12 *
13 * Redistributions in binary form must reproduce the above copyright
14 * notice, this list of conditions and the following disclaimer in the
15 * documentation and/or other materials provided with the
16 * distribution.
17 *
18 * Neither the name of Texas Instruments Incorporated nor the names of
19 * its contributors may be used to endorse or promote products derived
20 * from this software without specific prior written permission.
21 *
22 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
23 * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
24 * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
25 * A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
26 * OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
27 * SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
28 * LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
29 * DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
30 * THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
31 * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
32 * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
33 *
34 */
36 //
37 // I/O device configuration data structure definitions D10 (DA10x EVM).
40 // -----------------------------------------------------------------------------
41 // This file contains the necessary configurations and functions for
42 // using the DA10x Audio DC card in the PA environment. In particular, the
43 // SAP configurations are referenced in the pa(i/y)-evmda10x-io.c files
44 // for use in IOS (Input/Output Switching) shortcuts. Each configuration
45 // contains settings appropriate to the various devices on the DA10x-AudioDC;
46 // the DIR, DACs, ADCs, and DIT output. Also each configuration points to
47 // a common control function (D10_sapControl), which handles the various
48 // requests made by the PA framework.
50 // A note about clocking. There are three different master clocks
51 // available corresponding to the three primary input choices: HDMI, DIR and ADC.
52 //
53 // DIR:
54 // . 512fs @ <= 48kHz
55 // . 256fs @ > 48kHz & <=96 kHz
56 // . 128fs @ > 96kHz
57 // ADC:
58 // . 768fs @ 32kHz
59 // . 512fs @ 48kHz
60 // . 256fs @ 96kHz
61 //
62 // This faciliates the logic used for the McASP transmit sections TX0 (DAC) and
63 // TX2 (DIT) which divide the master clock down to generate bit and frame clocks.
65 // -----------------------------------------------------------------------------
66 // Includes
68 #include <sap_d10.h>
69 #include <audio_dc_cfg.h>
70 #include "vproccmds_a.h"
71 #include "evmc66x_gpio.h" // in "${PDK_INSTALL_PATH}/ti/addon/aud/include"
73 #include "dbgBenchmark.h" // PCM high-sampling rate + SRC + CAR benchmarking
74 #include "mcasp_cfg.h"
76 // -----------------------------------------------------------------------------
77 // Local function declarations
79 XDAS_Int32 D10_sapControl (DEV2_Handle device, const PAF_SIO_Params *pParams, XDAS_Int32 code, XDAS_Int32 arg);
80 static inline XDAS_Int32 initD10 (DEV2_Handle device) ;
81 static XDAS_Int32 clockMuxTx (int sel, int force);
82 static int manageInput (DEV2_Handle device, const SAP_D10_Rx_Params *pParams, PAF_SIO_InputStatus *pStatusOut);
83 static int manageOutput (DEV2_Handle device, const SAP_D10_Tx_Params *pParams, float rateX);
85 void HSR4_readStatus (PAF_SIO_InputStatus *pStatus);
86 unsigned int HDMIGpioGetState (void);
88 /** GPIO number for I2S Header HSR4's ~HMINT pin - GPIO port 0 */
89 #define AUD_AUDIO_HSR_HMINTz_GPIO (105) // missing from audio addon
91 /** GPIO number for I2S Header HSR4's ~RESET pin - GPIO port 0 */
92 #define AUD_AUDIO_HSR_RESETz_GPIO (104) // missing from audio addon
94 // -----------------------------------------------------------------------------
95 // State machine variables and defines
97 // flag to facilitate one time initialization of DA10x Audio hardware
98 // 0 ==> not initialized, 1 ==> initialized
99 static char initDone = 0;
101 // input status
102 static PAF_SIO_InputStatus primaryStatus =
103 {
104 0, // lock
105 PAF_IEC_AUDIOMODE_UNKNOWN, // nonaudio
106 PAF_IEC_PREEMPHASIS_UNKNOWN, // emphasis
107 PAF_SAMPLERATE_UNKNOWN, // sampleRateMeasured
108 PAF_SAMPLERATE_UNKNOWN, // sampleRateData
109 0,0,0, // unused
110 };
113 // The McASP outputs (both for DAC and DIT) receive a high speed clock
114 // and in turn generate a bit and frame clock. The needed clock divider
115 // values are kept here for easy lookup.
116 unsigned char *pClkxDiv = NULL;
118 static const unsigned char clkxDivDIR[PAF_SAMPLERATE_N] =
119 {
120 0x2, //PAF_SAMPLERATE_UNKNOWN
121 0x8, //PAF_SAMPLERATE_NONE
122 0x8, //PAF_SAMPLERATE_32000HZ
123 0x2, //PAF_SAMPLERATE_44100HZ
124 0x2, //PAF_SAMPLERATE_48000HZ
125 0x4, //PAF_SAMPLERATE_88200HZ
126 0x2, //PAF_SAMPLERATE_96000HZ
127 0x2, //PAF_SAMPLERATE_192000HZ
128 0x4, //PAF_SAMPLERATE_64000HZ
129 0x2, //PAF_SAMPLERATE_128000HZ
130 0x2, //PAF_SAMPLERATE_176400HZ
131 0x8, //PAF_SAMPLERATE_8000HZ
132 0x8, //PAF_SAMPLERATE_11025HZ
133 0x8, //PAF_SAMPLERATE_12000HZ
134 0x8, //PAF_SAMPLERATE_16000HZ
135 0x8, //PAF_SAMPLERATE_22050HZ
136 0x8, //PAF_SAMPLERATE_24000HZ
137 };
140 static const unsigned char clkxDivADC[PAF_SAMPLERATE_N] =
141 {
142 0x8, //PAF_SAMPLERATE_UNKNOWN
143 0x8, //PAF_SAMPLERATE_NONE
144 0xC, //PAF_SAMPLERATE_32000HZ
145 0x8, //PAF_SAMPLERATE_44100HZ
146 0x8, //PAF_SAMPLERATE_48000HZ
147 0x4, //PAF_SAMPLERATE_88200HZ
148 0x4, //PAF_SAMPLERATE_96000HZ
149 0x2, //PAF_SAMPLERATE_192000HZ
150 0x4, //PAF_SAMPLERATE_64000HZ
151 0x2, //PAF_SAMPLERATE_128000HZ
152 0x2, //PAF_SAMPLERATE_176400HZ
153 0x8, //PAF_SAMPLERATE_8000HZ
154 0x8, //PAF_SAMPLERATE_11025HZ
155 0x8, //PAF_SAMPLERATE_12000HZ
156 0x8, //PAF_SAMPLERATE_16000HZ
157 0x8, //PAF_SAMPLERATE_22050HZ
158 0x8, //PAF_SAMPLERATE_24000HZ
159 };
161 static const unsigned char clkxDivHDMI[PAF_SAMPLERATE_N] =
162 {
163 0x2, //PAF_SAMPLERATE_UNKNOWN
164 0x2, //PAF_SAMPLERATE_NONE
165 0x8, //PAF_SAMPLERATE_32000HZ
166 0x2, //PAF_SAMPLERATE_44100HZ
167 0x2, //PAF_SAMPLERATE_48000HZ
168 0x2, //PAF_SAMPLERATE_88200HZ
169 0x2, //PAF_SAMPLERATE_96000HZ
170 0x2, //PAF_SAMPLERATE_192000HZ
171 0x4, //PAF_SAMPLERATE_64000HZ
172 0x2, //PAF_SAMPLERATE_128000HZ
173 0x2, //PAF_SAMPLERATE_176400HZ
174 0x8, //PAF_SAMPLERATE_8000HZ
175 0x8, //PAF_SAMPLERATE_11025HZ
176 0x8, //PAF_SAMPLERATE_12000HZ
177 0x8, //PAF_SAMPLERATE_16000HZ
178 0x8, //PAF_SAMPLERATE_22050HZ
179 0x8, //PAF_SAMPLERATE_24000HZ
180 };
182 // The ADCs, when operating as the master input, can only
183 // generate a limited set of audio sample rates since the clock
184 // is derived from AUXCLK which is the oscillator connected to the DSP.
185 // This table faciliates the access and definition of these rates.
186 static const Uint16 oscRateTable[8] =
187 {
188 PAF_SAMPLERATE_UNKNOWN, // 0
189 PAF_SAMPLERATE_32000HZ,
190 PAF_SAMPLERATE_44100HZ, // D10_RATE_44_1KHZ
191 PAF_SAMPLERATE_48000HZ,
192 PAF_SAMPLERATE_88200HZ, // D10_RATE_88_2KHZ
193 PAF_SAMPLERATE_96000HZ,
194 PAF_SAMPLERATE_176400HZ, // D10_RATE_176_4KHZ
195 PAF_SAMPLERATE_192000HZ
196 };
198 static const Uint16 RateTable_hdmi[8] =
199 {
200 PAF_SAMPLERATE_UNKNOWN, // HSDIO_AudioFreq_RESERVED
201 PAF_SAMPLERATE_32000HZ, // HSDIO_AudioFreq_32K
202 PAF_SAMPLERATE_44100HZ, // HSDIO_AudioFreq_44_1K
203 PAF_SAMPLERATE_48000HZ, // HSDIO_AudioFreq_48K
204 PAF_SAMPLERATE_88200HZ, // HSDIO_AudioFreq_88_2K
205 PAF_SAMPLERATE_96000HZ, // HSDIO_AudioFreq_96_4K
206 PAF_SAMPLERATE_176400HZ, // HSDIO_AudioFreq_176_4K
207 PAF_SAMPLERATE_192000HZ // HSDIO_AudioFreq_192K
208 };
210 static const Uint16 RateTable_spdif[4] =
211 {
212 PAF_SAMPLERATE_44100HZ, // AudioFreq_44_1K
213 PAF_SAMPLERATE_48000HZ, // AudioFreq_48K
214 PAF_SAMPLERATE_UNKNOWN, // AudioFreq_RESERVED
215 PAF_SAMPLERATE_32000HZ, // HSDIO_AudioFreq_32K
216 };
219 // base mcasp addresses for easy lookup
220 static volatile Uint32 * mcaspAddr[_MCASP_PORT_CNT] =
221 {
222 (volatile Uint32 *) _MCASP_BASE_PORT0,
223 (volatile Uint32 *) _MCASP_BASE_PORT1,
224 (volatile Uint32 *) _MCASP_BASE_PORT2
225 };
227 // The DA10x HW is configured for the DAC's mute lines to be operated based
228 // on McASP0's AMUTE (out) line. This is the hard mute.
229 static inline void dacHardMute (void) {
230 volatile Uint32 *mcasp0 = (volatile Uint32 *) _MCASP_BASE_PORT0;
231 mcasp0[_MCASP_PDOUT_OFFSET] |= _MCASP_PDOUT_AMUTE_MASK;
232 }
233 static inline void dacHardUnMute (void) {
234 volatile Uint32 *mcasp0 = (volatile Uint32 *) _MCASP_BASE_PORT0;
235 mcasp0[_MCASP_PDOUT_OFFSET] &= ~_MCASP_PDOUT_AMUTE_MASK;
236 mcasp0[_MCASP_AMUTE_OFFSET] |= MCASP_AMUTE_MUTEN_ERRLOW;
237 }
239 // How should the PCM18x DAC's soft mute functionality be used here?
240 // i.e, as different from the hard mute? need to review.
241 static inline void dacSoftMute (void) {
242 volatile Uint32 *mcasp0 = (volatile Uint32 *) _MCASP_BASE_PORT0;
243 mcasp0[6] = 0x000 ;
244 mcasp0[6] = 0x400 ;
245 }
246 static inline void dacSoftUnMute (void) {
247 volatile Uint32 *mcasp0 = (volatile Uint32 *) _MCASP_BASE_PORT0;
248 mcasp0[6] = 0x000 ;
249 mcasp0[6] = 0x400 ;
250 }
252 // -----------------------------------------------------------------------------
253 // McASP Input Configuration Definitions
255 const MCASP_ConfigRcv rxConfigDIR = // This is used for both DIR and HDMI?? Yes. Same digital format.
256 {
257 // The receive format unit bit mask register (RMASK) determines which bits
258 // of the received data are masked off and padded with a known value before
259 // being read by the CPU or DMA.
260 MCASP_RMASK_OF(0xFFFFFFFF), // Don't mask any bits. 0).??
261 // The receive bit stream format register (RFMT) configures the receive data format.
262 MCASP_RFMT_RMK( // 0x0001C0F0
263 MCASP_RFMT_RDATDLY_1BIT, // 17-16: Receive bit delay. Standard I2S configuraiton. MSB first, 1 bit delay.
264 MCASP_RFMT_RRVRS_MSBFIRST, // 15: Receive serial bitstream order.
265 MCASP_RFMT_RPAD_RPBIT, // 14-13: Pad value for extra bits in slot not belonging to the word. N/A because RMASK is 0xFFFFFFFF and no bits need padding.
266 MCASP_RFMT_RPBIT_OF(0), // 12-8: RPBIT value determines which bit is used to pad the extra bits. This field only applies when RPAD = 2h. N/A same reason as above.
267 MCASP_RFMT_RSSZ_32BITS, // 7-4: Receive slot size. Value is 15.
268 MCASP_RFMT_RBUSEL_DAT, // 3: Selects whether reads from serializer buffer XRBUF[n] originate from the configuration bus (CFG) or the data (DAT) port.
269 MCASP_RFMT_RROT_NONE), // 2-0: Right-rotation value for receive rotate right format unit.
270 // The receive frame sync control register (AFSRCTL) configures the receive frame sync (AFSR).
271 MCASP_AFSRCTL_RMK( // 0x00000111
272 MCASP_AFSRCTL_RMOD_OF(2), // 15-7: Receive frame sync mode select bits. 2 - 2-slot TDM (I2S mode)
273 MCASP_AFSRCTL_FRWID_WORD, // 4: Receive frame sync width. 1 - Single word
274 MCASP_AFSRCTL_FSRM_EXTERNAL, // 1: Receive frame sync generation select bit. 0 - Externally-generated receive frame sync
275 MCASP_AFSRCTL_FSRP_ACTIVELOW), // 0: Receive frame sync polarity select bit. 1 - A falling edge indicates the beginning of a frame.
276 // The receive clock control register (ACLKRCTL) configures the receive bit clock (ACLKR) and the receive clock generator.
277 MCASP_ACLKRCTL_RMK( // 0x00000080
278 MCASP_ACLKRCTL_CLKRP_RISING, // 7: Receive bitstream clock polarity select bit. 1 - rising edge. Different from PDK 1.0.1 platform audio test (falling edge)??
279 MCASP_ACLKRCTL_CLKRM_EXTERNAL, // 5: Receive bit clock source bit.
280 MCASP_ACLKRCTL_CLKRDIV_DEFAULT), // 4-0: Receive bit clock divide ratio bits determine the divide-down ratio from AHCLKR to ACLKR
281 // The receive high-frequency clock control register (AHCLKRCTL) configures the receive high-frequency master clock (AHCLKR) and the receive clock generator.
282 MCASP_AHCLKRCTL_RMK( // 0x00000000
283 MCASP_AHCLKRCTL_HCLKRM_EXTERNAL, // 15: Receive high-frequency clock source bit.
284 MCASP_AHCLKRCTL_HCLKRP_RISING, // 14: Receive bitstream high-frequency clock polarity select bit. 0 - Rising edge.
285 MCASP_AHCLKRCTL_HCLKRDIV_DEFAULT), // 11-0: Receive high-frequency clock divide ratio bits. 0 - Divide by 1.
286 // The receive TDM time slot register (RTDM) specifies which TDM time slot the receiver is active
287 MCASP_RTDM_OF(3), // 0x00000003: time slots 0 and 1 are active
288 // The receiver interrupt control register (RINTCTL) controls generation of the McASP receive interrupt (RINT).
289 MCASP_RINTCTL_DEFAULT, // 0x00000000
290 // The receive clock check control register (RCLKCHK) configures the receive clock failure detection circuit.
291 MCASP_RCLKCHK_DEFAULT // 0x00000000
292 };
294 const MCASP_ConfigRcv rxConfigADC =
295 {
296 MCASP_RMASK_OF(0xFFFFFFFF),
297 MCASP_RFMT_RMK(
298 MCASP_RFMT_RDATDLY_1BIT,
299 MCASP_RFMT_RRVRS_MSBFIRST,
300 MCASP_RFMT_RPAD_RPBIT,
301 MCASP_RFMT_RPBIT_OF(0),
302 MCASP_RFMT_RSSZ_32BITS,
303 MCASP_RFMT_RBUSEL_DAT,
304 MCASP_RFMT_RROT_NONE),
305 MCASP_AFSRCTL_RMK(
306 MCASP_AFSRCTL_RMOD_OF(2),
307 MCASP_AFSRCTL_FRWID_WORD,
308 MCASP_AFSRCTL_FSRM_INTERNAL, // internal
309 MCASP_AFSRCTL_FSRP_ACTIVEHIGH), // active high
310 MCASP_ACLKRCTL_RMK(
311 MCASP_ACLKRCTL_CLKRP_RISING,
312 MCASP_ACLKRCTL_CLKRM_INTERNAL, //
313 MCASP_ACLKXCTL_CLKXDIV_OF(7)), //
314 MCASP_AHCLKRCTL_RMK(
315 MCASP_AHCLKRCTL_HCLKRM_INTERNAL, //
316 MCASP_AHCLKRCTL_HCLKRP_RISING,
317 MCASP_AHCLKRCTL_HCLKRDIV_DEFAULT),
318 MCASP_RTDM_OF(3),
319 MCASP_RINTCTL_DEFAULT,
320 MCASP_RCLKCHK_DEFAULT
321 };
323 // -----------------------------------------------------------------------------
324 // McASP Output Configuration Definitions
326 const MCASP_ConfigXmt txConfigDAC =
327 {
328 MCASP_XMASK_OF(0xFFFFFFFF),
329 MCASP_XFMT_RMK(
330 MCASP_XFMT_XDATDLY_1BIT,
331 MCASP_XFMT_XRVRS_MSBFIRST,
332 MCASP_XFMT_XPAD_ZERO,
333 MCASP_XFMT_XPBIT_DEFAULT,
334 MCASP_XFMT_XSSZ_32BITS,
335 MCASP_XFMT_XBUSEL_DAT,
336 MCASP_XFMT_XROT_NONE),
337 MCASP_AFSXCTL_RMK(
338 MCASP_AFSXCTL_XMOD_OF(2),
339 MCASP_AFSXCTL_FXWID_WORD,
340 MCASP_AFSXCTL_FSXM_INTERNAL,
341 MCASP_AFSXCTL_FSXP_ACTIVELOW),
342 MCASP_ACLKXCTL_RMK(
343 MCASP_ACLKXCTL_CLKXP_FALLING,
344 MCASP_ACLKXCTL_ASYNC_ASYNC,
345 MCASP_ACLKXCTL_CLKXM_INTERNAL,
346 MCASP_ACLKXCTL_CLKXDIV_DEFAULT),
347 MCASP_AHCLKXCTL_RMK(
348 MCASP_AHCLKXCTL_HCLKXM_EXTERNAL,
349 MCASP_AHCLKXCTL_HCLKXP_FALLING,
350 MCASP_AHCLKXCTL_HCLKXDIV_OF(0)),
351 MCASP_XTDM_OF(3),
352 MCASP_XINTCTL_DEFAULT,
353 MCASP_XCLKCHK_DEFAULT
354 };
356 const MCASP_ConfigXmt txConfigDACSlave =
357 {
358 MCASP_XMASK_OF(0xFFFFFFFF),
359 MCASP_XFMT_RMK(
360 MCASP_XFMT_XDATDLY_1BIT,
361 MCASP_XFMT_XRVRS_MSBFIRST,
362 MCASP_XFMT_XPAD_ZERO,
363 MCASP_XFMT_XPBIT_DEFAULT,
364 MCASP_XFMT_XSSZ_32BITS,
365 MCASP_XFMT_XBUSEL_DAT,
366 MCASP_XFMT_XROT_NONE),
367 MCASP_AFSXCTL_RMK(
368 MCASP_AFSXCTL_XMOD_OF(2),
369 MCASP_AFSXCTL_FXWID_WORD,
370 MCASP_AFSXCTL_FSXM_INTERNAL,
371 MCASP_AFSXCTL_FSXP_ACTIVELOW),
372 MCASP_ACLKXCTL_RMK(
373 MCASP_ACLKXCTL_CLKXP_FALLING,
374 MCASP_ACLKXCTL_ASYNC_ASYNC,
375 MCASP_ACLKXCTL_CLKXM_INTERNAL,
376 MCASP_ACLKXCTL_CLKXDIV_OF(1)),
377 MCASP_AHCLKXCTL_RMK(
378 MCASP_AHCLKXCTL_HCLKXM_INTERNAL,
379 MCASP_AHCLKXCTL_HCLKXP_FALLING,
380 MCASP_AHCLKXCTL_HCLKXDIV_OF(0)),
381 MCASP_XTDM_OF(3),
382 MCASP_XINTCTL_DEFAULT,
383 MCASP_XCLKCHK_DEFAULT
384 };
386 static const MCASP_ConfigXmt txConfigDIT =
387 {
388 MCASP_XMASK_OF(0x00FFFFFF),
389 MCASP_XFMT_RMK(
390 MCASP_XFMT_XDATDLY_1BIT,
391 MCASP_XFMT_XRVRS_LSBFIRST,
392 MCASP_XFMT_XPAD_DEFAULT,
393 MCASP_XFMT_XPBIT_DEFAULT,
394 MCASP_XFMT_XSSZ_32BITS,
395 MCASP_XFMT_XBUSEL_DAT,
396 MCASP_XFMT_XROT_NONE),
397 MCASP_AFSXCTL_RMK(
398 MCASP_AFSXCTL_XMOD_OF(0x180),
399 MCASP_AFSXCTL_FXWID_BIT,
400 MCASP_AFSXCTL_FSXM_INTERNAL,
401 MCASP_AFSXCTL_FSXP_ACTIVEHIGH),
402 MCASP_ACLKXCTL_RMK(
403 MCASP_ACLKXCTL_CLKXP_FALLING,
404 MCASP_ACLKXCTL_ASYNC_ASYNC,
405 MCASP_ACLKXCTL_CLKXM_INTERNAL,
406 MCASP_ACLKXCTL_CLKXDIV_OF(0)),
407 MCASP_AHCLKXCTL_RMK(
408 MCASP_AHCLKXCTL_HCLKXM_EXTERNAL,
409 MCASP_AHCLKXCTL_HCLKXP_FALLING,
410 MCASP_AHCLKXCTL_HCLKXDIV_OF(0)),
411 MCASP_XTDM_OF(0xFFFFFFFF),
412 MCASP_XINTCTL_DEFAULT,
413 MCASP_XCLKCHK_DEFAULT
414 };
416 #if 0
417 static const MCASP_ConfigXmt txConfigDIT_16bit =
418 {
419 MCASP_XMASK_OF(0x0000FFFF),
420 MCASP_XFMT_RMK(
421 MCASP_XFMT_XDATDLY_1BIT,
422 MCASP_XFMT_XRVRS_LSBFIRST,
423 MCASP_XFMT_XPAD_DEFAULT,
424 MCASP_XFMT_XPBIT_DEFAULT,
425 MCASP_XFMT_XSSZ_32BITS,
426 MCASP_XFMT_XBUSEL_DAT,
427 MCASP_XFMT_XROT_24BITS),
428 MCASP_AFSXCTL_RMK(
429 MCASP_AFSXCTL_XMOD_OF(0x180),
430 MCASP_AFSXCTL_FXWID_BIT,
431 MCASP_AFSXCTL_FSXM_INTERNAL,
432 MCASP_AFSXCTL_FSXP_ACTIVEHIGH),
433 MCASP_ACLKXCTL_RMK(
434 MCASP_ACLKXCTL_CLKXP_FALLING,
435 MCASP_ACLKXCTL_ASYNC_ASYNC,
436 MCASP_ACLKXCTL_CLKXM_INTERNAL,
437 MCASP_ACLKXCTL_CLKXDIV_OF(0)),
438 MCASP_AHCLKXCTL_RMK(
439 MCASP_AHCLKXCTL_HCLKXM_EXTERNAL,
440 MCASP_AHCLKXCTL_HCLKXP_FALLING,
441 MCASP_AHCLKXCTL_HCLKXDIV_OF(0)),
442 MCASP_XTDM_OF(0xFFFFFFFF),
443 MCASP_XINTCTL_DEFAULT,
444 MCASP_XCLKCHK_DEFAULT
445 };
446 #endif
448 // -----------------------------------------------------------------------------
449 // DAP Input Parameter Definitions
451 const SAP_D10_Rx_Params SAP_D10_RX_DIR =
452 {
453 sizeof (SAP_D10_Rx_Params), // size
454 "SAP", // name
455 MCASP_DEV2, // moduleNum --> mcasp #
456 //(Void *)&rxConfigDIR, // pConfig
457 (Void *)&LLDconfigRxDIR,
458 4, // wordSize (unused)
459 24, // precision (unused)
460 D10_sapControl, // control
461 0x00000020, // pinMask
462 (D10_MCLK_DIR << D10_MCLK_SHIFT), // mode
463 0,0 // unused[2]
464 };
466 const SAP_D10_Rx_Params SAP_D10_RX_ADC_44100HZ =
467 {
468 sizeof (SAP_D10_Rx_Params), // size
469 "SAP", // name
470 MCASP_DEV1, // moduleNum --> mcasp #
471 //(Void *)&rxConfigADC, // pConfig
472 (Void *)&LLDconfigRxADC,
473 4, // wordSize (unused)
474 24, // precision (unused)
475 D10_sapControl, // control
476 0xE000000F, // pinMask
477 (D10_RATE_44_1KHZ << D10_RATE_SHIFT) |
478 (D10_MCLK_OSC << D10_MCLK_SHIFT), // mode
479 0,0 // unused[2]
480 };
482 const SAP_D10_Rx_Params SAP_D10_RX_ADC_6CH_44100HZ =
483 {
484 sizeof (SAP_D10_Rx_Params), // size
485 "SAP", // name
486 MCASP_DEV1, // moduleNum --> mcasp #
487 //(Void *)&rxConfigADC, // pConfig
488 (Void *)&LLDconfigRxADC6ch,
489 -1, // wordSize (unused)
490 -1, // precision (unused)
491 D10_sapControl, // control
492 0xE0000007, // pinMask
493 (D10_RATE_44_1KHZ << D10_RATE_SHIFT) |
494 (D10_MCLK_OSC << D10_MCLK_SHIFT), // mode
495 0,0 // unused[2]
496 };
498 const SAP_D10_Rx_Params SAP_D10_RX_ADC_STEREO_44100HZ =
499 {
500 sizeof (SAP_D10_Rx_Params), // size
501 "SAP", // name
502 MCASP_DEV1, // moduleNum --> mcasp #
503 //(Void *)&rxConfigADC, // pConfig
504 (Void *)&LLDconfigRxADCStereo,
505 -1, // wordSize (unused)
506 -1, // precision (unused)
507 D10_sapControl, // control
508 0xE0000001, // pinMask
509 (D10_RATE_44_1KHZ << D10_RATE_SHIFT) |
510 (D10_MCLK_OSC << D10_MCLK_SHIFT), // mode
511 0,0 // unused[2]
512 };
514 const SAP_D10_Rx_Params SAP_D10_RX_ADC_88200HZ =
515 {
516 sizeof (SAP_D10_Rx_Params), // size
517 "SAP", // name
518 MCASP_DEV1, // moduleNum --> mcasp #
519 (Void *)&rxConfigADC, // pConfig
520 -1, // wordSize (unused)
521 -1, // precision (unused)
522 D10_sapControl, // control
523 0xE000000F, // pinMask
524 (D10_RATE_88_2KHZ << D10_RATE_SHIFT) |
525 (D10_MCLK_OSC << D10_MCLK_SHIFT), // mode
526 0,0 // unused[2]
527 };
529 const SAP_D10_Rx_Params SAP_D10_RX_ADC_6CH_88200HZ =
530 {
531 sizeof (SAP_D10_Rx_Params), // size
532 "SAP", // name
533 MCASP_DEV1, // moduleNum --> mcasp #
534 (Void *)&rxConfigADC, // pConfig
535 -1, // wordSize (unused)
536 -1, // precision (unused)
537 D10_sapControl, // control
538 0xE0000007, // pinMask
539 (D10_RATE_88_2KHZ << D10_RATE_SHIFT) |
540 (D10_MCLK_OSC << D10_MCLK_SHIFT), // mode
541 0,0 // unused[2]
542 };
544 const SAP_D10_Rx_Params SAP_D10_RX_ADC_STEREO_88200HZ =
545 {
546 sizeof (SAP_D10_Rx_Params), // size
547 "SAP", // name
548 MCASP_DEV1, // moduleNum --> mcasp #
549 (Void *)&rxConfigADC, // pConfig
550 -1, // wordSize (unused)
551 -1, // precision (unused)
552 D10_sapControl, // control
553 0xE0000001, // pinMask
554 (D10_RATE_88_2KHZ << D10_RATE_SHIFT) |
555 (D10_MCLK_OSC << D10_MCLK_SHIFT), // mode
556 0,0 // unused[2]
557 };
560 const SAP_D10_Rx_Params SAP_D10_RX_HDMI_STEREO =
561 {
562 sizeof (SAP_D10_Rx_Params), // size
563 "SAP", // name
564 MCASP_DEV0, // moduleNum --> mcasp #
565 //(Void *)&rxConfigDIR, // pConfig
566 (Void *)&LLDconfigRxHDMIStereo, // pConfig
567 4, // wordSize (unused)
568 -1, // precision (unused)
569 D10_sapControl, // control
570 0x00001000, // pinMask
571 (D10_MODE_HDMI << D10_MODE_SHIFT) |
572 (D10_MCLK_HDMI << D10_MCLK_SHIFT), // mode
573 0,0 // unused[2]
574 };
576 const SAP_D10_Rx_Params SAP_D10_RX_HDMI =
577 {
578 sizeof (SAP_D10_Rx_Params), // size
579 "SAP", // name
580 MCASP_DEV0, // moduleNum --> mcasp #
581 // (Void *)&rxConfigDIR, // pConfig
582 (Void *)&LLDconfigRxHDMI,
583 4, // wordSize (unused)
584 -1, // precision (unused)
585 D10_sapControl, // control
586 0x0000F000, // pinMask
587 (D10_MODE_HDMI << D10_MODE_SHIFT) |
588 (D10_MCLK_HDMI << D10_MCLK_SHIFT), // mode
589 0,0 // unused[2]
590 };
592 // -----------------------------------------------------------------------------
593 // SAP Output Parameter Definitions
595 const SAP_D10_Tx_Params SAP_D10_TX_DAC =
596 {
597 sizeof (SAP_D10_Tx_Params), // size
598 "SAP", // name
599 MCASP_DEV0, // moduleNum --> mcasp #
600 //(Void *)&txConfigDAC, // pConfig
601 (Void *)&LLDconfigTxDAC,
602 4, // wordSize (in bytes)
603 24, // precision (in bits)
604 D10_sapControl, // control
605 0x1600000F, // pinMask
606 (D10_MCLK_HDMI << D10_MCLK_SHIFT), // mode
607 0,0,0 // unused[3]
608 };
609 /* - SAP_D10_TX_STEREO_DAC is not used
610 const SAP_D10_Tx_Params SAP_D10_TX_STEREO_DAC =
611 {
612 sizeof (SAP_D10_Tx_Params), // size
613 "SAP", // name
614 MCASP_DEV0, // moduleNum --> mcasp #
615 (Void *)&txConfigDAC, // pConfig
616 4, // wordSize (in bytes)
617 24, // precision (in bits)
618 D10_sapControl, // control
619 0x16000001, // pinMask
620 0, // mode
621 0,0,0 // unused[3]
622 };
623 */
624 const SAP_D10_Tx_Params SAP_D10_TX_DIT =
625 {
626 sizeof (SAP_D10_Tx_Params), // size
627 "SAP", // name
628 MCASP_DEV2, // moduleNum --> mcasp #
629 (Void *) &txConfigDIT, // pConfig
630 3, // wordSize (in bytes)
631 24, // precision (in bits)
632 D10_sapControl, // control
633 0x1C000001, // pinMask
634 0, // mode
635 0,0,0 // unused[3]
636 };
638 const SAP_D10_Tx_Params SAP_D10_TX_DAC_SLAVE =
639 {
640 sizeof (SAP_D10_Tx_Params), // size
641 "SAP", // name
642 MCASP_DEV0, // moduleNum --> mcasp #
643 //(Void *)&txConfigDACSlave, // pConfig
644 (Void *)&LLDconfigTxDACSlave,
645 4, // wordSize (in bytes)
646 24, // precision (in bits)
647 D10_sapControl, // control
648 0x1E00000F, // pinMask
649 (D10_MCLK_OSC << D10_MCLK_SHIFT), // mode
650 0,0,0 // unused[3]
651 };
653 const SAP_D10_Tx_Params SAP_D10_TX_STEREO_DAC_SLAVE =
654 {
655 sizeof (SAP_D10_Tx_Params), // size
656 "SAP", // name
657 MCASP_DEV0, // moduleNum --> mcasp #
658 //(Void *)&txConfigDAC, // pConfig
659 (Void *)&LLDconfigTxDACStereoSlave,
660 4, // wordSize (in bytes)
661 24, // precision (in bits)
662 D10_sapControl, // control
663 0x16000001, // pinMask
664 0, // mode
665 0,0,0 // unused[3]
666 };
668 const SAP_D10_Tx_Params SAP_D10_TX_DAC_12CH =
669 {
670 sizeof (SAP_D10_Tx_Params), // size
671 "SAP", // name
672 MCASP_DEV0, // moduleNum --> mcasp #
673 //(Void *)&txConfigDAC, // pConfig
674 (Void *)&LLDconfigTxDAC12ch,
675 4, // wordSize (in bytes)
676 24, // precision (in bits)
677 D10_sapControl, // control
678 0x1600003F, // pinMask
679 (D10_MCLK_HDMI << D10_MCLK_SHIFT), // mode
680 0,0,0 // unused[3]
681 };
683 const SAP_D10_Tx_Params SAP_D10_TX_DAC_16CH =
684 {
685 sizeof (SAP_D10_Tx_Params), // size
686 "SAP", // name
687 MCASP_DEV0, // moduleNum --> mcasp #
688 //(Void *)&txConfigDAC, // pConfig
689 (Void *)&LLDconfigTxDAC16ch,
690 4, // wordSize (in bytes)
691 24, // precision (in bits)
692 D10_sapControl, // control
693 0x160000FF, // pinMask
694 (D10_MCLK_HDMI << D10_MCLK_SHIFT), // mode
695 0,0,0 // unused[3]
696 };
699 // -----------------------------------------------------------------------------
700 // One time initialization of the DA10x audio hardware.
702 /* DAC default configuration parameters */
703 DacConfig dacCfg =
704 {
705 AUD_DAC_AMUTE_CTRL_SCKI_LOST, /* Amute event */
706 0, /* Amute control */
707 AUD_DAC_SAMPLING_MODE_SINGLE_RATE, /* Sampling mode */
708 AUD_DAC_DATA_FORMAT_I2S, /* Data format */
709 0, /* Soft mute control */
710 AUD_DAC_ATTENUATION_WIDE_RANGE, /* Attenuation mode */
711 AUD_DAC_DEEMP_44KHZ, /* De-emph control */
712 100 /* Volume */
713 };
714 /* ADC default configuration parameters */
715 AdcConfig adcCfg =
716 {
717 90, /* ADC gain */
718 AUD_ADC_INL_SE_VINL1, /* Left input mux for ADC1L */
719 AUD_ADC_INL_SE_VINL2, /* Left input mux for ADC2L */
720 AUD_ADC_INR_SE_VINR1, /* Right input mux for ADC1R */
721 AUD_ADC_INR_SE_VINR2, /* Right input mux for ADC2R */
722 AUD_ADC_RX_WLEN_24BIT, /* ADC word length */
723 AUD_ADC_DATA_FORMAT_I2S, /* ADC data format */
724 0
725 };
727 Aud_STATUS setAudioDacConfig(void)
728 {
729 Aud_STATUS status;
731 /* Initialize Audio DAC module */
732 status = audioDacConfig(AUD_DAC_DEVICE_ALL, &dacCfg); // defined in sap\audio_dc_cfg.c
733 if (status)
734 Log_info0("SAP_D10: Audio DAC Configuration Failed!!!\n");
735 return status;
737 }
739 // Configure GPIO for HSR HDMI signaling. This needs to be added to aud_AudioInit()
740 // in ti\addon\aud\src\aud.c.
741 Aud_STATUS aud_AudioInit_Extra()
742 {
743 /* Configure GPIO for HSR HDMI Signaling - GPIO0 104 (~RESET) & 105 (~HMINT) */
744 aud_pinMuxSetMode(114, AUD_PADCONFIG_MUX_MODE_QUATERNARY);
745 aud_gpioSetDirection(AUD_GPIO_PORT_0, AUD_AUDIO_HSR_HMINTz_GPIO, AUD_GPIO_IN);
747 aud_pinMuxSetMode(113, AUD_PADCONFIG_MUX_MODE_QUATERNARY);
748 aud_gpioSetDirection(AUD_GPIO_PORT_0, AUD_AUDIO_HSR_RESETz_GPIO, AUD_GPIO_OUT);
749 aud_gpioSetOutput(AUD_GPIO_PORT_0, AUD_AUDIO_HSR_RESETz_GPIO);
751 return Aud_EOK;
752 }
754 static inline XDAS_Int32 initD10 (DEV2_Handle device)
755 {
756 Aud_STATUS status = Aud_EOK;
758 /* Initialize common audio configurations */
759 status = aud_AudioInit(); // defined in in ti\addon\aud\src\aud.c
760 if(status != Aud_EOK)
761 {
762 Log_info0("aud_AudioInit Failed!\n");
763 return status;
764 }
765 else
766 Log_info0("aud_AudioInit Passed!\n");
768 status = (Aud_STATUS)aud_AudioInit_Extra();
769 if(status != Aud_EOK)
770 {
771 Log_info0("aud_AudioInit_Extra Failed!\n");
772 return status;
773 }
774 else
775 Log_info0("aud_AudioInit_Extra Passed!\n");
777 /* Initialize Audio ADC module */
778 status = audioAdcConfig(AUD_ADC_DEVICE_ALL, &adcCfg);
779 if(status != Aud_EOK)
780 {
781 Log_info0("Audio ADC Configuration Failed!\n");
782 return status;
783 }
784 else
785 Log_info0("Audio ADC Configuration Passed!\n");
787 /* Setup DIR 9001 for SPDIF input operation */
788 //status = platformAudioSelectClkSrc(AUDIO_CLK_SRC_DIR);
789 status = audioDirConfig();
790 if(status != Aud_EOK)
791 {
792 Log_info0("Audio DIR Init Failed!\n");
793 return status;
794 }
795 else
796 Log_info0("Audio DIR Init Passed!\n");
798 #if 1
799 /* Setup HSR41 for HDMI input operation */
800 //status = platformAudioSelectClkSrc(AUDIO_CLK_SRC_I2S);
801 /* Initialize the HDMI Card */
802 while(HDMIGpioGetState());
803 status = audioHDMIConfig();
804 if(status != Aud_EOK)
805 {
806 Log_info0("Audio HDMI Init Failed!\n");
807 return status;
808 }
809 else
810 Log_info0("Audio HDMI Init Passed!\n");
811 #endif
813 status = aud_AudioSelectClkSrc(AUD_AUDIO_CLK_SRC_DIR);
814 aud_delay(50000); // Without delay between these 2 calls system aborts.
815 status = setAudioDacConfig();
817 Log_info1("Leaving initD10 with status = %d", status);
819 return status;
821 } //initD10
823 // -----------------------------------------------------------------------------
824 // The McASP TX section is *only* used as a master clock mux.
825 // Mux functionality is achieved by selecting either external high
826 // speed clocks (DIR/HDMI) or the internal AUXCLK (Audio_OSC). This is divided down
827 // output via ACLKX0 which is connected to the high speed input
828 // of TX0 (DAC) and TX2 (DIT).
829 static XDAS_Int32 clockMuxTx (int sel, int force)
830 {
831 Aud_STATUS status = 0;
832 // select clkxDiv table
833 if (sel == D10_MCLK_DIR)
834 {
835 status = aud_AudioSelectClkSrc(AUD_AUDIO_CLK_SRC_DIR);
836 pClkxDiv = (unsigned char *) clkxDivDIR;
837 }
838 else if (sel == D10_MCLK_HDMI)
839 {
840 status = aud_AudioSelectClkSrc(AUD_AUDIO_CLK_SRC_I2S);
841 pClkxDiv = (unsigned char *) clkxDivHDMI;
842 }
843 else if (sel == D10_MCLK_OSC)
844 {
845 status = aud_AudioSelectClkSrc((AudAudioClkSrc)AUD_AUDIO_CLK_SRC_OSC);
846 pClkxDiv = (unsigned char *) clkxDivADC;
847 }
848 Log_info1("SAP_D10: Inside clockMuxTx with sel = %d", sel);
850 aud_delay(20000);
852 return status;
853 } //clockMuxTx
856 // -----------------------------------------------------------------------------
857 // This function returns the input status of the specified device.
858 // This is called once when the device is opened
859 // (PAF_SIO_CONTROL_OPEN) and periodically thereafter
860 // (PAF_SIO_CONTROL_GET_INPUT_STATUS).
861 int gHmint_ctr = 0, gNonAudio = 0, gLockStatus=0, gPrevAudio=0, gPrevLock=0;
862 int gSync_ctr, gLock_ctr, gAudioErr_ctr, gNonAudio_ctr = 0;
864 static int manageInput (DEV2_Handle device, const SAP_D10_Rx_Params *pParams, PAF_SIO_InputStatus *pStatusOut)
865 {
866 PAF_SIO_InputStatus *pStatusIn = &primaryStatus;
867 //volatile Uint32 *mcasp0 = (volatile Uint32 *) _MCASP_BASE_PORT0;
868 //volatile Uint32 *mcasp1 = (volatile Uint32 *) _MCASP_BASE_PORT1;
869 //volatile Uint32 *mcasp2 = (volatile Uint32 *) _MCASP_BASE_PORT2;
871 //Platform_STATUS status;
873 static int PrevSampRate = 0;
874 int RateHdmi =0;
876 /* Mode & MCLK info embedded statically in the Rx IO definition for SPDIF Input */
877 if ((((pParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT) == D10_MCLK_DIR) &
878 (((pParams->d10rx.mode & D10_MODE_MASK) >> D10_MODE_SHIFT) == D10_MODE_STD))
879 {
880 pStatusIn->lock = !(aud_AudioDirGetClkStatus());
881 pStatusIn->nonaudio = !(aud_AudioDirGetAudioStatus());
882 pStatusIn->emphasis = aud_AudioDirGetEmphStatus();
883 pStatusIn->sampleRateMeasured = RateTable_spdif[aud_AudioDirGetFsOut()];
884 pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
885 PrevSampRate = pStatusIn->sampleRateMeasured;
887 // GJ: Is this needed? Probably not.
888 // GJ: Mute Control during input-change seemingly intended.
889 //mcasp0[_MCASP_PDOUT_OFFSET] = 0x000 ;
890 //mcasp0[_MCASP_PDOUT_OFFSET] = 0x400 ;
892 }
893 /* Mode & MCLK info embedded statically in the Rx IO definition for ANALOG/ADC Input */
894 else if ((((pParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT) == D10_MCLK_OSC) &
895 (((pParams->d10rx.mode & D10_MODE_MASK) >> D10_MODE_SHIFT) == D10_MODE_STD)) {
896 int adcRate = (pParams->d10rx.mode & D10_RATE_MASK) >> D10_RATE_SHIFT;
898 pStatusIn->lock = 1;
899 pStatusIn->nonaudio = PAF_IEC_AUDIOMODE_AUDIO;
900 pStatusIn->emphasis = PAF_IEC_PREEMPHASIS_NO;
901 pStatusIn->sampleRateMeasured = oscRateTable[adcRate];
902 pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
904 }
905 /* Mode & MCLK info embedded statically in the Rx IO definition for HDMI */
906 else if ((((pParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT) == D10_MCLK_HDMI) &
907 (((pParams->d10rx.mode & D10_MODE_MASK) >> D10_MODE_SHIFT) == D10_MODE_HDMI))
908 {
910 pStatusIn->emphasis = PAF_IEC_PREEMPHASIS_NO;
912 #ifndef ___ENABLE_BENCHMARK_PCMHSR_SRC_CAR_ //TODO: For all the cases it works.
913 //
914 // Input interface rate hard-coded to 192 kHz to avoid I2C transactions.
915 // Temporary fix works for EC3 and MLP/MAT formats.
916 //
917 pStatusIn->lock = 1;
918 pStatusIn->nonaudio = PAF_IEC_AUDIOMODE_AUDIO;
919 /*RateHdmi = HSDIO_AudioFreq_192K;
920 pStatusIn->sampleRateMeasured = RateTable_hdmi[RateHdmi];
921 pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured; */
922 if(!HDMIGpioGetState())
923 {
924 clear_hdmi_hmint();
925 gHmint_ctr++;
927 RateHdmi=read_hdmi_samprate();
928 pStatusIn->sampleRateMeasured = RateTable_hdmi[RateHdmi];
929 pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
930 PrevSampRate = pStatusIn->sampleRateMeasured;
931 }
932 else
933 {
934 pStatusIn->sampleRateMeasured = PrevSampRate;
935 pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
936 }
937 #else // _ENABLE_BENCHMARK_PCMHSR_SRC_CAR_
938 //
939 // Need to update input interface rate by consulting HSR4 over I2C for benchmarking configuration.
940 //
941 if(!HDMIGpioGetState())
942 {
943 clear_hdmi_hmint();
944 gHmint_ctr++;
946 RateHdmi=read_hdmi_samprate();
947 pStatusIn->sampleRateMeasured = RateTable_hdmi[RateHdmi];
948 pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
949 PrevSampRate = pStatusIn->sampleRateMeasured;
950 /*
951 switch(read_hdmi_errstatus())
952 {
953 case HSDIO_AudioErr_NO_ERROR:
954 {
955 gPrevLock=pStatusIn->lock;
956 gPrevAudio=pStatusIn->nonaudio;
957 pStatusIn->lock = 1;
958 pStatusIn->nonaudio = PAF_IEC_AUDIOMODE_AUDIO;
959 break;
960 }
961 case HSDIO_AudioErr_AUDIO_NO_PLL_LOCK:
962 {
963 gLock_ctr++;
964 pStatusIn->lock = 0;
965 //pStatusIn->nonaudio = PAF_IEC_AUDIOMODE_AUDIO;
966 break;
967 }
968 case HSDIO_AudioErr_AUDIO_NO_AUDIO:
969 {
970 gAudioErr_ctr++;
971 //pStatusIn->lock = 1;
972 pStatusIn->nonaudio = PAF_IEC_AUDIOMODE_NONAUDIO;
973 break;
974 }
975 default:
976 while(1); // Control shouldn't be here.
977 }
979 if(HSDIO_AudioMClk_128X != read_hdmi_clockstatus())
980 {
981 gLock_ctr++;
982 pStatusIn->lock = 0;
983 }
984 else if (HSDIO_AudioPresent_HAS_AUDIO != read_hdmi_audiostatus())
985 {
986 gNonAudio_ctr++;
987 pStatusIn->nonaudio = PAF_IEC_AUDIOMODE_NONAUDIO;
988 }*/
990 }
991 else
992 {
993 pStatusIn->sampleRateMeasured = PrevSampRate;
994 pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
995 }
996 #endif // _ENABLE_BENCHMARK_PCMHSR_SRC_CAR_
997 }
999 else
1000 return -1; // Control shouldn't be here!
1002 gNonAudio=pStatusIn->nonaudio;
1003 gLockStatus=pStatusIn->lock;
1005 // update another status if requested
1006 if (pStatusOut)
1007 *pStatusOut = *pStatusIn;
1009 return 0;
1010 } //manageInput
1013 // -----------------------------------------------------------------------------
1014 // This function configures the McASP TX clock dividers based on the
1015 // master clock rate. This is called once when the device is opened
1016 // (PAF_SIO_CONTROL_OPEN) and periodically thereafter (PAF_SIO_CONTROL_SET_RATEX).
1018 static int manageOutput (DEV2_Handle device, const SAP_D10_Tx_Params *pParams, float rateX)
1019 {
1020 volatile Uint32 *mcasp = mcaspAddr[pParams->sio.moduleNum];
1021 PAF_SIO_InputStatus *pStatusIn = &primaryStatus;
1022 Uint32 divider;
1025 if (!pClkxDiv)
1026 return SIO2_EINVAL;
1028 // set clock divider
1029 if (rateX < .354)
1030 rateX = 0.25;
1031 else if (rateX < .707)
1032 rateX = 0.50;
1033 else if (rateX < 1.6)
1034 rateX = 1.00;
1035 else if (rateX < 2.828)
1036 rateX = 2.00;
1037 else
1038 rateX = 4.00;
1039 // if asynchronous then force clock change (assumes osc master)
1040 /*if (pParams->d10tx.mode & D10_SYNC_MASK) {
1041 int dacRate = (pParams->d10tx.mode & D10_RATE_MASK) >> D10_RATE_SHIFT;
1042 divider = pClkxDiv[oscRateTable[dacRate]];
1043 }
1044 else*/
1045 divider = pClkxDiv[pStatusIn->sampleRateMeasured];
1046 divider /= rateX;
1048 Log_info3("SAP_D10: Inside manageOutput with divider = %d, rateX = %f & input_rate = %d", divider, rateX, pStatusIn->sampleRateMeasured);
1050 // DIT requires 2x clock
1051 if ((mcasp[_MCASP_AFSXCTL_OFFSET] & _MCASP_AFSXCTL_XMOD_MASK) ==
1052 (MCASP_AFSXCTL_XMOD_OF(0x180) << _MCASP_AFSXCTL_XMOD_SHIFT)) {
1053 if (divider < 2)
1054 return (SIO2_EINVAL);
1055 divider >>= 1;
1056 }
1058 mcasp[_MCASP_ACLKXCTL_OFFSET] =
1059 (mcasp[_MCASP_ACLKXCTL_OFFSET] & ~_MCASP_ACLKXCTL_CLKXDIV_MASK) |
1060 (MCASP_ACLKXCTL_CLKXDIV_OF(divider-1) << _MCASP_ACLKXCTL_CLKXDIV_SHIFT);
1061 return 0;
1062 } //manageOutput
1064 // -----------------------------------------------------------------------------
1065 // This function is called by the peripheral driver (DAP) in response to
1066 // various SIO_ctrl() calls made by the framework.
1068 XDAS_Int32 D10_sapControl (DEV2_Handle device, const PAF_SIO_Params *pParams, XDAS_Int32 code, XDAS_Int32 arg)
1069 {
1070 const SAP_D10_Rx_Params *pDapD10RxParams = (const SAP_D10_Rx_Params *)pParams;
1071 const SAP_D10_Tx_Params *pDapD10TxParams = (const SAP_D10_Tx_Params *)pParams;
1072 //Platform_STATUS status;
1074 volatile Uint32 *mcasp = mcaspAddr[pParams->sio.moduleNum];
1075 XDAS_Int32 result = 0;
1077 // perform one time hardware initialization
1078 if (!initDone) {
1079 result = initD10 (device);
1080 if (result)
1081 return result;
1082 initDone = 1;
1083 }
1085 switch (code) {
1087 // .............................................................................
1088 // This case provides a regular entry point for managing the specified
1089 // input device. Nominally, this is used to provide lock and sample rate
1090 // status to the framework.
1092 case PAF_SIO_CONTROL_GET_INPUT_STATUS:
1093 if (device->mode != DEV2_INPUT)
1094 return SIO2_EINVAL;
1096 manageInput (device, pDapD10RxParams, (PAF_SIO_InputStatus *) arg);
1097 break;
1099 // .............................................................................
1100 // This case provides a regular entry point for managing the specified
1101 // output device. Nominally this is used to change the output clock dividers
1102 // in the case of double rate output (e.g. DTS 96/24).
1104 case PAF_SIO_CONTROL_SET_RATEX:
1105 // Support only output rate control, for now
1106 if (device->mode != DEV2_OUTPUT)
1107 return (SIO2_EINVAL);
1109 // configure clock divider (bit and frame clocks)
1110 manageOutput (device, pDapD10TxParams, *((float *) arg));
1111 break;
1113 // .............................................................................
1114 // This case is called once when the device is opened/allocated by the framework.
1115 // Here, for both input and output, this allows for configuring all needed
1116 // clocks for proper operation.
1118 case PAF_SIO_CONTROL_OPEN:
1119 if (device->mode == DEV2_INPUT) {
1121 // determine the master clock based on the mode element of the
1122 // parameter configuration.
1123 int sel = (pDapD10RxParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT;
1124 manageInput (device, pDapD10RxParams, NULL);
1126 // select appropriate master clock (but dont force)
1128 clockMuxTx (sel, -1);
1130 }
1131 else {
1133 // Since DAC is a slave to the chosen input, operate the clksel switch appropriately
1134 // Also, this is a create-time (i.e, CTRL_OPEN) only call & not appropriate under
1135 // the periodic manage_output calls.
1136 int sel = (pDapD10TxParams->d10tx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT;
1137 clockMuxTx (sel, -1);
1138 aud_delay(50000); // GJ REVISIT: Without delay between Tx McASP & DAC configs, system aborts.
1139 setAudioDacConfig();
1140 dacHardUnMute ();
1142 // configure clock divider (bit and frame clocks)
1143 manageOutput (device, pDapD10TxParams, 1.0);
1144 }
1145 break;
1147 // .............................................................................
1148 // This case is called once when the device is closed/freed by the framework.
1150 case PAF_SIO_CONTROL_CLOSE:
1151 // If TX0 then signal it is no longer in use by the DACs and
1152 // configure manually to generate ADC clocks. Also hard mute
1153 // the DACs since they are not in use.
1154 if ((device->mode == DEV2_OUTPUT) && (pParams->sio.moduleNum == MCASP_DEV0)) {
1156 dacHardMute ();
1158 // if async then clear forced clock mux
1159 // if asynchronous then force clock change
1160 if (pDapD10TxParams->d10tx.mode & D10_SYNC_MASK)
1161 clockMuxTx (0, 0);
1162 }
1163 break;
1165 // .............................................................................
1166 // These cases are called as appropriate by the framework when there is
1167 // valid output data (UNMUTE) or no valid output (MUTE).
1169 case PAF_SIO_CONTROL_MUTE:
1170 if ((device->mode == DEV2_OUTPUT) && (pParams->sio.moduleNum == MCASP_DEV0))
1171 dacSoftMute ();
1172 break;
1174 case PAF_SIO_CONTROL_UNMUTE:
1175 if ((device->mode == DEV2_OUTPUT) && (pParams->sio.moduleNum == MCASP_DEV0))
1176 dacSoftUnMute ();
1177 break;
1179 // .............................................................................
1180 // This case is called when the device is idled.
1181 // There is no specific handling -- but needed to avoid error return.
1183 case PAF_SIO_CONTROL_IDLE:
1184 break;
1186 // .............................................................................
1187 // Called from the IDL Loop to allow for clock management and the like
1188 // The call is protected by a TSK_disable and HWI_disable so it is safe
1189 // to read/write shared resources.
1191 case PAF_SIO_CONTROL_WATCHDOG:
1192 // call manageInput in case the sample rate has changed resulting
1193 // in no output clocks which may have blocked the audio processing
1194 // thread. This call will reconfigure the AK4588 and restart the clocks.
1195 if (device->mode == DEV2_INPUT)
1196 manageInput (device, pDapD10RxParams, (PAF_SIO_InputStatus *) arg);
1197 break;
1199 // .............................................................................
1200 // Called from DOB_issue to allow for different values of the channel status
1201 // fields of the SPDIF output.
1203 case PAF_SIO_CONTROL_SET_DITSTATUS:
1204 // No action necessary.
1205 break;
1207 case PAF_SIO_CONTROL_SET_WORDSIZE:
1208 if(((pDapD10RxParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT) != D10_MCLK_OSC)
1209 {
1210 if ((device->mode == DEV2_INPUT) && (arg == 2))
1211 {
1212 Log_info0("Inside SAP_D10Control PAF_SIO_CONTROL_SET_WORDSIZE for arg=2");
1213 mcasp[_MCASP_RFMT_OFFSET] = (mcasp[_MCASP_RFMT_OFFSET] & ~_MCASP_RFMT_RROT_MASK) | MCASP_RFMT_RROT_16BITS;
1214 }
1215 else if ((device->mode == DEV2_INPUT) && (arg == 4))
1216 {
1217 Log_info0("Inside SAP_D10Control PAF_SIO_CONTROL_SET_WORDSIZE for arg=4");
1218 mcasp[_MCASP_RFMT_OFFSET] = (mcasp[_MCASP_RFMT_OFFSET] & ~_MCASP_RFMT_RROT_MASK) | MCASP_RFMT_RROT_NONE;
1219 }
1220 }
1221 break;
1222 // .............................................................................
1223 // Any other cases are not handled and return an error.
1225 default:
1226 return SIO2_EINVAL;
1227 }
1229 return result;
1230 } //D10_sapControl
1232 // -----------------------------------------------------------------------------
1235 unsigned int HDMIGpioGetState (void) {
1236 return(aud_gpioReadInput(AUD_GPIO_PORT_0, AUD_AUDIO_HSR_HMINTz_GPIO));
1237 }
1239 void setD10ClkMux(UInt16 mode)
1240 {
1241 int sel = (mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT;
1243 // select appropriate master clock
1244 clockMuxTx (sel, 0);
1245 }
1247 XDAS_Int32 D10_init(void *pD10Params)
1248 {
1249 XDAS_Int32 result = 0;
1250 SAP_D10_Rx_Params *pD10RxParams;
1252 // perform one time hardware initialization
1253 if (!initDone) {
1254 result = initD10 (NULL);
1255 if (result) {
1256 return result;
1257 }
1258 initDone = 1;
1259 }
1261 pD10RxParams = (SAP_D10_Rx_Params *)pD10Params;
1262 setD10ClkMux(pD10RxParams->d10rx.mode);
1264 return result;
1265 }
1267 XDAS_Int32 D10_RxControl(const void *pD10RxParams,
1268 XDAS_Int32 code, XDAS_Int32 arg)
1269 {
1270 XDAS_Int32 result = 0;
1272 switch (code) {
1273 case PAF_SIO_CONTROL_GET_INPUT_STATUS:
1274 manageInput(NULL, (const SAP_D10_Rx_Params *)pD10RxParams,
1275 (PAF_SIO_InputStatus *)arg);
1276 break;
1278 default:
1279 break;
1280 }
1282 return result;
1283 }
1285 // EOF