a98902d7489e9be3b85ba48a9366e547caab2b2b
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / framework / aspMsg_master.h
2 /*
3 Copyright (c) 2016, Texas Instruments Incorporated - http://www.ti.com/
4 All rights reserved.
6 * Redistribution and use in source and binary forms, with or without 
7 * modification, are permitted provided that the following conditions
8 * are met:
9 *
10 * Redistributions of source code must retain the above copyright
11 * notice, this list of conditions and the following disclaimer.
12 *
13 * Redistributions in binary form must reproduce the above copyright
14 * notice, this list of conditions and the following disclaimer in the
15 * documentation and/or other materials provided with the
16 * distribution.
17 *
18 * Neither the name of Texas Instruments Incorporated nor the names of
19 * its contributors may be used to endorse or promote products derived
20 * from this software without specific prior written permission.
21 *
22 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
23 * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
24 * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
25 * A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
26 * OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
27 * SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
28 * LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
29 * DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
30 * THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
31 * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
32 * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
33 *
34 */
36 #ifndef _ASP_MSG_MASTER_H_
37 #define _ASP_MSG_MASTER_H_
39 #include <xdc/std.h>
40 #include <ti/sysbios/heaps/HeapBuf.h>
41 #include <ti/ipc/MessageQ.h>
43 #define ASP_MSG_MASTER_SOK                      (  0 )
44 #define ASP_MSG_MASTER_HEAPBUF_CREATE_FAIL      ( -1 )
45 #define ASP_MSG_MASTER_MSGQ_REGHEAP_FAIL        ( -2 )
46 #define ASP_MSG_MASTER_MASTER_MSGQ_CREATE_FAIL  ( -3 )
47 #define ASP_MSG_MASTER_SLAVE_MSGQ_OPEN_FAIL     ( -4 )
49 #define ASP_MSG_MASTER_DEF_NUMMSGS  ( 4 )
51 /* Error messages for function AspMsgSend */
52 #define ASP_MSG_NO_ERR                          (  0 )
53 #define ASP_MSG_ERR_QUEUE_ALLOC                 ( -1 )
54 #define ASP_MSG_ERR_QUEUE_PUT                   ( -2 )
55 #define ASP_MSG_ERR_QUEUE_GET                   ( -3 )
56 #define ASP_MSG_ERR_QUEUE_FREE                  ( -4 )
57 #define ASP_MSG_ERR_ACKNOWLEDGE                 ( -5 )
59 /* module structure */
60 typedef struct AspMsgMaster_Module
61 {
62     UInt16              masterProcId;       // master processor id
63     UInt16              slaveProcId;        // slave processor id
64     MessageQ_Handle     masterQue;          // created locally
65     MessageQ_QueueId    slaveQue;           // opened remotely
66     UInt16              heapId;             // MessageQ heapId
67     HeapBuf_Handle      heap;               // message heap
68     Int                 msgSize;            // aligned size of message
69     Int                 poolSize;           // size of message pool
70     Ptr                 store;              // memory store for message pool
71     UInt32              messageId;          // MS bit: reply bit, LS 31 bits: message id
72 } AspMsgMaster_Module;
74 /* module handle */
75 typedef AspMsgMaster_Module *   AspMsgMaster_Handle;
77 /* Initialize ASP master messaging */
78 Int AspMsgMaster_init(
79     AspMsgMaster_Handle hAspMsgMaster, 
80     UInt16 remoteProcId, 
81     UInt16 numMsgs
82 );
84 extern AspMsgMaster_Handle hAspMsgMaster;
86 /* ASP message sending function
87  * Description: This function can be used to send message from the master processor
88  *              to slave processor. It uses the global handle hAspMsgMaster for
89  *              message passing.
90  */
91 Int                    // returned error message
92 AspMsgSend(
93         UInt32 sndCmd,     // command that is sent from master to slave
94         UInt32 ackCmd,     // acknowledgement that comes back from slave to master
95         char *sndMsgBuf,   // message buffer for message sent to slave
96         char *ackMsgBuf);  // message buffer for acknowledgement from slave
98 #endif /* _ASP_MSG_MASTER_H_ */