]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/blob - pasdk/test_dsp/sap/sap_d10.c
PASDK-258:Add Brandon's Release Notes for PASDK & Dolby IP
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / sap / sap_d10.c
2 /*
3 Copyright (c) 2017, Texas Instruments Incorporated - http://www.ti.com/
4 All rights reserved.
6 * Redistribution and use in source and binary forms, with or without 
7 * modification, are permitted provided that the following conditions
8 * are met:
9 *
10 * Redistributions of source code must retain the above copyright
11 * notice, this list of conditions and the following disclaimer.
12 *
13 * Redistributions in binary form must reproduce the above copyright
14 * notice, this list of conditions and the following disclaimer in the
15 * documentation and/or other materials provided with the
16 * distribution.
17 *
18 * Neither the name of Texas Instruments Incorporated nor the names of
19 * its contributors may be used to endorse or promote products derived
20 * from this software without specific prior written permission.
21 *
22 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
23 * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
24 * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
25 * A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
26 * OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
27 * SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
28 * LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
29 * DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
30 * THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
31 * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
32 * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
33 *
34 */
36 //
37 // I/O device configuration data structure definitions D10 (DA10x EVM).
40 // -----------------------------------------------------------------------------
41 // This file contains the necessary configurations and functions for
42 // using the DA10x Audio DC card in the PA environment. In particular, the
43 // SAP configurations are referenced in the pa(i/y)-evmda10x-io.c files
44 // for use in IOS (Input/Output Switching) shortcuts. Each configuration
45 // contains settings appropriate to the various devices on the DA10x-AudioDC;
46 // the DIR, DACs, ADCs, and DIT output. Also each configuration points to
47 // a common control function (D10_sapControl), which handles the various
48 // requests made by the PA framework.
50 // A note about clocking. There are two different master clocks
51 // available corresponding to the two primary input choices, DIR and ADC.
52 //
53 // DIR:
54 //       . 512fs @ <= 48kHz
55 //       . 256fs @ > 48kHz & <=96 kHz
56 //       . 128fs @ > 96kHz
57 // ADC:
58 //       . 768fs @ 32kHz
59 //       . 512fs @ 48kHz
60 //       . 256fs @ 96kHz
61 //
62 // This faciliates the logic used for the McASP transmit sections TX0 (DAC) and
63 // TX2 (DIT) which divide the master clock down to generate bit and frame clocks.
65 // -----------------------------------------------------------------------------
66 // Includes
68 #include <sap_d10.h>
69 #include <audio_dc_cfg.h>
70 #include "vproccmds_a.h"
72 #include "dbgBenchmark.h" // PCM high-sampling rate + SRC + CAR benchmarking
75 // -----------------------------------------------------------------------------
76 // Local function declarations
78 XDAS_Int32 D10_sapControl (DEV2_Handle device, const PAF_SIO_Params *pParams, XDAS_Int32 code, XDAS_Int32 arg);
79 static inline XDAS_Int32 initD10 (DEV2_Handle device) ;
80 static XDAS_Int32 clockMuxTx (int sel, int force);
81 static int manageInput  (DEV2_Handle device, const SAP_D10_Rx_Params *pParams, PAF_SIO_InputStatus *pStatusOut);
82 static int manageOutput (DEV2_Handle device, const SAP_D10_Tx_Params *pParams, float rateX);
84 void HSR4_readStatus (PAF_SIO_InputStatus *pStatus);
85 unsigned int HDMIGpioGetState (void);
86 // -----------------------------------------------------------------------------
87 // State machine variables and defines
89 // flag to facilitate one time initialization of DA10x Audio hardware
90 // 0 ==> not initialized, 1 ==> initialized
91 static char initDone = 0;
93 // input status
94 static PAF_SIO_InputStatus primaryStatus =
95 {
96     0,                                 // lock
97     PAF_IEC_AUDIOMODE_UNKNOWN,         // nonaudio
98     PAF_IEC_PREEMPHASIS_UNKNOWN,       // emphasis
99     PAF_SAMPLERATE_UNKNOWN,            // sampleRateMeasured
100     PAF_SAMPLERATE_UNKNOWN,            // sampleRateData
101     0,0,0,                             // unused
102 };
105 // The McASP outputs (both for DAC and DIT) receive a high speed clock
106 // and in turn generate a bit and frame clock. The needed clock divider
107 // values are kept here for easy lookup.
108 unsigned char *pClkxDiv = NULL;
110 static const unsigned char clkxDivDIR[PAF_SAMPLERATE_N] =
112     0x2,  //PAF_SAMPLERATE_UNKNOWN
113     0x8,  //PAF_SAMPLERATE_NONE
114     0x8,  //PAF_SAMPLERATE_32000HZ
115     0x2,  //PAF_SAMPLERATE_44100HZ
116     0x2,  //PAF_SAMPLERATE_48000HZ
117     0x4,  //PAF_SAMPLERATE_88200HZ
118     0x2,  //PAF_SAMPLERATE_96000HZ
119     0x2,  //PAF_SAMPLERATE_192000HZ
120     0x4,  //PAF_SAMPLERATE_64000HZ
121     0x2,  //PAF_SAMPLERATE_128000HZ
122     0x2,  //PAF_SAMPLERATE_176400HZ
123     0x8,  //PAF_SAMPLERATE_8000HZ
124     0x8,  //PAF_SAMPLERATE_11025HZ
125     0x8,  //PAF_SAMPLERATE_12000HZ
126     0x8,  //PAF_SAMPLERATE_16000HZ
127     0x8,  //PAF_SAMPLERATE_22050HZ
128     0x8,  //PAF_SAMPLERATE_24000HZ
129 };
132 static const unsigned char clkxDivADC[PAF_SAMPLERATE_N] =
134     0x8,  //PAF_SAMPLERATE_UNKNOWN
135     0x8,  //PAF_SAMPLERATE_NONE
136     0xC,  //PAF_SAMPLERATE_32000HZ
137     0x8,  //PAF_SAMPLERATE_44100HZ
138     0x8,  //PAF_SAMPLERATE_48000HZ
139     0x4,  //PAF_SAMPLERATE_88200HZ
140     0x4,  //PAF_SAMPLERATE_96000HZ
141     0x2,  //PAF_SAMPLERATE_192000HZ
142     0x4,  //PAF_SAMPLERATE_64000HZ
143     0x2,  //PAF_SAMPLERATE_128000HZ
144     0x2,  //PAF_SAMPLERATE_176400HZ
145     0x8,  //PAF_SAMPLERATE_8000HZ
146     0x8,  //PAF_SAMPLERATE_11025HZ
147     0x8,  //PAF_SAMPLERATE_12000HZ
148     0x8,  //PAF_SAMPLERATE_16000HZ
149     0x8,  //PAF_SAMPLERATE_22050HZ
150     0x8,  //PAF_SAMPLERATE_24000HZ
151 };
153 static const unsigned char clkxDivHDMI[PAF_SAMPLERATE_N] =
155     0x2,  //PAF_SAMPLERATE_UNKNOWN
156     0x2,  //PAF_SAMPLERATE_NONE
157     0x8,  //PAF_SAMPLERATE_32000HZ
158     0x2,  //PAF_SAMPLERATE_44100HZ
159     0x2,  //PAF_SAMPLERATE_48000HZ
160     0x4,  //PAF_SAMPLERATE_88200HZ
161     0x1,  //PAF_SAMPLERATE_96000HZ
162     0x2,  //PAF_SAMPLERATE_192000HZ
163     0x4,  //PAF_SAMPLERATE_64000HZ
164     0x2,  //PAF_SAMPLERATE_128000HZ
165     0x2,  //PAF_SAMPLERATE_176400HZ
166     0x8,  //PAF_SAMPLERATE_8000HZ
167     0x8,  //PAF_SAMPLERATE_11025HZ
168     0x8,  //PAF_SAMPLERATE_12000HZ
169     0x8,  //PAF_SAMPLERATE_16000HZ
170     0x8,  //PAF_SAMPLERATE_22050HZ
171     0x8,  //PAF_SAMPLERATE_24000HZ
172 };
174 // The ADCs, when operating as the master input, can only
175 // generate a limited set of audio sample rates since the clock
176 // is derived from AUXCLK which is the oscillator connected to the DSP.
177 // This table faciliates the access and definition of these rates.
178 static const Uint16 oscRateTable[8] =
180     PAF_SAMPLERATE_UNKNOWN,  // 0
181         PAF_SAMPLERATE_32000HZ,
182         PAF_SAMPLERATE_44100HZ,  // D10_RATE_44_1KHZ
183         PAF_SAMPLERATE_48000HZ,
184         PAF_SAMPLERATE_88200HZ,  // D10_RATE_88_2KHZ
185         PAF_SAMPLERATE_96000HZ,
186         PAF_SAMPLERATE_176400HZ,  // D10_RATE_176_4KHZ
187         PAF_SAMPLERATE_192000HZ
188 };
190 static const Uint16 RateTable_hdmi[8] =
192     PAF_SAMPLERATE_UNKNOWN,  // HSDIO_AudioFreq_RESERVED
193     PAF_SAMPLERATE_32000HZ,  // HSDIO_AudioFreq_32K
194     PAF_SAMPLERATE_44100HZ,  // HSDIO_AudioFreq_44_1K
195     PAF_SAMPLERATE_48000HZ,  // HSDIO_AudioFreq_48K
196     PAF_SAMPLERATE_88200HZ,  // HSDIO_AudioFreq_88_2K
197     PAF_SAMPLERATE_96000HZ,  // HSDIO_AudioFreq_96_4K
198     PAF_SAMPLERATE_176400HZ,  // HSDIO_AudioFreq_176_4K
199     PAF_SAMPLERATE_192000HZ  // HSDIO_AudioFreq_192K
200 };
202 static const Uint16 RateTable_spdif[4] =
204         PAF_SAMPLERATE_44100HZ,  // AudioFreq_44_1K
205         PAF_SAMPLERATE_48000HZ,  // AudioFreq_48K
206         PAF_SAMPLERATE_UNKNOWN,  // AudioFreq_RESERVED
207         PAF_SAMPLERATE_32000HZ,  // HSDIO_AudioFreq_32K
208 };
211 // base mcasp addresses for easy lookup
212 static volatile Uint32 * mcaspAddr[_MCASP_PORT_CNT] =
214     (volatile Uint32 *) _MCASP_BASE_PORT0,
215     (volatile Uint32 *) _MCASP_BASE_PORT1,
216     (volatile Uint32 *) _MCASP_BASE_PORT2
217 };
219 // The DA10x HW is configured for the DAC's mute lines to be operated based
220 // on McASP0's AMUTE (out) line. This is the hard mute.
221 static inline void dacHardMute (void) {
222     volatile Uint32 *mcasp0 = (volatile Uint32 *) _MCASP_BASE_PORT0;
223     mcasp0[_MCASP_PDOUT_OFFSET] |= _MCASP_PDOUT_AMUTE_MASK;
225 static inline void dacHardUnMute (void) {
226     volatile Uint32 *mcasp0 = (volatile Uint32 *) _MCASP_BASE_PORT0;
227     mcasp0[_MCASP_PDOUT_OFFSET] &= ~_MCASP_PDOUT_AMUTE_MASK;
228     mcasp0[_MCASP_AMUTE_OFFSET] |= MCASP_AMUTE_MUTEN_ERRLOW;
231 // How should the PCM18x DAC's soft mute functionality be used here?
232 // i.e, as different from the hard mute? need to review.
233 static inline void dacSoftMute (void) {
234     volatile Uint32 *mcasp0 = (volatile Uint32 *) _MCASP_BASE_PORT0;
235     mcasp0[6] = 0x000 ;
236     mcasp0[6] = 0x400 ;
238 static inline void dacSoftUnMute (void) {
239     volatile Uint32 *mcasp0 = (volatile Uint32 *) _MCASP_BASE_PORT0;
240     mcasp0[6] = 0x000 ;
241     mcasp0[6] = 0x400 ;
244 // -----------------------------------------------------------------------------
245 // McASP Input Configuration Definitions
247 static const MCASP_ConfigRcv rxConfigDIR =
249     MCASP_RMASK_OF(0xFFFFFFFF),
250     MCASP_RFMT_RMK(
251         MCASP_RFMT_RDATDLY_1BIT,
252         MCASP_RFMT_RRVRS_MSBFIRST,
253         MCASP_RFMT_RPAD_RPBIT,
254         MCASP_RFMT_RPBIT_OF(0),
255         MCASP_RFMT_RSSZ_32BITS,
256         MCASP_RFMT_RBUSEL_DAT,
257         MCASP_RFMT_RROT_NONE),
258     MCASP_AFSRCTL_RMK(
259         MCASP_AFSRCTL_RMOD_OF(2),
260         MCASP_AFSRCTL_FRWID_WORD,
261         MCASP_AFSRCTL_FSRM_EXTERNAL,
262         MCASP_AFSRCTL_FSRP_ACTIVELOW),
263     MCASP_ACLKRCTL_RMK(
264         MCASP_ACLKRCTL_CLKRP_RISING,
265         MCASP_ACLKRCTL_CLKRM_EXTERNAL,
266         MCASP_ACLKRCTL_CLKRDIV_DEFAULT),
267     MCASP_AHCLKRCTL_RMK(
268         MCASP_AHCLKRCTL_HCLKRM_EXTERNAL,
269         MCASP_AHCLKRCTL_HCLKRP_RISING,
270         MCASP_AHCLKRCTL_HCLKRDIV_DEFAULT),
271     MCASP_RTDM_OF(3),
272     MCASP_RINTCTL_DEFAULT,
273     MCASP_RCLKCHK_DEFAULT
274 };
276 static const MCASP_ConfigRcv rxConfigADC =
278     MCASP_RMASK_OF(0xFFFFFFFF),
279     MCASP_RFMT_RMK(
280         MCASP_RFMT_RDATDLY_1BIT,
281         MCASP_RFMT_RRVRS_MSBFIRST,
282         MCASP_RFMT_RPAD_RPBIT,
283         MCASP_RFMT_RPBIT_OF(0),
284         MCASP_RFMT_RSSZ_32BITS,
285         MCASP_RFMT_RBUSEL_DAT,
286         MCASP_RFMT_RROT_NONE),
287     MCASP_AFSRCTL_RMK(
288         MCASP_AFSRCTL_RMOD_OF(2),
289         MCASP_AFSRCTL_FRWID_WORD,
290         MCASP_AFSRCTL_FSRM_INTERNAL,
291                 MCASP_AFSRCTL_FSRP_ACTIVEHIGH),
292     MCASP_ACLKRCTL_RMK(
293         MCASP_ACLKRCTL_CLKRP_RISING,
294         MCASP_ACLKRCTL_CLKRM_INTERNAL,
295                 MCASP_ACLKXCTL_CLKXDIV_OF(7)),
296     MCASP_AHCLKRCTL_RMK(
297         MCASP_AHCLKRCTL_HCLKRM_INTERNAL,
298         MCASP_AHCLKRCTL_HCLKRP_RISING,
299                 MCASP_AHCLKRCTL_HCLKRDIV_DEFAULT),
300     MCASP_RTDM_OF(3),
301     MCASP_RINTCTL_DEFAULT,
302     MCASP_RCLKCHK_DEFAULT
303 };
305 // -----------------------------------------------------------------------------
306 // McASP Output Configuration Definitions
308 static const MCASP_ConfigXmt txConfigDAC =
310     MCASP_XMASK_OF(0xFFFFFFFF),
311     MCASP_XFMT_RMK(
312         MCASP_XFMT_XDATDLY_1BIT,
313         MCASP_XFMT_XRVRS_MSBFIRST,
314         MCASP_XFMT_XPAD_ZERO,
315         MCASP_XFMT_XPBIT_DEFAULT,
316         MCASP_XFMT_XSSZ_32BITS,
317         MCASP_XFMT_XBUSEL_DAT,
318                 MCASP_XFMT_XROT_NONE),
319     MCASP_AFSXCTL_RMK(
320         MCASP_AFSXCTL_XMOD_OF(2),
321         MCASP_AFSXCTL_FXWID_WORD,
322         MCASP_AFSXCTL_FSXM_INTERNAL,
323                 MCASP_AFSXCTL_FSXP_ACTIVELOW),
324     MCASP_ACLKXCTL_RMK(
325         MCASP_ACLKXCTL_CLKXP_FALLING,
326         MCASP_ACLKXCTL_ASYNC_ASYNC,
327         MCASP_ACLKXCTL_CLKXM_INTERNAL,
328                 MCASP_ACLKXCTL_CLKXDIV_DEFAULT),
329     MCASP_AHCLKXCTL_RMK(
330         MCASP_AHCLKXCTL_HCLKXM_EXTERNAL,
331         MCASP_AHCLKXCTL_HCLKXP_FALLING,
332         MCASP_AHCLKXCTL_HCLKXDIV_OF(0)),
333     MCASP_XTDM_OF(3),
334     MCASP_XINTCTL_DEFAULT,
335     MCASP_XCLKCHK_DEFAULT
336 };
338 static const MCASP_ConfigXmt txConfigDACSlave =
340     MCASP_XMASK_OF(0xFFFFFFFF),
341     MCASP_XFMT_RMK(
342         MCASP_XFMT_XDATDLY_1BIT,
343         MCASP_XFMT_XRVRS_MSBFIRST,
344         MCASP_XFMT_XPAD_ZERO,
345         MCASP_XFMT_XPBIT_DEFAULT,
346         MCASP_XFMT_XSSZ_32BITS,
347         MCASP_XFMT_XBUSEL_DAT,
348                 MCASP_XFMT_XROT_NONE),
349     MCASP_AFSXCTL_RMK(
350         MCASP_AFSXCTL_XMOD_OF(2),
351         MCASP_AFSXCTL_FXWID_WORD,
352         MCASP_AFSXCTL_FSXM_INTERNAL,
353                 MCASP_AFSXCTL_FSXP_ACTIVELOW),
354     MCASP_ACLKXCTL_RMK(
355         MCASP_ACLKXCTL_CLKXP_FALLING,
356         MCASP_ACLKXCTL_ASYNC_ASYNC,
357         MCASP_ACLKXCTL_CLKXM_INTERNAL,
358                 MCASP_ACLKXCTL_CLKXDIV_OF(1)),
359     MCASP_AHCLKXCTL_RMK(
360         MCASP_AHCLKXCTL_HCLKXM_INTERNAL,
361         MCASP_AHCLKXCTL_HCLKXP_FALLING,
362         MCASP_AHCLKXCTL_HCLKXDIV_OF(0)),
363     MCASP_XTDM_OF(3),
364     MCASP_XINTCTL_DEFAULT,
365     MCASP_XCLKCHK_DEFAULT
366 };
368 static const MCASP_ConfigXmt txConfigDIT =
370     MCASP_XMASK_OF(0x00FFFFFF),
371     MCASP_XFMT_RMK(
372         MCASP_XFMT_XDATDLY_1BIT,
373         MCASP_XFMT_XRVRS_LSBFIRST,
374         MCASP_XFMT_XPAD_DEFAULT,
375         MCASP_XFMT_XPBIT_DEFAULT,
376         MCASP_XFMT_XSSZ_32BITS,
377         MCASP_XFMT_XBUSEL_DAT,
378         MCASP_XFMT_XROT_NONE),
379     MCASP_AFSXCTL_RMK(
380         MCASP_AFSXCTL_XMOD_OF(0x180),
381         MCASP_AFSXCTL_FXWID_BIT,
382         MCASP_AFSXCTL_FSXM_INTERNAL,
383         MCASP_AFSXCTL_FSXP_ACTIVEHIGH),
384     MCASP_ACLKXCTL_RMK(
385         MCASP_ACLKXCTL_CLKXP_FALLING,
386         MCASP_ACLKXCTL_ASYNC_ASYNC,
387         MCASP_ACLKXCTL_CLKXM_INTERNAL,
388         MCASP_ACLKXCTL_CLKXDIV_OF(0)),
389     MCASP_AHCLKXCTL_RMK(
390         MCASP_AHCLKXCTL_HCLKXM_EXTERNAL,
391         MCASP_AHCLKXCTL_HCLKXP_FALLING,
392         MCASP_AHCLKXCTL_HCLKXDIV_OF(0)),
393     MCASP_XTDM_OF(0xFFFFFFFF),
394     MCASP_XINTCTL_DEFAULT,
395     MCASP_XCLKCHK_DEFAULT
396 };
398 #if 0
399 static const MCASP_ConfigXmt txConfigDIT_16bit =
401     MCASP_XMASK_OF(0x0000FFFF),
402     MCASP_XFMT_RMK(
403         MCASP_XFMT_XDATDLY_1BIT,
404         MCASP_XFMT_XRVRS_LSBFIRST,
405         MCASP_XFMT_XPAD_DEFAULT,
406         MCASP_XFMT_XPBIT_DEFAULT,
407         MCASP_XFMT_XSSZ_32BITS,
408         MCASP_XFMT_XBUSEL_DAT,
409         MCASP_XFMT_XROT_24BITS),
410     MCASP_AFSXCTL_RMK(
411         MCASP_AFSXCTL_XMOD_OF(0x180),
412         MCASP_AFSXCTL_FXWID_BIT,
413         MCASP_AFSXCTL_FSXM_INTERNAL,
414         MCASP_AFSXCTL_FSXP_ACTIVEHIGH),
415     MCASP_ACLKXCTL_RMK(
416         MCASP_ACLKXCTL_CLKXP_FALLING,
417         MCASP_ACLKXCTL_ASYNC_ASYNC,
418         MCASP_ACLKXCTL_CLKXM_INTERNAL,
419         MCASP_ACLKXCTL_CLKXDIV_OF(0)),
420     MCASP_AHCLKXCTL_RMK(
421         MCASP_AHCLKXCTL_HCLKXM_EXTERNAL,
422         MCASP_AHCLKXCTL_HCLKXP_FALLING,
423         MCASP_AHCLKXCTL_HCLKXDIV_OF(0)),
424     MCASP_XTDM_OF(0xFFFFFFFF),
425     MCASP_XINTCTL_DEFAULT,
426     MCASP_XCLKCHK_DEFAULT
427 };
428 #endif
430 // -----------------------------------------------------------------------------
431 // DAP Input Parameter Definitions
433 const SAP_D10_Rx_Params SAP_D10_RX_DIR =
435     sizeof (SAP_D10_Rx_Params),                 // size
436     "SAP",                                      // name
437     MCASP_DEV2,                                 // moduleNum --> mcasp #
438     (Void *)&rxConfigDIR,                       // pConfig
439     4,                                         // wordSize (unused)
440     24,                                         // precision (unused)
441     D10_sapControl,                             // control
442     0x00000020,                                 // pinMask
443     (D10_MCLK_DIR << D10_MCLK_SHIFT),                   // mode
444     0,0                                         // unused[2]
445 };
447 const SAP_D10_Rx_Params SAP_D10_RX_ADC_44100HZ =
449     sizeof (SAP_D10_Rx_Params),                 // size
450     "SAP",                                      // name
451     MCASP_DEV1,                                 // moduleNum --> mcasp #
452     (Void *)&rxConfigADC,                       // pConfig
453     4,                                         // wordSize (unused)
454     24,                                         // precision (unused)
455     D10_sapControl,                             // control
456     0xE000000F,                                 // pinMask
457     (D10_RATE_44_1KHZ << D10_RATE_SHIFT) |
458     (D10_MCLK_OSC << D10_MCLK_SHIFT),           // mode
459     0,0                                         // unused[2]
460 };
462 const SAP_D10_Rx_Params SAP_D10_RX_ADC_6CH_44100HZ =
464     sizeof (SAP_D10_Rx_Params),                 // size
465     "SAP",                                      // name
466     MCASP_DEV1,                                 // moduleNum --> mcasp #
467     (Void *)&rxConfigADC,                       // pConfig
468     -1,                                         // wordSize (unused)
469     -1,                                         // precision (unused)
470     D10_sapControl,                             // control
471     0xE0000007,                                 // pinMask
472     (D10_RATE_44_1KHZ << D10_RATE_SHIFT) |
473     (D10_MCLK_OSC << D10_MCLK_SHIFT),           // mode
474     0,0                                         // unused[2]
475 };
477 const SAP_D10_Rx_Params SAP_D10_RX_ADC_STEREO_44100HZ =
479     sizeof (SAP_D10_Rx_Params),                 // size
480     "SAP",                                      // name
481     MCASP_DEV1,                                 // moduleNum --> mcasp #
482     (Void *)&rxConfigADC,                       // pConfig
483     -1,                                         // wordSize (unused)
484     -1,                                         // precision (unused)
485     D10_sapControl,                             // control
486     0xE0000001,                                 // pinMask
487     (D10_RATE_44_1KHZ << D10_RATE_SHIFT) |
488     (D10_MCLK_OSC << D10_MCLK_SHIFT),           // mode
489     0,0                                         // unused[2]
490 };
492 const SAP_D10_Rx_Params SAP_D10_RX_ADC_88200HZ =
494     sizeof (SAP_D10_Rx_Params),                 // size
495     "SAP",                                      // name
496     MCASP_DEV1,                                 // moduleNum --> mcasp #
497     (Void *)&rxConfigADC,                       // pConfig
498     -1,                                         // wordSize (unused)
499     -1,                                         // precision (unused)
500     D10_sapControl,                             // control
501     0xE000000F,                                 // pinMask
502     (D10_RATE_88_2KHZ << D10_RATE_SHIFT) |
503     (D10_MCLK_OSC << D10_MCLK_SHIFT),           // mode
504     0,0                                        // unused[2]
505 };
507 const SAP_D10_Rx_Params SAP_D10_RX_ADC_6CH_88200HZ =
509     sizeof (SAP_D10_Rx_Params),                 // size
510     "SAP",                                      // name
511     MCASP_DEV1,                                 // moduleNum --> mcasp #
512     (Void *)&rxConfigADC,                       // pConfig
513     -1,                                         // wordSize (unused)
514     -1,                                         // precision (unused)
515     D10_sapControl,                             // control
516     0xE0000007,                                 // pinMask
517     (D10_RATE_88_2KHZ << D10_RATE_SHIFT) |
518     (D10_MCLK_OSC << D10_MCLK_SHIFT),           // mode
519     0,0                                        // unused[2]
520 };
522 const SAP_D10_Rx_Params SAP_D10_RX_ADC_STEREO_88200HZ =
524     sizeof (SAP_D10_Rx_Params),                 // size
525     "SAP",                                      // name
526     MCASP_DEV1,                                 // moduleNum --> mcasp #
527     (Void *)&rxConfigADC,                       // pConfig
528     -1,                                         // wordSize (unused)
529     -1,                                         // precision (unused)
530     D10_sapControl,                             // control
531     0xE0000001,                                 // pinMask
532     (D10_RATE_88_2KHZ << D10_RATE_SHIFT) |
533     (D10_MCLK_OSC << D10_MCLK_SHIFT),           // mode
534     0,0                                         // unused[2]
535 };
538 const SAP_D10_Rx_Params SAP_D10_RX_HDMI_STEREO =
540     sizeof (SAP_D10_Rx_Params),                 // size
541     "SAP",                                      // name
542     MCASP_DEV0,                                 // moduleNum --> mcasp #
543     (Void *)&rxConfigDIR,                       // pConfig
544     4,                                         // wordSize (unused)
545     -1,                                         // precision (unused)
546     D10_sapControl,                             // control
547     0x00001000,                                // pinMask
548     (D10_MODE_HDMI << D10_MODE_SHIFT) |
549     (D10_MCLK_HDMI << D10_MCLK_SHIFT),           // mode
550     0,0                                         // unused[2]
551 };
553 const SAP_D10_Rx_Params SAP_D10_RX_HDMI =
555     sizeof (SAP_D10_Rx_Params),                 // size
556     "SAP",                                      // name
557     MCASP_DEV0,                                 // moduleNum --> mcasp #
558     (Void *)&rxConfigDIR,                       // pConfig
559      4,                                         // wordSize (unused)
560     -1,                                         // precision (unused)
561     D10_sapControl,                             // control
562     0xE000F000,                                 // pinMask
563     (D10_MODE_HDMI << D10_MODE_SHIFT) |
564     (D10_MCLK_HDMI << D10_MCLK_SHIFT),           // mode
565     0,0                                         // unused[2]
566 };
568 // -----------------------------------------------------------------------------
569 // SAP Output Parameter Definitions
571 const SAP_D10_Tx_Params SAP_D10_TX_DAC =
573     sizeof (SAP_D10_Tx_Params),                 // size
574     "SAP",                                      // name
575     MCASP_DEV0,                                 // moduleNum --> mcasp #
576     (Void *)&txConfigDAC,                       // pConfig
577     4,                                          // wordSize (in bytes)
578     24,                                         // precision (in bits)
579     D10_sapControl,                             // control
580     0x1600000F,                                 // pinMask
581     0,                                          // mode
582     0,0,0                                       // unused[3]
583 };
585 const SAP_D10_Tx_Params SAP_D10_TX_STEREO_DAC =
587     sizeof (SAP_D10_Tx_Params),                 // size
588     "SAP",                                      // name
589     MCASP_DEV0,                                 // moduleNum --> mcasp #
590     (Void *)&txConfigDAC,                       // pConfig
591     4,                                          // wordSize (in bytes)
592     24,                                         // precision (in bits)
593     D10_sapControl,                             // control
594     0x16000001,                                 // pinMask
595     0,                                          // mode
596     0,0,0                                       // unused[3]
597 };
599 const SAP_D10_Tx_Params SAP_D10_TX_DIT =
601     sizeof (SAP_D10_Tx_Params),                 // size
602     "SAP",                                      // name
603     MCASP_DEV2,                                 // moduleNum --> mcasp #
604     (Void *) &txConfigDIT,                      // pConfig
605     3,                                          // wordSize (in bytes)
606     24,                                         // precision (in bits)
607     D10_sapControl,                             // control
608     0x1C000001,                                 // pinMask
609     0,                                          // mode
610     0,0,0                                       // unused[3]
611 };
613 const SAP_D10_Tx_Params SAP_D10_TX_DAC_SLAVE =
615     sizeof (SAP_D10_Tx_Params),                 // size
616     "SAP",                                      // name
617     MCASP_DEV0,                                 // moduleNum --> mcasp #
618     (Void *)&txConfigDACSlave,                       // pConfig
619     4,                                          // wordSize (in bytes)
620     24,                                         // precision (in bits)
621     D10_sapControl,                             // control
622     0x1E00000F,                                                                 // pinMask
623     0,                                          // mode
624     0,0,0                                       // unused[3]
625 };
627 const SAP_D10_Tx_Params SAP_D10_TX_STEREO_DAC_SLAVE =
629     sizeof (SAP_D10_Tx_Params),                 // size
630     "SAP",                                      // name
631     MCASP_DEV0,                                 // moduleNum --> mcasp #
632     (Void *)&txConfigDAC,                       // pConfig
633     4,                                          // wordSize (in bytes)
634     24,                                         // precision (in bits)
635     D10_sapControl,                             // control
636     0x16000001,                                 // pinMask
637     0,                                          // mode
638     0,0,0                                       // unused[3]
639 };
641 const SAP_D10_Tx_Params SAP_D10_TX_DAC_12CH =
643     sizeof (SAP_D10_Tx_Params),                 // size
644     "SAP",                                      // name
645     MCASP_DEV0,                                 // moduleNum --> mcasp #
646     (Void *)&txConfigDAC,                       // pConfig
647     4,                                          // wordSize (in bytes)
648     24,                                         // precision (in bits)
649     D10_sapControl,                             // control
650     0x1600003F,                                 // pinMask
651     0,                                          // mode
652     0,0,0                                       // unused[3]
653 };
655 const SAP_D10_Tx_Params SAP_D10_TX_DAC_16CH =
657     sizeof (SAP_D10_Tx_Params),                 // size
658     "SAP",                                      // name
659     MCASP_DEV0,                                 // moduleNum --> mcasp #
660     (Void *)&txConfigDAC,                       // pConfig
661     4,                                          // wordSize (in bytes)
662     24,                                         // precision (in bits)
663     D10_sapControl,                             // control
664     0x160000FF,                                 // pinMask
665     0,                                          // mode
666     0,0,0                                       // unused[3]
667 };
670 // -----------------------------------------------------------------------------
671 // One time initialization of the DA10x audio hardware.
673 /* DAC default configuration parameters */
674 DacConfig  dacCfg =
676         DAC_AMUTE_CTRL_SCKI_LOST,   /* Amute event */
677         0,                          /* Amute control */
678         DAC_SAMPLING_MODE_SINGLE_RATE,     /* Sampling mode */
679         DAC_DATA_FORMAT_I2S,        /* Data format */
680         0,                          /* Soft mute control */
681         DAC_ATTENUATION_WIDE_RANGE, /* Attenuation mode */
682         DAC_DEEMP_44KHZ,            /* De-emph control */
683         100                         /* Volume */
684 };
685 /* ADC default configuration parameters */
686 AdcConfig adcCfg =
688         90,                  /* ADC gain */
689         ADC_INL_SE_VINL1,    /* Left input mux for ADC1L */
690         ADC_INL_SE_VINL2,    /* Left input mux for ADC2L */
691         ADC_INR_SE_VINR1,    /* Right input mux for ADC1R */
692         ADC_INR_SE_VINR2,    /* Right input mux for ADC2R */
693         ADC_RX_WLEN_24BIT,   /* ADC word length */
694         ADC_DATA_FORMAT_I2S, /* ADC data format */
695         0
696 };
698 Platform_STATUS setAudioDacConfig(void)
700         Platform_STATUS status;
702         /* Initialize Audio DAC module */
703         status = audioDacConfig(DAC_DEVICE_ALL, &dacCfg);
704         if (status)
705                 Log_info0("SAP_D10: Audio DAC Configuration Failed!!!\n");
706         return status;
710 static inline XDAS_Int32 initD10 (DEV2_Handle device)
712         Platform_STATUS status = Platform_EOK;
714         /* Initialize common audio configurations */
715         status = platformAudioInit();
716         if(status != Platform_EOK)
717         {
718                 System_printf("Audio Init Failed!\n");
719                 return status;
720         }
722         /* Initialize Audio ADC module */
723         status = audioAdcConfig(ADC_DEVICE_ALL, &adcCfg);
724         if(status != Platform_EOK)
725         {
726                 platform_write("Audio ADC Configuration Failed!\n");
727                 return status;
728         }
730         /* Setup DIR 9001 for SPDIF input operation */
731         //status = platformAudioSelectClkSrc(AUDIO_CLK_SRC_DIR);
732         status = audioDirConfig();
733         if(status != Platform_EOK)
734         {
735                 Log_info0("Audio DIR Init Failed!\n");
736                 return status;
737         }
739 #if 1
740         /* Setup HSR41 for HDMI input operation */
741         //status = platformAudioSelectClkSrc(AUDIO_CLK_SRC_I2S);
742         /* Initialize the HDMI Card      */
743     while(HDMIGpioGetState());
744         status = audioHDMIConfig();
745         if(status != Platform_EOK)
746         {
747                 Log_info0("Audio HDMI Init Failed!\n");
748                 return status;
749         }
750 #endif
752         // This is needed because DAC configuration needs some default clocking.
753         // We start with S/PDIF, because it's onboard the Audio DC & has its own crystal.
754         // HDMI is an add-on board & Audio OSC would need AUX clocking - both unfit for "default".
755         // ADCs default clock is not available to clock the DAC with.
756         status = platformAudioSelectClkSrc(AUDIO_CLK_SRC_DIR);
758         platform_delay(5000); // Without delay between these 2 calls system aborts.
760         status = setAudioDacConfig();
762     return status;
764 } //initD10
766 // -----------------------------------------------------------------------------
767 // The McASP TX section is *only* used as a master clock mux.
768 // Mux functionality is achieved by selecting either  external high
769 // speed clocks (DIR/HDMI) or the internal AUXCLK (Audio_OSC). This is divided down
770 // output via ACLKX0 which is connected to the high speed input
771 // of TX0 (DAC) and TX2 (DIT).
773 static XDAS_Int32 clockMuxTx (int sel, int force)
775         Platform_STATUS status = 0;
776     // select clkxDiv table
777     if (sel == D10_MCLK_DIR)
778     {
779         status = platformAudioSelectClkSrc(AUDIO_CLK_SRC_DIR);
780         pClkxDiv = (unsigned char *) clkxDivDIR;
781     }
782     else if (sel == D10_MCLK_HDMI)
783     {
784         status = platformAudioSelectClkSrc(AUDIO_CLK_SRC_I2S);
785         pClkxDiv = (unsigned char *) clkxDivHDMI;
786     }
787     else if (sel == D10_MCLK_OSC)
788     {
789         status = platformAudioSelectClkSrc(AUDIO_CLK_SRC_OSC);
790         pClkxDiv = (unsigned char *) clkxDivADC;
791         }
793     platform_delay(20000);
795     return status;
796 } //clockMuxTx
799 // -----------------------------------------------------------------------------
800 // This function returns the input status of the specified device.
801 // This is called once when the device is opened
802 // (PAF_SIO_CONTROL_OPEN) and periodically thereafter
803 // (PAF_SIO_CONTROL_GET_INPUT_STATUS).
804 int gHmint_ctr = 0, gNonAudio = 0, gLockStatus=0, gPrevAudio=0, gPrevLock=0;
805 int gSync_ctr, gLock_ctr, gAudioErr_ctr, gNonAudio_ctr = 0;
807 static int manageInput (DEV2_Handle device, const SAP_D10_Rx_Params *pParams, PAF_SIO_InputStatus *pStatusOut)
809     PAF_SIO_InputStatus *pStatusIn = &primaryStatus;
810     //volatile Uint32 *mcasp0 = (volatile Uint32 *) _MCASP_BASE_PORT0;
811     //volatile Uint32 *mcasp1 = (volatile Uint32 *) _MCASP_BASE_PORT1;
812     //volatile Uint32 *mcasp2 = (volatile Uint32 *) _MCASP_BASE_PORT2;
814         //Platform_STATUS status;
816     static int PrevSampRate = 0;
817         int RateHdmi =0;
819         /* Mode & MCLK info embedded statically in the Rx IO definition for SPDIF Input */
820     if ((((pParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT) == D10_MCLK_DIR) &
821         (((pParams->d10rx.mode & D10_MODE_MASK) >> D10_MODE_SHIFT) == D10_MODE_STD))
822     {
823         pStatusIn->lock = !(platformAudioDirGetClkStatus());
824         pStatusIn->nonaudio = !(platformAudioDirGetAudioStatus());
825         pStatusIn->emphasis = platformAudioDirGetEmphStatus();
826         pStatusIn->sampleRateMeasured = RateTable_spdif[platformAudioDirGetFsOut()];
827                 pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
828                 PrevSampRate = pStatusIn->sampleRateMeasured;
830                 // GJ: Is this needed? Probably not.
831                 // GJ: Mute Control during input-change seemingly intended.
832         //mcasp0[_MCASP_PDOUT_OFFSET] = 0x000 ;
833         //mcasp0[_MCASP_PDOUT_OFFSET] = 0x400 ;
835     }
836     /* Mode & MCLK info embedded statically in the Rx IO definition for ANALOG/ADC Input */
837     else if ((((pParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT) == D10_MCLK_OSC) &
838              (((pParams->d10rx.mode & D10_MODE_MASK) >> D10_MODE_SHIFT) == D10_MODE_STD)) {
839         int adcRate = (pParams->d10rx.mode & D10_RATE_MASK) >> D10_RATE_SHIFT;
841         pStatusIn->lock = 1;
842         pStatusIn->nonaudio = PAF_IEC_AUDIOMODE_AUDIO;
843         pStatusIn->emphasis = PAF_IEC_PREEMPHASIS_NO;
844         pStatusIn->sampleRateMeasured = oscRateTable[adcRate];
845         pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
847     }
848     /* Mode & MCLK info embedded statically in the Rx IO definition for HDMI */
849     else if ((((pParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT) == D10_MCLK_HDMI) &
850              (((pParams->d10rx.mode & D10_MODE_MASK) >> D10_MODE_SHIFT) == D10_MODE_HDMI))
851     {
853         pStatusIn->emphasis = PAF_IEC_PREEMPHASIS_NO;
855 #ifndef ___ENABLE_BENCHMARK_PCMHSR_SRC_CAR_  //TODO: For all the cases it works. 
856         //
857         // Input interface rate hard-coded to 192 kHz to avoid I2C transactions.
858         // Temporary fix works for EC3 and MLP/MAT formats.
859         //
860         pStatusIn->lock = 1;
861         pStatusIn->nonaudio = PAF_IEC_AUDIOMODE_AUDIO;
862         RateHdmi = PAF_SAMPLERATE_192000HZ;
863         pStatusIn->sampleRateMeasured = RateTable_hdmi[RateHdmi];
864         pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
866 #else // _ENABLE_BENCHMARK_PCMHSR_SRC_CAR_
867         //
868         // Need to update input interface rate by consulting HSR4 over I2C for benchmarking configuration.
869         //
870         if(!HDMIGpioGetState())
871         {
872                 clear_hdmi_hmint();
873                 gHmint_ctr++;
875                 RateHdmi=read_hdmi_samprate();
876                         pStatusIn->sampleRateMeasured = RateTable_hdmi[RateHdmi];
877                         pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
878                         PrevSampRate = pStatusIn->sampleRateMeasured;
880                 switch(read_hdmi_errstatus())
881                         {
882                                 case HSDIO_AudioErr_NO_ERROR:
883                                 {
884                                         gPrevLock=pStatusIn->lock;
885                                         gPrevAudio=pStatusIn->nonaudio;
886                                         pStatusIn->lock = 1;
887                                         pStatusIn->nonaudio = PAF_IEC_AUDIOMODE_AUDIO;
888                                         break;
889                                 }
890                                 case HSDIO_AudioErr_AUDIO_NO_PLL_LOCK:
891                                 {
892                                         gLock_ctr++;
893                                         pStatusIn->lock = 0;
894                                         //pStatusIn->nonaudio = PAF_IEC_AUDIOMODE_AUDIO;
895                                         break;
896                                 }
897                                 case HSDIO_AudioErr_AUDIO_NO_AUDIO:
898                                 {
899                                         gAudioErr_ctr++;
900                                         //pStatusIn->lock = 1;
901                                         pStatusIn->nonaudio = PAF_IEC_AUDIOMODE_NONAUDIO;
902                                         break;
903                                 }
904                                 default:
905                                         while(1);               // Control shouldn't be here.
906                         }
908                 if(HSDIO_AudioMClk_128X != read_hdmi_clockstatus())
909                 {
910                         gLock_ctr++;
911                         pStatusIn->lock = 0;
912                 }
913                 else if (HSDIO_AudioPresent_HAS_AUDIO != read_hdmi_audiostatus())
914                         {
915                                 gNonAudio_ctr++;
916                                 pStatusIn->nonaudio = PAF_IEC_AUDIOMODE_NONAUDIO;
917                         }
918         }
919         else
920         {
921                 pStatusIn->sampleRateMeasured = PrevSampRate;
922                 pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
923         }
924 #endif // _ENABLE_BENCHMARK_PCMHSR_SRC_CAR_
925         }
927     else
928         return -1;              // Control shouldn't be here!
930     gNonAudio=pStatusIn->nonaudio;
931     gLockStatus=pStatusIn->lock;
933     // update another status if requested
934     if (pStatusOut)
935         *pStatusOut = *pStatusIn;
937     return 0;
938 } //manageInput
941 // -----------------------------------------------------------------------------
942 // This function configures the McASP TX clock dividers based on the
943 // master clock rate. This is called once when the device is opened
944 // (PAF_SIO_CONTROL_OPEN) and periodically thereafter (PAF_SIO_CONTROL_SET_RATEX).
946 static int manageOutput (DEV2_Handle device, const SAP_D10_Tx_Params *pParams, float rateX)
948     volatile Uint32 *mcasp = mcaspAddr[pParams->sio.moduleNum];
949     PAF_SIO_InputStatus *pStatusIn = &primaryStatus;
950     Uint32 divider;
953     if (!pClkxDiv)
954         return SIO2_EINVAL;
956     // set clock divider
957     if (rateX < .354)
958         rateX = 0.25;
959     else if (rateX < .707)
960         rateX = 0.50;
961     else if (rateX < 1.6)
962         rateX = 1.00;
963     else if (rateX < 2.828)
964         rateX = 2.00;
965     else
966         rateX = 4.00;
967     // if asynchronous then force clock change (assumes osc master)
968     if (pParams->d10tx.mode & D10_SYNC_MASK) {
969         int dacRate = (pParams->d10tx.mode & D10_RATE_MASK) >> D10_RATE_SHIFT;
970         divider = pClkxDiv[oscRateTable[dacRate]];
971     }
972     else
973         divider = pClkxDiv[pStatusIn->sampleRateMeasured];
974     divider /= rateX;
976     Log_info2("SAP_D10: Inside manageOutput with divider = %d, rateX = %f", divider, rateX);
978     // DIT requires 2x clock
979     if ((mcasp[_MCASP_AFSXCTL_OFFSET] & _MCASP_AFSXCTL_XMOD_MASK) ==
980         (MCASP_AFSXCTL_XMOD_OF(0x180) << _MCASP_AFSXCTL_XMOD_SHIFT)) {
981         if (divider < 2)
982             return (SIO2_EINVAL);
983         divider >>= 1;
984     }
986         mcasp[_MCASP_ACLKXCTL_OFFSET] =
987          (mcasp[_MCASP_ACLKXCTL_OFFSET] & ~_MCASP_ACLKXCTL_CLKXDIV_MASK) |
988      (MCASP_ACLKXCTL_CLKXDIV_OF(divider-1) << _MCASP_ACLKXCTL_CLKXDIV_SHIFT);
989            return 0;
990 } //manageOutput
992 // -----------------------------------------------------------------------------
993 // This function is called by the peripheral driver (DAP) in response to
994 // various SIO_ctrl() calls made by the framework.
996 XDAS_Int32 D10_sapControl (DEV2_Handle device, const PAF_SIO_Params *pParams, XDAS_Int32 code, XDAS_Int32 arg)
998     const SAP_D10_Rx_Params *pDapD10RxParams = (const SAP_D10_Rx_Params *)pParams;
999     const SAP_D10_Tx_Params *pDapD10TxParams = (const SAP_D10_Tx_Params *)pParams;
1000     //Platform_STATUS status;
1002     volatile Uint32 *mcasp = mcaspAddr[pParams->sio.moduleNum];
1003     XDAS_Int32 result = 0;
1005     // perform one time hardware initialization
1006     if (!initDone) {
1007         result = initD10 (device);
1008                 if (result)
1009             return result;
1010         initDone = 1;
1011     }
1013     switch (code) {
1015 // .............................................................................
1016 // This case provides a regular entry point for managing the specified
1017 // input device. Nominally, this is used to provide lock and sample rate
1018 // status to the framework.
1020         case PAF_SIO_CONTROL_GET_INPUT_STATUS:
1021             if (device->mode != DEV2_INPUT)
1022                 return SIO2_EINVAL;
1023                         
1024             manageInput (device, pDapD10RxParams, (PAF_SIO_InputStatus *) arg);
1025             break;
1027 // .............................................................................
1028 // This case provides a regular entry point for managing the specified
1029 // output device. Nominally this is used to change the output clock dividers
1030 // in the case of double rate output (e.g. DTS 96/24).
1032         case PAF_SIO_CONTROL_SET_RATEX:
1033             // Support only output rate control, for now
1034             if (device->mode != DEV2_OUTPUT)
1035                 return (SIO2_EINVAL);
1037             // configure clock divider (bit and frame clocks)
1038             manageOutput (device, pDapD10TxParams, *((float *) arg));
1039             break;
1041 // .............................................................................
1042 // This case is called once when the device is opened/allocated by the framework.
1043 // Here, for both input and output, this allows for configuring all needed
1044 // clocks for proper operation.
1046         case PAF_SIO_CONTROL_OPEN:
1047             if (device->mode == DEV2_INPUT) {
1048                         
1049                 // determine the master clock based on the mode element of the
1050                 // parameter configuration.
1051                 int sel = (pDapD10RxParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT;
1052                 manageInput (device, pDapD10RxParams, NULL);
1054                 // select appropriate master clock (but dont force)
1056                 clockMuxTx (sel, -1);
1058             }
1059             else {
1061                     // Since DAC is a slave to the chosen input, operate the clksel switch appropriately
1062                     // Also, this is a create-time (i.e, CTRL_OPEN) only call & not appropriate under
1063                     // the periodic manage_output calls.
1064                     int sel = (pDapD10RxParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT;
1065                     clockMuxTx (sel, -1);
1066                     platform_delay(5000); // GJ REVISIT: Without delay between Tx McASP & DAC configs, system aborts.
1067                     setAudioDacConfig();
1068                                         dacHardUnMute ();
1070                 // configure clock divider (bit and frame clocks)
1071                 manageOutput (device, pDapD10TxParams, 1.0);
1072             }
1073             break;
1075 // .............................................................................
1076 // This case is called once when the device is closed/freed by the framework.
1078         case PAF_SIO_CONTROL_CLOSE:
1079             // If TX0 then signal it is no longer in use by the DACs and
1080             // configure manually to generate ADC clocks. Also hard mute
1081             // the DACs since they are not in use.
1082             if ((device->mode == DEV2_OUTPUT) && (pParams->sio.moduleNum == MCASP_DEV0)) {
1083                
1084                 dacHardMute ();
1086                 // if async then clear forced clock mux
1087                 // if asynchronous then force clock change
1088                 if (pDapD10TxParams->d10tx.mode & D10_SYNC_MASK)
1089                     clockMuxTx (0, 0);
1090             }
1091             break;
1093 // .............................................................................
1094 // These cases are called as appropriate by the framework when there is
1095 // valid output data (UNMUTE) or no valid output (MUTE).
1097         case PAF_SIO_CONTROL_MUTE:
1098             if ((device->mode == DEV2_OUTPUT) && (pParams->sio.moduleNum == MCASP_DEV0))
1099                 dacSoftMute ();
1100             break;
1102         case PAF_SIO_CONTROL_UNMUTE:
1103             if ((device->mode == DEV2_OUTPUT) && (pParams->sio.moduleNum == MCASP_DEV0))
1104                 dacSoftUnMute ();
1105             break;
1107 // .............................................................................
1108 // This case is called when the device is idled.
1109 // There is no specific handling -- but needed to avoid error return.
1111         case PAF_SIO_CONTROL_IDLE:
1112             break;
1114 // .............................................................................
1115 // Called from the IDL Loop to allow for clock management and the like
1116 // The call is protected by a TSK_disable and HWI_disable so it is safe
1117 // to read/write shared resources.
1119         case PAF_SIO_CONTROL_WATCHDOG:
1120             // call manageInput in case the sample rate has changed resulting
1121             // in no output clocks which may have blocked the audio processing
1122             // thread. This call will reconfigure the AK4588 and restart the clocks.
1123             if (device->mode == DEV2_INPUT)
1124                 manageInput (device, pDapD10RxParams, (PAF_SIO_InputStatus *) arg);
1125             break;
1127 // .............................................................................
1128 // Called from DOB_issue to allow for different values of the channel status
1129 // fields of the SPDIF output.
1131         case PAF_SIO_CONTROL_SET_DITSTATUS:
1132             // No action necessary.
1133             break;
1135         case PAF_SIO_CONTROL_SET_WORDSIZE:
1136                 if(((pDapD10RxParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT) != D10_MCLK_OSC)
1137                 {
1138                 if ((device->mode == DEV2_INPUT) && (arg == 2))
1139                 {
1140                         Log_info0("Inside SAP_D10Control PAF_SIO_CONTROL_SET_WORDSIZE for arg=2");
1141                         mcasp[_MCASP_RFMT_OFFSET] = (mcasp[_MCASP_RFMT_OFFSET] & ~_MCASP_RFMT_RROT_MASK) | MCASP_RFMT_RROT_16BITS;
1142                 }
1143                 else if ((device->mode == DEV2_INPUT) && (arg == 4))
1144                 {
1145                         Log_info0("Inside SAP_D10Control PAF_SIO_CONTROL_SET_WORDSIZE for arg=4");
1146                                 mcasp[_MCASP_RFMT_OFFSET] = (mcasp[_MCASP_RFMT_OFFSET] & ~_MCASP_RFMT_RROT_MASK) | MCASP_RFMT_RROT_NONE;
1147                 }
1148                 }
1149                         break;
1150 // .............................................................................
1151 // Any other cases are not handled and return an error.
1153         default:
1154             return SIO2_EINVAL;
1155     }
1157     return result;
1158 } //D10_sapControl
1160 // -----------------------------------------------------------------------------
1163 unsigned int HDMIGpioGetState (void) {
1164         return(gpioReadInput(GPIO_PORT_0, PLATFORM_AUDIO_HSR_HMINTz_GPIO));
1167 // EOF