]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/blob - pasdk/test_dsp/sap/sap_d10.c
PASDK-53: Input Data Integrity investigation.
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / sap / sap_d10.c
2 /*
3 Copyright (c) 2016, Texas Instruments Incorporated - http://www.ti.com/
4 All rights reserved.
6 * Redistribution and use in source and binary forms, with or without 
7 * modification, are permitted provided that the following conditions
8 * are met:
9 *
10 * Redistributions of source code must retain the above copyright
11 * notice, this list of conditions and the following disclaimer.
12 *
13 * Redistributions in binary form must reproduce the above copyright
14 * notice, this list of conditions and the following disclaimer in the
15 * documentation and/or other materials provided with the
16 * distribution.
17 *
18 * Neither the name of Texas Instruments Incorporated nor the names of
19 * its contributors may be used to endorse or promote products derived
20 * from this software without specific prior written permission.
21 *
22 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
23 * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
24 * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
25 * A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
26 * OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
27 * SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
28 * LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
29 * DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
30 * THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
31 * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
32 * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
33 *
34 */
36 //
37 // I/O device configuration data structure definitions D10 (DA10x EVM).
40 // -----------------------------------------------------------------------------
41 // This file contains the necessary configurations and functions for
42 // using the DA10x Audio DC card in the PA environment. In particular, the
43 // SAP configurations are referenced in the pa(i/y)-evmda10x-io.c files
44 // for use in IOS (Input/Output Switching) shortcuts. Each configuration
45 // contains settings appropriate to the various devices on the DA10x-AudioDC;
46 // the DIR, DACs, ADCs, and DIT output. Also each configuration points to
47 // a common control function (D10_sapControl), which handles the various
48 // requests made by the PA framework.
50 // A note about clocking. There are two different master clocks
51 // available corresponding to the two primary input choices, DIR and ADC.
52 //
53 // DIR:
54 //       . 512fs @ <= 48kHz
55 //       . 256fs @ > 48kHz & <=96 kHz
56 //       . 128fs @ > 96kHz
57 // ADC:
58 //       . 768fs @ 32kHz
59 //       . 512fs @ 48kHz
60 //       . 256fs @ 96kHz
61 //
62 // This faciliates the logic used for the McASP transmit sections TX0 (DAC) and
63 // TX2 (DIT) which divide the master clock down to generate bit and frame clocks.
65 // -----------------------------------------------------------------------------
66 // Includes
68 #include <sap_d10.h>
69 #include <audio_dc_cfg.h>
73 // -----------------------------------------------------------------------------
74 // Local function declarations
76 XDAS_Int32 D10_sapControl (DEV2_Handle device, const PAF_SIO_Params *pParams, XDAS_Int32 code, XDAS_Int32 arg);
77 static inline XDAS_Int32 initD10 (DEV2_Handle device) ;
78 static XDAS_Int32 clockMuxTx (int sel, int force);
79 static int manageInput  (DEV2_Handle device, const SAP_D10_Rx_Params *pParams, PAF_SIO_InputStatus *pStatusOut);
80 static int manageOutput (DEV2_Handle device, const SAP_D10_Tx_Params *pParams, float rateX);
82 void HSR4_readStatus (PAF_SIO_InputStatus *pStatus);
83 unsigned int HDMIGpioGetState (void);
84 // -----------------------------------------------------------------------------
85 // State machine variables and defines
87 // flag to facilitate one time initialization of DA10x Audio hardware
88 // 0 ==> not initialized, 1 ==> initialized
89 static char initDone = 0;
91 // input status
92 static PAF_SIO_InputStatus primaryStatus =
93 {
94     0,                                 // lock
95     PAF_IEC_AUDIOMODE_UNKNOWN,         // nonaudio
96     PAF_IEC_PREEMPHASIS_UNKNOWN,       // emphasis
97     PAF_SAMPLERATE_UNKNOWN,            // sampleRateMeasured
98     PAF_SAMPLERATE_UNKNOWN,            // sampleRateData
99     0,0,0,                             // unused
100 };
103 // The McASP outputs (both for DAC and DIT) receive a high speed clock
104 // and in turn generate a bit and frame clock. The needed clock divider
105 // values are kept here for easy lookup.
106 unsigned char *pClkxDiv = NULL;
108 static const unsigned char clkxDivDIR[PAF_SAMPLERATE_N] =
110     0x2,  //PAF_SAMPLERATE_UNKNOWN
111     0x8,  //PAF_SAMPLERATE_NONE
112     0x8,  //PAF_SAMPLERATE_32000HZ
113     0x2,  //PAF_SAMPLERATE_44100HZ
114     0x2,  //PAF_SAMPLERATE_48000HZ
115     0x4,  //PAF_SAMPLERATE_88200HZ
116     0x2,  //PAF_SAMPLERATE_96000HZ
117     0x2,  //PAF_SAMPLERATE_192000HZ
118     0x4,  //PAF_SAMPLERATE_64000HZ
119     0x2,  //PAF_SAMPLERATE_128000HZ
120     0x2,  //PAF_SAMPLERATE_176400HZ
121     0x8,  //PAF_SAMPLERATE_8000HZ
122     0x8,  //PAF_SAMPLERATE_11025HZ
123     0x8,  //PAF_SAMPLERATE_12000HZ
124     0x8,  //PAF_SAMPLERATE_16000HZ
125     0x8,  //PAF_SAMPLERATE_22050HZ
126     0x8,  //PAF_SAMPLERATE_24000HZ
127 };
130 static const unsigned char clkxDivADC[PAF_SAMPLERATE_N] =
132     0x8,  //PAF_SAMPLERATE_UNKNOWN
133     0x8,  //PAF_SAMPLERATE_NONE
134     0xC,  //PAF_SAMPLERATE_32000HZ
135     0x8,  //PAF_SAMPLERATE_44100HZ
136     0x8,  //PAF_SAMPLERATE_48000HZ
137     0x4,  //PAF_SAMPLERATE_88200HZ
138     0x4,  //PAF_SAMPLERATE_96000HZ
139     0x2,  //PAF_SAMPLERATE_192000HZ
140     0x4,  //PAF_SAMPLERATE_64000HZ
141     0x2,  //PAF_SAMPLERATE_128000HZ
142     0x2,  //PAF_SAMPLERATE_176400HZ
143     0x8,  //PAF_SAMPLERATE_8000HZ
144     0x8,  //PAF_SAMPLERATE_11025HZ
145     0x8,  //PAF_SAMPLERATE_12000HZ
146     0x8,  //PAF_SAMPLERATE_16000HZ
147     0x8,  //PAF_SAMPLERATE_22050HZ
148     0x8,  //PAF_SAMPLERATE_24000HZ
149 };
151 static const unsigned char clkxDivHDMI[PAF_SAMPLERATE_N] =
153     0x2,  //PAF_SAMPLERATE_UNKNOWN
154     0x2,  //PAF_SAMPLERATE_NONE
155     0x8,  //PAF_SAMPLERATE_32000HZ
156     0x2,  //PAF_SAMPLERATE_44100HZ
157     0x2,  //PAF_SAMPLERATE_48000HZ
158     0x4,  //PAF_SAMPLERATE_88200HZ
159     0x4,  //PAF_SAMPLERATE_96000HZ
160     0x2,  //PAF_SAMPLERATE_192000HZ
161     0x4,  //PAF_SAMPLERATE_64000HZ
162     0x2,  //PAF_SAMPLERATE_128000HZ
163     0x2,  //PAF_SAMPLERATE_176400HZ
164     0x8,  //PAF_SAMPLERATE_8000HZ
165     0x8,  //PAF_SAMPLERATE_11025HZ
166     0x8,  //PAF_SAMPLERATE_12000HZ
167     0x8,  //PAF_SAMPLERATE_16000HZ
168     0x8,  //PAF_SAMPLERATE_22050HZ
169     0x8,  //PAF_SAMPLERATE_24000HZ
170 };
172 // The ADCs, when operating as the master input, can only
173 // generate a limited set of audio sample rates since the clock
174 // is derived from AUXCLK which is the oscillator connected to the DSP.
175 // This table faciliates the access and definition of these rates.
176 static const Uint16 oscRateTable[8] =
178     PAF_SAMPLERATE_UNKNOWN,  // 0
179         PAF_SAMPLERATE_32000HZ,
180         PAF_SAMPLERATE_44100HZ,  // D10_RATE_44_1KHZ
181         PAF_SAMPLERATE_48000HZ,
182         PAF_SAMPLERATE_88200HZ,  // D10_RATE_88_2KHZ
183         PAF_SAMPLERATE_96000HZ,
184         PAF_SAMPLERATE_176400HZ,  // D10_RATE_176_4KHZ
185         PAF_SAMPLERATE_192000HZ
186 };
188 static const Uint16 RateTable_hdmi[8] =
190     PAF_SAMPLERATE_UNKNOWN,  // HSDIO_AudioFreq_RESERVED
191     PAF_SAMPLERATE_32000HZ,  // HSDIO_AudioFreq_32K
192     PAF_SAMPLERATE_44100HZ,  // HSDIO_AudioFreq_44_1K
193     PAF_SAMPLERATE_48000HZ,  // HSDIO_AudioFreq_48K
194     PAF_SAMPLERATE_88200HZ,  // HSDIO_AudioFreq_88_2K
195     PAF_SAMPLERATE_96000HZ,  // HSDIO_AudioFreq_96_4K
196     PAF_SAMPLERATE_176400HZ,  // HSDIO_AudioFreq_176_4K
197     PAF_SAMPLERATE_192000HZ  // HSDIO_AudioFreq_192K
198 };
200 static const Uint16 RateTable_spdif[4] =
202         PAF_SAMPLERATE_44100HZ,  // AudioFreq_44_1K
203         PAF_SAMPLERATE_48000HZ,  // AudioFreq_48K
204         PAF_SAMPLERATE_UNKNOWN,  // AudioFreq_RESERVED
205         PAF_SAMPLERATE_32000HZ,  // HSDIO_AudioFreq_32K
206 };
209 // base mcasp addresses for easy lookup
210 static volatile Uint32 * mcaspAddr[_MCASP_PORT_CNT] =
212     (volatile Uint32 *) _MCASP_BASE_PORT0,
213     (volatile Uint32 *) _MCASP_BASE_PORT1,
214     (volatile Uint32 *) _MCASP_BASE_PORT2
215 };
217 // The DA10x HW is configured for the DAC's mute lines to be operated based
218 // on McASP0's AMUTE (out) line. This is the hard mute.
219 static inline void dacHardMute (void) {
220     volatile Uint32 *mcasp0 = (volatile Uint32 *) _MCASP_BASE_PORT0;
221     mcasp0[_MCASP_PDOUT_OFFSET] |= _MCASP_PDOUT_AMUTE_MASK;
223 static inline void dacHardUnMute (void) {
224     volatile Uint32 *mcasp0 = (volatile Uint32 *) _MCASP_BASE_PORT0;
225     mcasp0[_MCASP_PDOUT_OFFSET] &= ~_MCASP_PDOUT_AMUTE_MASK;
226     mcasp0[_MCASP_AMUTE_OFFSET] |= MCASP_AMUTE_MUTEN_ERRLOW;
229 // How should the PCM18x DAC's soft mute functionality be used here?
230 // i.e, as different from the hard mute? need to review.
231 static inline void dacSoftMute (void) {
232     volatile Uint32 *mcasp0 = (volatile Uint32 *) _MCASP_BASE_PORT0;
233     mcasp0[6] = 0x000 ;
234     mcasp0[6] = 0x400 ;
236 static inline void dacSoftUnMute (void) {
237     volatile Uint32 *mcasp0 = (volatile Uint32 *) _MCASP_BASE_PORT0;
238     mcasp0[6] = 0x000 ;
239     mcasp0[6] = 0x400 ;
242 // -----------------------------------------------------------------------------
243 // McASP Input Configuration Definitions
245 static const MCASP_ConfigRcv rxConfigDIR =
247     MCASP_RMASK_OF(0xFFFFFFFF),
248     MCASP_RFMT_RMK(
249         MCASP_RFMT_RDATDLY_1BIT,
250         MCASP_RFMT_RRVRS_MSBFIRST,
251         MCASP_RFMT_RPAD_RPBIT,
252         MCASP_RFMT_RPBIT_OF(0),
253         MCASP_RFMT_RSSZ_32BITS,
254         MCASP_RFMT_RBUSEL_DAT,
255         MCASP_RFMT_RROT_NONE),
256     MCASP_AFSRCTL_RMK(
257         MCASP_AFSRCTL_RMOD_OF(2),
258         MCASP_AFSRCTL_FRWID_WORD,
259         MCASP_AFSRCTL_FSRM_EXTERNAL,
260         MCASP_AFSRCTL_FSRP_ACTIVELOW),
261     MCASP_ACLKRCTL_RMK(
262         MCASP_ACLKRCTL_CLKRP_RISING,
263         MCASP_ACLKRCTL_CLKRM_EXTERNAL,
264         MCASP_ACLKRCTL_CLKRDIV_DEFAULT),
265     MCASP_AHCLKRCTL_RMK(
266         MCASP_AHCLKRCTL_HCLKRM_EXTERNAL,
267         MCASP_AHCLKRCTL_HCLKRP_RISING,
268         MCASP_AHCLKRCTL_HCLKRDIV_DEFAULT),
269     MCASP_RTDM_OF(3),
270     MCASP_RINTCTL_DEFAULT,
271     MCASP_RCLKCHK_DEFAULT
272 };
274 static const MCASP_ConfigRcv rxConfigADC =
276     MCASP_RMASK_OF(0xFFFFFFFF),
277     MCASP_RFMT_RMK(
278         MCASP_RFMT_RDATDLY_1BIT,
279         MCASP_RFMT_RRVRS_MSBFIRST,
280         MCASP_RFMT_RPAD_RPBIT,
281         MCASP_RFMT_RPBIT_OF(0),
282         MCASP_RFMT_RSSZ_32BITS,
283         MCASP_RFMT_RBUSEL_DAT,
284         MCASP_RFMT_RROT_NONE),
285     MCASP_AFSRCTL_RMK(
286         MCASP_AFSRCTL_RMOD_OF(2),
287         MCASP_AFSRCTL_FRWID_WORD,
288         MCASP_AFSRCTL_FSRM_INTERNAL,
289                 MCASP_AFSRCTL_FSRP_ACTIVEHIGH),
290     MCASP_ACLKRCTL_RMK(
291         MCASP_ACLKRCTL_CLKRP_RISING,
292         MCASP_ACLKRCTL_CLKRM_INTERNAL,
293                 MCASP_ACLKXCTL_CLKXDIV_OF(7)),
294     MCASP_AHCLKRCTL_RMK(
295         MCASP_AHCLKRCTL_HCLKRM_INTERNAL,
296         MCASP_AHCLKRCTL_HCLKRP_RISING,
297                 MCASP_AHCLKRCTL_HCLKRDIV_DEFAULT),
298     MCASP_RTDM_OF(3),
299     MCASP_RINTCTL_DEFAULT,
300     MCASP_RCLKCHK_DEFAULT
301 };
303 // -----------------------------------------------------------------------------
304 // McASP Output Configuration Definitions
306 static const MCASP_ConfigXmt txConfigDAC =
308     MCASP_XMASK_OF(0xFFFFFFFF),
309     MCASP_XFMT_RMK(
310         MCASP_XFMT_XDATDLY_1BIT,
311         MCASP_XFMT_XRVRS_MSBFIRST,
312         MCASP_XFMT_XPAD_ZERO,
313         MCASP_XFMT_XPBIT_DEFAULT,
314         MCASP_XFMT_XSSZ_32BITS,
315         MCASP_XFMT_XBUSEL_DAT,
316                 MCASP_XFMT_XROT_NONE),
317     MCASP_AFSXCTL_RMK(
318         MCASP_AFSXCTL_XMOD_OF(2),
319         MCASP_AFSXCTL_FXWID_WORD,
320         MCASP_AFSXCTL_FSXM_INTERNAL,
321                 MCASP_AFSXCTL_FSXP_ACTIVELOW),
322     MCASP_ACLKXCTL_RMK(
323         MCASP_ACLKXCTL_CLKXP_FALLING,
324         MCASP_ACLKXCTL_ASYNC_ASYNC,
325         MCASP_ACLKXCTL_CLKXM_INTERNAL,
326                 MCASP_ACLKXCTL_CLKXDIV_OF(1)),
327     MCASP_AHCLKXCTL_RMK(
328         MCASP_AHCLKXCTL_HCLKXM_EXTERNAL,
329         MCASP_AHCLKXCTL_HCLKXP_FALLING,
330         MCASP_AHCLKXCTL_HCLKXDIV_OF(0)),
331     MCASP_XTDM_OF(3),
332     MCASP_XINTCTL_DEFAULT,
333     MCASP_XCLKCHK_DEFAULT
334 };
336 static const MCASP_ConfigXmt txConfigDACSlave =
338     MCASP_XMASK_OF(0xFFFFFFFF),
339     MCASP_XFMT_RMK(
340         MCASP_XFMT_XDATDLY_1BIT,
341         MCASP_XFMT_XRVRS_MSBFIRST,
342         MCASP_XFMT_XPAD_ZERO,
343         MCASP_XFMT_XPBIT_DEFAULT,
344         MCASP_XFMT_XSSZ_32BITS,
345         MCASP_XFMT_XBUSEL_DAT,
346                 MCASP_XFMT_XROT_NONE),
347     MCASP_AFSXCTL_RMK(
348         MCASP_AFSXCTL_XMOD_OF(2),
349         MCASP_AFSXCTL_FXWID_WORD,
350         MCASP_AFSXCTL_FSXM_INTERNAL,
351                 MCASP_AFSXCTL_FSXP_ACTIVELOW),
352     MCASP_ACLKXCTL_RMK(
353         MCASP_ACLKXCTL_CLKXP_FALLING,
354         MCASP_ACLKXCTL_ASYNC_ASYNC,
355         MCASP_ACLKXCTL_CLKXM_INTERNAL,
356                 MCASP_ACLKXCTL_CLKXDIV_OF(1)),
357     MCASP_AHCLKXCTL_RMK(
358         MCASP_AHCLKXCTL_HCLKXM_INTERNAL,
359         MCASP_AHCLKXCTL_HCLKXP_FALLING,
360         MCASP_AHCLKXCTL_HCLKXDIV_OF(0)),
361     MCASP_XTDM_OF(3),
362     MCASP_XINTCTL_DEFAULT,
363     MCASP_XCLKCHK_DEFAULT
364 };
366 static const MCASP_ConfigXmt txConfigDIT =
368     MCASP_XMASK_OF(0x00FFFFFF),
369     MCASP_XFMT_RMK(
370         MCASP_XFMT_XDATDLY_1BIT,
371         MCASP_XFMT_XRVRS_LSBFIRST,
372         MCASP_XFMT_XPAD_DEFAULT,
373         MCASP_XFMT_XPBIT_DEFAULT,
374         MCASP_XFMT_XSSZ_32BITS,
375         MCASP_XFMT_XBUSEL_DAT,
376         MCASP_XFMT_XROT_NONE),
377     MCASP_AFSXCTL_RMK(
378         MCASP_AFSXCTL_XMOD_OF(0x180),
379         MCASP_AFSXCTL_FXWID_BIT,
380         MCASP_AFSXCTL_FSXM_INTERNAL,
381         MCASP_AFSXCTL_FSXP_ACTIVEHIGH),
382     MCASP_ACLKXCTL_RMK(
383         MCASP_ACLKXCTL_CLKXP_FALLING,
384         MCASP_ACLKXCTL_ASYNC_ASYNC,
385         MCASP_ACLKXCTL_CLKXM_INTERNAL,
386         MCASP_ACLKXCTL_CLKXDIV_OF(0)),
387     MCASP_AHCLKXCTL_RMK(
388         MCASP_AHCLKXCTL_HCLKXM_EXTERNAL,
389         MCASP_AHCLKXCTL_HCLKXP_FALLING,
390         MCASP_AHCLKXCTL_HCLKXDIV_OF(0)),
391     MCASP_XTDM_OF(0xFFFFFFFF),
392     MCASP_XINTCTL_DEFAULT,
393     MCASP_XCLKCHK_DEFAULT
394 };
396 static const MCASP_ConfigXmt txConfigDIT_16bit =
398     MCASP_XMASK_OF(0x0000FFFF),
399     MCASP_XFMT_RMK(
400         MCASP_XFMT_XDATDLY_1BIT,
401         MCASP_XFMT_XRVRS_LSBFIRST,
402         MCASP_XFMT_XPAD_DEFAULT,
403         MCASP_XFMT_XPBIT_DEFAULT,
404         MCASP_XFMT_XSSZ_32BITS,
405         MCASP_XFMT_XBUSEL_DAT,
406         MCASP_XFMT_XROT_24BITS),
407     MCASP_AFSXCTL_RMK(
408         MCASP_AFSXCTL_XMOD_OF(0x180),
409         MCASP_AFSXCTL_FXWID_BIT,
410         MCASP_AFSXCTL_FSXM_INTERNAL,
411         MCASP_AFSXCTL_FSXP_ACTIVEHIGH),
412     MCASP_ACLKXCTL_RMK(
413         MCASP_ACLKXCTL_CLKXP_FALLING,
414         MCASP_ACLKXCTL_ASYNC_ASYNC,
415         MCASP_ACLKXCTL_CLKXM_INTERNAL,
416         MCASP_ACLKXCTL_CLKXDIV_OF(0)),
417     MCASP_AHCLKXCTL_RMK(
418         MCASP_AHCLKXCTL_HCLKXM_EXTERNAL,
419         MCASP_AHCLKXCTL_HCLKXP_FALLING,
420         MCASP_AHCLKXCTL_HCLKXDIV_OF(0)),
421     MCASP_XTDM_OF(0xFFFFFFFF),
422     MCASP_XINTCTL_DEFAULT,
423     MCASP_XCLKCHK_DEFAULT
424 };
426 // -----------------------------------------------------------------------------
427 // DAP Input Parameter Definitions
429 const SAP_D10_Rx_Params SAP_D10_RX_DIR =
431     sizeof (SAP_D10_Rx_Params),                 // size
432     "SAP",                                      // name
433     MCASP_DEV2,                                 // moduleNum --> mcasp #
434     (Void *)&rxConfigDIR,                       // pConfig
435     4,                                         // wordSize (unused)
436     24,                                         // precision (unused)
437     D10_sapControl,                             // control
438     0x00000020,                                 // pinMask
439     (D10_MCLK_DIR << D10_MCLK_SHIFT),                   // mode
440     0,0                                         // unused[2]
441 };
443 const SAP_D10_Rx_Params SAP_D10_RX_ADC_44100HZ =
445     sizeof (SAP_D10_Rx_Params),                 // size
446     "SAP",                                      // name
447     MCASP_DEV1,                                 // moduleNum --> mcasp #
448     (Void *)&rxConfigADC,                       // pConfig
449     4,                                         // wordSize (unused)
450     24,                                         // precision (unused)
451     D10_sapControl,                             // control
452     0xE000000F,                                 // pinMask
453     (D10_RATE_44_1KHZ << D10_RATE_SHIFT) |
454     (D10_MCLK_OSC << D10_MCLK_SHIFT),           // mode
455     0,0                                         // unused[2]
456 };
458 const SAP_D10_Rx_Params SAP_D10_RX_ADC_6CH_44100HZ =
460     sizeof (SAP_D10_Rx_Params),                 // size
461     "SAP",                                      // name
462     MCASP_DEV1,                                 // moduleNum --> mcasp #
463     (Void *)&rxConfigADC,                       // pConfig
464     -1,                                         // wordSize (unused)
465     -1,                                         // precision (unused)
466     D10_sapControl,                             // control
467     0xE0000007,                                 // pinMask
468     (D10_RATE_44_1KHZ << D10_RATE_SHIFT) |
469     (D10_MCLK_OSC << D10_MCLK_SHIFT),           // mode
470     0,0                                         // unused[2]
471 };
473 const SAP_D10_Rx_Params SAP_D10_RX_ADC_STEREO_44100HZ =
475     sizeof (SAP_D10_Rx_Params),                 // size
476     "SAP",                                      // name
477     MCASP_DEV1,                                 // moduleNum --> mcasp #
478     (Void *)&rxConfigADC,                       // pConfig
479     -1,                                         // wordSize (unused)
480     -1,                                         // precision (unused)
481     D10_sapControl,                             // control
482     0xE0000001,                                 // pinMask
483     (D10_RATE_44_1KHZ << D10_RATE_SHIFT) |
484     (D10_MCLK_OSC << D10_MCLK_SHIFT),           // mode
485     0,0                                         // unused[2]
486 };
488 const SAP_D10_Rx_Params SAP_D10_RX_ADC_88200HZ =
490     sizeof (SAP_D10_Rx_Params),                 // size
491     "SAP",                                      // name
492     MCASP_DEV1,                                 // moduleNum --> mcasp #
493     (Void *)&rxConfigADC,                       // pConfig
494     -1,                                         // wordSize (unused)
495     -1,                                         // precision (unused)
496     D10_sapControl,                             // control
497     0xE000000F,                                 // pinMask
498     (D10_RATE_88_2KHZ << D10_RATE_SHIFT) |
499     (D10_MCLK_OSC << D10_MCLK_SHIFT),           // mode
500     0,0                                        // unused[2]
501 };
503 const SAP_D10_Rx_Params SAP_D10_RX_ADC_6CH_88200HZ =
505     sizeof (SAP_D10_Rx_Params),                 // size
506     "SAP",                                      // name
507     MCASP_DEV1,                                 // moduleNum --> mcasp #
508     (Void *)&rxConfigADC,                       // pConfig
509     -1,                                         // wordSize (unused)
510     -1,                                         // precision (unused)
511     D10_sapControl,                             // control
512     0xE0000007,                                 // pinMask
513     (D10_RATE_88_2KHZ << D10_RATE_SHIFT) |
514     (D10_MCLK_OSC << D10_MCLK_SHIFT),           // mode
515     0,0                                        // unused[2]
516 };
518 const SAP_D10_Rx_Params SAP_D10_RX_ADC_STEREO_88200HZ =
520     sizeof (SAP_D10_Rx_Params),                 // size
521     "SAP",                                      // name
522     MCASP_DEV1,                                 // moduleNum --> mcasp #
523     (Void *)&rxConfigADC,                       // pConfig
524     -1,                                         // wordSize (unused)
525     -1,                                         // precision (unused)
526     D10_sapControl,                             // control
527     0xE0000001,                                 // pinMask
528     (D10_RATE_88_2KHZ << D10_RATE_SHIFT) |
529     (D10_MCLK_OSC << D10_MCLK_SHIFT),           // mode
530     0,0                                         // unused[2]
531 };
534 const SAP_D10_Rx_Params SAP_D10_RX_HDMI_STEREO =
536     sizeof (SAP_D10_Rx_Params),                 // size
537     "SAP",                                      // name
538     MCASP_DEV0,                                 // moduleNum --> mcasp #
539     (Void *)&rxConfigDIR,                       // pConfig
540     4,                                         // wordSize (unused)
541     -1,                                         // precision (unused)
542     D10_sapControl,                             // control
543     0x00001000,                                // pinMask
544     (D10_MODE_HDMI << D10_MODE_SHIFT) |
545     (D10_MCLK_HDMI << D10_MCLK_SHIFT),           // mode
546     0,0                                         // unused[2]
547 };
549 const SAP_D10_Rx_Params SAP_D10_RX_HDMI =
551     sizeof (SAP_D10_Rx_Params),                 // size
552     "SAP",                                      // name
553     MCASP_DEV0,                                 // moduleNum --> mcasp #
554     (Void *)&rxConfigDIR,                       // pConfig
555      4,                                         // wordSize (unused)
556     -1,                                         // precision (unused)
557     D10_sapControl,                             // control
558     0xE000F000,                                 // pinMask
559     (D10_MODE_HDMI << D10_MODE_SHIFT) |
560     (D10_MCLK_HDMI << D10_MCLK_SHIFT),           // mode
561     0,0                                         // unused[2]
562 };
564 // -----------------------------------------------------------------------------
565 // SAP Output Parameter Definitions
567 const SAP_D10_Tx_Params SAP_D10_TX_DAC =
569     sizeof (SAP_D10_Tx_Params),                 // size
570     "SAP",                                      // name
571     MCASP_DEV0,                                 // moduleNum --> mcasp #
572     (Void *)&txConfigDAC,                       // pConfig
573     4,                                          // wordSize (in bytes)
574     24,                                         // precision (in bits)
575     D10_sapControl,                             // control
576     0x1600000F,                                 // pinMask
577     0,                                          // mode
578     0,0,0                                       // unused[3]
579 };
581 const SAP_D10_Tx_Params SAP_D10_TX_STEREO_DAC =
583     sizeof (SAP_D10_Tx_Params),                 // size
584     "SAP",                                      // name
585     MCASP_DEV0,                                 // moduleNum --> mcasp #
586     (Void *)&txConfigDAC,                       // pConfig
587     4,                                          // wordSize (in bytes)
588     24,                                         // precision (in bits)
589     D10_sapControl,                             // control
590     0x16000001,                                 // pinMask
591     0,                                          // mode
592     0,0,0                                       // unused[3]
593 };
595 const SAP_D10_Tx_Params SAP_D10_TX_DIT =
597     sizeof (SAP_D10_Tx_Params),                 // size
598     "SAP",                                      // name
599     MCASP_DEV2,                                 // moduleNum --> mcasp #
600     (Void *) &txConfigDIT,                      // pConfig
601     3,                                          // wordSize (in bytes)
602     24,                                         // precision (in bits)
603     D10_sapControl,                             // control
604     0x1C000001,                                 // pinMask
605     0,                                          // mode
606     0,0,0                                       // unused[3]
607 };
609 const SAP_D10_Tx_Params SAP_D10_TX_DAC_SLAVE =
611     sizeof (SAP_D10_Tx_Params),                 // size
612     "SAP",                                      // name
613     MCASP_DEV0,                                 // moduleNum --> mcasp #
614     (Void *)&txConfigDACSlave,                       // pConfig
615     4,                                          // wordSize (in bytes)
616     24,                                         // precision (in bits)
617     D10_sapControl,                             // control
618     0x1E00000F,                                                                 // pinMask
619     0,                                          // mode
620     0,0,0                                       // unused[3]
621 };
623 const SAP_D10_Tx_Params SAP_D10_TX_STEREO_DAC_SLAVE =
625     sizeof (SAP_D10_Tx_Params),                 // size
626     "SAP",                                      // name
627     MCASP_DEV0,                                 // moduleNum --> mcasp #
628     (Void *)&txConfigDAC,                       // pConfig
629     4,                                          // wordSize (in bytes)
630     24,                                         // precision (in bits)
631     D10_sapControl,                             // control
632     0x16000001,                                 // pinMask
633     0,                                          // mode
634     0,0,0                                       // unused[3]
635 };
637 const SAP_D10_Tx_Params SAP_D10_TX_DAC_12CH =
639     sizeof (SAP_D10_Tx_Params),                 // size
640     "SAP",                                      // name
641     MCASP_DEV0,                                 // moduleNum --> mcasp #
642     (Void *)&txConfigDAC,                       // pConfig
643     4,                                          // wordSize (in bytes)
644     24,                                         // precision (in bits)
645     D10_sapControl,                             // control
646     0x1600003F,                                 // pinMask
647     0,                                          // mode
648     0,0,0                                       // unused[3]
649 };
651 const SAP_D10_Tx_Params SAP_D10_TX_DAC_16CH =
653     sizeof (SAP_D10_Tx_Params),                 // size
654     "SAP",                                      // name
655     MCASP_DEV0,                                 // moduleNum --> mcasp #
656     (Void *)&txConfigDAC,                       // pConfig
657     4,                                          // wordSize (in bytes)
658     24,                                         // precision (in bits)
659     D10_sapControl,                             // control
660     0x160000FF,                                 // pinMask
661     0,                                          // mode
662     0,0,0                                       // unused[3]
663 };
666 // -----------------------------------------------------------------------------
667 // One time initialization of the DA10x audio hardware.
669 /* DAC default configuration parameters */
670 DacConfig  dacCfg =
672         DAC_AMUTE_CTRL_SCKI_LOST,   /* Amute event */
673         0,                          /* Amute control */
674         DAC_SAMPLING_MODE_SINGLE_RATE,     /* Sampling mode */
675         DAC_DATA_FORMAT_I2S,        /* Data format */
676         0,                          /* Soft mute control */
677         DAC_ATTENUATION_WIDE_RANGE, /* Attenuation mode */
678         DAC_DEEMP_44KHZ,            /* De-emph control */
679         100                         /* Volume */
680 };
681 /* ADC default configuration parameters */
682 AdcConfig adcCfg =
684         90,                  /* ADC gain */
685         ADC_INL_SE_VINL1,    /* Left input mux for ADC1L */
686         ADC_INL_SE_VINL2,    /* Left input mux for ADC2L */
687         ADC_INR_SE_VINR1,    /* Right input mux for ADC1R */
688         ADC_INR_SE_VINR2,    /* Right input mux for ADC2R */
689         ADC_RX_WLEN_24BIT,   /* ADC word length */
690         ADC_DATA_FORMAT_I2S, /* ADC data format */
691         0
692 };
694 Platform_STATUS setAudioDacConfig(void)
696         Platform_STATUS status;
698         /* Initialize Audio DAC module */
699         status = audioDacConfig(DAC_DEVICE_ALL, &dacCfg);
700         if (status)
701                 Log_info0("SAP_D10: Audio DAC Configuration Failed!!!\n");
702         return status;
706 static inline XDAS_Int32 initD10 (DEV2_Handle device)
708         Platform_STATUS status = Platform_EOK;
710         /* Initialize common audio configurations */
711         status = platformAudioInit();
712         if(status != Platform_EOK)
713         {
714                 System_printf("Audio Init Failed!\n");
715                 return status;
716         }
718         /* Initialize Audio ADC module */
719         status = audioAdcConfig(ADC_DEVICE_ALL, &adcCfg);
720         if(status != Platform_EOK)
721         {
722                 platform_write("Audio ADC Configuration Failed!\n");
723                 return status;
724         }
726         /* Setup DIR 9001 for SPDIF input operation */
727         //status = platformAudioSelectClkSrc(AUDIO_CLK_SRC_DIR);
728         status = audioDirConfig();
729         if(status != Platform_EOK)
730         {
731                 Log_info0("Audio DIR Init Failed!\n");
732                 return status;
733         }
735 #if 1
736         /* Setup HSR41 for HDMI input operation */
737         //status = platformAudioSelectClkSrc(AUDIO_CLK_SRC_I2S);
738         /* Initialize the HDMI Card      */
739     while(HDMIGpioGetState());
740         status = audioHDMIConfig();
741         if(status != Platform_EOK)
742         {
743                 Log_info0("Audio HDMI Init Failed!\n");
744                 return status;
745         }
746 #endif
748         // This is needed because DAC configuration needs some default clocking.
749         // We start with S/PDIF, because it's onboard the Audio DC & has its own crystal.
750         // HDMI is an add-on board & Audio OSC would need AUX clocking - both unfit for "default".
751         status = platformAudioSelectClkSrc(AUDIO_CLK_SRC_DIR);
753         platform_delay(20000); // Without delay between these 2 calls system aborts.
755         status = setAudioDacConfig();
757     return status;
759 } //initD10
761 // -----------------------------------------------------------------------------
762 // The McASP TX section is *only* used as a master clock mux.
763 // Mux functionality is achieved by selecting either  external high
764 // speed clocks (DIR/HDMI) or the internal AUXCLK (Audio_OSC). This is divided down
765 // output via ACLKX0 which is connected to the high speed input
766 // of TX0 (DAC) and TX2 (DIT).
768 static XDAS_Int32 clockMuxTx (int sel, int force)
770         Platform_STATUS status = 0;
771     // select clkxDiv table
772     if (sel == D10_MCLK_DIR)
773     {
774         status = platformAudioSelectClkSrc(AUDIO_CLK_SRC_DIR);
775         pClkxDiv = (unsigned char *) clkxDivDIR;
776     }
777     else if (sel == D10_MCLK_HDMI)
778     {
779         status = platformAudioSelectClkSrc(AUDIO_CLK_SRC_I2S);
780         pClkxDiv = (unsigned char *) clkxDivHDMI;
781     }
782     else if (sel == D10_MCLK_OSC)
783     {
784         status = platformAudioSelectClkSrc(AUDIO_CLK_SRC_OSC);
785         pClkxDiv = (unsigned char *) clkxDivADC;
786         }
788     platform_delay(20000);
790     return status;
791 } //clockMuxTx
794 // -----------------------------------------------------------------------------
795 // This function returns the input status of the specified device.
796 // This is called once when the device is opened
797 // (PAF_SIO_CONTROL_OPEN) and periodically thereafter
798 // (PAF_SIO_CONTROL_GET_INPUT_STATUS).
800 static int manageInput (DEV2_Handle device, const SAP_D10_Rx_Params *pParams, PAF_SIO_InputStatus *pStatusOut)
802     PAF_SIO_InputStatus *pStatusIn = &primaryStatus;
803     volatile Uint32 *mcasp0 = (volatile Uint32 *) _MCASP_BASE_PORT0;
804     volatile Uint32 *mcasp1 = (volatile Uint32 *) _MCASP_BASE_PORT1;
805     volatile Uint32 *mcasp2 = (volatile Uint32 *) _MCASP_BASE_PORT2;
807         Platform_STATUS status;
809     static int PrevSampRate = 0;
810         int Rate_spdif=0;
812     if ((((pParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT) == D10_MCLK_DIR) &
813         (((pParams->d10rx.mode & D10_MODE_MASK) >> D10_MODE_SHIFT) == D10_MODE_STD))
814     {
815         pStatusIn->lock = !(platformAudioDirGetClkStatus());
816         pStatusIn->nonaudio = !(platformAudioDirGetAudioStatus());
817         pStatusIn->emphasis = platformAudioDirGetEmphStatus();
818         pStatusIn->sampleRateMeasured = RateTable_spdif[platformAudioDirGetFsOut()];
819                 pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
820                 PrevSampRate = pStatusIn->sampleRateMeasured;
822                 // GJ: Is this needed? Probably not.
823         mcasp0[_MCASP_PDOUT_OFFSET] = 0x000 ;
824         mcasp0[_MCASP_PDOUT_OFFSET] = 0x400 ;
826     }
827     else if ((((pParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT) == D10_MCLK_OSC) &
828              (((pParams->d10rx.mode & D10_MODE_MASK) >> D10_MODE_SHIFT) == D10_MODE_STD)) {
829         int adcRate = (pParams->d10rx.mode & D10_RATE_MASK) >> D10_RATE_SHIFT;
830         int regData;
832         pStatusIn->lock = 1;
833         pStatusIn->nonaudio = PAF_IEC_AUDIOMODE_AUDIO;
834         pStatusIn->emphasis = PAF_IEC_PREEMPHASIS_NO;
835         pStatusIn->sampleRateMeasured = oscRateTable[adcRate];
836         pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
838     }
839     else if ((((pParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT) == D10_MCLK_HDMI) &
840              (((pParams->d10rx.mode & D10_MODE_MASK) >> D10_MODE_SHIFT) == D10_MODE_HDMI))
841     {
842         pStatusIn->lock = 1;
843         pStatusIn->nonaudio = PAF_IEC_AUDIOMODE_AUDIO;
844         pStatusIn->emphasis = PAF_IEC_PREEMPHASIS_NO;
845                 
847                 if(!HDMIGpioGetState()) {
848                         HSR4_readStatus (pStatusIn);
849                         pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
850                         PrevSampRate = pStatusIn->sampleRateMeasured;
851                 }
852                 else {
853                         pStatusIn->sampleRateMeasured = PrevSampRate;
854                         pStatusIn->sampleRateData = pStatusIn->sampleRateMeasured;
855                 }
857     }
858     else
859         return -1;
861     // update another status if requested
862     if (pStatusOut)
863         *pStatusOut = *pStatusIn;
865     return 0;
866 } //manageInput
869 // -----------------------------------------------------------------------------
870 // This function configures the McASP TX clock dividers based on the
871 // master clock rate. This is called once when the device is opened
872 // (PAF_SIO_CONTROL_OPEN) and periodically thereafter (PAF_SIO_CONTROL_SET_RATEX).
874 static int manageOutput (DEV2_Handle device, const SAP_D10_Tx_Params *pParams, float rateX)
876     volatile Uint32 *mcasp = mcaspAddr[pParams->sio.moduleNum];
877     PAF_SIO_InputStatus *pStatusIn = &primaryStatus;
878     Uint32 divider;
881     if (!pClkxDiv)
882         return 1;
884     // set clock divider
885     if (rateX < .354)
886         rateX = 0.25;
887     else if (rateX < .707)
888         rateX = 0.50;
889     else if (rateX < 1.6)
890         rateX = 1.00;
891     else if (rateX < 2.828)
892         rateX = 2.00;
893     else
894         rateX = 4.00;
895     // if asynchronous then force clock change (assumes osc master)
896     if (pParams->d10tx.mode & D10_SYNC_MASK) {
897         int dacRate = (pParams->d10tx.mode & D10_RATE_MASK) >> D10_RATE_SHIFT;
898         divider = pClkxDiv[oscRateTable[dacRate]];
899     }
900     else
901         divider = pClkxDiv[pStatusIn->sampleRateMeasured];
902     divider /= rateX;
904     Log_info2("SAP_D10: Inside manageOutput with divider = %d, rateX = %d", divider, rateX);
906     // DIT requires 2x clock
907     if ((mcasp[_MCASP_AFSXCTL_OFFSET] & _MCASP_AFSXCTL_XMOD_MASK) ==
908         (MCASP_AFSXCTL_XMOD_OF(0x180) << _MCASP_AFSXCTL_XMOD_SHIFT)) {
909         if (divider < 2)
910             return (SIO2_EINVAL);
911         divider >>= 1;
912     }
914         mcasp[_MCASP_ACLKXCTL_OFFSET] =
915          (mcasp[_MCASP_ACLKXCTL_OFFSET] & ~_MCASP_ACLKXCTL_CLKXDIV_MASK) |
916      (MCASP_ACLKXCTL_CLKXDIV_OF(divider-1) << _MCASP_ACLKXCTL_CLKXDIV_SHIFT);
917            return 0;
918 } //manageOutput
920 // -----------------------------------------------------------------------------
921 // This function is called by the peripheral driver (DAP) in response to
922 // various SIO_ctrl() calls made by the framework.
924 XDAS_Int32 D10_sapControl (DEV2_Handle device, const PAF_SIO_Params *pParams, XDAS_Int32 code, XDAS_Int32 arg)
926     const SAP_D10_Rx_Params *pDapD10RxParams = (const SAP_D10_Rx_Params *)pParams;
927     const SAP_D10_Tx_Params *pDapD10TxParams = (const SAP_D10_Tx_Params *)pParams;
928     Platform_STATUS status;
930     volatile Uint32 *mcasp = mcaspAddr[pParams->sio.moduleNum];
931     XDAS_Int32 result = 0;
933     // perform one time hardware initialization
934     if (!initDone) {
935         result = initD10 (device);
936                 if (result)
937             return result;
938         initDone = 1;
939     }
941     switch (code) {
943 // .............................................................................
944 // This case provides a regular entry point for managing the specified
945 // input device. Nominally, this is used to provide lock and sample rate
946 // status to the framework.
948         case PAF_SIO_CONTROL_GET_INPUT_STATUS:
949             if (device->mode != DEV2_INPUT)
950                 return SIO2_EINVAL;
951                         
952             manageInput (device, pDapD10RxParams, (PAF_SIO_InputStatus *) arg);
953             break;
955 // .............................................................................
956 // This case provides a regular entry point for managing the specified
957 // output device. Nominally this is used to change the output clock dividers
958 // in the case of double rate output (e.g. DTS 96/24).
960         case PAF_SIO_CONTROL_SET_RATEX:
961             // Support only output rate control, for now
962             if (device->mode != DEV2_OUTPUT)
963                 return (SIO2_EINVAL);
965             // configure clock divider (bit and frame clocks)
966             manageOutput (device, pDapD10TxParams, *((float *) arg));
967             break;
969 // .............................................................................
970 // This case is called once when the device is opened/allocated by the framework.
971 // Here, for both input and output, this allows for configuring all needed
972 // clocks for proper operation.
974         case PAF_SIO_CONTROL_OPEN:
975             if (device->mode == DEV2_INPUT) {
976                         
977                 // determine the master clock based on the mode element of the
978                 // parameter configuration.
979                 int sel = (pDapD10RxParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT;
980                 manageInput (device, pDapD10RxParams, NULL);
982                 // select appropriate master clock (but dont force)
984                 clockMuxTx (sel, -1);
986             }
987             else {
989                     // Since DAC is a slave to the chosen input, operate the clksel switch appropriately
990                     // Also, this is a create-time (i.e, CTRL_OPEN) only call & not appropriate under
991                     // the periodic manage_(in/out)put calls
992                     int sel = (pDapD10RxParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT;
993                     clockMuxTx (sel, -1);
994                     platform_delay(20000); // Without delay between Tx McASP & DAC configs, system aborts.
995                     setAudioDacConfig();
996                                         dacHardUnMute ();
998                 // configure clock divider (bit and frame clocks)
999                 manageOutput (device, pDapD10TxParams, 1.0);
1000             }
1001             break;
1003 // .............................................................................
1004 // This case is called once when the device is closed/freed by the framework.
1006         case PAF_SIO_CONTROL_CLOSE:
1007             // If TX0 then signal it is no longer in use by the DACs and
1008             // configure manually to generate ADC clocks. Also hard mute
1009             // the DACs since they are not in use.
1010             if ((device->mode == DEV2_OUTPUT) && (pParams->sio.moduleNum == MCASP_DEV0)) {
1011                
1012                 dacHardMute ();
1014                 // if async then clear forced clock mux
1015                 // if asynchronous then force clock change
1016                 if (pDapD10TxParams->d10tx.mode & D10_SYNC_MASK)
1017                     clockMuxTx (0, 0);
1018             }
1019             break;
1021 // .............................................................................
1022 // These cases are called as appropriate by the framework when there is
1023 // valid output data (UNMUTE) or no valid output (MUTE).
1025         case PAF_SIO_CONTROL_MUTE:
1026             if ((device->mode == DEV2_OUTPUT) && (pParams->sio.moduleNum == MCASP_DEV0))
1027                 dacSoftMute ();
1028             break;
1030         case PAF_SIO_CONTROL_UNMUTE:
1031             if ((device->mode == DEV2_OUTPUT) && (pParams->sio.moduleNum == MCASP_DEV0))
1032                 dacSoftUnMute ();
1033             break;
1035 // .............................................................................
1036 // This case is called when the device is idled.
1037 // There is no specific handling -- but needed to avoid error return.
1039         case PAF_SIO_CONTROL_IDLE:
1040             break;
1042 // .............................................................................
1043 // Called from the IDL Loop to allow for clock management and the like
1044 // The call is protected by a TSK_disable and HWI_disable so it is safe
1045 // to read/write shared resources.
1047         case PAF_SIO_CONTROL_WATCHDOG:
1048             // call manageInput in case the sample rate has changed resulting
1049             // in no output clocks which may have blocked the audio processing
1050             // thread. This call will reconfigure the AK4588 and restart the clocks.
1051             if (device->mode == DEV2_INPUT)
1052                 manageInput (device, pDapD10RxParams, (PAF_SIO_InputStatus *) arg);
1053             break;
1055 // .............................................................................
1056 // Called from DOB_issue to allow for different values of the channel status
1057 // fields of the SPDIF output.
1059         case PAF_SIO_CONTROL_SET_DITSTATUS:
1060             // No action necessary.
1061             break;
1063         case PAF_SIO_CONTROL_SET_WORDSIZE:
1064                 if(((pDapD10RxParams->d10rx.mode & D10_MCLK_MASK) >> D10_MCLK_SHIFT) != D10_MCLK_OSC)
1065                 {
1066                 if ((device->mode == DEV2_INPUT) && (arg == 2))
1067                 {
1068                         Log_info0("Inside SAP_D10Control PAF_SIO_CONTROL_SET_WORDSIZE for arg=2");
1069                         mcasp[_MCASP_RFMT_OFFSET] = (mcasp[_MCASP_RFMT_OFFSET] & ~_MCASP_RFMT_RROT_MASK) | MCASP_RFMT_RROT_16BITS;
1070                 }
1071                 else if ((device->mode == DEV2_INPUT) && (arg == 4))
1072                 {
1073                         Log_info0("Inside SAP_D10Control PAF_SIO_CONTROL_SET_WORDSIZE for arg=4");
1074                                 mcasp[_MCASP_RFMT_OFFSET] = (mcasp[_MCASP_RFMT_OFFSET] & ~_MCASP_RFMT_RROT_MASK) | MCASP_RFMT_RROT_NONE;
1075                 }
1076                 }
1077                         break;
1078 // .............................................................................
1079 // Any other cases are not handled and return an error.
1081         default:
1082             return SIO2_EINVAL;
1083     }
1085     return result;
1086 } //D10_sapControl
1088 // -----------------------------------------------------------------------------
1091 extern unsigned int read_hdmi_samprate();
1092 int RateHdmi=0;
1093 void HSR4_readStatus (PAF_SIO_InputStatus *pStatus)
1095         //if(!RateHdmi)
1096         RateHdmi=read_hdmi_samprate();
1097         pStatus->sampleRateMeasured = RateTable_hdmi[RateHdmi];
1100 unsigned int HDMIGpioGetState (void) {
1101         return(gpioReadInput(GPIO_PORT_0, PLATFORM_AUDIO_HSR_HMINTz_GPIO));
1104 // EOF