PASDK-251: Clean up initialization. Now HDMI clock is Default for output clock mux.
[processor-sdk/performance-audio-sr.git] / pasdk / test_dsp / targetConfigs / readme.txt
1 The 'targetConfigs' folder contains target-configuration (.ccxml) files, automatically generated based
2 on the device and connection settings specified in your project on the Properties > General page.
4 Please note that in automatic target-configuration management, changes to the project's device and/or
5 connection settings will either modify an existing or generate a new target-configuration file. Thus,
6 if you manually edit these auto-generated files, you may need to re-apply your changes. Alternatively,
7 you may create your own target-configuration file for this project and manage it manually. You can
8 always switch back to automatic target-configuration management by checking the "Manage the project's
9 target-configuration automatically" checkbox on the project's Properties > General page.