[processor-sdk/performance-audio-sr.git] / pdk_k2g_1_0_1 / packages / ti / board / diag / lcd / src / evmk2g_dss.c
1 /*
2 * Copyright (c) 2016, Texas Instruments Incorporated
3 * All rights reserved.
4 *
5 * Redistribution and use in source and binary forms, with or without
6 * modification, are permitted provided that the following conditions
7 * are met:
8 *
9 * * Redistributions of source code must retain the above copyright
10 * notice, this list of conditions and the following disclaimer.
11 *
12 * * Redistributions in binary form must reproduce the above copyright
13 * notice, this list of conditions and the following disclaimer in the
14 * documentation and/or other materials provided with the distribution.
15 *
16 * * Neither the name of Texas Instruments Incorporated nor the names of
17 * its contributors may be used to endorse or promote products derived
18 * from this software without specific prior written permission.
19 *
20 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22 * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23 * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24 * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25 * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26 * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27 * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28 * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29 * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30 * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31 *
32 */
34 /**
35 *
36 * \file evmk2g_dss.c
37 *
38 * \brief This file contains DSS specific functions.
39 *
40 ******************************************************************************/
42 #include "platform_internal.h"
43 #ifdef DISPLAY_LOGO
44 #include "ti_logo.h"
45 #endif
46 #if (PLATFORM_DSS_IN)
48 volatile Uint32 *pFrameBuffer = (volatile Uint32 *)(DDR_FRAME_ADDRESS_START);
49 volatile Uint32 count = 0;
50 volatile Uint32 count_underflow[11];
51 volatile Uint32 uf_index = 0;
53 #define ENABLE (1)
54 #define DISABLE (0)
56 /**
57 * \brief Writes 32 bit value to a register/memory
58 *
59 * This function write a given 32 bit data to the passed address.
60 * This function is mainly used to configure the registers of DSS
61 *
62 * \param baseAddr [IN] Base address
63 * \param writeData [IN] write data to be written to the address.
64 *
65 * \return - NONE
66 */
67 static void reg_wr_32(Uint32 baseAddr,Uint32 writeData)
68 {
69 (*(Uint32 *) (baseAddr)) = writeData;
70 }
72 /**
73 * \brief Read 32 bit value from a register/memory
74 *
75 * This function reads a 32 bit data from the given address.
76 * This function is mainly used to validate/read the status of the DSS
77 * registers.
78 *
79 * \param baseAddr [IN] Base address
80 *
81 * \return - read_data - 32 bit value read from the address
82 */
83 static Uint32 reg_rd_32(Uint32 baseAddr)
84 {
85 Uint32 read_data;
86 read_data = (*(Uint32 *) (baseAddr));
87 return read_data;
88 }
90 /**
91 * \brief Puts the given color to the frame buffer
92 *
93 * This function puts the color passed as parameter to the
94 * frame buffer to display the given color. This function is
95 * used to test the LCD, frame buffer by passing any desired
96 * color.
97 *
98 * \param plcdCfg [IN] pointer to lcdCfg to get height and width
99 * \param color [IN] color to be displayed on the Display panel
100 *
101 * \return NONE
102 */
103 void dssFrameBufferColor(lcdCfg_t *plcdCfg, Uint32 color)
104 {
105 unsigned int x,y;
107 for (y = 0; y < plcdCfg->LcdHeight; y++)
108 for (x = 0; x < plcdCfg->LcdWidth; x++)
109 *(pFrameBuffer + (y * plcdCfg->LcdWidth) + (x) ) = color;
111 }
113 /**
114 * \brief Puts the given pic array to the frame buffer
115 *
116 * This function puts the array passed as parameter to the
117 * frame buffer to display the given image.
118 *
119 * \param plcdCfg [IN] pointer to lcdCfg to get height and width
120 * \param array [IN] array to be displayed on the Display panel
121 *
122 * \return NONE
123 */
124 #ifdef DISPLAY_LOGO
125 void dssFillFrameBuffer(void)
126 {
127 memcpy(TI_logo_rgb32,(const void *) 0x88000000, sizeof(TI_logo_rgb32));
128 }
129 #endif
131 /**
132 * \brief Initialize the Frame buffer
133 *
134 * This function performs initialization of frame buffer, loading of color bar
135 * information to the frame buffer or loading a constant value to the frame
136 * buffer.
137 *
138 * \param mode [IN] mode of operation for frame buffer
139 * \param height [IN] height of the frame buffer
140 * \param width [IN] width of the frame buffer
141 *
142 * \return NONE
143 */
144 void dssInitFrameBuffer(Uint32 mode, Uint32 width, Uint32 height) {
146 Uint32 i = 0;
147 Uint32 j = 0;
148 Uint32 count = 0;
149 Uint32 secondCount = 0;
150 Uint32 currentColor = RED;
152 switch (mode) {
153 case RGB888_CONSTANT:
154 for (j = 0; j < (height * width); j++) {
155 *(pFrameBuffer + j) = 0xAAAAAA;
156 }
157 break;
158 case RGB888_GENERATE:
159 for(i = 0; i < (height * width); i++){
160 if ((i % width) == 0) {
161 count = count + 1;
162 }
163 if (count == height/6) {
164 count = 0;
165 secondCount = secondCount + 1;
166 if (secondCount == 1){
167 currentColor = GREEN;
168 }
169 else if (secondCount == 2){
170 currentColor = BLUE;
171 }
172 else if (secondCount == 3){
173 currentColor = PURPLE;
174 }
175 else if (secondCount == 4){
176 currentColor = YELLOW;
177 }
178 else if (secondCount == 5){
179 currentColor = PINK;
180 }
181 }
182 *(pFrameBuffer + i) = currentColor;
183 }
185 break;
186 case RGB888_ADDRESS:
187 for (j = 0; j < (height * width); j++) {
188 *(pFrameBuffer + j) = (0x88000000+(j*4));
189 }
190 break;
191 default:
192 break;
193 }
194 }
196 /**
197 * \brief Configures DISPC_GLOBAL_MFLAG_ATTRIBUTE Register
198 *
199 * This function configures the Mflag attribute configuratin
200 *
201 * \param baseAddr [IN] base address of DSSUL Common cfg register
202 * \param start [IN] value of MFlag START to be configured
203 * \param control [IN] value of MFlag control to be configured
204 *
205 * \return
206 * DSS_RET_OK - if configuration is success
207 * DSS_RET_FAILED - if configuration is failed
208 *
209 */
210 DSS_RET dssDispcMflagAttributeCfg(Uint32 baseAddr, Uint32 start, Uint32 control)
211 {
212 DSS_RET status = DSS_RET_FAILED;
213 Uint32 value = 0;
214 Uint32 value_start = 0;
215 Uint32 value_control = 0;
217 value_start = ((start << \
218 CSL_DSSCOMMON_DISPC_GLOBAL_MFLAG_ATTRIBUTE_MFLAG_START_SHIFT) \
219 & (CSL_DSSCOMMON_DISPC_GLOBAL_MFLAG_ATTRIBUTE_MFLAG_START_MASK));
221 if ((start == CSL_DSSCOMMON_DISPC_GLOBAL_MFLAG_ATTRIBUTE_MFLAG_START_MFLAGNORMALSTARTMODE) ||
222 (start == CSL_DSSCOMMON_DISPC_GLOBAL_MFLAG_ATTRIBUTE_MFLAG_START_MFLAGFORCESTARTMODE))
223 {
224 value_start = start;
225 status = DSS_RET_OK;
226 }
228 value_control = ((control << CSL_DSSCOMMON_DISPC_GLOBAL_MFLAG_ATTRIBUTE_MFLAG_CTRL_SHIFT) \
229 & (CSL_DSSCOMMON_DISPC_GLOBAL_MFLAG_ATTRIBUTE_MFLAG_CTRL_MASK));
230 if ((control == CSL_DSSCOMMON_DISPC_GLOBAL_MFLAG_ATTRIBUTE_MFLAG_CTRL_MFLAGDIS) || \
231 (control == CSL_DSSCOMMON_DISPC_GLOBAL_MFLAG_ATTRIBUTE_MFLAG_CTRL_MFLAGFORCE) ||\
232 (control == CSL_DSSCOMMON_DISPC_GLOBAL_MFLAG_ATTRIBUTE_MFLAG_CTRL_MFLAGEN))
233 {
234 value_control = control;
235 status = DSS_RET_OK;
236 }
238 if (status == DSS_RET_OK)
239 {
240 value = value_start | value_control;
241 reg_wr_32(baseAddr + CSL_DSSCOMMON_DISPC_GLOBAL_MFLAG_ATTRIBUTE, value);
242 }
243 return status;
244 }
246 /**
247 * \brief Configures DISPC_GLOBAL_MFLAG_ATTRIBUTE Register
248 *
249 * This function configures the Mflag attribute configuratin
250 *
251 * \param baseAddr [IN] base address of DSSUL Video config register
252 * \param lo_threshold [IN] value of low threshold
253 * \param hi_threshold [IN] value of high threshold
254 *
255 * \return
256 * DSS_RET_OK - if configuration is success
257 * DSS_RET_FAILED - if configuration is failed
258 */
259 DSS_RET dssDispcMflagThresholdCfg(Uint32 baseAddr,
260 Uint32 lo_threshold,
261 Uint32 hi_threshold)
262 {
263 DSS_RET status = DSS_RET_OK;
264 Uint32 value = 0;
266 if ((lo_threshold > CSL_DSSVID_MFLAG_THRESHOLD_LT_MFLAG_MAX) ||
267 (hi_threshold > CSL_DSSVID_MFLAG_THRESHOLD_HT_MFLAG_MAX))
268 {
269 IFPRINT(UART_printf("ERROR %s: Invalid values for \
270 thresholds\n", __FUNCTION__));
271 status = DSS_RET_FAILED;
272 }
273 else
274 {
275 /* Program X position */
276 value = ((lo_threshold << CSL_DSSVID_MFLAG_THRESHOLD_LT_MFLAG_SHIFT) &
277 (CSL_DSSVID_MFLAG_THRESHOLD_LT_MFLAG_MASK));
278 /* Program Y position */
279 value |= ((hi_threshold << CSL_DSSVID_MFLAG_THRESHOLD_HT_MFLAG_SHIFT) &
280 (CSL_DSSVID_MFLAG_THRESHOLD_HT_MFLAG_MASK));
281 reg_wr_32(baseAddr + CSL_DSSVID_MFLAG_THRESHOLD, value);
282 }
284 return status;
285 }
287 /**
288 * \brief Configures the DSS initiator priority
289 *
290 * This function configures the DSS Initiator priority
291 *
292 * \param baseAddr [IN] base address of DSSUL Video config register
293 * \param lo_priority [IN] value of low priority
294 * \param hi_priority [IN] value of high priority
295 *
296 * \return
297 * DSS_RET_OK - if configuration is success
298 * DSS_RET_FAILED - if configuration is failed
299 */
300 DSS_RET dssInitiatorPriorityCfg(Uint32 baseAddr, Uint32 lo_priority,
301 Uint32 hi_priority)
302 {
303 DSS_RET status = DSS_RET_OK;
304 Uint32 value = 0;
306 reg_wr_32(KICK0_BASE_ADDRESS, KICK0_UNLOCK);
307 reg_wr_32(KICK1_BASE_ADDRESS, KICK1_UNLOCK);
309 if (hi_priority > 0x1) {
310 IFPRINT (UART_printf("Warning: DSS initiator hi priority is being \
311 set to greater than 0x1 \n"));
312 }
314 if ((lo_priority > 0x7) || (hi_priority > 0x7)) {
315 status = DSS_RET_FAILED;
316 IFPRINT (UART_printf("DSS initiator priority cannot be greater than\
317 0x7\n"));
318 }
319 else {
320 /* Program dss_pri_lo of DSS in Initiator Priority Control Register 1 */
321 value = ((lo_priority << DSS_INITIATOR_LOPRI_SHIFT) & (DSS_INITIATOR_LOPRI_MASK));
322 /* Program dss_pri_hi of DSS in Initiator Priority Control Register 1 */
323 value |= ((hi_priority << DSS_INITIATOR_HIPRI_SHIFT) & (DSS_INITIATOR_HIPRI_MASK));
324 reg_wr_32(baseAddr + INITIATOR_PRIORITY_1_OFFSET, value);
325 }
326 return status ;
327 }
329 /**
330 * \brief Configures panel specific timing parameters
331 *
332 * This function configures the DSS Initiator priority
333 *
334 * \param baseAddr [IN] base address of DSSUL Video port register
335 * \param pLcdCfg [IN] pointer to LCD configuration
336 *
337 * \return
338 * DSS_RET_OK - if configuration is success
339 * DSS_RET_FAILED - if configuration is failed
340 */
341 DSS_RET dssDispcLcdPanelCfg(Uint32 baseAddr, lcdCfg_t *pLcdCfg)
342 {
343 Uint32 value = 0;
344 DSS_RET status = DSS_RET_OK;
346 if (pLcdCfg == NULL)
347 {
348 IFPRINT(UART_printf("ERROR %s: LCD configuration \
349 pointer is NULL\n", __FUNCTION__));
350 return DSS_RET_FAILED;
351 }
353 /* Program pixels per line */
354 value = (((pLcdCfg->LcdWidth - 1U) <<
355 CSL_DSSVP_SIZE_SCREEN_PPL_SHIFT) &
356 (CSL_DSSVP_SIZE_SCREEN_PPL_MASK));
358 /* Program lines per panel */
359 value |= (((pLcdCfg->LcdHeight - 1U) <<
360 CSL_DSSVP_SIZE_SCREEN_LPP_SHIFT) &
361 (CSL_DSSVP_SIZE_SCREEN_LPP_MASK));
363 reg_wr_32(baseAddr + CSL_DSSVP_SIZE_SCREEN, value);
365 /* Program hsw value */
366 value = (((pLcdCfg->HsyncWidth - 1U) << CSL_DSSVP_TIMING_H_HSW_SHIFT) &
367 (CSL_DSSVP_TIMING_H_HSW_MASK));
369 /* Program hfp value */
370 value |= (((pLcdCfg->HFrontPorch - 1U) << CSL_DSSVP_TIMING_H_HFP_SHIFT) &
371 (CSL_DSSVP_TIMING_H_HFP_MASK));
373 /* Program hbp value */
374 value |= (((pLcdCfg->HBackPorch - 1U) << CSL_DSSVP_TIMING_H_HBP_SHIFT) &
375 (CSL_DSSVP_TIMING_H_HBP_MASK));
376 reg_wr_32(baseAddr + CSL_DSSVP_TIMING_H, value);
378 /* Program vsw value */
379 value = (((pLcdCfg->VsyncWidth - 1U) << CSL_DSSVP_TIMING_V_VSW_SHIFT) &
380 (CSL_DSSVP_TIMING_V_VSW_MASK));
382 /* Program hfp value */
383 value |= ((pLcdCfg->VFrontPorch << CSL_DSSVP_TIMING_V_VFP_SHIFT) &
384 (CSL_DSSVP_TIMING_V_VFP_MASK));
386 /* Program hbp value */
387 value |= ((pLcdCfg->VBackPorch << CSL_DSSVP_TIMING_V_VBP_SHIFT) &
388 (CSL_DSSVP_TIMING_V_VBP_MASK));
389 reg_wr_32(baseAddr + CSL_DSSVP_TIMING_V, value);
391 return status;
392 }
394 /**
395 * \brief Configures LCD color attributes
396 *
397 * This function configures the LCD color attributes
398 *
399 * \param baseAddr [IN] base address of DSSUL Video port register
400 * \param pDispCfg [IN] pointer to LCD configuration
401 *
402 * \return
403 * DSS_RET_OK - if configuration is success
404 * DSS_RET_FAILED - if configuration is failed
405 */
406 DSS_RET dssDispcLcdDisplayAttribCfg(Uint32 baseAddr,
407 dispCfg_t *pDispCfg)
408 {
409 DSS_RET status = DSS_RET_OK;
410 Uint32 value = 0;
412 /* Clear display type, monoColor, data lines, mono8bit fields */
413 value = reg_rd_32(baseAddr + CSL_DSSVP_CONTROL);
415 value &= (~(CSL_DSSVP_CONTROL_STN_MASK | CSL_DSSVP_CONTROL_MONOCOLOR_MASK |
416 CSL_DSSVP_CONTROL_VPPROGLINENUMBERMODULO_MASK | CSL_DSSVP_CONTROL_M8B_MASK));
418 if (NULL != pDispCfg)
419 {
420 /* Configure LCD Data Lines */
421 value |= ((pDispCfg->dataLines << CSL_DSSVP_CONTROL_DATALINES_SHIFT) &
422 (CSL_DSSVP_CONTROL_DATALINES_MASK));
424 /* Configure passive matrix display specific parameters */
425 if(DSS_LCD_TYPE_PASSIVE == pDispCfg->displayType)
426 {
427 /* Configure Color or Monochrome */
428 value |= ((pDispCfg->colorMode << CSL_DSSVP_CONTROL_MONOCOLOR_SHIFT) &
429 (CSL_DSSVP_CONTROL_MONOCOLOR_MASK));
430 /* Configure Mono8 or Mono4 bit */
431 if(DSS_LCD_DISPLAY_MONO == pDispCfg->colorMode)
432 {
433 value |= ((pDispCfg->mono8Bit << CSL_DSSVP_CONTROL_M8B_SHIFT) &
434 (CSL_DSSVP_CONTROL_M8B_MASK));
435 }
436 }
437 reg_wr_32(baseAddr + CSL_DSSVP_CONTROL, value);
438 }
439 else
440 {
441 IFPRINT(UART_printf("ERROR %s: LCD configuration \
442 pointer is NULL\n", __FUNCTION__));
443 status = DSS_RET_FAILED;
444 }
446 return status;
447 }
449 /**
450 * \brief Configures control signal polarities
451 *
452 * This function configures the control signal polarities
453 *
454 * \param baseAddr [IN] base address of DSSUL Video port register
455 * \param pTmgCfg [IN] pointer to timing configuration
456 *
457 * \return
458 * DSS_RET_OK - if configuration is success
459 * DSS_RET_FAILED - if configuration is failed
460 */
461 DSS_RET dssDispcLcdTimingCfg(Uint32 baseAddr,
462 tmgCfg_t *pTmgCfg)
463 {
464 DSS_RET status = DSS_RET_OK;
465 Uint32 value = 0;
467 //reg_wr_32(baseAddr + CSL_DSSVP_POL_FREQ, 0x4000);
468 if (NULL != pTmgCfg)
469 {
470 /* Program hsync polarity value */
471 value = ((pTmgCfg->hsyncPolarity << CSL_DSSVP_POL_FREQ_IHS_SHIFT) &
472 (CSL_DSSVP_POL_FREQ_IHS_MASK));
473 /* Program vsync polarity value */
474 value |= ((pTmgCfg->vsyncPolarity << CSL_DSSVP_POL_FREQ_IVS_SHIFT) &
475 (CSL_DSSVP_POL_FREQ_IVS_MASK));
476 /* Program sync edge type */
477 value |= ((pTmgCfg->syncEdge << CSL_DSSVP_POL_FREQ_RF_SHIFT) &
478 (CSL_DSSVP_POL_FREQ_RF_MASK));
479 /* Program sync edge control */
480 value |= ((pTmgCfg->syncEdgeCtrl << CSL_DSSVP_POL_FREQ_ONOFF_SHIFT) &
481 (CSL_DSSVP_POL_FREQ_ONOFF_MASK));
482 /* Program Output enable polarity */
483 value |= ((pTmgCfg->outputEnablePolarity << CSL_DSSVP_POL_FREQ_IEO_SHIFT) &
484 (CSL_DSSVP_POL_FREQ_IEO_MASK));
485 /* program acb pin frequency */
486 value |= ((pTmgCfg->acbFrequency << CSL_DSSVP_POL_FREQ_ACB_SHIFT) &
487 (CSL_DSSVP_POL_FREQ_ACB_MASK));
488 /* program acb pin transitions per interrupt */
489 value |= ((pTmgCfg->acbi << CSL_DSSVP_POL_FREQ_ACBI_SHIFT) &
490 (CSL_DSSVP_POL_FREQ_ACBI_MASK));
491 /* program pixel clock polarity */
492 value |= ((pTmgCfg->pclkPolarity << CSL_DSSVP_POL_FREQ_IPC_SHIFT) &
493 (CSL_DSSVP_POL_FREQ_IPC_MASK));
494 /* Write into the register */
495 reg_wr_32(baseAddr + CSL_DSSVP_POL_FREQ, value);
497 /* Clear clock gated control for sync, acb and pixel clock */
498 value = reg_rd_32(baseAddr + CSL_DSSVP_CONFIG);
499 value &= (~(CSL_DSSVP_CONFIG_EXTERNALSYNCEN_MASK | CSL_DSSVP_CONFIG_HSYNCGATED_MASK |
500 CSL_DSSVP_CONFIG_VSYNCGATED_MASK | CSL_DSSVP_CONFIG_PIXELGATED_MASK));
502 /* Program hsync clock gated control */
503 value |= ((pTmgCfg->hsyncGated << CSL_DSSVP_CONFIG_HSYNCGATED_SHIFT) &
504 (CSL_DSSVP_CONFIG_HSYNCGATED_MASK));
505 /* Program vsync clock gated control */
506 value |= ((pTmgCfg->vsyncGated << CSL_DSSVP_CONFIG_VSYNCGATED_SHIFT) &
507 (CSL_DSSVP_CONFIG_VSYNCGATED_MASK));
508 /* Program acb clock gated control */
509 value |= ((pTmgCfg->acbGated << CSL_DSSVP_CONFIG_EXTERNALSYNCEN_SHIFT) & //No gated macro for ACBIAS, these should still work. Need to confirm
510 (CSL_DSSVP_CONFIG_EXTERNALSYNCEN_MASK));
511 /* Program pixel clock gated control */
512 value |= ((pTmgCfg->pixelClkGated << CSL_DSSVP_CONFIG_PIXELCLOCKGATED_SHIFT) &
513 CSL_DSSVP_CONFIG_PIXELCLOCKGATED_MASK);
514 reg_wr_32(baseAddr + CSL_DSSVP_CONFIG, value);
515 }
516 else
517 {
518 IFPRINT(UART_printf("ERROR %s: Timing configuration \
519 pointer is NULL\n", __FUNCTION__));
520 status = DSS_RET_FAILED;
521 }
522 return status;
523 }
525 /**
526 * \brief Disables ST Dithering
527 *
528 * This function Disables ST Dithering
529 *
530 * \param baseAddr [IN] base address of DSSUL register
531 *
532 * \return
533 * NONE
534 */
535 void dssDispcSTDitheringDisable(Uint32 baseAddr)
536 {
537 Uint32 value = 0;
539 value = reg_rd_32(baseAddr + CSL_DSSVP_CONTROL) & (~CSL_DSSVP_CONTROL_STDITHERENABLE_MASK);
540 reg_wr_32(baseAddr + CSL_DSSVP_CONTROL, value);
541 }
543 /**
544 * \brief Bypasses RFBI mode
545 *
546 * This function bypasses RFBI mode
547 *
548 * \param baseAddr [IN] base address of DSSUL register
549 *
550 * \return
551 * NONE
552 */
553 void dssDispcRfbiModeBypass(Uint32 baseAddr)
554 {
555 Uint32 value = 0;
557 value = reg_rd_32(baseAddr + CSL_DSSRFBI_RFBI_CONTROL);
559 value |= CSL_DSSRFBI_RFBI_CONTROL_BYPASSMODE_BYPASS;
560 reg_wr_32(baseAddr + CSL_DSSRFBI_RFBI_CONTROL, value);
561 }
563 /**
564 * \brief Clear existing interrupts
565 *
566 * This function clears the interrupt status
567 *
568 * \param baseAddr [IN] base address of DSSUL register
569 * \param intFlag [IN] interrupt flag to be cleared
570 *
571 * \return
572 * NONE
573 */
574 void dssDispcIntStatusClearEx(Uint32 baseAddr, Uint32 intFlag)
575 {
576 reg_wr_32(baseAddr + CSL_DSSVP_IRQSTATUS, intFlag);
577 }
579 /**
580 * \brief Configures the line number that generates interrupt
581 *
582 * This function configures the line number that generates interrupt
583 *
584 * \param baseAddr [IN] base address of DSSUL register
585 * \param lineNumber [IN] line number that generates interrupt
586 *
587 * \return
588 * NONE
589 */
590 void dssDispcProgLineNumberSet(Uint32 baseAddr, Uint32 lineNumber)
591 {
592 Uint32 value = 0;
594 /* Clear the line number field */
595 value = reg_rd_32(baseAddr + CSL_DSSVP_LINE_NUMBER) & (~CSL_DSSVP_LINE_NUMBER_LINENUMBER_MASK);
597 /* Program the line number field */
598 value |= ((lineNumber << CSL_DSSVP_LINE_NUMBER_LINENUMBER_SHIFT) & CSL_DSSVP_LINE_NUMBER_LINENUMBER_MASK);
599 reg_wr_32(baseAddr + CSL_DSSVP_LINE_NUMBER, value);
600 }
602 /**
603 * \brief Enable/Disable DPI Control
604 *
605 * This function enables/disables DPI interface from the registers
606 *
607 * \param baseAddr [IN] base address of DSSUL register
608 * \param enableFlag [IN] flag to indicate enable/disable
609 *
610 * \return
611 * NONE
612 */
613 void dssDpiCtrl(Uint32 baseAddr,
614 Uint32 enableFlag)
615 {
616 Uint32 value = 0;
618 value = reg_rd_32(baseAddr + CSL_DSS_DSS_DPI_CTRL);
620 if (TRUE == enableFlag)
621 {
622 /* Enable DPI interface */
623 value |= ((1 << CSL_DSS_DSS_DPI_CTRL_DPI_ENABLE_SHIFT) &
624 (CSL_DSS_DSS_DPI_CTRL_DPI_ENABLE_MASK));
625 }
626 else
627 {
628 /* Disable DPI interface */
629 value &= (~CSL_DSS_DSS_DPI_CTRL_DPI_ENABLE_MASK);
630 }
631 reg_wr_32(baseAddr + CSL_DSS_DSS_DPI_CTRL, value);
632 }
634 /**
635 * \brief Enable LCD output
636 *
637 * This function enables/disables LCD output
638 *
639 * \param baseAddr [IN] base address of Video Port register
640 * \param enableFlag [IN] flag to indicate enable/disable
641 *
642 * \return
643 * NONE
644 */
645 void dssDispcLcdOutputEnableCtrl(Uint32 baseAddr, Uint32 enableFlag)
646 {
647 Uint32 value = 0;
649 value = reg_rd_32(baseAddr + CSL_DSSVP_CONTROL);
651 if (TRUE == enableFlag)
652 {
653 /* Enable LCD output */
654 value |= ((1 << CSL_DSSVP_CONTROL_LCDEN_SHIFT) &
655 (CSL_DSSVP_CONTROL_LCDEN_MASK));
656 }
657 else
658 {
659 /* Disable LCD output */
660 value &= (~CSL_DSSVP_CONTROL_LCDEN_MASK);
661 }
662 reg_wr_32(baseAddr + CSL_DSSVP_CONTROL, value);
663 }
665 /**
666 * \brief Performs software reset of the Display Controller
667 *
668 * This function performs software reset of the display controller.
669 *
670 * \param baseAddr [IN] base address of Video Port register
671 *
672 * \return
673 * NONE
674 */
675 void dssDispcSoftReset(Uint32 baseAddr)
676 {
677 Uint32 value = 0;
679 value = reg_rd_32(baseAddr + CSL_DSSCOMMON_DISPC_SYSCONFIG);
681 value |= ((CSL_DSSCOMMON_DISPC_SYSCONFIG_SOFTRESET << CSL_DSSCOMMON_DISPC_SYSCONFIG_SOFTRESET_SHIFT) &
682 (CSL_DSSCOMMON_DISPC_SYSCONFIG_SOFTRESET_MASK));
684 /* Performing Software Reset of the module */
685 reg_wr_32(baseAddr + CSL_DSSCOMMON_DISPC_SYSCONFIG, value);
687 /* Wait until the process of Module Reset is complete */
688 while(!((reg_rd_32(baseAddr + CSL_DSSCOMMON_DISPC_SYSSTATUS)) &
689 (CSL_DSSCOMMON_DISPC_SYSSTATUS_DISPC_FUNC_RESETDONE_MASK)));
690 }
692 /**
693 * \brief Enable/Disable the auto-idle function
694 *
695 * This function enables/disables the auto idle function of the Display
696 * controller
697 *
698 * \param baseAddr [IN] base address of Video Port register
699 * \param enableFlag [IN] flag to indicate enable/disable
700 *
701 * \return
702 * NONE
703 */
704 void dssDispcAutoIdleEnableCtrl(Uint32 baseAddr, Uint32 enableFlag)
705 {
706 Uint32 value = 0;
708 value = reg_rd_32(baseAddr + CSL_DSSCOMMON_DISPC_SYSCONFIG);
710 if (TRUE == enableFlag)
711 {
712 /* Enable auto idle mechanism */
713 value |= ((CSL_DSSCOMMON_DISPC_SYSCONFIG_AUTOIDLE_CLKGATED <<
714 CSL_DSSCOMMON_DISPC_SYSCONFIG_AUTOIDLE_SHIFT) & (CSL_DSSCOMMON_DISPC_SYSCONFIG_AUTOIDLE_MASK));
715 }
716 else
717 {
718 /* Disable auto idle mechanism */
719 value &= (~CSL_DSSCOMMON_DISPC_SYSCONFIG_AUTOIDLE_MASK);
720 }
721 reg_wr_32(baseAddr + CSL_DSSCOMMON_DISPC_SYSCONFIG, value);
722 }
724 /**
725 * \brief Configure video pipeline DMA specific parameters
726 *
727 * This function configures video pipeline DMA specific parameters
728 *
729 * \param baseAddr [IN] base address of Video Port register
730 * \param pDmaCfg [IN] pointer to DMA configuration
731 *
732 * \return
733 * DSS_RET_OK - if configuration is success
734 * DSS_RET_FAILED - if configuration is failed
735 */
736 DSS_RET dssDispcVidDMAConfig(Uint32 baseAddr,
737 dmaCfg_t *pDmaCfg)
738 {
739 DSS_RET status = DSS_RET_OK;
740 Uint32 cfgValue = 0;
742 if(NULL != pDmaCfg)
743 {
744 cfgValue = reg_rd_32(baseAddr + CSL_DSSVID_ATTRIBUTES);
746 /* Clear the burst size and preload select fields */
747 cfgValue &= ~(CSL_DSSVID_ATTRIBUTES_BUFPRELOAD_MASK);
748 /* Program the preload selection field */
749 cfgValue |= ((pDmaCfg->preloadSelect <<
750 CSL_DSSVID_ATTRIBUTES_BUFPRELOAD_SHIFT) &
751 CSL_DSSVID_ATTRIBUTES_BUFPRELOAD_MASK);
752 reg_wr_32(baseAddr + CSL_DSSVID_ATTRIBUTES, cfgValue);
754 /* program the low threshold field */
755 cfgValue = ((pDmaCfg->fifoLoThr << CSL_DSSVID_BUF_THRESHOLD_BUFLOWTHRESHOLD_SHIFT) &
756 (CSL_DSSVID_BUF_THRESHOLD_BUFLOWTHRESHOLD_MASK));
757 /* Program the high threshold field */
758 cfgValue |= ((pDmaCfg->fifoHiThr << CSL_DSSVID_BUF_THRESHOLD_BUFHIGHTHRESHOLD_SHIFT) &
759 (CSL_DSSVID_BUF_THRESHOLD_BUFHIGHTHRESHOLD_MASK));
760 reg_wr_32(baseAddr + CSL_DSSVID_BUF_THRESHOLD, cfgValue);
762 /* Program row increment value */
763 cfgValue = ((pDmaCfg->rowInc << CSL_DSSVID_ROW_INC_ROWINC_SHIFT) &
764 CSL_DSSVID_ROW_INC_ROWINC_MASK);
765 reg_wr_32(baseAddr + CSL_DSSVID_ROW_INC, cfgValue);
766 /* Program pixel increment value */
767 cfgValue = ((pDmaCfg->pixelInc << CSL_DSSVID_PIXEL_INC_PIXELINC_SHIFT) &
768 (CSL_DSSVID_PIXEL_INC_PIXELINC_MASK));
769 reg_wr_32(baseAddr + CSL_DSSVID_PIXEL_INC, cfgValue);
770 }
771 else
772 {
773 IFPRINT(UART_printf("ERROR %s: DMA configuration \
774 pointer is NULL\n", __FUNCTION__));
775 status = DSS_RET_FAILED;
776 }
778 return status;
779 }
781 /**
782 * \brief Video pipeline interrupt enable
783 *
784 * This function enables video pipeline interrupt
785 *
786 * \param baseAddr [IN] base address of Video pipeline register
787 * \param intFlag [IN] interrupt flag to enable
788 *
789 * \return
790 * NONE
791 */
792 void dssDispcVidIntEnable(Uint32 baseAddr, Uint32 intFlag)
793 {
794 Uint32 value = 0;
796 value = (reg_rd_32(baseAddr + CSL_DSSVID_IRQENABLE) | (intFlag));
797 reg_wr_32(baseAddr + CSL_DSSVID_IRQENABLE, value);
798 }
800 /**
801 * \brief Video pipeline interrupt disable
802 *
803 * This function disables video pipeline interrupt
804 *
805 * \param baseAddr [IN] base address of Video pipeline register
806 * \param intFlag [IN] interrupt flag to disable
807 *
808 * \return
809 * NONE
810 */
811 void dssDispcVidIntDisable(Uint32 baseAddr, Uint32 intFlag)
812 {
813 Uint32 value = 0;
815 value = (reg_rd_32(baseAddr + CSL_DSSVID_IRQENABLE) & ~(intFlag));
816 reg_wr_32(baseAddr + CSL_DSSVID_IRQENABLE, value);
817 }
819 /**
820 * \brief Enable the video pipeline
821 *
822 * This function enables/disables the video pipeline
823 *
824 * \param baseAddr [IN] base address of Video Port register
825 * \param enableFlag [IN] flag to indicate enable/disable
826 *
827 * \return
828 * NONE
829 */
830 void dssDispcVidEnableCtrl(Uint32 baseAddr,
831 Uint32 enableFlag)
832 {
833 Uint32 value = 0;
835 value = reg_rd_32(baseAddr + CSL_DSSVID_ATTRIBUTES);
836 if(TRUE == enableFlag)
837 {
838 /* Enable video pipeline */
839 value |= ((CSL_DSSVID_ATTRIBUTES_ENABLE_VIDEOENB << CSL_DSSVID_ATTRIBUTES_ENABLE_SHIFT) &
840 (CSL_DSSVID_ATTRIBUTES_ENABLE_MASK));
841 }
842 else
843 {
844 /* Disable video pipeline */
845 value &= (~CSL_DSSVID_ATTRIBUTES_ENABLE_MASK);
846 }
847 reg_wr_32(baseAddr + CSL_DSSVID_ATTRIBUTES, value);
848 }
850 /**
851 * \brief VP interrupt enable
852 *
853 * This function enables VP interrupt
854 *
855 * \param baseAddr [IN] base address of Video Port register
856 * \param intFlag [IN] interrupt flag to be enabled
857 *
858 * \return
859 * NONE
860 */
861 void dssDispcVPIntEnable(Uint32 baseAddr, Uint32 intFlag)
862 {
863 Uint32 value = 0;
865 value = (reg_rd_32(baseAddr + CSL_DSSVP_IRQENABLE) | (intFlag));
866 reg_wr_32(baseAddr + CSL_DSSVP_IRQENABLE, value);
867 }
869 /**
870 * \brief VP interrupt disable
871 *
872 * This function disables VP interrupt
873 *
874 * \param baseAddr [IN] base address of Video Port register
875 * \param intFlag [IN] interrupt flag to be disabled
876 *
877 * \return
878 * NONE
879 */
880 void dssDispcVPIntDisable(Uint32 baseAddr, Uint32 intFlag)
881 {
882 Uint32 value = 0;
884 value = (reg_rd_32(baseAddr + CSL_DSSVP_IRQENABLE) & ~(intFlag));
885 reg_wr_32(baseAddr + CSL_DSSVP_IRQENABLE, value);
886 }
888 /**
889 * \brief Enable interrupts to VID or VP
890 *
891 * This function enables interrupts to VID or VP
892 *
893 * \param baseAddr [IN] base address of Video Port register
894 * \param intFlag [IN] interrupt flag to be enabled
895 *
896 * \return
897 * NONE
898 */
899 void dssDispcCommonIntEnable(Uint32 baseAddr,
900 Uint32 intFlag)
901 {
902 Uint32 value = 0;
904 value = (reg_rd_32(baseAddr + CSL_DSSCOMMON_DISPC_IRQENABLE_SET) | (intFlag));
905 reg_wr_32(baseAddr + CSL_DSSCOMMON_DISPC_IRQENABLE_SET, value);
906 }
908 /**
909 * \brief Disable interrupts to VID or VP
910 *
911 * This function disables interrupts to VID or VP
912 *
913 * \param baseAddr [IN] base address of Video Port register
914 * \param intFlag [IN] interrupt flag to be disabled
915 *
916 * \return
917 * NONE
918 */
919 void dssDispcCommonIntDisable(Uint32 baseAddr,
920 Uint32 intFlag)
921 {
922 Uint32 value = 0;
924 value = (reg_rd_32(baseAddr + CSL_DSSCOMMON_DISPC_IRQENABLE_CLR) | (intFlag));
925 reg_wr_32(baseAddr + CSL_DSSCOMMON_DISPC_IRQENABLE_CLR, value);
926 }
928 /**
929 * \brief Update shadow registers, set the Go bit
930 *
931 * This function updates shadow registers and sets the GO bit
932 *
933 * \param baseAddr [IN] base address of Video Port register
934 *
935 * \return
936 * NONE
937 */
938 void dssDispcShadowCfgEnable(Uint32 baseAddr)
939 {
940 Uint32 value = 0;
942 /* Check to ensure that GOLCD bit is clear */
943 while((reg_rd_32(baseAddr + CSL_DSSVP_CONTROL)) & (CSL_DSSVP_CONTROL_GOBIT_MASK));
945 value = reg_rd_32(baseAddr + CSL_DSSVP_CONTROL);
947 /* Set the GoLCD bit */
948 value |= ((1 << CSL_DSSVP_CONTROL_GOBIT_SHIFT) & (CSL_DSSVP_CONTROL_GOBIT_MASK));
949 reg_wr_32(baseAddr + CSL_DSSVP_CONTROL, value);
950 }
952 /**
953 * \brief Erase frame buffer
954 *
955 * \param pLcdCfg [IN] pointer to LCD Configuration
956 *
957 * \return
958 * NONE
959 */
960 void dssEraseBuffer(lcdCfg_t *pLcdCfg)
961 {
962 unsigned int x,y;
964 for (y = 0; y < pLcdCfg->LcdHeight; y++)
965 for (x = 0; x < pLcdCfg->LcdWidth; x++)
966 *(pFrameBuffer + (y*pLcdCfg->LcdWidth) + (x) ) = BLACK;
967 }
969 /**
970 * \brief Set priority of Vid DMA
971 *
972 * This function set the priority of Video DMA
973 *
974 * \param baseAddr [IN] base address of Video Port register
975 * \param priorityFlag [IN] flag to indicate priority
976 *
977 * \return
978 * NONE
979 */
980 void dssDispcVidPrioritySet(Uint32 baseAddr, Uint32 priorityFlag)
981 {
982 Uint32 value = 0;
984 /* Clear the priority field */
985 value = ((reg_rd_32(baseAddr + CSL_DSSVID_ATTRIBUTES)) &
986 (~CSL_DSSVID_ATTRIBUTES_ARBITRATION_MASK));
988 /* Program the priority field */
989 value |= ((priorityFlag << CSL_DSSVID_ATTRIBUTES_ARBITRATION_SHIFT) &
990 CSL_DSSVID_ATTRIBUTES_ARBITRATION_MASK);
991 reg_wr_32(baseAddr + CSL_DSSVID_ATTRIBUTES, value);
992 }
994 /**
995 * \brief Enable/Disable self refresh
996 *
997 * This function enables/disables the self refresh
998 *
999 * \param baseAddr [IN] base address of Video Port register
1000 * \param enableFlag [IN] flag to indicate enable/disable
1001 *
1002 * \return
1003 * NONE
1004 */
1005 void dssDispcVidSelfRefEnableCtrl(Uint32 baseAddr, Uint32 enableFlag)
1006 {
1007 Uint32 value = 0;
1009 value = reg_rd_32(baseAddr + CSL_DSSVID_ATTRIBUTES);
1011 if (TRUE == enableFlag)
1012 {
1013 /* Enable self refresh */
1014 value |= ((1 << CSL_DSSVID_ATTRIBUTES_SELFREFRESH_SHIFT) &
1015 CSL_DSSVID_ATTRIBUTES_SELFREFRESH_MASK);
1016 }
1017 else
1018 {
1019 /* Disable self refresh */
1020 value &= (~CSL_DSSVID_ATTRIBUTES_SELFREFRESH_MASK);
1021 }
1022 reg_wr_32(baseAddr + CSL_DSSVID_ATTRIBUTES, value);
1023 }
1025 /**
1026 * \brief Configure base address of frame buffer
1027 *
1028 * This function configures the base address of frame buffer
1029 *
1030 * \param baseAddr [IN] base address of Video Port register
1031 * \param bufAddr [IN] buffer address
1032 * \param bufSelectFlag [IN] buffer select flag
1033 *
1034 * \return
1035 * NONE
1036 */
1037 void dssDispcVidSetBufAddr(Uint32 baseAddr,
1038 Uint32 bufAddr,
1039 Uint32 bufSelectFlag)
1040 {
1041 reg_wr_32(baseAddr + CSL_DSSVID_BA(bufSelectFlag), bufAddr);
1042 }
1044 /**
1045 * \brief Configure video window position
1046 *
1047 * This function configures the video window position
1048 *
1049 * \param baseAddr [IN] base address of Video Port register
1050 * \param xPos [IN] X position of video window
1051 * \param yPos [IN] Y position of video window
1052 *
1053 * \return
1054 * DSS_RET_OK - if configuration is success
1055 * DSS_RET_FAILED - if configuration is failed
1056 */
1057 DSS_RET dssDispcVidOvlyPositionCfg(Uint32 baseAddr,
1058 Uint32 xPos,
1059 Uint32 yPos)
1060 {
1061 DSS_RET status = DSS_RET_OK;
1062 Uint32 value = 0;
1064 if ((xPos > DSS_DISPC_VID_WINDOW_XPOS_MAX) ||
1065 (yPos > DSS_DISPC_VID_WINDOW_YPOS_MAX))
1066 {
1067 IFPRINT(UART_printf("ERROR %s: Invalid values for \
1068 x,y position\n", __FUNCTION__, __LINE__));
1069 status = DSS_RET_FAILED;
1070 }
1071 else
1072 {
1073 /* Program X position */
1074 value = ((xPos << CSL_DSSVID_POSITION_POSX_SHIFT) &
1075 (CSL_DSSVID_POSITION_POSX_MASK));
1076 /* Program Y position */
1077 value |= ((yPos << CSL_DSSVID_POSITION_POSY_SHIFT) &
1078 (CSL_DSSVID_POSITION_POSY_MASK));
1079 reg_wr_32(baseAddr + CSL_DSSVID_POSITION, value);
1080 }
1082 return status;
1083 }
1085 /**
1086 * \brief Configure video window size
1087 *
1088 * This function configures the video window size
1089 *
1090 * \param baseAddr [IN] base address of Video Port register
1091 * \param width [IN] Video width
1092 * \param height [IN] Video height
1093 *
1094 * \return
1095 * DSS_RET_OK - if configuration is success
1096 * DSS_RET_FAILED - if configuration is failed
1097 */
1099 DSS_RET dssDispcVidSizeCfg(Uint32 baseAddr,
1100 Uint32 height,
1101 Uint32 width)
1102 {
1103 DSS_RET status = DSS_RET_OK;
1104 Uint32 value = 0;
1106 if ((width < DSS_DISPC_VID_SIZE_X_MIN) ||
1107 (width > DSS_DISPC_VID_SIZE_X_MAX) ||
1108 (height < DSS_DISPC_VID_SIZE_Y_MIN) ||
1109 (height > DSS_DISPC_VID_SIZE_Y_MAX))
1110 {
1111 IFPRINT(UART_printf("ERROR %s: Invalid values for video height and \
1112 width\n", __FUNCTION__, __LINE__));
1113 status = DSS_RET_FAILED;
1114 }
1115 else
1116 {
1117 /* Program Y size(width) */
1118 value = (((width - 1) << CSL_DSSVID_SIZE_SIZEY_SHIFT) &
1119 CSL_DSSVID_SIZE_SIZEY_MASK);
1120 /* Program X size (height) */
1121 value |= (((height - 1) << CSL_DSSVID_SIZE_SIZEX_SHIFT) &
1122 CSL_DSSVID_SIZE_SIZEX_MASK);
1123 reg_wr_32(baseAddr + CSL_DSSVID_SIZE, value);
1125 /* UG: Program Picture_Size */
1126 /* Program Y size (width) */
1127 value = (((width - 1) << CSL_DSSVID_PICTURE_SIZE_MEMSIZEY_SHIFT) &
1128 CSL_DSSVID_PICTURE_SIZE_MEMSIZEY_MASK);
1130 /* Program X size (height) */
1131 value |= (((height - 1) << CSL_DSSVID_PICTURE_SIZE_MEMSIZEX_SHIFT) &
1132 CSL_DSSVID_PICTURE_SIZE_MEMSIZEX_MASK);
1133 reg_wr_32(baseAddr + CSL_DSSVID_PICTURE_SIZE, value);
1134 }
1135 return status;
1136 }
1138 /**
1139 * \brief Configure video window data format
1140 *
1141 * This function configures the video window data format
1142 *
1143 * \param baseAddr [IN] base address of Video Port register
1144 * \param format [IN] format to be configured
1145 * \param nibbleModen [IN] Nibble mode
1146 *
1147 * \return
1148 * NONE
1149 */
1150 void dssDispcVidFormatSet(Uint32 baseAddr,
1151 Uint32 format,
1152 Uint32 nibbleModen)
1153 {
1154 Uint32 value = 0;
1156 value = reg_rd_32(baseAddr + CSL_DSSVID_ATTRIBUTES);
1158 /* Clear format, endianness, nibble mode, replication fields */
1159 value &= (~(CSL_DSSVID_ATTRIBUTES_FORMAT_MASK |
1160 CSL_DSSVID_ATTRIBUTES_NIBBLEMODE_MASK));
1162 /* Program the graphics format field */
1163 value |= ((format << CSL_DSSVID_ATTRIBUTES_FORMAT_SHIFT) & CSL_DSSVID_ATTRIBUTES_FORMAT_MASK);
1164 /* Program the nibble mode field */
1165 value |= ((nibbleModen << CSL_DSSVID_ATTRIBUTES_NIBBLEMODE_SHIFT) &
1166 CSL_DSSVID_ATTRIBUTES_NIBBLEMODE_MASK);
1168 reg_wr_32(baseAddr + CSL_DSSVID_ATTRIBUTES, value);
1169 }
1171 /**
1172 * \brief DSS Interrupt Handler
1173 *
1174 * This is the DSS Interrupt Handler
1175 *
1176 * \return
1177 * NONE
1178 */
1179 void dssIsr(void)
1180 {
1181 Uint32 vidIrqStatus = 0;
1182 Uint32 vpIrqStatus = 0;
1184 vidIrqStatus = reg_rd_32(CSL_DSSUL_0_CFG_REGS + CSL_DSSVID_IRQSTATUS);
1185 vpIrqStatus = reg_rd_32(CSL_DSSUL_0_CFG_REGS + CSL_DSSVP_IRQSTATUS);
1187 /*
1188 * Check for Video pipeline interrupts
1189 */
1190 if(vidIrqStatus != 0x0)
1191 {
1192 if(vidIrqStatus & CSL_DSSVID_IRQSTATUS_VIDBUFFERUNDERFLOW_IRQ_MASK)
1193 {
1194 /* Clear the interrupt */
1195 reg_wr_32(CSL_DSSUL_0_CFG_REGS + CSL_DSSVID_IRQSTATUS, vidIrqStatus | CSL_DSSVID_IRQSTATUS_VIDBUFFERUNDERFLOW_IRQ_MASK);
1197 count_underflow[uf_index] = count;
1198 uf_index++;
1199 if (uf_index == 10){
1200 uf_index = 0;
1201 }
1203 }else if(vidIrqStatus & CSL_DSSVID_IRQSTATUS_VIDENDWINDOW_IRQ_MASK)
1204 {
1205 /* Clear the interrupt */
1206 reg_wr_32(CSL_DSSUL_0_CFG_REGS + CSL_DSSVID_IRQSTATUS, vidIrqStatus | CSL_DSSVID_IRQSTATUS_VIDENDWINDOW_IRQ_MASK);
1207 }
1208 }
1210 /*
1211 * Check for VP pipeline interrupts
1212 */
1213 if(vpIrqStatus != 0x0)
1214 {
1215 /* Synchronization lost interrupt? */
1216 if(vpIrqStatus && CSL_DSSVP_IRQSTATUS_VPSYNCLOST_IRQ_MASK)
1217 {
1218 /* Clear the interrupt */
1219 reg_wr_32(CSL_DSSUL_0_CFG_REGS + CSL_DSSVP_IRQSTATUS, vpIrqStatus | CSL_DSSVP_IRQSTATUS_VPSYNCLOST_IRQ_MASK);
1221 /* Programmed line number interrupt? */
1222 }else if(vpIrqStatus && CSL_DSSVP_IRQSTATUS_VPPROGRAMMEDLINENUMBER_IRQ_MASK)
1223 {
1224 /* Clear the interrupt */
1225 reg_wr_32(CSL_DSSUL_0_CFG_REGS + CSL_DSSVP_IRQSTATUS, vpIrqStatus | CSL_DSSVP_IRQSTATUS_VPPROGRAMMEDLINENUMBER_IRQ_MASK);
1227 /* Frame done interrupt? */
1228 }else if(vpIrqStatus && CSL_DSSVP_IRQSTATUS_VPFRAMEDONE_IRQ_MASK)
1229 {
1230 /* Clear the interrupt */
1231 reg_wr_32(CSL_DSSUL_0_CFG_REGS + CSL_DSSVP_IRQSTATUS, vpIrqStatus | CSL_DSSVP_IRQSTATUS_VPFRAMEDONE_IRQ_MASK);
1232 count++;
1233 }
1234 }
1235 }
1236 /**
1237 * \brief DSS Register Dump
1238 *
1239 * This function dumps the DSS module register values
1240 *
1241 * \param dssInfo [IN] dssInfo structure passed from LCD panel init
1242 *
1243 * \return none
1244 *
1245 */
1246 #if (PLATFORM_DEBUG)
1247 void dssDumpReg(dssInfo_t *dssInfo)
1248 {
1249 Uint32 baseAddr = 0;
1250 Uint32 value = 0;
1252 lcdCfg_t lcdCfg;
1253 dispCfg_t dispCfg;
1254 tmgCfg_t tmgCfg;
1255 dmaCfg_t vidDmaCfg;
1257 lcdCfg = dssInfo->lcdCfg;
1258 dispCfg = dssInfo->dispCfg;
1259 tmgCfg = dssInfo->tmgCfg;
1260 vidDmaCfg = dssInfo->vidDmaCfg;
1262 IFPRINT(UART_printf("%s: LcdWidth-%d\n\n",__FUNCTION__, lcdCfg.LcdWidth));
1263 IFPRINT(UART_printf("%s: LcdHeight-%d\n\n",__FUNCTION__, lcdCfg.LcdHeight));
1264 IFPRINT(UART_printf("%s: LcdPclk-%d\n\n",__FUNCTION__, lcdCfg.LcdPclk));
1265 IFPRINT(UART_printf("%s: HsyncWidth-%d\n\n",__FUNCTION__, lcdCfg.HsyncWidth));
1266 IFPRINT(UART_printf("%s: HFrontPorch-%d\n\n",__FUNCTION__, lcdCfg.HFrontPorch));
1267 IFPRINT(UART_printf("%s: HBackPorch-%d\n\n",__FUNCTION__, lcdCfg.HBackPorch));
1268 IFPRINT(UART_printf("%s: VsyncWidth-%d\n\n",__FUNCTION__, lcdCfg.VsyncWidth));
1269 IFPRINT(UART_printf("%s: VFrontPorch-%d\n\n",__FUNCTION__, lcdCfg.VFrontPorch));
1270 IFPRINT(UART_printf("%s: VBackPorch-%d\n\n",__FUNCTION__, lcdCfg.VBackPorch));
1272 IFPRINT(UART_printf("%s: displayType-%d\n\n",__FUNCTION__, dispCfg.displayType));
1273 IFPRINT(UART_printf("%s: colorMode-%d\n\n",__FUNCTION__, dispCfg.colorMode));
1274 IFPRINT(UART_printf("%s: dataLines-%d\n\n",__FUNCTION__, dispCfg.dataLines));
1275 IFPRINT(UART_printf("%s: mono8Bit-%d\n\n",__FUNCTION__, dispCfg.mono8Bit));
1277 IFPRINT(UART_printf("%s: hsyncPolarity-%d\n\n",__FUNCTION__, tmgCfg.hsyncPolarity));
1278 IFPRINT(UART_printf("%s: vsyncPolarity-%d\n\n",__FUNCTION__, tmgCfg.vsyncPolarity));
1279 IFPRINT(UART_printf("%s: syncEdge-%d\n\n",__FUNCTION__, tmgCfg.syncEdge));
1280 IFPRINT(UART_printf("%s: syncEdgeCtrl-%d\n\n",__FUNCTION__, tmgCfg.syncEdgeCtrl));
1281 IFPRINT(UART_printf("%s: pclkPolarity-%d\n\n",__FUNCTION__, tmgCfg.pclkPolarity));
1282 IFPRINT(UART_printf("%s: acbFrequency-%d\n\n",__FUNCTION__, tmgCfg.acbFrequency));
1283 IFPRINT(UART_printf("%s: acbi-%d\n\n",__FUNCTION__, tmgCfg.acbi));
1284 IFPRINT(UART_printf("%s: hsyncGated-%d\n\n",__FUNCTION__, tmgCfg.hsyncGated));
1285 IFPRINT(UART_printf("%s: vsyncGated-%d\n\n",__FUNCTION__, tmgCfg.vsyncGated));
1286 IFPRINT(UART_printf("%s: acbGated-%d\n\n",__FUNCTION__, tmgCfg.acbGated));
1287 IFPRINT(UART_printf("%s: pixelClkGated-%d\n\n",__FUNCTION__, tmgCfg.pixelClkGated));
1289 IFPRINT(UART_printf("%s: fifoLoThr-%d\n\n",__FUNCTION__, vidDmaCfg.fifoLoThr));
1290 IFPRINT(UART_printf("%s: fifoHiThr-%d\n\n",__FUNCTION__, vidDmaCfg.fifoHiThr));
1291 IFPRINT(UART_printf("%s: pixelInc-%d\n\n",__FUNCTION__, vidDmaCfg.pixelInc));
1292 IFPRINT(UART_printf("%s: rowInc-%d\n\n",__FUNCTION__, vidDmaCfg.rowInc));
1293 IFPRINT(UART_printf("%s: preloadSelect-%d\n\n",__FUNCTION__, vidDmaCfg.preloadSelect));
1294 IFPRINT(UART_printf("%s: mflagLoThr-%d\n\n",__FUNCTION__, vidDmaCfg.mflagLoThr));
1295 IFPRINT(UART_printf("%s: mflagHiThr-%d\n\n",__FUNCTION__, vidDmaCfg.mflagHiThr));
1296 IFPRINT(UART_printf("%s: mflagAttrControl-%d\n\n",__FUNCTION__, vidDmaCfg.mflagAttrControl));
1297 IFPRINT(UART_printf("%s: mflagAttrStart-%d\n\n",__FUNCTION__, vidDmaCfg.mflagAttrStart));
1298 IFPRINT(UART_printf("%s: dssInitiatorPri_Hi-%d\n\n",__FUNCTION__, vidDmaCfg.dssInitiatorPri_Hi));
1299 IFPRINT(UART_printf("%s: dssInitiatorPri_Lo-%d\n\n",__FUNCTION__, vidDmaCfg.dssInitiatorPri_Lo));
1301 baseAddr = DSS_DISPC_BASE_ADDRESS;
1302 IFPRINT(UART_printf("%s (line%d): Base Address = 0x%x\n", __FUNCTION__, __LINE__, baseAddr));
1304 /*Bit 1 is softreset*/
1305 value = reg_rd_32(baseAddr + CSL_DSSCOMMON_DISPC_SYSCONFIG);
1306 IFPRINT(UART_printf("%s (line%d): Value at (DISPC_SYSCONFIG-0x%x) is 0x%x\n", __FUNCTION__, __LINE__, (baseAddr + CSL_DSSCOMMON_DISPC_SYSCONFIG) , value));
1308 /*Bit 0 is module reset complete*/
1309 value = reg_rd_32(baseAddr + CSL_DSSCOMMON_DISPC_SYSSTATUS);
1310 IFPRINT(UART_printf("%s (line%d): Value at (DISPC_SYSSTATUS-0x%x) is 0x%x\n", __FUNCTION__, __LINE__, (baseAddr + CSL_DSSCOMMON_DISPC_SYSSTATUS), value));
1312 value = reg_rd_32(baseAddr + CSL_DSSCOMMON_DISPC_GLOBAL_MFLAG_ATTRIBUTE);
1313 IFPRINT(UART_printf("%s (line%d): Value at (DISPC_GLOBAL_MFLAG_ATTRIBUTE-0x%x) is 0x%x\n", __FUNCTION__, __LINE__, (baseAddr + CSL_DSSCOMMON_DISPC_GLOBAL_MFLAG_ATTRIBUTE), value));
1315 value = reg_rd_32(baseAddr + CSL_DSSCOMMON_DISPC_IRQENABLE_SET);
1316 IFPRINT(UART_printf("%s (line%d): Value at (DISPC_IRQENABLE_SET-0x%x) is 0x%x\n", __FUNCTION__, __LINE__, (baseAddr + CSL_DSSCOMMON_DISPC_IRQENABLE_SET), value));
1318 baseAddr = DSS_VID_BASE_ADDRESS;
1319 IFPRINT(UART_printf("%s (line%d): Base Address = 0x%x\n", __FUNCTION__, __LINE__, baseAddr));
1321 value = reg_rd_32(baseAddr + CSL_DSSVID_MFLAG_THRESHOLD);
1322 IFPRINT(UART_printf("%s (line%d): Value at (MFLAG_THRESHOLD-0x%x) is 0x%x\n", __FUNCTION__, __LINE__, (baseAddr + CSL_DSSVID_MFLAG_THRESHOLD), value));
1324 value = reg_rd_32(baseAddr + CSL_DSSVID_ATTRIBUTES);
1325 IFPRINT(UART_printf("%s (line%d): Value at (ATTRIBUTES-0x%x) is 0x%x\n", __FUNCTION__, __LINE__, (baseAddr + CSL_DSSVID_ATTRIBUTES), value));
1327 value = reg_rd_32(baseAddr + CSL_DSSVID_BA(0));
1328 IFPRINT(UART_printf("%s (line%d): Value at (DSSVID_BA(0)-0x%x) is 0x%x\n", __FUNCTION__, __LINE__, (baseAddr + CSL_DSSVID_BA(0)), value));
1330 value = reg_rd_32(baseAddr + CSL_DSSVID_BA(1));
1331 IFPRINT(UART_printf("%s (line%d): Value at (DSSVID_BA(1)-0x%x) is 0x%x\n", __FUNCTION__, __LINE__, (baseAddr + CSL_DSSVID_BA(1)), value));
1333 value = reg_rd_32(baseAddr + CSL_DSSVID_POSITION);
1334 IFPRINT(UART_printf("%s (line%d): Value at (VID_POSITION-0x%x) is 0x%x\n", __FUNCTION__, __LINE__, (baseAddr + CSL_DSSVID_POSITION), value));
1336 value = reg_rd_32(baseAddr + CSL_DSSVID_PICTURE_SIZE);
1337 IFPRINT(UART_printf("%s (line%d): Value at (VID_PICTURE_SIZE-0x%x) is 0x%x\n", __FUNCTION__, __LINE__, (baseAddr + CSL_DSSVID_PICTURE_SIZE), value));
1339 value = reg_rd_32(baseAddr + CSL_DSSVID_IRQENABLE);
1340 IFPRINT(UART_printf("%s (line%d): Value at (VID_IRQENABLE-0x%x) is 0x%x\n", __FUNCTION__, __LINE__, (baseAddr + CSL_DSSVID_IRQENABLE), value));
1342 value = reg_rd_32(baseAddr + CSL_DSSVID_ATTRIBUTES);
1343 IFPRINT(UART_printf("%s (line%d): Value at (ATTRIBUTES-0x%x) is 0x%x\n", __FUNCTION__, __LINE__, (baseAddr + CSL_DSSVID_ATTRIBUTES), value));
1345 baseAddr = DSS_VP_BASE_ADDRESS;
1346 IFPRINT(UART_printf("%s (line%d): Base Address = 0x%x\n", __FUNCTION__, __LINE__, baseAddr));
1348 value = reg_rd_32(baseAddr + CSL_DSSVP_SIZE_SCREEN);
1349 IFPRINT(UART_printf("%s (line%d): Value at (VP_SIZE_SCREEN-0x%x) is 0x%x\n", __FUNCTION__, __LINE__, (baseAddr + CSL_DSSVP_SIZE_SCREEN), value));
1351 value = reg_rd_32(baseAddr + CSL_DSSVP_TIMING_H);
1352 IFPRINT(UART_printf("%s (line%d): Value at (VP_TIMING_H-0x%x) is 0x%x\n", __FUNCTION__, __LINE__, (baseAddr + CSL_DSSVP_TIMING_H), value));
1354 value = reg_rd_32(baseAddr + CSL_DSSVP_TIMING_V);
1355 IFPRINT(UART_printf("%s (line%d): Value at (VP_TIMING_V-0x%x) is 0x%x\n", __FUNCTION__, __LINE__, (baseAddr + CSL_DSSVP_TIMING_V), value));
1357 value = reg_rd_32(baseAddr + CSL_DSSVP_POL_FREQ);
1358 IFPRINT(UART_printf("%s (line%d): Value at (VP_POL_FREQ-0x%x) is 0x%x\n", __FUNCTION__, __LINE__, (baseAddr + CSL_DSSVP_POL_FREQ), value));
1360 value = reg_rd_32(baseAddr + CSL_DSSVP_IRQSTATUS);
1361 IFPRINT(UART_printf("%s (line%d): Value at (VP_IRQSTATUS-0x%x) is 0x%x\n", __FUNCTION__, __LINE__, (baseAddr + CSL_DSSVP_IRQSTATUS), value));
1363 value = reg_rd_32(baseAddr + CSL_DSSVP_IRQENABLE);
1364 IFPRINT(UART_printf("%s (line%d): Value at (VP_IRQENABLE-0x%x) is 0x%x\n", __FUNCTION__, __LINE__, (baseAddr + CSL_DSSVP_IRQENABLE), value));
1366 value = reg_rd_32(baseAddr + CSL_DSSVP_CONTROL);
1367 IFPRINT(UART_printf("%s (line%d): Value at (VP_CONTROL-0x%x) is 0x%x\n", __FUNCTION__, __LINE__, (baseAddr + CSL_DSSVP_CONTROL), value));
1369 baseAddr = DSS_BASE_ADDRESS;
1370 IFPRINT(UART_printf("%s (line%d): Base Address = 0x%x\n", __FUNCTION__, __LINE__, baseAddr));
1372 value = reg_rd_32(baseAddr + CSL_DSS_DSS_DPI_CTRL);
1373 IFPRINT(UART_printf("%s (line%d): Value at (DSS_DSS_DPI_CTRL-0x%x) is 0x%x\n", __FUNCTION__, __LINE__, (baseAddr + CSL_DSS_DSS_DPI_CTRL), value));
1375 }
1376 #endif
1377 /**
1378 * \brief DSS Initialization
1379 *
1380 * This function initializes the DSS module with the given LCD panel
1381 * information, Timing configuration, Display configuration and DMA
1382 * configuration.
1383 *
1384 * \param dssInfo [IN] dssInfo structure passed from LCD panel init
1385 *
1386 * \return
1387 * DSS_RET_OK - status to indicate success
1388 * DSS_RET_FAILED - if DSS failed to initialize, returns failure.
1389 *
1390 */
1391 DSS_RET dssInit(dssInfo_t *dssInfo)
1392 {
1393 lcdCfg_t lcdCfg;
1394 dispCfg_t dispCfg;
1395 tmgCfg_t tmgCfg;
1396 dmaCfg_t vidDmaCfg;
1397 DSS_RET status = DSS_RET_FAILED;
1399 lcdCfg = dssInfo->lcdCfg;
1400 dispCfg = dssInfo->dispCfg;
1401 tmgCfg = dssInfo->tmgCfg;
1402 vidDmaCfg = dssInfo->vidDmaCfg;
1404 /* Erase the frame buffer */
1405 dssEraseBuffer(&lcdCfg);
1407 /* Initialize Frame Buffer */
1408 dssInitFrameBuffer(RGB888_ADDRESS, lcdCfg.LcdWidth, lcdCfg.LcdHeight);
1410 /* Perform soft reset of DISPC module*/
1411 dssDispcSoftReset(DSS_DISPC_BASE_ADDRESS);
1413 /* Enable auto-idle */
1414 dssDispcAutoIdleEnableCtrl(DSS_DISPC_BASE_ADDRESS, ENABLE);
1416 status = dssInitiatorPriorityCfg (CSL_BOOT_CFG_REGS, vidDmaCfg.dssInitiatorPri_Lo, vidDmaCfg.dssInitiatorPri_Hi);
1417 if (status == DSS_RET_FAILED)
1418 {
1419 IFPRINT(UART_printf("ERROR: Configuring DSS initiator \
1420 priority failed\n"));
1421 return status;
1422 }
1424 status = dssDispcMflagAttributeCfg(DSS_DISPC_BASE_ADDRESS, vidDmaCfg.mflagAttrStart, vidDmaCfg.mflagAttrControl);
1425 if (status == DSS_RET_FAILED)
1426 {
1427 IFPRINT(UART_printf("ERROR: Configuring DMA attributes failed\n"));
1428 return status;
1429 }
1431 status = dssDispcMflagThresholdCfg(DSS_VID_BASE_ADDRESS, vidDmaCfg.mflagLoThr, vidDmaCfg.mflagHiThr);
1433 if (status == DSS_RET_FAILED)
1434 {
1435 IFPRINT(UART_printf("ERROR: Configuring thresholds failed\n"));
1436 return status;
1437 }
1439 /* Configure video pipeline DMA parameters*/
1440 status = dssDispcVidDMAConfig(DSS_VID_BASE_ADDRESS, &vidDmaCfg);
1441 if (status == DSS_RET_FAILED)
1442 {
1443 IFPRINT(UART_printf("ERROR: Configuring Video Pipeline \
1444 DMA failed\n"));
1445 return status;
1446 }
1448 /* Configure VID arbitration priority */
1449 dssDispcVidPrioritySet(DSS_VID_BASE_ADDRESS, DSS_DISPC_VID_PRIORITY_HIGH);
1451 /* Disable self refresh */
1452 dssDispcVidSelfRefEnableCtrl(DSS_VID_BASE_ADDRESS, DISABLE);
1454 /* Configure frame buffer base address */
1455 dssDispcVidSetBufAddr(DSS_VID_BASE_ADDRESS, /*&frameBuffer*/((Uint32)pFrameBuffer), DSS_DISPC_VID_BUFFER0);
1457 /* Configure position of the video window */
1458 status = dssDispcVidOvlyPositionCfg(DSS_VID_BASE_ADDRESS, 0, 0);
1459 if (status == DSS_RET_FAILED)
1460 {
1461 IFPRINT(UART_printf("ERROR: Configuring video window \
1462 position failed\n"));
1463 return status;
1464 }
1466 /* Configure video window size */
1467 status = dssDispcVidSizeCfg(DSS_VID_BASE_ADDRESS, lcdCfg.LcdWidth, lcdCfg.LcdHeight);
1468 if (status == DSS_RET_FAILED)
1469 {
1470 IFPRINT(UART_printf("ERROR: Configuring video window \
1471 size failed\n"));
1472 return status;
1473 }
1475 /* Configure Vid data format */
1476 dssDispcVidFormatSet(DSS_VID_BASE_ADDRESS, DSS_DISPC_VID_FMT_ABGR32U, DSS_DISPC_VID_NIBBLE_MODE_DISABLE);
1478 /* Configure LCD color attributes */
1479 status = dssDispcLcdDisplayAttribCfg(DSS_VP_BASE_ADDRESS, &dispCfg);
1480 if (status == DSS_RET_FAILED)
1481 {
1482 IFPRINT(UART_printf("ERROR: Configuring LCD color \
1483 attributes failed\n"));
1484 return status;
1485 }
1487 /* Configure LCD panel timing parameters */
1488 status = dssDispcLcdPanelCfg(DSS_VP_BASE_ADDRESS, &lcdCfg);
1489 if (status == DSS_RET_FAILED)
1490 {
1491 IFPRINT(UART_printf("ERROR: Configuring LCD panel \
1492 timing parameters failed\n"));
1493 return status;
1494 }
1496 /* Configure LCD control signal polarities */
1497 status = dssDispcLcdTimingCfg(DSS_VP_BASE_ADDRESS, &tmgCfg);
1498 if (status == DSS_RET_FAILED)
1499 {
1500 IFPRINT(UART_printf("ERROR: Configuring LCD control \
1501 signal polarities failed\n"));
1502 return status;
1503 }
1505 /* Clear status of all the interrupts */
1506 dssDispcIntStatusClearEx(DSS_VP_BASE_ADDRESS, 0x1FFFF);
1508 /* Configure the programmable line number which generates interrupt */
1509 // dssDispcProgLineNumberSet(CSL_DSSUL_0_CFG_REGS, DSS_PROG_LINE_NUMBER); //This can be used for future testing if necessary
1511 /* Enable the DPI interface */
1512 dssDpiCtrl(DSS_BASE_ADDRESS, ENABLE);
1514 /* Enable interrupts to the VID and VP pipelines */
1515 dssDispcCommonIntEnable(DSS_DISPC_BASE_ADDRESS, CSL_DSSCOMMON_DISPC_IRQENABLE_SET_SET_VID1_IRQ_MASK | CSL_DSSCOMMON_DISPC_IRQENABLE_SET_SET_VP1_IRQ_MASK);
1517 /* Enable the Frame Done interrupt */
1518 dssDispcVPIntEnable(DSS_VP_BASE_ADDRESS, CSL_DSSVP_IRQENABLE_VPFRAMEDONE_EN_MASK);
1520 /* Enable VID1 buffer underflow and end of window interrupts */
1521 dssDispcVidIntEnable(DSS_VID_BASE_ADDRESS, CSL_DSSVID_IRQENABLE_VIDBUFFERUNDERFLOW_EN_GENINT | CSL_DSSVID_IRQENABLE_VIDENDWINDOW_EN_GENINT);
1523 /* Enable VID1 pipeline */
1524 dssDispcVidEnableCtrl(DSS_VID_BASE_ADDRESS, TRUE);
1526 /* Set the GO bit */
1527 dssDispcShadowCfgEnable(DSS_VP_BASE_ADDRESS);
1529 /* Enable LCD output */
1530 dssDispcLcdOutputEnableCtrl(DSS_VP_BASE_ADDRESS, ENABLE);
1532 return status;
1533 }
1535 #endif /* #if (PLATFORM_DSS_IN) */
1537 /* Nothing past this point */