]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/blob - pdk_k2g_1_0_1/packages/ti/board/src/evmK2L/evmK2L_ddr.c
Add pdk folder
[processor-sdk/performance-audio-sr.git] / pdk_k2g_1_0_1 / packages / ti / board / src / evmK2L / evmK2L_ddr.c
1 /******************************************************************************
2  * Copyright (c) 2010-2015 Texas Instruments Incorporated - http://www.ti.com
3  *
4  *  Redistribution and use in source and binary forms, with or without
5  *  modification, are permitted provided that the following conditions
6  *  are met:
7  *
8  *    Redistributions of source code must retain the above copyright
9  *    notice, this list of conditions and the following disclaimer.
10  *
11  *    Redistributions in binary form must reproduce the above copyright
12  *    notice, this list of conditions and the following disclaimer in the
13  *    documentation and/or other materials provided with the
14  *    distribution.
15  *
16  *    Neither the name of Texas Instruments Incorporated nor the names of
17  *    its contributors may be used to endorse or promote products derived
18  *    from this software without specific prior written permission.
19  *
20  *  THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
21  *  "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
22  *  LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
23  *  A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
24  *  OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
25  *  SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
26  *  LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
27  *  DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
28  *  THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
29  *  (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
30  *  OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  *
32  *****************************************************************************/
34 #include <ti/csl/csl_bootcfgAux.h>
35 #include <ti/csl/cslr_device.h>
36 #include <ti/csl/csl_xmcAux.h>
37 #include <ti/csl/csl_emif4f.h>
38 #include <ti/csl/hw_types.h>
40 #include "board_internal.h"
42 /** \brief DDR configuration dealy in usec */
43 #define DDR_CFG_DELAY          200
45 /** \brief DDR PHY register offset */
46 #define DDRPHY_PIR_OFFSET      0x04
47 #define DDRPHY_PGCR0_OFFSET    0x08
48 #define DDRPHY_PGCR1_OFFSET    0x0C
49 #define DDRPHY_PGSR0_OFFSET    0x10
50 #define DDRPHY_PGSR1_OFFSET    0x14
51 #define DDRPHY_PLLCR_OFFSET    0x18
52 #define DDRPHY_PTR0_OFFSET     0x1C
53 #define DDRPHY_PTR1_OFFSET     0x20
54 #define DDRPHY_PTR2_OFFSET     0x24
55 #define DDRPHY_PTR3_OFFSET     0x28
56 #define DDRPHY_PTR4_OFFSET     0x2C
57 #define DDRPHY_DCR_OFFSET      0x44
58 #define DDRPHY_DTPR0_OFFSET    0x48
59 #define DDRPHY_DTPR1_OFFSET    0x4C
60 #define DDRPHY_DTPR2_OFFSET    0x50
61 #define DDRPHY_MR0_OFFSET      0x54
62 #define DDRPHY_MR1_OFFSET      0x58
63 #define DDRPHY_MR2_OFFSET      0x5C
64 #define DDRPHY_DTCR_OFFSET     0x68
65 #define DDRPHY_PGCR2_OFFSET    0x8C
66 #define DDRPHY_ZQ0CR1_OFFSET   0x184
67 #define DDRPHY_ZQ1CR1_OFFSET   0x194
68 #define DDRPHY_ZQ2CR1_OFFSET   0x1A4
69 #define DDRPHY_ZQ3CR1_OFFSET   0x1B4
70 #define DDRPHY_DATX8_8_OFFSET  0x3C0
72 #define IODDRM_MASK            0x00000180
73 #define ZCKSEL_MASK            0x01800000
74 #define CL_MASK                            0x00000072
75 #define WR_MASK                            0x00000E00
76 #define BL_MASK                            0x00000003
77 #define RRMODE_MASK            0x00040000
78 #define UDIMM_MASK             0x20000000
79 #define BYTEMASK_MASK          0x0000FC00
80 #define MPRDQ_MASK             0x00000080
81 #define PDQ_MASK               0x00000070
82 #define NOSRA_MASK             0x08000000
83 #define ECC_MASK               0x00000001
86 /**
87  *  \brief This structure defines the various Configuration Parameters for
88  *         DDR3 PHY.
89  */
90 typedef struct ddr3_phy_config {
91     uint32_t pllcr;
92     uint32_t pgcr1_mask;
93     uint32_t pgcr1_val;
94     uint32_t ptr0;
95     uint32_t ptr1;
96     uint32_t ptr2;
97     uint32_t ptr3;
98     uint32_t ptr4;
99     uint32_t dcr_mask;
100     uint32_t dcr_val;
101     uint32_t dtpr0;
102     uint32_t dtpr1;
103     uint32_t dtpr2;
104     uint32_t mr0;
105     uint32_t mr1;
106     uint32_t mr2;
107     uint32_t dtcr;
108     uint32_t pgcr2;
109     uint32_t zq0cr1;
110     uint32_t zq1cr1;
111     uint32_t zq2cr1;
112     uint32_t pir_v1;
113     uint32_t pir_v2;
114 } ddr3_phy_config;
116 /**
117  *  \brief This structure defines the various Configuration Parameters for
118  *         EMIF4 controller.
119  */
120 typedef struct ddr3_emif_config {
121     uint32_t sdcfg;
122     uint32_t sdtim1;
123     uint32_t sdtim2;
124     uint32_t sdtim3;
125     uint32_t sdtim4;
126     uint32_t zqcfg;
127     uint32_t sdrfc;
128 } ddr3_emif_config;
130 static const ddr3_emif_config ddr3_1600 = {
131         0x6200CE62,
132         0x166C9855,
133         0x00001D4A,
134         0x435DFF53,
135         0x543F0CFF,
136         0x70073200,
137         0x00001869,
138 };
140 static const ddr3_phy_config ddr3phy_1600 = {
141         0x1C000,
142         (IODDRM_MASK | ZCKSEL_MASK | ZCKSEL_MASK),
143         ((1 << 2) | (1 << 7) | (1 << 23)),
144         0x42C21590,
145         0xD05612C0,
146         0, /* not set in gel */
147         0x0D861A80,
148         0x0C827100,
149         (PDQ_MASK | MPRDQ_MASK | BYTEMASK_MASK),
150         ((1 << 10)),
151         0x9D5CBB66,
152         0x12868300,
153         0x5002D200,
154         0x00001C70,
155         0x00000006,
156         0x00000018,
157         0x710035C7,
158         0x00F07A12,
159         0x0001005D,
160         0x0001005B,
161         0x0001005B,
162         0x00000033,
163         0x0000FF81,
164 };
166 extern void BOARD_delay(uint32_t usecs);
168 static void xmc_add_emif_cfg_region()
170     /* mapping for ddr emif registers XMPAX*2 */
171     CSL_XMC_XMPAXL    mpaxl;
172     CSL_XMC_XMPAXH    mpaxh;
174     mpaxh.bAddr     = 0x21010;  /* Segment Base Address */
175     mpaxh.segSize   = 0xB;      /* Segment size 4KB */
177     mpaxl.rAddr     = 0x121010; /* Replacement Address */
178     mpaxl.sr        = 1;
179     mpaxl.sw        = 1;
180     mpaxl.sx        = 1;
181     mpaxl.ur        = 1;
182     mpaxl.uw        = 1;
183     mpaxl.ux        = 1;
185     /* set the xmpax for index2 */
186     CSL_XMC_setXMPAXH(2, &mpaxh);
187     CSL_XMC_setXMPAXL(2, &mpaxl);
190 static bool init_ddrphy(uint32_t base, const ddr3_phy_config *phy_cfg)
192         uint32_t tmp;
193     uint32_t timeoutCnt = 5;
195         while((HW_RD_REG32(base + DDRPHY_PGSR0_OFFSET)
196                  & 0x00000001) != 0x00000001) {
197         BOARD_delay(DDR_CFG_DELAY);
198         timeoutCnt--;
199         if (timeoutCnt == 0)
200             return false;
201         }
203         HW_WR_REG32(base + DDRPHY_PLLCR_OFFSET, phy_cfg->pllcr);
204         BOARD_delay(DDR_CFG_DELAY);
206         tmp = HW_RD_REG32(base + DDRPHY_PGCR1_OFFSET);
207         tmp &= ~(phy_cfg->pgcr1_mask);
208         tmp |= phy_cfg->pgcr1_val;
209         HW_WR_REG32(base + DDRPHY_PGCR1_OFFSET, tmp);
210         BOARD_delay(DDR_CFG_DELAY);
212         HW_WR_REG32(base + DDRPHY_PTR0_OFFSET, phy_cfg->ptr0);
213         HW_WR_REG32(base + DDRPHY_PTR1_OFFSET, phy_cfg->ptr1);
214         HW_WR_REG32(base + DDRPHY_PTR3_OFFSET, phy_cfg->ptr3);
215         HW_WR_REG32(base + DDRPHY_PTR4_OFFSET, phy_cfg->ptr4);
217         tmp =  HW_RD_REG32(base + DDRPHY_DCR_OFFSET);
218         tmp &= ~(phy_cfg->dcr_mask);
219         tmp |= phy_cfg->dcr_val;
220         HW_WR_REG32(base + DDRPHY_DCR_OFFSET, tmp);
221         BOARD_delay(DDR_CFG_DELAY);
223         HW_WR_REG32(base + DDRPHY_DTPR0_OFFSET, phy_cfg->dtpr0);
224         HW_WR_REG32(base + DDRPHY_DTPR1_OFFSET, phy_cfg->dtpr1);
225         HW_WR_REG32(base + DDRPHY_DTPR2_OFFSET, phy_cfg->dtpr2);
227         HW_WR_REG32(base + DDRPHY_MR0_OFFSET, phy_cfg->mr0);
228         HW_WR_REG32(base + DDRPHY_MR1_OFFSET, phy_cfg->mr1);
229         HW_WR_REG32(base + DDRPHY_MR2_OFFSET, phy_cfg->mr2);
231         HW_WR_REG32(base + DDRPHY_DTCR_OFFSET, phy_cfg->dtcr);
232         BOARD_delay(DDR_CFG_DELAY);
233         HW_WR_REG32(base + DDRPHY_PGCR2_OFFSET, phy_cfg->pgcr2);
234         BOARD_delay(DDR_CFG_DELAY);
236         HW_WR_REG32(base + DDRPHY_ZQ0CR1_OFFSET, phy_cfg->zq0cr1);
237         HW_WR_REG32(base + DDRPHY_ZQ1CR1_OFFSET, phy_cfg->zq1cr1);
238         HW_WR_REG32(base + DDRPHY_ZQ2CR1_OFFSET, phy_cfg->zq2cr1);
240         HW_WR_REG32(base + DDRPHY_PIR_OFFSET, phy_cfg->pir_v1);
241         BOARD_delay(DDR_CFG_DELAY);
243         timeoutCnt = 5;
244         while((HW_RD_REG32(base + DDRPHY_PGSR0_OFFSET) & 0x1) != 0x1) {
245         BOARD_delay(DDR_CFG_DELAY);
246         timeoutCnt--;
247         if (timeoutCnt == 0)
248             return false;
249         }
251         HW_WR_REG32(base + DDRPHY_PIR_OFFSET, phy_cfg->pir_v2);
252         BOARD_delay(DDR_CFG_DELAY);
253         timeoutCnt = 5;
254         while((HW_RD_REG32(base + DDRPHY_PGSR0_OFFSET) & 0x1) != 0x1) {
255         BOARD_delay(DDR_CFG_DELAY);
256         timeoutCnt--;
257         if (timeoutCnt == 0)
258             return false;
259         }
260     return true;
263 static void init_ddremif(CSL_Emif4fHandle hEmif4, const ddr3_emif_config *emif_cfg)
265     hEmif4->SDRAM_CONFIG   = emif_cfg->sdcfg;
266     hEmif4->SDRAM_TIM_1    = emif_cfg->sdtim1;
267     hEmif4->SDRAM_TIM_2    = emif_cfg->sdtim2;
268     hEmif4->SDRAM_TIM_3    = emif_cfg->sdtim3;
269     hEmif4->SDRAM_TIM_4    = emif_cfg->sdtim4;
270     hEmif4->ZQ_CONFIG      = emif_cfg->zqcfg;
271     hEmif4->SDRAM_REF_CTRL = emif_cfg->sdrfc;
274 /* Set the desired DDR3 configuration -- assumes 66.67 MHz DDR3 clock input */
275 Board_STATUS Board_DDR3Init()
277         xmc_add_emif_cfg_region();
279     CSL_BootCfgUnlockKicker();
281     if (init_ddrphy(CSL_DDR3_0_PHY_CFG_REGS, &ddr3phy_1600) == false)
282         return BOARD_INIT_DDR_FAIL;
283     init_ddremif((CSL_Emif4fHandle)CSL_DDR3_0_SLV_CFG_REGS, &ddr3_1600);
285     return BOARD_SOK;