]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/blob - pdk_k2g_1_0_1_0_eng/packages/ti/board/diag/common/AM335x/diag_entry.S
Change pdk_k2g_1_0_1 directory name in preparation for updating RSTC plugin
[processor-sdk/performance-audio-sr.git] / pdk_k2g_1_0_1_0_eng / packages / ti / board / diag / common / AM335x / diag_entry.S
1 @******************************************************************************
2 @
3 @ rtc_init.S - Init code routines
4 @
5 @******************************************************************************
6 @
7 @ Copyright (C) 2010 Texas Instruments Incorporated - http://www.ti.com/
8 @
9 @
10 @  Redistribution and use in source and binary forms, with or without
11 @  modification, are permitted provided that the following conditions
12 @  are met:
13 @
14 @    Redistributions of source code must retain the above copyright
15 @    notice, this list of conditions and the following disclaimer.
16 @
17 @    Redistributions in binary form must reproduce the above copyright
18 @    notice, this list of conditions and the following disclaimer in the
19 @    documentation and/or other materials provided with the
20 @    distribution.
21 @
22 @    Neither the name of Texas Instruments Incorporated nor the names of
23 @    its contributors may be used to endorse or promote products derived
24 @    from this software without specific prior written permission.
25 @
26 @  THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
27 @  "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
28 @  LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
29 @  A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
30 @  OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
31 @  SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
32 @  LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
33 @  DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
34 @  THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
35 @  (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
36 @  OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
37 @
38 @******************************************************************************
40 @****************************** Global Symbols*********************************
41         .global Entry
42         .global _stack
43         .global _bss_start
44         .global _bss_end
45         .global start_boot
47 @************************ Internal Definitions ********************************
48 @
49 @ Define the stack sizes for different modes. The user/system mode will use
50 @ the rest of the total stack size
51 @
52         .set  UND_STACK_SIZE, 0x8
53         .set  ABT_STACK_SIZE, 0x8
54         .set  FIQ_STACK_SIZE, 0x8
55         .set  IRQ_STACK_SIZE, 0x1000
56         .set  SVC_STACK_SIZE, 0x8
58 @
59 @ to set the mode bits in CPSR for different modes
60 @
61         .set  MODE_USR, 0x10
62         .set  MODE_FIQ, 0x11
63         .set  MODE_IRQ, 0x12
64         .set  MODE_SVC, 0x13
65         .set  MODE_ABT, 0x17
66         .set  MODE_UND, 0x1B
67         .set  MODE_SYS, 0x1F
69         .equ  I_F_BIT, 0xC0
71 @**************************** Code Seection ***********************************
72         .text
74 @
75 @ This code is assembled for ARM instructions
76 @
77         .code 32
79 @******************************************************************************
80 @
81 @******************************************************************************
82 @
83 @ The reset handler in StarterWare is named as 'Entry'.
84 @ The reset handler sets up the stack pointers for all the modes. The FIQ and
85 @ IRQ shall be disabled during this. Then clear the BSS sections and finally
86 @ switch to the function calling the main() function.
87 @
88 Entry:
89         @STMFD sp!, {lr}                       @ Store link reg
90         MOV r7, sp
91         MOV r8, lr
92         LDR r9, =0xfeedfeed
93         CMP r0, r9
94         BEQ Diag_jump
95         MOV r9, #0
97 Diag_jump:
99 @
100 @ Set up the Stack for Undefined mode
102         LDR   r0, =_stack                  @ Read the stack address
103         MSR   cpsr_c, #MODE_UND|I_F_BIT    @ switch to undef  mode
104         MOV   sp,r0                        @ write the stack pointer
105         SUB   r0, r0, #UND_STACK_SIZE      @ give stack space
107 @ Set up the Stack for abort mode
109         MSR   cpsr_c, #MODE_ABT|I_F_BIT    @ Change to abort mode
110         MOV   sp, r0                       @ write the stack pointer
111         SUB   r0,r0, #ABT_STACK_SIZE       @ give stack space
113 @ Set up the Stack for FIQ mode
115         MSR   cpsr_c, #MODE_FIQ|I_F_BIT    @ change to FIQ mode
116         MOV   sp,r0                        @ write the stack pointer
117         SUB   r0,r0, #FIQ_STACK_SIZE       @ give stack space
119 @ Set up the Stack for IRQ mode
121         MSR   cpsr_c, #MODE_IRQ|I_F_BIT    @ change to IRQ mode
122         MOV   sp,r0                        @ write the stack pointer
123         SUB   r0,r0, #IRQ_STACK_SIZE       @ give stack space
125 @ Set up the Stack for SVC mode
127         MSR   cpsr_c, #MODE_SVC|I_F_BIT    @ change to SVC mode
128         MOV   sp,r0                        @ write the stack pointer
129         SUB   r0,r0, #SVC_STACK_SIZE       @ give stack space
131 @ Set up the Stack for USer/System mode
133         MSR   cpsr_c, #MODE_SYS|I_F_BIT    @ change to system mode
134         MOV   sp,r0                        @ write the stack pointer
136 @ Invalidate and Enable Branch Prediction
137         MOV     r0, #0
138         MCR     p15, #0, r0, c7, c5, #6
139         ISB
140         MRC     p15, #0, r0, c1, c0, #0
141         ORR     r0, r0, #0x00000800
142         MCR     p15, #0, r0, c1, c0, #0
145 @ Enable Neon/VFP Co-Processor
147         MRC p15, #0, r1, c1, c0, #2        @ r1 = Access Control Register
148         ORR r1, r1, #(0xf << 20)           @ enable full access for p10,11
149         MCR p15, #0, r1, c1, c0, #2        @ Access Control Register = r1
150         MOV r1, #0
151         MCR p15, #0, r1, c7, c5, #4        @ flush prefetch buffer
152         MOV r0,#0x40000000
153         FMXR FPEXC, r0                     @ Set Neon/VFP Enable bit
155 Diag_save_lr:
156         CMP r9, #0
157         BEQ Clear_Bss_Section
158         STMFD sp!, {r7, r8}
161 @ Clear the BSS section here
163 Clear_Bss_Section:
165         LDR   r0, =_bss_start              @ Start address of BSS
166         LDR   r1, =(_bss_end - 0x04)       @ End address of BSS
167         MOV   r2, #0
168 Loop:
169         STR   r2, [r0], #4                 @ Clear one word in BSS
170         CMP   r0, r1
171         BLE   Loop                         @ Clear till BSS end
172         B Diag_return_main
175 @ Go to infinite loop.
177 loop0:
178         B         loop0
180 Diag_return_main:
181     LDR   r10, =main                      @ Get the address of main
182     MOV   lr,pc                           @ Dummy return to main
183     BX    r10                             @ Branch to main
185 Diag_return:
186     MOV r9, r0
187     LDMFD sp!, {pc, sp}
190 @ End of the file
192          .end