[processor-sdk/performance-audio-sr.git] / pdk_k2g_1_0_1_0_eng / packages / ti / board / diag / hdmi / src / evmk2g_hdmi_panel.h
1 /*
2 * Copyright (c) 2015, Texas Instruments Incorporated
3 * All rights reserved.
4 *
5 * Redistribution and use in source and binary forms, with or without
6 * modification, are permitted provided that the following conditions
7 * are met:
8 *
9 * * Redistributions of source code must retain the above copyright
10 * notice, this list of conditions and the following disclaimer.
11 *
12 * * Redistributions in binary form must reproduce the above copyright
13 * notice, this list of conditions and the following disclaimer in the
14 * documentation and/or other materials provided with the distribution.
15 *
16 * * Neither the name of Texas Instruments Incorporated nor the names of
17 * its contributors may be used to endorse or promote products derived
18 * from this software without specific prior written permission.
19 *
20 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22 * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23 * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24 * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25 * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26 * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27 * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28 * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29 * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30 * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31 *
32 */
34 /**
35 *
36 * \file evmc66x_hdmi_panel.h
37 *
38 * \brief This file contains HDMI panel specific structure, typedefs,
39 * function prototypes.
40 *
41 ******************************************************************************/
43 #ifndef _EVM66X_HDMI_PANEL_H_
44 #define _EVM66X_HDMI_PANEL_H_
46 /**
47 * \brief This function initializes HDMI Panel module.
48 *
49 * This function should be called before using any other DSS functions.
50 * This function configures the HDMI parameters and then configures DSS.
51 *
52 * \param
53 * hdmiCfg - pointer to HDMI configuration
54 *
55 * \return
56 * DSS_RET_OK - If successful
57 * DSS_RET_FAILED - If failure
58 *
59 */
60 DSS_RET hdmiPanelInit(lcdCfg_t *hdmiCfg);
62 /**
63 * \brief Display color bar on the HDMI
64 *
65 * This function calls the function to put the color bar information on the framebuffer
66 * and hence displays the Color bar on the HDMI screen
67 *
68 * \param
69 * hdmiCfg - pointer to HDMI configuration
70 *
71 * \return
72 * None
73 *
74 */
75 void hdmiColorBarDisplay(lcdCfg_t *hdmiCfg);
77 /**
78 * \brief Display a single color on the HDMI screen
79 *
80 * This function calls the function to put a single color passed as an argument on the framebuffer
81 * and hence displays the Color screen on the HDMI screen
82 *
83 * \param
84 * hdmiCfg - pointer to HDMI configuration
85 * color - Color to be displayed on the screen.
86 *
87 * \return
88 * None
89 *
90 */
91 void hdmiColorDisplay(lcdCfg_t *hdmiCfg, int color);
93 #endif // _EVM66X_HDMI_PANEL_H_
95 /* Nothing past this point */