[processor-sdk/performance-audio-sr.git] / pdk_k2g_1_0_1_0_eng / packages / ti / board / diag / nand / src / evmk2g_nand.h
1 /*
2 * Copyright (c) 2011-2016, Texas Instruments Incorporated
3 * All rights reserved.
4 *
5 * Redistribution and use in source and binary forms, with or without
6 * modification, are permitted provided that the following conditions
7 * are met:
8 *
9 * * Redistributions of source code must retain the above copyright
10 * notice, this list of conditions and the following disclaimer.
11 *
12 * * Redistributions in binary form must reproduce the above copyright
13 * notice, this list of conditions and the following disclaimer in the
14 * documentation and/or other materials provided with the distribution.
15 *
16 * * Neither the name of Texas Instruments Incorporated nor the names of
17 * its contributors may be used to endorse or promote products derived
18 * from this software without specific prior written permission.
19 *
20 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22 * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23 * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24 * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25 * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26 * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27 * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28 * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29 * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30 * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31 *
32 */
34 /**
35 *
36 * \file evmk2g_nand.h
37 *
38 * \brief This is the header file for Nand flash API's.
39 ******************************************************************************/
41 #ifndef _EVMK2G_NAND_H_
42 #define _EVMK2G_NAND_H_
44 /*********************************
45 * Defines and Macros and globals
46 *********************************/
48 /* NAND chip select ID */
49 #define NAND_CS (0)
51 /* NAND FLASH ADDRESS */
52 #define NAND_CMD_ADDR (GPMC_CMD_REG(NAND_CS))
53 #define NAND_ALE_ADDR (GPMC_ADDR_REG(NAND_CS))
54 #define NAND_DATA_ADDR (GPMC_DATA_REG(NAND_CS))
56 #define NAND_TYPE_MASK_0X00000020 (0x00000020)
58 /* NAND FLASH COMMANDS */
60 #define NAND_ADD_00H (0x00)
61 #define NAND_ADD_08H (0x08)
62 #define NAND_CMD_05H (0x05) /* Random Data Read Command */
63 #define NAND_CMD_10H (0x10) /* Program Confirm Command */
64 #define NAND_CMD_30H (0x30)
65 #define NAND_CMD_E0H (0xE0)
66 #define NAND_BLOCK_ERASE (0x60) /* Block Erase Command */
67 #define NAND_ERASE_CONFIRM (0xD0) /* Erase Confirm Command */
68 #define NAND_GET_FEATURES (0xEE)
69 #define NAND_OTP_DATA_PROG (0xA0)
70 #define NAND_OTP_DATA_PROT (0xA5)
71 #define NAND_OTP_DATA_READ (0xAF)
72 #define NAND_PAGE_READ (0x00) /* Page Read Command */
73 #define NAND_PAGE_READ_LAST (0x3F) /* Page Read Cache Mode Start Last*/
74 #define NAND_PAGE_READ_RANDOM (0x00)
75 #define NAND_PAGE_READ_SEQUENTIAL (0x31) /* page Read Cache mode start */
76 #define NAND_INT_DATA_MOVE_PROG (0x85) /* Program for Internal Data Move */
77 #define NAND_PROG_PAGE (0x80) /* Program Page Command */
78 #define NAND_PROG_PAGE_CACHE (0x80) /* Program Page command */
79 #define NAND_RANDOM_DATA_IN (0x85) /* Program for internal Data Move */
80 #define NAND_RANDOM_DATA_READ (0x05)
81 #define NAND_INT_DATA_MOVE_READ (0xA5)
82 #define NAND_RDID (0x90) /* Read NAND ID Command */
83 #define NAND_READ_PARAM_PAGE (0xEC)
84 #define NAND_STATUS (0x70) /* Read Status command */
85 #define NAND_READ_UNIQUE_ID (0xED)
86 #define NAND_RST (0xFF) /* Reset Command */
87 #define NAND_RDY (0x40)
88 #define NAND_RDIDADD (0x20)
90 /* Maximum number of ECC bytes per page */
91 #define NAND_MAX_NUM_ECC_BYTES (NAND_ECC_BCH_8BIT_BYTECNT)
93 /**
94 @}
95 */
96 /****************
97 * Defines
98 ****************/
99 #define PACK_ADDR(col, page, block) \
100 ((col & 0x00000fff) | ((page & 0x0000003f)<<16) | ((block & 0x000003ff) << 22 ))
102 // Macros for delay in micro Sec
103 #define STD_DELAY (25)
104 #define NAND_PROG_TIMEOUT (100000)
105 #define NAND_RESET_TIMEOUT (100000)
106 #define NAND_BLOCK_ERASE_TIMEOUT (2000000)
107 #define NAND_WAIT_PIN_POLL_ST_DLY (10)
110 // Macros for errors
111 #define INVALID_NAND_ADDR (8)
112 #define NAND_PAGE_WRITE_FAIL (9)
113 #define NAND_SPARE_AREA_WRITE_FAIL (10)
114 #define NAND_PAGE_READ_FAIL (11)
115 #define NAND_SPARE_AREA_READ_FAIL (12)
116 #define NAND_BLOCK_ERASE_FAIL (13)
117 #define NAND_ID_READ_ERROR (14)
118 #define NAND_TWO_BIT_ERROR (15)
119 #define INVALID_NAND_DEVICE (16)
121 #define NAND_MAN_ID_MICRON (0x2C)
122 #define NAND_DEVICE_ID (0xCA)
124 #define BYTES_PER_PAGE (2048)
125 #define SPARE_BYTES_PER_PAGE (64)
126 #define PAGES_PER_BLOCK (64)
127 #define TOTAL_BYTES_PER_PAGE (BYTES_PER_PAGE + SPARE_BYTES_PER_PAGE)
128 #define BLOCKS_PER_DEVICE (2048)
130 // ECC related macros
131 #define ECC_BLOCK_SIZE (512) // in Bytes
132 #define ECC_SPARE_OFFSET (SPARE_BYTES_PER_PAGE/(BYTES_PER_PAGE/ECC_BLOCK_SIZE))
134 // NAND flags
135 #define NAND_FLAG_LINUX (0x0)
136 #define NAND_FLAG_RBL (0x1)
138 /*
139 ** Macros which defines the chip select base address and cs region size.
140 **
141 */
142 #define NAND_CS0_BASEADDR (0x4000000)//(0x10000000)
143 #define NAND_CS0_REGIONSIZE (GPMC_CS_SIZE_64MB)//(GPMC_CS_SIZE_256MB)
145 /*
146 ** Macros which defines the NAND timing info.
147 **
148 */
149 #define NAND_CSWROFFTIME (20)
150 #define NAND_CSRDOFFTIME (20)
151 #define NAND_CSONTIME (0)
153 #define NAND_ADVONTIME (0)
154 #define NAND_ADVAADMUXONTIME (0)
155 #define NAND_ADVRDOFFTIME (20)
156 #define NAND_ADVWROFFTIME (20)
157 #define NAND_ADVAADMUXRDOFFTIME (0)
158 #define NAND_ADVAADMUXWROFFTIME (0)
160 #define NAND_WEOFFTIME (15)
161 #define NAND_WEONTIME (1)
162 #define NAND_OEAADMUXOFFTIME (0)
163 #define NAND_OEOFFTIME (15)
164 #define NAND_OEAADMUXONTIME (0)
165 #define NAND_OEONTIME (1)
167 #define NAND_RDCYCLETIME (20)
168 #define NAND_WRCYCLETIME (20)
169 #define NAND_RDACCESSTIME (12)
170 #define NAND_PAGEBURSTACCESSTIME (1)
172 #define NAND_BUSTURNAROUND (0)
173 #define NAND_CYCLE2CYCLEDIFFCSEN (0)
174 #define NAND_CYCLE2CYCLESAMECSEN (1)
175 #define NAND_CYCLE2CYCLEDELAY (10)
176 #define NAND_WRDATAONADMUXBUS (15)
177 #define NAND_WRACCESSTIME (31)
179 typedef struct {
180 uint32_t uiDeviceID; // DeviceID
181 uint32_t uiPageCount; // Page count per block
182 uint32_t uiPageSize; // Byte count per page(include redundant parts)
183 uint32_t blk_shift; // Number of bits by which block address is to be shifted
184 uint32_t addr_cycles; // Number of address cycles
185 } StdNANDDeviceInfoObj;
187 // NAND_info structure
188 typedef struct {
189 uint32_t uiNandWidth; // NAND width 1->16 bits 0->8 bits
190 uint32_t dev_code; // NAND_DevTable index
191 uint32_t uiPageCount; // page count per block
192 uint32_t addr_cycles; // Number of address cycles
193 uint32_t big_block; // 1 - Big block device, 0 - small block device
194 uint32_t uiPageSize; // Number of bytes in a page including extra data 264/528
195 uint32_t blk_shift; // Number of bits by which block address is to be shifted
196 uint32_t page_shift; // Number of bits by which page address is to be shifted
197 uint32_t numPage; // Number of pages where boot loader is stored
198 uint32_t block; // starting block number where User boot loader is stored
199 uint32_t page; // starting page number where boot-loader is stored
200 } StdNANDBootInfoObj;
202 /************************
203 * Function declarations
204 ************************/
205 uint32_t nandInit(void);
206 uint32_t readNandPage(PLATFORM_DEVICE_info* pNandInfo, NAND_ADDR address, uint8_t* puchBuffer);
207 uint32_t writeNandPage(PLATFORM_DEVICE_info* pNandInfo, NAND_ADDR address, uint8_t* puchBuffer);
208 uint32_t nandFlashBlockErase(PLATFORM_DEVICE_info* pNandInfo, uint32_t uiBlockNumber);
209 uint32_t NandGetDetails(PLATFORM_DEVICE_info* pNandInfo);
210 uint32_t NandReadSpareArea(PLATFORM_DEVICE_info* pNandInfo, uint32_t uiBlkAddr, uint32_t uiPage, uint8_t *pBuffer);
211 uint32_t NandWriteSpareArea (PLATFORM_DEVICE_info* pNandInfo, uint32_t uiBlkAddr, uint32_t uiPage, uint8_t *pBuffer);
213 #endif /* _EVMK2G_NAND_H_ */