[processor-sdk/performance-audio-sr.git] / pdk_k2g_1_0_1_0_eng / packages / ti / board / src / evmAM572x / include / board_cfg.h
1 /*
2 * Copyright (c) 2015, Texas Instruments Incorporated
3 * All rights reserved.
4 *
5 * Redistribution and use in source and binary forms, with or without
6 * modification, are permitted provided that the following conditions
7 * are met:
8 *
9 * * Redistributions of source code must retain the above copyright
10 * notice, this list of conditions and the following disclaimer.
11 *
12 * * Redistributions in binary form must reproduce the above copyright
13 * notice, this list of conditions and the following disclaimer in the
14 * documentation and/or other materials provided with the distribution.
15 *
16 * * Neither the name of Texas Instruments Incorporated nor the names of
17 * its contributors may be used to endorse or promote products derived
18 * from this software without specific prior written permission.
19 *
20 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22 * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23 * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24 * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25 * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26 * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27 * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28 * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29 * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30 * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31 */
33 #ifndef BOARD_CFG_H_
34 #define BOARD_CFG_H_
36 /* Board ID information */
37 #define BOARD_INFO_CPU_NAME "AM572x"
38 #define BOARD_INFO_BOARD_NAME "EVMAM572x"
40 /* Mmeory Sections */
41 #define BOARD_DDR3_START_ADDR 0x80000000
42 #define BOARD_DDR3_SIZE (2 * 1024 * 1024 * 1024UL)
43 #define BOARD_DDR3_END_ADDR (BOARD_DDR3_START_ADDR + BOARD_DDR3_SIZE - 1)
45 /* UART LLD instance number */
46 #define BOARD_UART_INSTANCE 2
48 /* Number of LEDS connected to GPIO */
49 #define BOARD_GPIO_LED_NUM 4
51 /* I2C instance connected to LED */
52 #define BOARD_I2C_LED_INSTANCE 0
54 /* I2C address for Industrial LEDs */
55 #define BOARD_I2C_LED_ADDR 0x60
57 /* I2C instance connected to EEPROM */
58 #define BOARD_I2C_EEPROM_INSTANCE 0
60 /* I2C address for EEPROM */
61 #define BOARD_I2C_EEPROM_ADDR 0x50
63 /* I2C instance connected to touchscreen controller */
64 #define BOARD_I2C_TOUCHSCREEN_INSTANCE 0
66 /* I2C address for touchscreen controller */
67 #define BOARD_I2C_TOUCHSCREEN_ADDR 0x38
69 /* EEPROM board ID information */
70 #define BOARD_EEPROM_HEADER_LENGTH 4
71 #define BOARD_EEPROM_BOARD_NAME_LENGTH 8
72 #define BOARD_EEPROM_VERSION_LENGTH 4
73 #define BOARD_EEPROM_SERIAL_NO_LENGTH 12
74 #define BOARD_EEPROM_HEADER_ADDR 0
75 #define BOARD_EEPROM_BOARD_NAME_ADDR (BOARD_EEPROM_HEADER_ADDR + BOARD_EEPROM_HEADER_LENGTH)
76 #define BOARD_EEPROM_VERSION_ADDR (BOARD_EEPROM_BOARD_NAME_ADDR + BOARD_EEPROM_BOARD_NAME_LENGTH)
77 #define BOARD_EEPROM_SERIAL_NO_ADDR (BOARD_EEPROM_VERSION_ADDR + BOARD_EEPROM_VERSION_LENGTH)
79 /* PMIC Device I2C Slave Address. */
80 #define BOARD_I2C_PMIC_ADDR (0x58)
82 #define BOARD_PMIC_DEV_CTRL (0xA0)
84 /* Port and pin number mask for EMMC reset pin.
85 Bits 7-0: Pin number and Bits 15-8: (Port number) */
86 #define GPIO_EMMC_RST_PIN_NUM (0x15)
87 #define GPIO_EMMC_RST_PORT_NUM (0x04)
89 /* Port and pin number mask for MMCSD Card Detect pin.
90 Bits 7-0: Pin number and Bits 15-8: (Port number) */
91 #define GPIO_MMC_SDCD_PIN_NUM (0x1B)
92 #define GPIO_MMC_SDCD_PORT_NUM (0x06)
93 #define GPIO_PIN_MMC_SDCD_ACTIVE_STATE (0x0)
95 /* GMAC diagnostic example configuration */
96 #define GMAC_BASEADDRESS (0x48484000U)
97 #define GMAC_PORT1_ETHERNET_PHY_ADRESS (0x1U)
98 #define GMAC_PORT2_ETHERNET_PHY_ADRESS (0x2U)
100 #endif