[processor-sdk/performance-audio-sr.git] / processor_audio_sdk_1_00_00_00 / pasdk / test_dsp / boards / k2g / drivers / dap_e17.c
1 //
2 // See: pa/boards/e17/drivers/dap_e17.c
3 // I/O device configuration data structure definitions E17 (DA800 EVM).
4 //
6 // -----------------------------------------------------------------------------
7 // Includes
9 #include "drvPort.h" // FL: temporary
11 #include <xdc/std.h>
12 //#include <clk.h>
13 //#include <sys.h>
15 //#include <dap.h>
16 #include <pafsio.h>
17 //#include <paftyp_a.h>
19 #include <dap_e17.h>
21 // -----------------------------------------------------------------------------
22 // DAP Input Parameter Definitions
23 const DAP_E17_Rx_Params DAP_E17_RX_ADC_48000HZ =
24 {
25 sizeof (DAP_E17_Rx_Params), // size
26 "DAP", // name
27 MCASP_DEV1, // moduleNum --> mcasp #
28 NULL, //(Void *)&rxConfigADC, // pConfig
29 -1, // wordSize (unused)
30 -1, // precision (unused)
31 NULL, // E17_dapControl, // control
32 0xE0000407, // pinMask
33 72, // mode
34 0,0 // unused[2]
35 };
37 // -----------------------------------------------------------------------------
38 // DAP Output Parameter Definitions
39 const DAP_E17_Tx_Params DAP_E17_TX_DAC =
40 {
41 sizeof (DAP_E17_Tx_Params), // size
42 "DAP", // name
43 MCASP_DEV1, // moduleNum --> mcasp #
44 NULL, //(Void *)&txConfigDAC, // pConfig
45 3, // wordSize (in bytes)
46 24, // precision (in bits)
47 NULL, //E17_dapControl, // control
48 0x000001e0,
49 0, // mode
50 0,0,0 // unused[3]
51 };