772f3a94cdcebb417e9108770bb1a76444106fff
[processor-sdk/performance-audio-sr.git] / processor_audio_sdk_1_00_00_00 / pasdk / test_dsp / framework / alphaFuncProcParams.c
1 #include <alphaFuncProcParams.h>
2 #include <dcs7_params.h>
4 const AFP_Params AFP_PARAMS = {
5 sizeof(AFP_Params),
6 /* AFP uses the default DCS7 parameters "DCS7_PARAMS". The user can
7 customize the DCS7 behaviour by changing the DCS7 parameters. Refer
8 the DCS7 parametrization for more details */
9 &DCS7_PARAMS,
10 /* The AFP receive and transmit buffer sizes should be selected based
11 on the max payload size supported by the application. The AFP module
12 accepts and processes one payload at a time. Hence the receive buffer
13 should be large enough to hold a incoming payload of max size and the
14 transmit buffer should be large enough to hold the generated response
15 payload */
16 512,
17 512,
18 };