a3141dfb854a981ae8cd85fe86b727dfadbacb2f
[processor-sdk/performance-audio-sr.git] / processor_audio_sdk_1_00_00_00 / tools / alpha / dap_a.hdM
1 // dap_a.hdM: inverse compilation file [Sat, Sep 10, 2016 4:22:10 PM]
3 #define readDAPMode 0xc28c,0x0400
4 #define writeDAPModeDisable 0xca8c,0x0400
5 #define writeDAPModeEnable 0xca8c,0x0401
6 #define readDAPSurrDecMode 0xc28c,0x0800
7 #define writeDAPSurrDecModeDisable 0xca8c,0x0800
8 #define writeDAPSurrDecModeEnable 0xca8c,0x0801
9 #define readDAPSurrCntSprdMode 0xc28c,0x0c00
10 #define writeDAPSurrCntSprdDisable 0xca8c,0x0c00
11 #define writeDAPSurrCntSprdEnable 0xca8c,0x0c01
12 #define readDAPSurrComprBoost 0xc38c,0x0010
13 #define readDAPVirSurrAngle 0xc38c,0x0014
14 #define readDAPVirHeightAngle 0xc38c,0x0018
15 #define readDAPVolLevMode 0xc28c,0x1c00
16 #define writeDAPVolLevModeDisable 0xca8c,0x1c00
17 #define writeDAPVolLevModeEnable 0xca8c,0x1c01
18 #define readDAPVolLevAmount 0xc38c,0x0020
19 #define readDAPVolLevInTarget 0xc38c,0x0024
20 #define readDAPVolLevOutTarget 0xc38c,0x0028
21 #define readDAPHeightChannels 0xc28c,0x2c00
22 #define writeDAPHeightChannelsRS 0xca8c,0x2c00
23 #define writeDAPHeightChannelsTM 0xca8c,0x2c01
24 #define readDAPHeightFltMode 0xc28c,0x3000
25 #define writeDAPHeightFltMode0 0xca8c,0x3000
26 #define writeDAPHeightFltMode1 0xca8c,0x3001
27 #define writeDAPHeightFltMode2 0xca8c,0x3002
28 #define readDAPVolMaximizerBoost 0xc38c,0x0034
29 #define readDAPVolModMode 0xc28c,0x3800
30 #define writeDAPVolModModeDisable 0xca8c,0x3800
31 #define writeDAPVolModModeEnable 0xca8c,0x3801
32 #define readDAPVolModCal 0xc38c,0x003c
33 #define readDAPIEQMode 0xc28c,0x4000
34 #define writeDAPIEQModeDisable 0xca8c,0x4000
35 #define writeDAPIEQModeEnable 0xca8c,0x4001
36 #define readDAPIEQAmount 0xc38c,0x0044
37 #define readDAPIEQBands 0xc68c,0x48a4
38 #define readDAPDiaEnhMode 0xc28c,0xec00
39 #define writeDAPDiaEnhModeDisable 0xca8c,0xec00
40 #define writeDAPDiaEnhModeEnable 0xca8c,0xec01
41 #define readDAPDiaEnhAmount 0xc38c,0x00f0
42 #define readDAPDiaEnhDucking 0xc38c,0x00f4
43 #define readDAPBassExtractMode 0xc28c,0xf800
44 #define writeDAPBassExtractModeDisable 0xca8c,0xf800
45 #define writeDAPBassExtractModeEnable 0xca8c,0xf801
46 #define readDAPBassExtractFC 0xc38c,0x00fc
47 #define readDAPRegMode 0xc38c,0x0100
48 #define writeDAPRegModeModeDisable 0xcb8c,0x0100,0x0000
49 #define writeDAPRegModeModeEnable 0xcb8c,0x0100,0x0001
50 #define readDAPRegPreserveAmount 0xc38c,0x0104
51 #define readDAPRegRelaxAmount 0xc38c,0x0108
52 #define readDAPSystemGain 0xc38c,0x010c
53 #define readDAPSystemPreGain 0xc38c,0x0110
54 #define readDAPSystemPostGain 0xc38c,0x0114
55 #define readDAPCalibrationBoost 0xc38c,0x0118
56 #define readDAPAudioProcMode 0xc38c,0x011c
57 #define writeDAPAudioProcModeUndefined 0xcb8c,0x011c,0xffff
58 #define writeDAPAudioProcModeMovie 0xcb8c,0x011c,0x0000
59 #define writeDAPAudioProcModeMusic 0xcb8c,0x011c,0x0001
60 #define writeDAPAudioProcModeNight 0xcb8c,0x011c,0x0002
61 #define readDAPOutputModeOverride 0xc38c,0x0120
62 #define writeDAPOutputModeOverrideDisable 0xcb8c,0x0120,0x0000
63 #define writeDAPOutputModeOverrideEnable 0xcb8c,0x0120,0x0001
64 #define readDAPOutputMode 0xc592,0x0124,0x0198
65 #define readDAPStatus 0xc508,0x008c
66 #define readDAPControl 0xc28c,0x0400,0xc28c,0x0800,0xc28c,0x0c00