[processor-sdk/performance-audio-sr.git] / processor_audio_sdk_1_00_00_00 / tools / alpha / oar_a.hdM
1 // oar_a.hdM: inverse compilation file [Sat, Sep 10, 2016 4:22:39 PM]
3 #define readOARMode 0xc28a,0x0400
4 #define writeOARModeDisable 0xca8a,0x0400
5 #define writeOARModeEnable 0xca8a,0x0401
6 #define readOARBassExtract 0xc28a,0x0500
7 #define writeOARBassExtractDisable 0xca8a,0x0500
8 #define writeOARBassExtractEnable 0xca8a,0x0501
9 #define readOARBassExtractCutoff 0xc38a,0x0006
10 #define readOARSurroundTrimmingMode 0xc28a,0x0a00
11 #define writeOARSurroundTrimmingModeDisable 0xca8a,0x0a00
12 #define writeOARSurroundTrimmingModeEnable 0xca8a,0x0a01
13 #define readOARInputChannelCfg 0xc68a,0x1008
14 #define readOARChannelCfgOverride 0xc68a,0x1808
15 #define writeOARChannelCfgOverrideUnknown 0xce8a,0x1808,0x0000,0x0000,0x0000,0x0000
16 #define writeOARChannelCfgOverrideStereo 0xce8a,0x1808,0x0003,0x0000,0x0000,0x0000
17 #define writeOARChannelCfgOverride3Stereo 0xce8a,0x1808,0x0008,0x0000,0x0000,0x0000
18 #define writeOARChannelCfgOverridePhantom2_0 0xce8a,0x1808,0x0005,0x0000,0x0000,0x0000
19 #define writeOARChannelCfgOverrideStereoLtmRtm 0xce8a,0x1808,0x0003,0x0000,0x0400,0x0000
20 #define writeOARChannelCfgOverrideSurround2_0 0xce8a,0x1808,0x000a,0x0000,0x0000,0x0000
21 #define writeOARChannelCfgOverride3StereoLtmRtm 0xce8a,0x1808,0x0008,0x0000,0x0400,0x0000
22 #define writeOARChannelCfgOverridePhantom4_0 0xce8a,0x1808,0x0007,0x0000,0x0000,0x0000
23 #define writeOARChannelCfgOverridePhantom2LtmRtm_0 0xce8a,0x1808,0x0005,0x0000,0x0400,0x0000
24 #define writeOARChannelCfgOverrideSurround4_0 0xce8a,0x1808,0x000c,0x0000,0x0000,0x0000
25 #define writeOARChannelCfgOverrideSurround2LtmRtm_0 0xce8a,0x1808,0x000a,0x0000,0x0400,0x0000
26 #define writeOARChannelCfgOverrideSurround2LtfRtfLtrRtr_0 0xce8a,0x1808,0x000a,0x0000,0x0a00,0x0000
27 #define writeOARChannelCfgOverrideSurround4LtmRtm_0 0xce8a,0x1808,0x000c,0x0000,0x0400,0x0000
28 #define writeOARChannelCfgOverrideSurround4LtfRtfLtrRtr_0 0xce8a,0x1808,0x000c,0x0000,0x0a00,0x0000
29 #define writeOARChannelCfgOverridePhantom0_1 0xce8a,0x1808,0x0103,0x0000,0x0000,0x0000
30 #define writeOARChannelCfgOverrideSurround0_1 0xce8a,0x1808,0x0108,0x0000,0x0000,0x0000
31 #define writeOARChannelCfgOverridePhantom2_1 0xce8a,0x1808,0x0105,0x0000,0x0000,0x0000
32 #define writeOARChannelCfgOverridePhantom0LtmRtm_1 0xce8a,0x1808,0x0103,0x0000,0x0400,0x0000
33 #define writeOARChannelCfgOverrideSurround2_1 0xce8a,0x1808,0x010a,0x0000,0x0000,0x0000
34 #define writeOARChannelCfgOverrideSurround0LtmRtm_1 0xce8a,0x1808,0x0108,0x0000,0x0400,0x0000
35 #define writeOARChannelCfgOverridePhantom4_1 0xce8a,0x1808,0x0107,0x0000,0x0000,0x0000
36 #define writeOARChannelCfgOverridePhantom2LtmRtm_1 0xce8a,0x1808,0x0105,0x0000,0x0400,0x0000
37 #define writeOARChannelCfgOverrideSurround4_1 0xce8a,0x1808,0x010c,0x0000,0x0000,0x0000
38 #define writeOARChannelCfgOverrideSurround2LtmRtm_1 0xce8a,0x1808,0x010a,0x0000,0x0400,0x0000
39 #define writeOARChannelCfgOverrideSurround2LtfRtfLtrRtr_1 0xce8a,0x1808,0x010a,0x0000,0x0a00,0x0000
40 #define writeOARChannelCfgOverrideSurround4LtmRtm_1 0xce8a,0x1808,0x010c,0x0000,0x0400,0x0000
41 #define writeOARChannelCfgOverrideSurround4LtfRtfLtrRtr_1 0xce8a,0x1808,0x010c,0x0000,0x0a00,0x0000
42 #define readOARCurAudioMode 0xc48a,0x0020
43 #define readOARStatus 0xc508,0x008a
44 #define readOARControl 0xc28a,0x0400,0xc28a,0x0500,0xc38a,0x0006,0xc28a,0x0a00,0xc68a,0x1808