Add dap and bmda to alpha command files
[processor-sdk/performance-audio-sr.git] / processor_audio_sdk_1_00_00_00 / tools / alpha / outbuf_a.hdM
1 // outbuf_a.hdM: inverse compilation file [Sat, Sep 10, 2016  4:22:43 PM]
3 #define readOBMode 0xc223,0x0400
4 #define writeOBModeEnable 0xca23,0x0401
5 #define writeOBModeIEC 0xca23,0x0402
6 #define readOBSioSelect 0xc223,0x0500
7 #define readOBSampleRate 0xc223,0x0600
8 #define wroteOBSampleRateUnknown 0xca23,0x0600
9 #define wroteOBSampleRateNone 0xca23,0x0601
10 #define wroteOBSampleRate8000Hz 0xca23,0x060b
11 #define wroteOBSampleRate11025Hz 0xca23,0x060c
12 #define wroteOBSampleRate12000Hz 0xca23,0x060d
13 #define wroteOBSampleRate16000Hz 0xca23,0x060e
14 #define wroteOBSampleRate22050Hz 0xca23,0x060f
15 #define wroteOBSampleRate24000Hz 0xca23,0x0610
16 #define wroteOBSampleRate32000Hz 0xca23,0x0602
17 #define wroteOBSampleRate44100Hz 0xca23,0x0603
18 #define wroteOBSampleRate48000Hz 0xca23,0x0604
19 #define wroteOBSampleRate64000Hz 0xca23,0x0608
20 #define wroteOBSampleRate88200Hz 0xca23,0x0605
21 #define wroteOBSampleRate96000Hz 0xca23,0x0606
22 #define wroteOBSampleRate128000Hz 0xca23,0x0609
23 #define wroteOBSampleRate176400Hz 0xca23,0x060a
24 #define wroteOBSampleRate192000Hz 0xca23,0x0607
25 #define readOBAudio 0xc223,0x0700
26 #define wroteOBAudioQuiet 0xca23,0x0700
27 #define wroteOBAudioSound 0xca23,0x0701
28 #define wroteOBAudioFlush 0xca23,0x0702
29 #define wroteOBAudioQuietMuted 0xca23,0x0710
30 #define wroteOBAudioSoundMuted 0xca23,0x0711
31 #define wroteOBAudioFlushMuted 0xca23,0x0712
32 #define readOBClock 0xc223,0x0800
33 #define writeOBClockExternal 0xca23,0x0800
34 #define writeOBClockInternal 0xca23,0x0801
35 #define readOBFlush 0xc223,0x0900
36 #define writeOBFlushDisable 0xca23,0x0900
37 #define writeOBFlushEnable 0xca23,0x0901
38 #define readOBRateTrackMode 0xc223,0x0a00
39 #define writeOBRateTrackDisable 0xca23,0x0a00
40 #define writeOBRateTrackEnable 0xca23,0x0a01
41 #define readOBMarkerInsertionMode 0xc223,0x0b00
42 #define writeOBMarkerInsertionModeDisable 0xca23,0x0b00
43 #define writeOBMarkerInsertionModeEnable 0xca23,0x0b01
44 #define readOBMaxNumBufOverride 0xc223,0x0c00
45 #define writeOBMaxNumBufOverrideNone 0xca23,0x0c00
46 #define readOBUnknownNumBufOverride 0xc223,0x0d00
47 #define writeOBUnknownNumBufOverrideNone 0xca23,0x0d00
48 #define readOBNoneNumBufOverride 0xc223,0x0e00
49 #define writeOBNoneNumBufOverrideNone 0xca23,0x0e00
50 #define readOBPassNumBufOverride 0xc223,0x0f00
51 #define writeOBPassNumBufOverrideNone 0xca23,0x0f00
52 #define readOBSngNumBufOverride 0xc223,0x1000
53 #define writeOBSngNumBufOverrideNone 0xca23,0x1000
54 #define readOBAutoNumBufOverride 0xc223,0x1100
55 #define writeOBAutoNumBufOverrideNone 0xca23,0x1100
56 #define readOBBitstreamNumBufOverride 0xc223,0x1200
57 #define writeOBBitstreamNumBufOverrideNone 0xca23,0x1200
58 #define readOBDtsallNumBufOverride 0xc223,0x1300
59 #define writeOBDtsallNumBufOverrideNone 0xca23,0x1300
60 #define readOBPcmautoNumBufOverride 0xc223,0x1400
61 #define writeOBPcmautoNumBufOverrideNone 0xca23,0x1400
62 #define readOBPcmNumBufOverride 0xc223,0x1500
63 #define writeOBPcmNumBufOverrideNone 0xca23,0x1500
64 #define readOBPc8NumBufOverride 0xc223,0x1600
65 #define writeOBPc8NumBufOverrideNone 0xca23,0x1600
66 #define readOBAc3NumBufOverride 0xc223,0x1700
67 #define writeOBAc3NumBufOverrideNone 0xca23,0x1700
68 #define readOBDtsNumBufOverride 0xc223,0x1800
69 #define writeOBDtsNumBufOverrideNone 0xca23,0x1800
70 #define readOBAacNumBufOverride 0xc223,0x1900
71 #define writeOBAacNumBufOverrideNone 0xca23,0x1900
72 #define readOBMpegNumBufOverride 0xc223,0x1a00
73 #define writeOBMpegNumBufOverrideNone 0xca23,0x1a00
74 #define readOBDts12NumBufOverride 0xc223,0x1b00
75 #define writeOBDts12NumBufOverrideNone 0xca23,0x1b00
76 #define readOBDts13NumBufOverride 0xc223,0x1c00
77 #define writeOBDts13NumBufOverrideNone 0xca23,0x1c00
78 #define readOBDts14NumBufOverride 0xc223,0x1d00
79 #define writeOBDts14NumBufOverrideNone 0xca23,0x1d00
80 #define readOBDts16NumBufOverride 0xc223,0x1e00
81 #define writeOBDts16NumBufOverrideNone 0xca23,0x1e00
82 #define readOBWma9proNumBufOverride 0xc223,0x1f00
83 #define writeOBWma9proNumBufOverrideNone 0xca23,0x1f00
84 #define readOBMp3NumBufOverride 0xc223,0x2000
85 #define writeOBMp3NumBufOverrideNone 0xca23,0x2000
86 #define readOBDsd1NumBufOverride 0xc223,0x2100
87 #define writeOBDsd1NumBufOverrideNone 0xca23,0x2100
88 #define readOBDsd2NumBufOverride 0xc223,0x2200
89 #define writeOBDsd2NumBufOverrideNone 0xca23,0x2200
90 #define readOBDsd3NumBufOverride 0xc223,0x2300
91 #define writeOBDsd3NumBufOverrideNone 0xca23,0x2300
92 #define readOBDdpNumBufOverride 0xc223,0x2400
93 #define writeOBDdpNumBufOverrideNone 0xca23,0x2400
94 #define readOBDtshdNumBufOverride 0xc223,0x2500
95 #define writeOBDtshdNumBufOverrideNone 0xca23,0x2500
96 #define readOBThdNumBufOverride 0xc223,0x2600
97 #define writeOBThdNumBufOverrideNone 0xca23,0x2600
98 #define readOBDxpNumBufOverride 0xc223,0x2700
99 #define writeOBDxpNumBufOverrideNone 0xca23,0x2700
100 #define readOBStatus 0xc508,0x0023
101 #define readOBControl 0xc223,0x0400,0xc223,0x0500,0xc223,0x0800,0xc223,0x0900
102 #define readOBDitCsrA0 0xf704,0x0004,0x0100,0x4600
103 #define readOBDitCsrA1 0xf704,0x0004,0x0104,0x4600
104 #define readOBDitCsrA2 0xf704,0x0004,0x0108,0x4600
105 #define readOBDitCsrA3 0xf704,0x0004,0x010c,0x4600
106 #define readOBDitCsrA4 0xf704,0x0004,0x0110,0x4600
107 #define readOBDitCsrA5 0xf704,0x0004,0x0114,0x4600
108 #define readOBDitCsrB0 0xf704,0x0004,0x0118,0x4600
109 #define readOBDitCsrB1 0xf704,0x0004,0x011c,0x4600
110 #define readOBDitCsrB2 0xf704,0x0004,0x0120,0x4600
111 #define readOBDitCsrB3 0xf704,0x0004,0x0124,0x4600
112 #define readOBDitCsrB4 0xf704,0x0004,0x0128,0x4600
113 #define readOBDitCsrB5 0xf704,0x0004,0x012c,0x4600