Add dap and bmda to alpha command files
[processor-sdk/performance-audio-sr.git] / processor_audio_sdk_1_00_00_00 / tools / alpha / pafnic_a.hdM
1 // pafnic_a.hdM: inverse compilation file [Sat, Sep 10, 2016  4:23:13 PM]
3 #define readNICMode 0xc227,0x0400
4 #define writeNICModeDisable 0xca27,0x0400
5 #define writeNICModeEnable 0xca27,0x0401
6 #define readNICState 0xc227,0x0500
7 #define wroteNICStateDeasserted 0xca27,0x0500
8 #define wroteNICStateAsserted 0xca27,0x0501
9 #define writeNICDeassert 0xca27,0x0601