135084535f94596cd3f177685ed6e5fe83537e6e
1 #include <string.h> // for memcpy
2 #include <xdc/std.h>
3 #include <xdc/runtime/Log.h>
6 #include "common.h"
8 #ifndef _TMS320C6X
9 #include "c67x_cintrins.h"
10 #endif
12 #include "inpbuf.h"
13 #include "dbgDib.h"
15 // sinusoid generator parameters
16 /* Performs floating-point to 24-bit fixed point conversion.
17 Resulting fixed-point value is left-justified in 32-bit word. */
18 #define F2INT_SCALE (float)0x7FFFFF
19 #define F2INT_ROUND(x) _spint(x)
20 #define F2INT(x) (((Int32)F2INT_ROUND(F2INT_SCALE * x) << 0x8) & 0xFFFFFF00)
22 #define TWO_PI (6.283185307179586476925286766559L)
23 #define FS_48KHZ (48000.0)
24 #define TWOPIOVERSRATE ( TWO_PI / FS_48KHZ )
26 #define SINP_MAX_CHS ( 8 ) // sin probe maximum number of channels
27 Int8 gSinPNumChs = SINP_MAX_CHS; // sin probe number of channels
28 Int8 gSinPChIdx = 0; // sin probe channel index
29 // sinusoid data generated on these DIB channels
30 Int8 gSinPCh[SINP_MAX_CHS] = {0,1,2,3,4,5,6,7};
32 #define SINP_MAX_GEN ( 2 ) // sin probe maximum number of generators
33 // Configurable from CCS
34 Int8 gSinPNumGen = SINP_MAX_GEN;
35 float gSineProbeAmp[SINP_MAX_GEN] = {0.0625, 0.125}; // sinusoid amplitudes
36 float gSineProbeFreq[SINP_MAX_GEN] = {440.0, 1004.0}; // sinusoid frequencies (Hz)
38 static double gSineProbeArg[SINP_MAX_GEN] = {0.0, 0.0}; // sinusoid function arguments
40 #ifdef CAP_IB_PCM
41 // IB capture (PCM) buffer
42 #ifdef _TMS320C6X
43 #pragma DATA_SECTION(gCapIbPcmBuf, ".gCapIbPcmBuf");
44 Int32 gCapIbPcmBuf[CAP_IB_PCM_MAX_NUM_CH][CAP_IB_PCM_MAX_NUM_SAMP];
45 #else
46 Int32 gCapIbPcmBuf[CAP_IB_PCM_MAX_NUM_CH][CAP_IB_PCM_MAX_NUM_SAMP] __attribute__ ((section(".gCapIbPcmBuf")));
47 #endif
48 Int32 gCapIbPcmBufIdx=0;
49 Int32 gCapIbPcmBufWrapCnt=0;
50 static UInt32 capIbPcmStopCnt=5000;
51 #endif // CAP_IB_PCM
53 #ifdef CAP_IP
54 // IB capture buffer
55 #ifdef _TMS320C6X
56 #pragma DATA_SECTION(gCapIbBuf, ".gCapIbBuf");
57 Int8 gCapIbBuf[2][CAP_IB_BUF_SZ];
58 #else
59 Int8 gCapIbBuf[2][CAP_IB_BUF_SZ] __attribute__ ((section(".gCapIbBuf")));
60 //Int32 gCapIbBuf[CAP_IB_BUF_SZ] __attribute__ ((section(".noinit")));
61 #endif
62 Int32 gCapIbBufIdx[2]={0,0};
63 Int32 gCapIbBufWrapCnt[2]={0,0};
64 Int8 gCapIbBufPingPongSel=1;
65 Int32 gNumDiffFrame[2]={0,0};
67 #endif // CAP_IP
69 // Generate sinusoids in IB buffer
70 Void genSinIb(
71 PAF_InpBufConfig *pInpBufConfig
72 )
73 {
74 Int8 numCh;
75 Int16 numSamp;
76 Int8 genIdx;
77 double phaseInc, arg, amp;
78 Int32 *pCh;
79 Int16 i;
81 numCh = pInpBufConfig->stride; // get number of channels
82 numSamp = pInpBufConfig->frameLength / numCh; // get number of samples to generate
84 for (genIdx=0; genIdx<gSinPNumGen; genIdx++)
85 {
86 // compute generator phase increment
87 phaseInc = (double)gSineProbeFreq[genIdx] * TWOPIOVERSRATE;
89 arg = gSineProbeArg[genIdx]; // get generator arg
90 amp = gSineProbeAmp[genIdx]; // get generator amplitude
92 // generate sinusoid on selected channel
93 pCh = &pInpBufConfig->pntr.pLgInt[gSinPCh[gSinPChIdx]];
94 for (i=0; i<numSamp; i++)
95 {
96 *pCh = F2INT(amp * sin(arg));
97 arg += phaseInc;
98 pCh += numCh; // skipped interleaved channels
99 }
101 gSineProbeArg[genIdx] = arg; // save generator arg
103 // update sin probe channel index
104 gSinPChIdx++;
105 if (gSinPChIdx >= gSinPNumChs)
106 {
107 gSinPChIdx = 0;
108 }
109 }
110 }
112 #ifdef CAP_IB_PCM
113 // Capture data in IB buffer to memory
114 Void capIbPcm(
115 PAF_InpBufConfig *pInpBufConfig
116 )
117 {
118 Int8 numCh;
119 Int16 numSamp;
120 Int8 sampSz;
121 Int32 samp;
122 Int8 *pCh;
123 Int16 i, j, k;
124 Int32 *pCapBuf;
126 if (--capIbPcmStopCnt == 0)
127 {
128 SW_BREAKPOINT;
129 }
131 numCh = pInpBufConfig->stride; // get number of channels
132 numSamp = pInpBufConfig->frameLength / numCh; // get number of samples to capture
133 sampSz = pInpBufConfig->sizeofElement; // get sample size (bytes)
135 if ((CAP_IB_PCM_MAX_NUM_SAMP - gCapIbPcmBufIdx) < numSamp)
136 {
137 //return;
138 gCapIbPcmBufIdx = 0;
139 gCapIbPcmBufWrapCnt++;
140 }
142 for (i=0; i<numCh; i++)
143 {
144 pCapBuf = &gCapIbPcmBuf[i][gCapIbPcmBufIdx];
145 pCh = &pInpBufConfig->pntr.pSmInt[i*sampSz];
146 for (j=0; j<numSamp; j++)
147 {
148 samp = (Int32)(*(pCh+sampSz-1));
149 for (k=sampSz-2; k>=0; k--)
150 {
151 samp <<= 8;
152 samp |= (UInt8)(*(pCh+k));
153 }
154 samp <<= 32-8*sampSz;
156 *pCapBuf = samp;
157 pCapBuf++;
158 pCh += numCh * sampSz;
159 }
160 }
161 gCapIbPcmBufIdx += numSamp;
162 }
163 #endif // CAP_IB_PCM
165 #ifdef CAP_IP
166 // Reset IB capture buffer
167 Int capIbReset(Void)
168 {
169 gCapIbBufPingPongSel ^= 0x1;
170 gCapIbBufIdx[gCapIbBufPingPongSel] = 0;
171 gCapIbBufWrapCnt[gCapIbBufPingPongSel] = 0;
172 gNumDiffFrame[gCapIbBufPingPongSel] = 0;
174 return 0;
175 }
177 // Capture data in IB buffer to memory
178 Void capIb(
179 PAF_InpBufConfig *pInpBufConfig
180 )
181 {
182 UInt32 nBytes;
184 nBytes = pInpBufConfig->frameLength * pInpBufConfig->sizeofElement;
186 #if 0
187 // FL: DDP debug
188 if (nBytes != 24576)
189 {
190 Log_info1("capIb(): nBytes=%d", nBytes);
191 gNumDiffFrame[gCapIbBufPingPongSel]++;
192 }
193 #endif
195 if ((CAP_IB_BUF_SZ - gCapIbBufIdx[gCapIbBufPingPongSel]) < nBytes)
196 {
197 //return; // fixed buffer
198 gCapIbBufIdx[gCapIbBufPingPongSel] = 0;
199 gCapIbBufWrapCnt[gCapIbBufPingPongSel]++;
200 }
202 memcpy(&gCapIbBuf[gCapIbBufPingPongSel][gCapIbBufIdx[gCapIbBufPingPongSel]], pInpBufConfig->pntr.pSmInt, nBytes);
203 gCapIbBufIdx[gCapIbBufPingPongSel] += nBytes;
204 }
206 #endif // CAP_IP