]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/blob - psdk_cust/libarch_k2g_1_0_1_0/examples/arm+dsp/test_lib_dsp.c
PASDK-258:Add LibArch release from Jianzhong
[processor-sdk/performance-audio-sr.git] / psdk_cust / libarch_k2g_1_0_1_0 / examples / arm+dsp / test_lib_dsp.c
1 /******************************************************************************
2  * Copyright (c) 2015, Texas Instruments Incorporated - http://www.ti.com
3  *   All rights reserved.
4  *
5  *   Redistribution and use in source and binary forms, with or without
6  *   modification, are permitted provided that the following conditions are met:
7  *       * Redistributions of source code must retain the above copyright
8  *         notice, this list of conditions and the following disclaimer.
9  *       * Redistributions in binary form must reproduce the above copyright
10  *         notice, this list of conditions and the following disclaimer in the
11  *         documentation and/or other materials provided with the distribution.
12  *       * Neither the name of Texas Instruments Incorporated nor the
13  *         names of its contributors may be used to endorse or promote products
14  *         derived from this software without specific prior written permission.
15  *
16  *   THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
17  *   AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE
18  *   IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE
19  *   ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR CONTRIBUTORS BE
20  *   LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR
21  *   CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF
22  *   SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS
23  *   INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN
24  *   CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE)
25  *   ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF
26  *   THE POSSIBILITY OF SUCH DAMAGE.
27  *****************************************************************************/
28 #include <stdio.h>
29 #include <ti/libarch/libarch.h>
31 #define TEST_MEM_NOERR 0
32 #define TEST_MEM_ERROR 1
34 extern void test_GetSizes(size_t *smem_size_vfast, size_t *smem_size_fast, 
35                           size_t *smem_size_med,   size_t *smem_size_slow);
36 extern int test_Init(void * svfast_buf_base, size_t svfast_buf_size,
37                      void * sfast_buf_base,  size_t sfast_buf_size,
38                      void * smem_buf_base,   size_t smem_buf_size,
39                      void * sslow_buf_base,  size_t sslow_buf_size);
41 /*==============================================================================
42  * This function prepares memory for the processing function 
43  *============================================================================*/
44 int lib_config_memory(void *msmc_mem_base,  size_t msmc_mem_size, 
45                        void *ddr_mem_base,   size_t ddr_mem_size,   
46                        size_t *l1D_SRAM_size_orig, size_t *l2_SRAM_size_orig)
47 {
48     size_t smem_size_vfast, smem_size_fast, smem_size_med, smem_size_slow;
49     void *l1d_SRAM_ptr, *l2_SRAM_ptr;
50     int l1d_cfg_err, l2_cfg_err;
52     printf("DSP: Check memory requirement and configure L1D/L2 if necessary.\n");
53     
54     /* First, verify the provided/available memory meet requirements */
55     test_GetSizes(&smem_size_vfast, &smem_size_fast, &smem_size_med, &smem_size_slow);
57     printf("Required very fast memory size is %d, fast memory size is %d, medium memory size is %d, slow memory size is %d\n",
58            smem_size_vfast, smem_size_fast, smem_size_med, smem_size_slow);
59     
60     printf("Available very fast memory size is %d, fast memory size is %d, medium memory size is %d, slow memory size is %d\n",
61            lib_get_L1D_total_size(), lib_get_L2_total_size(), msmc_mem_size, ddr_mem_size);
63     *l1D_SRAM_size_orig = lib_get_L1D_SRAM_size();   /* get current L1D SRAM size */ 
64     printf("Original L1D SRAM size is %d.\n", *l1D_SRAM_size_orig);
65     
66     *l2_SRAM_size_orig  = lib_get_L2_SRAM_size();    /* get current L2 SRAM size */
67     printf("Original L2 SRAM size is %d.\n", *l2_SRAM_size_orig);
68     
69     if(  (smem_size_vfast> lib_get_L1D_total_size()) /* available L1D SRAM    */
70        ||(smem_size_fast > lib_get_L2_total_size())  /* available L2 SRAM     */
71        ||(smem_size_med  > msmc_mem_size)            /* provided MSMC memory  */              
72        ||(smem_size_slow > ddr_mem_size)             /* provided DDR memory   */
73       ) {                                                            
74         printf("No enough memory!\n");
75         return(TEST_MEM_ERROR);
76     }
77     
78     /* Configure L1D if necessary */
79     l1d_cfg_err = LIB_CACHE_SUCCESS;
80     if(*l1D_SRAM_size_orig <= smem_size_vfast) {     /* configure L1D if needs more SRAM */
81       #pragma omp parallel     
82       {
83         l1d_cfg_err = lib_L1D_config_SRAM(smem_size_vfast);
84       }
85     }  
87     /* Configure L2 if necessary */
88     l2_cfg_err = LIB_CACHE_SUCCESS;
89     if(*l2_SRAM_size_orig <= smem_size_fast) {       /* configure L2 if needs more SRAM */
90       #pragma omp parallel     
91       { 
92         l2_cfg_err  = lib_L2_config_SRAM(smem_size_fast);    
93       }
94     }
95     
96     if(l1d_cfg_err || l2_cfg_err) {
97       printf("Error in configuring L1D and L2!\n.");
98       return(TEST_MEM_ERROR);        
99     }
101     printf("Configured L1D SRAM size is %d.\n", lib_get_L1D_SRAM_size());
102     printf("Configured L2  SRAM size is %d.\n", lib_get_L2_SRAM_size());
103     
104     /* get L1D and L2 SRAM base address */
105     l1d_SRAM_ptr = lib_get_L1D_SRAM_base();  
106     l2_SRAM_ptr  = lib_get_L2_SRAM_base();   
108     printf("L1D SRAM base address is 0x%x.\n", (unsigned int)l1d_SRAM_ptr);
109     printf("L2  SRAM base address is 0x%x.\n", (unsigned int) l2_SRAM_ptr);
110     
111     /* pass allocated memories for heap initialization */
112     if(test_Init(l1d_SRAM_ptr,  smem_size_vfast,
113                  l2_SRAM_ptr,   smem_size_fast,
114                  msmc_mem_base, smem_size_med, 
115                  ddr_mem_base,  smem_size_slow)) {
116       return(TEST_MEM_ERROR);        
117     }
119     return(TEST_MEM_NOERR);            
120 } /* lib_config_memory */
123 /*==============================================================================
124  * This function reconfigures L1D and L2 after processing is finished
125  *============================================================================*/
126 int lib_reconfig_memory(size_t l1D_SRAM_size_orig, size_t l2_SRAM_size_orig)
128     int l1d_cfg_err, l2_cfg_err;
130     printf("Reconfiguring L1D and L2.\n");
131     printf("L1D total size is %d.\n", lib_get_L1D_total_size());
132     printf("Original L1D SRAM size is %d.\n", l1D_SRAM_size_orig);   
133     printf("Original L2  SRAM size is %d.\n",  l2_SRAM_size_orig);
134     
135     /* configure L1D back */    
136     l1d_cfg_err = LIB_CACHE_SUCCESS;
137     if(l1D_SRAM_size_orig!=lib_get_L1D_SRAM_size()) {
138       #pragma omp parallel     
139       {
140         l1d_cfg_err = lib_L1D_config_SRAM(l1D_SRAM_size_orig);    
141         //__cache_l1d_all();
142       }
143     }     
145     l2_cfg_err = LIB_CACHE_SUCCESS;
146     if(l2_SRAM_size_orig <= lib_get_L2_SRAM_size()) {
147       #pragma omp parallel     
148       {
149         l2_cfg_err  = lib_L2_config_SRAM(l2_SRAM_size_orig);      
150       }
151     }
152     
153     /* configure L1D and L2 back */    
154     if(l1d_cfg_err || l2_cfg_err) {
155       printf("Error in reconfiguring L1D and L2!\n.");
156       return(TEST_MEM_ERROR);
157     }   
159     printf("Reconfigured L1D SRAM size is %d.\n", lib_get_L1D_SRAM_size());
160     printf("Reconfigured L1D total size is %d.\n", lib_get_L1D_total_size());
161     printf("Reconfigured L2  SRAM size is %d.\n", lib_get_L2_SRAM_size());
162     
163     return(TEST_MEM_NOERR);            
164 } /* lib_reconfig_memory */
166 /*==============================================================================
167  * This function prints out the L2 SRAM start address which is passed from host
168  * through OpenCL.
169  *============================================================================*/
170 void print_l2_start(char * l2_buf)
172     printf("Function print_l2_start: L2 SRAM start address is 0x%x.\n", (unsigned int)l2_buf);
175 /* Nothing past this point */