]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/blob - psdk_cust/pdk_k2g_1_0_1_1_eng/packages/ti/board/diag/norflash/src/norflash_test.c
Modified messaging code after code review.
[processor-sdk/performance-audio-sr.git] / psdk_cust / pdk_k2g_1_0_1_1_eng / packages / ti / board / diag / norflash / src / norflash_test.c
1 /*
2  * Copyright (c) 2015, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * *  Redistributions of source code must retain the above copyright
10  *    notice, this list of conditions and the following disclaimer.
11  *
12  * *  Redistributions in binary form must reproduce the above copyright
13  *    notice, this list of conditions and the following disclaimer in the
14  *    documentation and/or other materials provided with the distribution.
15  *
16  * *  Neither the name of Texas Instruments Incorporated nor the names of
17  *    its contributors may be used to endorse or promote products derived
18  *    from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  *
32  */
34 /**
35 *
36 *  \file  spi_nor_test.c
37 *
38 *  \brief This file contains spi nor test functions.
39 *
40 ******************************************************************************/
42 #include "norflash_test.h"
44 #include <ti/drv/gpio/GPIO.h>
45 #include <ti/csl/soc.h>
46 #include <ti/drv/gpio/soc/GPIO_soc.h>
48 /* Port and pin number mask for flash hold.
49    Bits 7-0: Pin number  and Bits 15-8: Port number */
50 #define GPIO_FLASH_HOLD      (0x0129)
52 /* GPIO Driver board specific pin configuration structure */
53 GPIO_PinConfig gpioPinConfigs[] = {
54         GPIO_FLASH_HOLD | GPIO_CFG_OUTPUT
55 };
57 /* GPIO Driver call back functions */
58 GPIO_CallbackFxn gpioCallbackFunctions[] = {
59     NULL
60 };
62 /* GPIO Driver configuration structure */
63 GPIO_v0_Config GPIO_v0_config = {
64     gpioPinConfigs,
65     gpioCallbackFunctions,
66     sizeof(gpioPinConfigs) / sizeof(GPIO_PinConfig),
67     sizeof(gpioCallbackFunctions) / sizeof(GPIO_CallbackFxn),
68     0,
69 };
71 /**
72  *  \brief    Function to configure SPI NOR flash hold signal
73  *
74  *
75  *  \return None
76  */
77 static void configFlashHold(void)
78 {
79         GPIO_init();
80         GPIO_write(0, 1);
81 }
83 /**
84  *  \brief    Executes SPI NOR flash chip detect test
85  *
86  *  \param    p_device [IN]   NOR flash device handle
87  *  \param    testArgs [IN]   Test arguments
88  *
89  * \return
90  * \n      TEST_PASS  - Test Passed
91  * \n      TEST_FAIL  - Test Failed
92  */
93 static TEST_STATUS spi_nor_chip_detect_test(PLATFORM_DEVICE_info *p_device,
94                                             void *testArgs)
95 {
96     spiNorTestArgs_t *args = (spiNorTestArgs_t *)testArgs;
98     p_device = platform_device_open(args->devId, 0);
99     if (p_device == NULL)
100     {
101        UART_printf("SPI NOR Flash Test: Could Not Open NOR Device; errno = 0x%x \n", platform_errno);
102        return (TEST_FAIL);
103     }
105     UART_printf("Device Id - 0x%X\n", p_device->device_id);
106     UART_printf("Manufacturer Id - 0x%X\n", p_device->manufacturer_id);
107     UART_printf("Device Width - %d\n", p_device->width);
108     UART_printf("Block Count - %d\n", p_device->block_count);
109     UART_printf("Page Count - %d\n", p_device->page_count);
110     UART_printf("Page Size - %d\n", p_device->page_size);
112     platform_device_close(p_device->handle);
114     return (TEST_PASS);
117 /**
118  *  \brief    Executes SPI NOR flash memory read/write test
119  *
120  *  \param    p_device [IN]   NOR flash device handle
121  *  \param    testArgs [IN]   Test arguments
122  *
123  * \return
124  * \n      TEST_PASS  - Test Passed
125  * \n      TEST_FAIL  - Test Failed
126  */
127 static TEST_STATUS spi_nor_memory_access_test(PLATFORM_DEVICE_info *p_device,
128                                               void *testArgs)
130     spiNorTestArgs_t *args = (spiNorTestArgs_t *)testArgs;
131     Platform_STATUS  status;
132     TEST_STATUS      testStatus = TEST_FAIL;
134     uint32_t address;
135     uint8_t  *norWrBuf;
136     uint8_t  *norRdBuf;
137 #ifdef ENABLE_MEMORY_BACKUP
138     uint8_t  *norBkpBuf;
139 #endif
141     norWrBuf = malloc(args->blockLen);
142     norRdBuf = malloc(args->blockLen);
144     if((norWrBuf == NULL) ||
145        (norRdBuf == NULL))
146     {
147        UART_printf("SPI NOR Flash Test: Buffer Allocation Failed!\n");
148        return (TEST_FAIL);
149     }
151 #ifdef ENABLE_MEMORY_BACKUP
152     norBkpBuf = malloc(args->blockLen);
153     if(norBkpBuf == NULL)
154     {
155         UART_printf("SPI NOR Flash Test: Buffer Allocation Failed!\n");
156         free(norWrBuf);
157         free(norRdBuf);
158         return (TEST_FAIL);
159     }
160 #endif
162     /* Initialize the test pattern */
163     memset(norWrBuf, args->testPattern, args->blockLen);
164     memset(norRdBuf, 0, args->blockLen);
166     address = ((args->sectNum) * (SPI_NOR_SECTOR_SIZE));
168 #ifdef ENABLE_MEMORY_BACKUP
169     status = platform_device_read(p_device->handle, address,
170                                   norBkpBuf, args->blockLen);
171     if(status != Platform_EOK)
172     {
173         UART_printf("SPI NOR Flash Test: Read Failed  errno = 0x%x\n", platform_errno);
174         goto free;
175     }
176 #endif
178     status = platform_device_write(p_device->handle, address,
179                                    norWrBuf, args->blockLen);
180     if(status != Platform_EOK)
181     {
182         UART_printf("SPI NOR Flash Test: Write Test Data Failed  errno = 0x%x\n", platform_errno);
183         goto free;
184     }
186     status = platform_device_read(p_device->handle, address,
187                                   norRdBuf, args->blockLen);
188     if(status != Platform_EOK)
189     {
190         UART_printf("SPI NOR Flash Test: Read Test Data Failed  errno = 0x%x\n", platform_errno);
191         goto free;
192     }
194     if (memcmp(norWrBuf, norRdBuf, args->blockLen) != 0)
195     {
196         UART_printf("SPI NOR Flash Test: Data Verification Failed\n");
197         testStatus = TEST_FAIL;
198     }
199     else
200     {
201         UART_printf("SPI NOR Flash Test: Data Verification Passed\n");
202         testStatus = TEST_PASS;
203     }
205 #ifdef ENABLE_MEMORY_BACKUP
206     status = platform_device_erase_block (p_device->handle, args->sectNum);
207     if(status != Platform_EOK)
208     {
209         UART_printf("SPI NOR Flash Test: Erase Failed  errno = 0x%x\n",
210                        platform_errno);
211         testStatus = TEST_FAIL;
212     }
214     status = platform_device_write(p_device->handle, address,
215                                    norBkpBuf, args->blockLen);
216     if(status != Platform_EOK)
217     {
218         UART_printf("SPI NOR Flash Test: Write Back Original Data Failed  errno = 0x%x\n",
219                        platform_errno);
220         testStatus = TEST_FAIL;
221     }
222 #endif
224 free:
225     free(norWrBuf);
226     free(norRdBuf);
227 #ifdef ENABLE_MEMORY_BACKUP
228     free(norBkpBuf);
229 #endif
231     return (testStatus);
234 /**
235  *  \brief    Executes SPI NOR flash memory erase test
236  *
237  *  \param    p_device [IN]   NOR flash device handle
238  *  \param    testArgs [IN]   Test arguments
239  *
240  * \return
241  * \n      TEST_PASS  - Test Passed
242  * \n      TEST_FAIL  - Test Failed
243  */
244 static TEST_STATUS spi_nor_erase_test(PLATFORM_DEVICE_info *p_device,
245                                       void *testArgs)
247     spiNorTestArgs_t *args = (spiNorTestArgs_t *)testArgs;
248     Platform_STATUS  status;
249     TEST_STATUS      testStatus = TEST_FAIL;
251     uint32_t index;
252     uint32_t address;
253     uint8_t  *norRdBuf;
254 #ifdef ENABLE_MEMORY_BACKUP
255     uint8_t  *norBkpBuf;
256 #endif
258     norRdBuf = malloc(SPI_NOR_SECTOR_SIZE);
259     if(norRdBuf == NULL)
260     {
261        UART_printf("SPI NOR Flash Test: Buffer Allocation Failed!\n");
262        return (testStatus);
263     }
265 #ifdef ENABLE_MEMORY_BACKUP
266     norBkpBuf = malloc(SPI_NOR_SECTOR_SIZE);
267     if(norBkpBuf == NULL)
268     {
269         UART_printf("SPI NOR Flash Test: Buffer Allocation Failed!\n");
270         free(norRdBuf);
271         return (testStatus);
272     }
273 #endif
275     memset(norRdBuf, 0, SPI_NOR_SECTOR_SIZE);
277     address = ((args->sectNum) * (SPI_NOR_SECTOR_SIZE));
279 #ifdef ENABLE_MEMORY_BACKUP
280     status = platform_device_read(p_device->handle, address,
281                                   norBkpBuf, SPI_NOR_SECTOR_SIZE);
282     if(status != Platform_EOK)
283     {
284         UART_printf("SPI NOR Flash Test: Read Failed  errno = 0x%x\n", platform_errno);
285         goto free;
286     }
287 #endif
289     status = platform_device_erase_block (p_device->handle, args->sectNum);
290     if(status != Platform_EOK)
291     {
292         UART_printf("SPI NOR Flash Test: Erase Failed for Sector %d  errno = 0x%x\n",
293                         args->sectNum, platform_errno);
294         goto free;
295     }
297     status = platform_device_read(p_device->handle, address,
298                                   norRdBuf, SPI_NOR_SECTOR_SIZE);
299     if(status != Platform_EOK)
300     {
301         UART_printf("SPI NOR Flash Test: Read Test Data Failed  errno = 0x%x\n", platform_errno);
302         goto free;
303     }
305     for (index = 0; index < SPI_NOR_SECTOR_SIZE; index++)
306     {
307         if(norRdBuf[index] != 0xFF)
308         {
309             UART_printf("SPI NOR Flash Test: Erase Data Verification Failed\n");
310             testStatus = TEST_FAIL;
311             break;
312         }
313     }
315     if(index == SPI_NOR_SECTOR_SIZE)
316     {
317         UART_printf("SPI NOR Flash Test: Erase Data Verification Passed\n");
318         testStatus = TEST_PASS;
319     }
321 #ifdef ENABLE_MEMORY_BACKUP
322     status = platform_device_write(p_device->handle, address,
323                                    norBkpBuf, SPI_NOR_SECTOR_SIZE);
324     if(status != Platform_EOK)
325     {
326         UART_printf("SPI NOR Flash Test: Write Back Original Data Failed  errno = 0x%x\n",
327                        platform_errno);
328         testStatus = TEST_FAIL;
329     }
330 #endif
332 free:
333     free(norRdBuf);
334 #ifdef ENABLE_MEMORY_BACKUP
335     free(norBkpBuf);
336 #endif
338     return (testStatus);
341 /**
342  *  \brief    Executes SPI NOR flash tests
343  *
344  *  \param    testArgs [IN]   Test arguments
345  *
346  * \return
347  * \n      TEST_PASS  - Test Passed
348  * \n      TEST_FAIL  - Test Failed
349  */
350 static TEST_STATUS run_spi_nor_test(void *testArgs)
352     PLATFORM_DEVICE_info *p_device = NULL;
353     spiNorTestArgs_t     *args = (spiNorTestArgs_t *)testArgs;
354     TEST_STATUS          testStatus = TEST_FAIL;
356     UART_printf("\nRunning SPI NOR Flash Chip Detect Test\n");
357     testStatus = spi_nor_chip_detect_test(p_device, args);
358     if(testStatus != TEST_PASS)
359     {
360         UART_printf("\nSPI NOR Flash Chip Detect Test Failed\n");
361         goto TEST_END;
362     }
363     else
364     {
365         UART_printf("\nSPI NOR Flash Chip Detect Test Passed\n");
366     }
368     p_device = platform_device_open(args->devId, 0);
369     if (p_device == NULL)
370     {
371        UART_printf("SPI NOR Flash Test: Could Not Open NOR Device; errno = 0x%x \n",
372                        platform_errno);
373        return (TEST_FAIL);
374     }
376     UART_printf("\nRunning SPI NOR Flash Block Erase Test\n");
377     testStatus = spi_nor_erase_test(p_device, args);
378     if(testStatus != TEST_PASS)
379     {
380         UART_printf("\nSPI NOR Flash Block Erase Test Failed\n");
381         goto TEST_END;
382     }
383     else
384     {
385         UART_printf("\nSPI NOR Flash Block Erase Test Passed\n");
386     }
388     UART_printf("\nRunning SPI NOR Flash Memory Access Test - Test Pattern 1\n");
389     args->testPattern = NOR_FLASH_TEST_PATTERN1;
390     testStatus = spi_nor_memory_access_test(p_device, args);
391     if(testStatus != TEST_PASS)
392     {
393         UART_printf("\nSPI NOR Flash Memory Access Test Failed\n");
394         goto TEST_END;
395     }
396     else
397     {
398         UART_printf("\nSPI NOR Flash Memory Access Test Passed\n");
399     }
401     UART_printf("\nRunning SPI NOR Flash Memory Access Test - Test Pattern 2\n");
402     args->testPattern = NOR_FLASH_TEST_PATTERN2;
403     testStatus = spi_nor_memory_access_test(p_device, args);
404     if(testStatus != TEST_PASS)
405     {
406         UART_printf("\nSPI NOR Flash Memory Access Test Failed\n");
407         goto TEST_END;
408     }
409     else
410     {
411         UART_printf("\nSPI NOR Flash Memory Access Test Passed\n");
412     }
414 TEST_END:
415     platform_device_close(p_device->handle);
417     return (testStatus);
420 /**
421  * \brief This function performs spi nor test
422  *
423  * \param testArgs  - Test arguments
424  *
425  * \return
426  * \n      TEST_PASS  - Test Passed
427  * \n      TEST_FAIL  - Test Failed
428  *
429  */
430 TEST_STATUS spiNorTest(void *testArgs)
432     TEST_STATUS testStatus;
434     spiNorTestArgs_t *args = (spiNorTestArgs_t *)testArgs;
436     UART_printf("\n********************************\n");
437     UART_printf(  "       SPI NOR Flash Test       \n");
438     UART_printf(  "********************************\n");
440     if(args == NULL)
441     {
442         UART_printf("Invalid Test Arguments!\n");
443         UART_printf("Aborting the Test!!\n");
444         return (TEST_FAIL);
445     }
447     if(args->autoRun == FALSE)
448     {
449         /* Read test inputs from user if needed */
450     }
452     /* Disable flash hold signal to get the access to SPI flash */
453     configFlashHold();
455     testStatus = run_spi_nor_test(args);
456     if(testStatus != TEST_PASS)
457     {
458         UART_printf("\nSPI NOR Flash Test Failed!\n");
459     }
460     else
461     {
462         UART_printf("\nSPI NOR Flash Test Passed!\n");
463     }
465     UART_printf("\nSPI NOR Flash Tests Completed!!\n");
466     UART_printf("\n-----------------X-----------------\n\n\n");
468     return (testStatus);
470 } // spiNorTest
472 /**
473  * \brief Invokes spi nor test functions
474  *
475  */
476 int main(void)
478     TEST_STATUS         testStatus;
479     spiNorTestArgs_t    testArgs;
480     Board_initCfg       boardCfg;
482     testArgs.autoRun     = 0;
483     testArgs.blockLen    = SPI_NOR_SECTOR_SIZE;
484     testArgs.sectNum     = 0;
485     testArgs.devId       = PLATFORM_DEVID_NORN25Q128A13ESF40F;
486     testArgs.testPattern = 0xAA;
488 #ifdef PDK_RAW_BOOT
489     boardCfg = BOARD_INIT_PINMUX_CONFIG | BOARD_INIT_UART_STDIO;
490 #else
491     boardCfg = BOARD_INIT_UART_STDIO;
492 #endif
493     Board_init(boardCfg);
495     /* Invoke SPI NOR Test */
496     testStatus = spiNorTest(&testArgs);
497     if(testStatus != TEST_PASS)
498     {
499         return (-1);
500     }
502     return (0);
505 /* Nothing past this point */