]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/blob - psdk_cust/pdk_k2g_1_0_1_1_eng/packages/ti/board/src/evmAM437x/include/board_cfg.h
Modified messaging code after code review.
[processor-sdk/performance-audio-sr.git] / psdk_cust / pdk_k2g_1_0_1_1_eng / packages / ti / board / src / evmAM437x / include / board_cfg.h
1 /*
2  * Copyright (c) 2015, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * *  Redistributions of source code must retain the above copyright
10  *    notice, this list of conditions and the following disclaimer.
11  *
12  * *  Redistributions in binary form must reproduce the above copyright
13  *    notice, this list of conditions and the following disclaimer in the
14  *    documentation and/or other materials provided with the distribution.
15  *
16  * *  Neither the name of Texas Instruments Incorporated nor the names of
17  *    its contributors may be used to endorse or promote products derived
18  *    from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
33 #ifndef BOARD_CFG_H_
34 #define BOARD_CFG_H_
36 #include <ti/starterware/include/hw/am437x.h>
38 /* Mmeory Sections */
39 #define BOARD_DDR3_START_ADDR           0x80000000
40 #define BOARD_DDR3_SIZE                 (2 * 1024 * 1024 * 1024UL)
41 #define BOARD_DDR3_END_ADDR             (BOARD_DDR3_START_ADDR + BOARD_DDR3_SIZE - 1)
43 /* UART LLD instance number */
44 #define BOARD_UART_INSTANCE                             0
46 /* Number of LEDS connected to GPIO */
47 #define BOARD_GPIO_LED_NUM              8
49 /* EEPROM data read length */
50 #define I2C_EEPROM_RX_LENGTH            10U
52 #define GPIO_INTR_LED_BASE_ADDR      (SOC_GPIO5_REG)
53 #define GPIO_LED_PIN_NUM             (0xBU)
55 /* Port and pin number mask for EMMC reset pin.
56    Bits 7-0: Pin number  and Bits 15-8: (Port number + 1) */
57 #define GPIO_EMMC_RST_PIN_NUM       (0x1F)
58 #define GPIO_EMMC_RST_PORT_NUM      (0x06)
60 /* Port and pin number mask for EMMC Selection pin.
61    Bits 7-0: Pin number  and Bits 15-8: (Port number + 1) */
62 #define GPIO_EMMC_SEL_PIN_NUM       (0x17)
63 #define GPIO_EMMC_SEL_PORT_NUM      (0x01)
65 /* Port and pin number mask for MMCSD Card Detect pin.
66    Bits 7-0: Pin number  and Bits 15-8: (Port number + 1) */
67 #define GPIO_MMC_SDCD_PIN_NUM          (0x6)
68 #define GPIO_MMC_SDCD_PORT_NUM         (0x1)
69 #define GPIO_PIN_MMC_SDCD_ACTIVE_STATE (0x0)
71 /* I2C instance connected to EEPROM */
72 #define BOARD_I2C_EEPROM_INSTANCE       0
74 /* I2C address for EEPROM */
75 #define BOARD_I2C_EEPROM_ADDR           0x50
77 /* EEPROM board ID information */
78 #define BOARD_EEPROM_HEADER_LENGTH      4
79 #define BOARD_EEPROM_BOARD_NAME_LENGTH  8
80 #define BOARD_EEPROM_VERSION_LENGTH     4
81 #define BOARD_EEPROM_SERIAL_NO_LENGTH   12
82 #define BOARD_EEPROM_HEADER_ADDR        0
83 #define BOARD_EEPROM_BOARD_NAME_ADDR    (BOARD_EEPROM_HEADER_ADDR + BOARD_EEPROM_HEADER_LENGTH)
84 #define BOARD_EEPROM_VERSION_ADDR       (BOARD_EEPROM_BOARD_NAME_ADDR + BOARD_EEPROM_BOARD_NAME_LENGTH)
85 #define BOARD_EEPROM_SERIAL_NO_ADDR     (BOARD_EEPROM_VERSION_ADDR + BOARD_EEPROM_VERSION_LENGTH)
87 #endif