]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/blob - psdk_cust/pdk_k2g_1_0_1_1_eng/packages/ti/board/src/evmAM572x/include/board_cfg.h
PASDK-258:Update PDK eng to 1.0.1.1. Using build number to differentiate PDK eng...
[processor-sdk/performance-audio-sr.git] / psdk_cust / pdk_k2g_1_0_1_1_eng / packages / ti / board / src / evmAM572x / include / board_cfg.h
1 /*
2  * Copyright (c) 2015, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * *  Redistributions of source code must retain the above copyright
10  *    notice, this list of conditions and the following disclaimer.
11  *
12  * *  Redistributions in binary form must reproduce the above copyright
13  *    notice, this list of conditions and the following disclaimer in the
14  *    documentation and/or other materials provided with the distribution.
15  *
16  * *  Neither the name of Texas Instruments Incorporated nor the names of
17  *    its contributors may be used to endorse or promote products derived
18  *    from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
33 #ifndef BOARD_CFG_H_
34 #define BOARD_CFG_H_
36 /* Board ID information */
37 #define BOARD_INFO_CPU_NAME     "AM572x"
38 #define BOARD_INFO_BOARD_NAME   "EVMAM572x"
40 /* Mmeory Sections */
41 #define BOARD_DDR3_START_ADDR                   0x80000000
42 #define BOARD_DDR3_SIZE                                 (2 * 1024 * 1024 * 1024UL)
43 #define BOARD_DDR3_END_ADDR                             (BOARD_DDR3_START_ADDR + BOARD_DDR3_SIZE - 1)
45 /* UART LLD instance number */
46 #define BOARD_UART_INSTANCE                             2
48 /* Number of LEDS connected to GPIO */
49 #define BOARD_GPIO_LED_NUM                              4
51 /* I2C instance connected to LED */
52 #define BOARD_I2C_LED_INSTANCE                  0
54 /* I2C address for Industrial LEDs */
55 #define BOARD_I2C_LED_ADDR                              0x60
57 /* I2C instance connected to EEPROM */
58 #define BOARD_I2C_EEPROM_INSTANCE               0
60 /* I2C address for EEPROM */
61 #define BOARD_I2C_EEPROM_ADDR                   0x50
63 /* I2C instance connected to touchscreen controller */
64 #define BOARD_I2C_TOUCHSCREEN_INSTANCE  0
66 /* I2C address for touchscreen controller */
67 #define BOARD_I2C_TOUCHSCREEN_ADDR              0x38
69 /* EEPROM board ID information */
70 #define BOARD_EEPROM_HEADER_LENGTH              4
71 #define BOARD_EEPROM_BOARD_NAME_LENGTH  8
72 #define BOARD_EEPROM_VERSION_LENGTH             4
73 #define BOARD_EEPROM_SERIAL_NO_LENGTH   12
74 #define BOARD_EEPROM_HEADER_ADDR                0
75 #define BOARD_EEPROM_BOARD_NAME_ADDR    (BOARD_EEPROM_HEADER_ADDR + BOARD_EEPROM_HEADER_LENGTH)
76 #define BOARD_EEPROM_VERSION_ADDR               (BOARD_EEPROM_BOARD_NAME_ADDR + BOARD_EEPROM_BOARD_NAME_LENGTH)
77 #define BOARD_EEPROM_SERIAL_NO_ADDR             (BOARD_EEPROM_VERSION_ADDR + BOARD_EEPROM_VERSION_LENGTH)
79 /* PMIC Device I2C Slave Address. */
80 #define BOARD_I2C_PMIC_ADDR             (0x58)
82 #define BOARD_PMIC_DEV_CTRL             (0xA0)
84 /* Port and pin number mask for EMMC reset pin.
85    Bits 7-0: Pin number  and Bits 15-8: (Port number) */
86 #define GPIO_EMMC_RST_PIN_NUM       (0x15)
87 #define GPIO_EMMC_RST_PORT_NUM      (0x04)
89 /* Port and pin number mask for MMCSD Card Detect pin.
90    Bits 7-0: Pin number  and Bits 15-8: (Port number) */
91 #define GPIO_MMC_SDCD_PIN_NUM          (0x1B)
92 #define GPIO_MMC_SDCD_PORT_NUM         (0x06)
93 #define GPIO_PIN_MMC_SDCD_ACTIVE_STATE (0x0)
95 /* GMAC diagnostic example configuration */
96 #define GMAC_BASEADDRESS                                (0x48484000U)
97 #define GMAC_PORT1_ETHERNET_PHY_ADRESS  (0x1U)
98 #define GMAC_PORT2_ETHERNET_PHY_ADRESS  (0x2U)
100 #endif