[processor-sdk/performance-audio-sr.git] / psdk_cust / pdk_k2g_1_0_1_2_eng / packages / ti / board / src / flash / platform_flash / evmc66x_i2c_eeprom.h
1 /*
2 * Copyright (c) 2011-2015, Texas Instruments Incorporated
3 * All rights reserved.
4 *
5 * Redistribution and use in source and binary forms, with or without
6 * modification, are permitted provided that the following conditions
7 * are met:
8 *
9 * * Redistributions of source code must retain the above copyright
10 * notice, this list of conditions and the following disclaimer.
11 *
12 * * Redistributions in binary form must reproduce the above copyright
13 * notice, this list of conditions and the following disclaimer in the
14 * documentation and/or other materials provided with the distribution.
15 *
16 * * Neither the name of Texas Instruments Incorporated nor the names of
17 * its contributors may be used to endorse or promote products derived
18 * from this software without specific prior written permission.
19 *
20 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22 * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23 * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24 * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25 * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26 * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27 * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28 * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29 * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30 * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31 *
32 */
34 /**
35 *
36 * \file evmc64x_i2c_eeprom.h
37 *
38 * \brief Provides definitions and prototypes local to the i2c module.
39 *
40 ******************************************************************************/
42 #ifndef _EVM66X_I2C_EEPROM_H_
43 #define _EVM66X_I2C_EEPROM_H_
45 /************************
46 * Defines and Macros
47 ************************/
49 // EEPROM salve address
50 #define EEPROM_SLAVE_ADDR_50 (0x50)
51 #define EEPROM_SLAVE_ADDR_51 (0x51)
53 /************************
54 * Function declarations
55 ************************/
56 I2C_RET i2cEepromWriteBlock( uint8_t uchEepromI2cAddress, uint32_t *puiData,
57 uint32_t uiNumBytes, uint32_t uiEndBusState,
58 uint8_t i2cportnumber);
60 I2C_RET i2cEepromRead ( uint32_t byte_addr, uint32_t uiNumBytes,
61 uint8_t *puiData, uint8_t uchEepromI2cAddress,
62 uint8_t i2cportnumber);
64 I2C_RET i2cEepromWrite( uint16_t uchEepromI2cAddress, uint32_t *puiData,
65 uint32_t uiNumBytes, uint32_t uiEndBusState,
66 uint8_t i2cportnumber);
68 I2C_RET i2cEepromWriteByteAddr( uint32_t byte_addr, uint16_t uchEepromI2cAddress,
69 uint8_t *puiData, uint32_t uiNumBytes,
70 uint32_t uiEndBusState, uint8_t i2cportnumber);
72 I2C_RET i2cEepromMacWrite( uint8_t *puchSrc, uint8_t i2cportnumber,
73 uint16_t macI2cAddress, uint16_t macOffset,
74 uint8_t macSize);
75 I2C_RET i2cEepromMacRead(uint8_t *puchDst, uint8_t i2cportnumber,
76 uint16_t macI2cAddress, uint16_t macOffset,
77 uint8_t macSize);
79 #endif // _EVM66X_I2C_EEPROM_H_