[processor-sdk/performance-audio-sr.git] / psdk_cust / pdk_k2g_1_0_1_2_eng / packages / ti / board / src / idkAM437x / include / board_cfg.h
1 /*
2 * Copyright (c) 2015, Texas Instruments Incorporated
3 * All rights reserved.
4 *
5 * Redistribution and use in source and binary forms, with or without
6 * modification, are permitted provided that the following conditions
7 * are met:
8 *
9 * * Redistributions of source code must retain the above copyright
10 * notice, this list of conditions and the following disclaimer.
11 *
12 * * Redistributions in binary form must reproduce the above copyright
13 * notice, this list of conditions and the following disclaimer in the
14 * documentation and/or other materials provided with the distribution.
15 *
16 * * Neither the name of Texas Instruments Incorporated nor the names of
17 * its contributors may be used to endorse or promote products derived
18 * from this software without specific prior written permission.
19 *
20 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22 * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23 * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24 * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25 * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26 * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27 * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28 * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29 * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30 * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31 */
33 #ifndef BOARD_CFG_H_
34 #define BOARD_CFG_H_
36 /* UART LLD instance number */
37 #define BOARD_UART_INSTANCE 0
39 /* McSPI serializer instance */
40 #define BOARD_MCSPI_SERIALIZER_INSTANCE 1
42 /* McSPI instance to support Slave mode is 0.
43 * To make the example generic accross AM57x
44 * platforms, added 1 to the instance number.
45 */
46 #define BOARD_MCSPI_MASTER_INSTANCE (0x1U)
47 #define BOARD_MCSPI_SLAVE_INSTANCE (0x1U)
49 /* EEPROM Data read length */
50 #define I2C_EEPROM_RX_LENGTH 10U
52 /* Port and pin number mask for MMCSD Card Detect pin.
53 Bits 7-0: Pin number and Bits 15-8: (Port number + 1) */
54 #define GPIO_MMC_SDCD_PIN_NUM (0x6)
55 #define GPIO_MMC_SDCD_PORT_NUM (0x1)
56 #define GPIO_PIN_MMC_SDCD_ACTIVE_STATE (0x0)
58 #endif