1 06-20-16:
2 Code installation:
3 IPC: Unzip ipc_3_43_00_00_eng.zip (contains IPC engineering release) to <root>\ipc_3_43_00_00_eng\.
5 PAF:
6 Git repo: git@gitorious.design.ti.com:dolby-harmonious/os_paf_dev.git
7 Branch: dev_psdkaudio_frank
8 Commit: 30071e3
10 Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\paf\.
12 Dolby Intrinsics:
13 Git repo: git@gitorious.design.ti.com:dolby-harmonious/intrinsics.git
14 Branch: pp_harmonious_dev
15 Commit: 7c60646
17 Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\intrinsics\.
19 DDP:
20 Git repo: git@gitorious.design.ti.com:dolby-harmonious/ddp.git
21 Branch: dev_psdkaudio_frank
22 Commit: f8f9271
24 Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\ddp\.
26 Build instructions:
27 PAF:
28 Rebuild paf libraries:
29 1) Update <root>\procsdk_audio_x_xx_xx_xx\setup_env.bat for local environment.
30 2) Open DOS shell.
31 3) From DOS prompt, execute:
32 > setup_env.bat
33 4) Modify ARCH variable in pa/build/target.mk to select c66x target
34 5) From DOS prompt, execute:
35 > build_libs.bat DSP
36 6) Modify ARCH variable in pa/build/target.mk to select a15 target
37 5) From DOS prompt, execute:
38 > build_libs.bat ARM
40 DDP:
41 Rebuild DDP libraries:
42 1) cd <root>\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\k2g\Wrapper\ddp_library
43 2) From DOS prompt, execute:
44 > make
45 3) cd <root>\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\k2g\Wrapper\ddp_wrapper
46 4) From DOS prompt, execute:
47 > make
49 Platform lib:
50 1) Import CCS project into workspace located in <root>\pdk_k2g_1_0_1\packages\ti\platform\evmk2g\platform_lib\.
51 2) Rebuild project, Debug build profile
53 DSP application:
54 1) Import CCS project into workspace located in <root>\procsdk_audio_x_xx_xx_xx\test_dsp\.
55 2) Rebuild project, Debug build profile
57 ARM application:
58 1) Import CCS project into workspace located in <root>\procsdk_audio_x_xx_xx_xx\test_arm\.
59 2) Rebuild project, Debug build profile