Update readme_demo.txt
[processor-sdk/performance-audio-sr.git] / readme_demo.txt
1 Update log:
2     06-20-16: Initial version
3     06-27-16: Add information on code installation & build
4     06-30-16: Add note concerning PAF Makefile ROOTDIR variable
5     07-08-16: Add information on UART LLD build
6     07-14-16: Add note concerning <root>
7     08-10-16: Update commit Ids for PAF, Dolby Intrinsics, and DDP.
8     
9 NOTE: Below mentioned <root> has only been verified for <root>=c:\ti.
10       Using another <root> will require changes to makefiles (e.g. DDP, Intrinsics) hard-coded to use c:\ti.
11     
12     Code installation:
13         IPC: Unzip ipc_3_43_00_00_eng.zip (contains IPC engineering release) to <root>\ipc_3_43_00_00_eng\.
14         
15         PAF: 
16             Git repo: git@gitorious.design.ti.com:dolby-harmonious/os_paf_dev.git
17             Branch: dev_psdkaudio_frank
18             Commit: 2ace97e
19             
20             Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\paf\.
21             
22         Dolby Intrinsics: 
23             Git repo: git@gitorious.design.ti.com:dolby-harmonious/intrinsics.git
24             Branch: pp_harmonious_dev
25             Commit: ab96821
26             
27             Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\intrinsics\.
28             
29         DDP: 
30             Git repo: git@gitorious.design.ti.com:dolby-harmonious/ddp.git
31             Branch: dev_psdkaudio_frank
32             Commit: f8f9271
33             
34             Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\ddp\.
36     Build instructions:
37         PAF:
38             Rebuild paf libraries:
39                 1) Update <root>\procsdk_audio_x_xx_xx_xx\setup_env.bat for local environment.
40                 2) Open DOS shell.
41                 3) From DOS prompt, execute:
42                     > setup_env.bat
43                 4) Add ROOTDIR variable pa/build/target.mk, e.g.
44                     export ROOTDIR = C:\ti\procsdk_audio_x_xx_xx_xx\paf
45                 5) Modify ARCH variable in pa/build/target.mk to select c66x target
46                 6) From DOS prompt, execute:
47                     > build_libs.bat DSP
48                 6) Modify ARCH variable in pa/build/target.mk to select a15 target
49                 7) From DOS prompt, execute:
50                     > build_libs.bat ARM
52         DDP:
53             Rebuild DDP libraries:
54                 1) Open DOS prompt
55                 2) cd <root>\procsdk_audio_x_xx_xx_xx\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\k2g\Wrapper\ddp_library
56                 3) Execute:
57                     > gmake
58                 3) cd <root>\procsdk_audio_x_xx_xx_xx\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\k2g\Wrapper\ddp_wrapper
59                 4) From DOS prompt, execute:
60                     > gmake
61             
62         UART LLD:
63             1) Open DOS prompt
64             2) cd <root>\pdk_k2g_1_0_1\packages
65             3) Execute:
66                 > pdksetupenv.bat
67             4) cd ti\drv\uart
68             5) Execute:
69                 > gmake all
70             
71         Platform lib:
72             1) Import CCS project into workspace located in <root>\pdk_k2g_1_0_1\packages\ti\platform\evmk2g\platform_lib\.
73             2) Rebuild project, Debug build profile
74             
75         DSP application:
76             1) Import CCS project into workspace located in <root>\procsdk_audio_x_xx_xx_xx\test_dsp\.
77             2) Rebuild project, Debug build profile
78         
79         ARM application:
80             1) Import CCS project into workspace located in <root>\procsdk_audio_x_xx_xx_xx\test_arm\.
81             2) Rebuild project, Debug build profile