e17e04c6bb374b2590123328a8e791308b7ebf05
[processor-sdk/performance-audio-sr.git] / readme_demo.txt
1 Update log:
2     06-20-16: Initial version
3     06-27-16: Add information on code installation & build
4     06-30-16: Add note concerning PAF Makefile ROOTDIR variable
5     07-08-16: Add information on UART LLD build
6     07-14-16: Add note concerning <root>
7     
8 NOTE: Below mentioned <root> has only been verified for <root>=c:\ti.
9       Using another <root> will require changes to makefiles (e.g. DDP, Intrinsics)
10       hard-coded to use c:\ti.
11     
12     Code installation:
13         IPC: Unzip ipc_3_43_00_00_eng.zip (contains IPC engineering release) to <root>\ipc_3_43_00_00_eng\.
14         
15         PAF: 
16             Git repo: git@gitorious.design.ti.com:dolby-harmonious/os_paf_dev.git
17             Branch: dev_psdkaudio_frank
18             Commit: 30071e3
19             
20             Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\paf\.
21             
22         Dolby Intrinsics: 
23             Git repo: git@gitorious.design.ti.com:dolby-harmonious/intrinsics.git
24             Branch: pp_harmonious_dev
25             Commit: 7c60646
26             
27             Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\intrinsics\.
28             
29         DDP: 
30             Git repo: git@gitorious.design.ti.com:dolby-harmonious/ddp.git
31             Branch: dev_psdkaudio_frank
32             Commit: f8f9271
33             
34             Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\ddp\.
36     Build instructions:
37         PAF:
38             Rebuild paf libraries:
39                 1) Update <root>\procsdk_audio_x_xx_xx_xx\setup_env.bat for local environment.
40                 2) Open DOS shell.
41                 3) From DOS prompt, execute:
42                     > setup_env.bat
43                 4) Add ROOTDIR variable pa/build/target.mk, e.g.
44                     export ROOTDIR = C:\ti\procsdk_audio_x_xx_xx_xx\paf
45                 5) Modify ARCH variable in pa/build/target.mk to select c66x target
46                 6) From DOS prompt, execute:
47                     > build_libs.bat DSP
48                 6) Modify ARCH variable in pa/build/target.mk to select a15 target
49                 7) From DOS prompt, execute:
50                     > build_libs.bat ARM
53         DDP:
54             Rebuild DDP libraries:
55                 1) Open DOS prompt
56                 2) cd <root>\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\k2g\Wrapper\ddp_library
57                 3) Execute:
58                     > make
59                 3) cd <root>\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\k2g\Wrapper\ddp_wrapper
60                 4) From DOS prompt, execute:
61                     > make
62             
63         UART LLD:
64             1) Open DOS prompt
65             2) cd <root>\pdk_k2g_1_0_1\packages
66             3) Execute:
67                 > pdksetupenv.bat
68             4) cd ti\drv\uart
69             5) Execute:
70                 > gmake all
71             
72         Platform lib:
73             1) Import CCS project into workspace located in <root>\pdk_k2g_1_0_1\packages\ti\platform\evmk2g\platform_lib\.
74             2) Rebuild project, Debug build profile
75             
76         DSP application:
77             1) Import CCS project into workspace located in <root>\procsdk_audio_x_xx_xx_xx\test_dsp\.
78             2) Rebuild project, Debug build profile
79         
80         ARM application:
81             1) Import CCS project into workspace located in <root>\procsdk_audio_x_xx_xx_xx\test_arm\.
82             2) Rebuild project, Debug build profile