1 Update log:
2 06-20-16: Initial version
3 06-27-16: Add information on code installation & build
4 06-30-16: Add note concerning PAF Makefile ROOTDIR variable
5 07-08-16: Add information on UART LLD build
6 07-14-16: Add note concerning <root>
8 NOTE: Below mentioned <root> has only been verified for <root>=c:\ti.
9 Using another <root> will require changes to makefiles (e.g. DDP, Intrinsics)
10 hard-coded to use c:\ti.
12 Code installation:
13 IPC: Unzip ipc_3_43_00_00_eng.zip (contains IPC engineering release) to <root>\ipc_3_43_00_00_eng\.
15 PAF:
16 Git repo: git@gitorious.design.ti.com:dolby-harmonious/os_paf_dev.git
17 Branch: dev_psdkaudio_frank
18 Commit: 30071e3
20 Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\paf\.
22 Dolby Intrinsics:
23 Git repo: git@gitorious.design.ti.com:dolby-harmonious/intrinsics.git
24 Branch: pp_harmonious_dev
25 Commit: 7c60646
27 Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\intrinsics\.
29 DDP:
30 Git repo: git@gitorious.design.ti.com:dolby-harmonious/ddp.git
31 Branch: dev_psdkaudio_frank
32 Commit: f8f9271
34 Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\ddp\.
36 Build instructions:
37 PAF:
38 Rebuild paf libraries:
39 1) Update <root>\procsdk_audio_x_xx_xx_xx\setup_env.bat for local environment.
40 2) Open DOS shell.
41 3) From DOS prompt, execute:
42 > setup_env.bat
43 4) Add ROOTDIR variable pa/build/target.mk, e.g.
44 export ROOTDIR = C:\ti\procsdk_audio_x_xx_xx_xx\paf
45 5) Modify ARCH variable in pa/build/target.mk to select c66x target
46 6) From DOS prompt, execute:
47 > build_libs.bat DSP
48 6) Modify ARCH variable in pa/build/target.mk to select a15 target
49 7) From DOS prompt, execute:
50 > build_libs.bat ARM
53 DDP:
54 Rebuild DDP libraries:
55 1) Open DOS prompt
56 2) cd <root>\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\k2g\Wrapper\ddp_library
57 3) Execute:
58 > make
59 3) cd <root>\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\k2g\Wrapper\ddp_wrapper
60 4) From DOS prompt, execute:
61 > make
63 UART LLD:
64 1) Open DOS prompt
65 2) cd <root>\pdk_k2g_1_0_1\packages
66 3) Execute:
67 > pdksetupenv.bat
68 4) cd ti\drv\uart
69 5) Execute:
70 > gmake all
72 Platform lib:
73 1) Import CCS project into workspace located in <root>\pdk_k2g_1_0_1\packages\ti\platform\evmk2g\platform_lib\.
74 2) Rebuild project, Debug build profile
76 DSP application:
77 1) Import CCS project into workspace located in <root>\procsdk_audio_x_xx_xx_xx\test_dsp\.
78 2) Rebuild project, Debug build profile
80 ARM application:
81 1) Import CCS project into workspace located in <root>\procsdk_audio_x_xx_xx_xx\test_arm\.
82 2) Rebuild project, Debug build profile