fced03dbc2849c7f982872a4190f9d77129d4f82
[processor-sdk/performance-audio-sr.git] / readme_demo.txt
1 06-20-16: 
2     Code installation:
3         IPC: Unzip ipc_3_43_00_00_eng.zip (contains IPC engineering release) to <root>\ipc_3_43_00_00_eng\.
4         
5         PAF: 
6             Git repo: git@gitorious.design.ti.com:dolby-harmonious/os_paf_dev.git
7             Branch: dev_psdkaudio_frank
8             Commit: 30071e3
9             
10             Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\paf\.
11             
12         Dolby Intrinsics: 
13             Git repo: git@gitorious.design.ti.com:dolby-harmonious/intrinsics.git
14             Branch: pp_harmonious_dev
15             Commit: 7c60646
16             
17             Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\intrinsics\.
18             
19         DDP: 
20             Git repo: git@gitorious.design.ti.com:dolby-harmonious/ddp.git
21             Branch: dev_psdkaudio_frank
22             Commit: f8f9271
23             
24             Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\ddp\.
26     Build instructions:
27         PAF:
28             Rebuild paf libraries:
29                 1) Update <root>\procsdk_audio_x_xx_xx_xx\setup_env.bat for local environment.
30                 2) Open DOS shell.
31                 3) From DOS prompt, execute:
32                     > setup_env.bat
33                 4) Add ROOTDIR variable pa/build/target.mk, e.g.
34                     export ROOTDIR = C:\ti\procsdk_audio_x_xx_xx_xx\paf
35                 5) Modify ARCH variable in pa/build/target.mk to select c66x target
36                 6) From DOS prompt, execute:
37                     > build_libs.bat DSP
38                 6) Modify ARCH variable in pa/build/target.mk to select a15 target
39                 7) From DOS prompt, execute:
40                     > build_libs.bat ARM
42         DDP:
43             Rebuild DDP libraries:
44                 1) cd <root>\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\k2g\Wrapper\ddp_library
45                 2) From DOS prompt, execute:
46                     > make
47                 3) cd <root>\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\k2g\Wrapper\ddp_wrapper
48                 4) From DOS prompt, execute:
49                     > make
50             
51         Platform lib:
52             1) Import CCS project into workspace located in <root>\pdk_k2g_1_0_1\packages\ti\platform\evmk2g\platform_lib\.
53             2) Rebuild project, Debug build profile
54             
55         DSP application:
56             1) Import CCS project into workspace located in <root>\procsdk_audio_x_xx_xx_xx\test_dsp\.
57             2) Rebuild project, Debug build profile
58         
59         ARM application:
60             1) Import CCS project into workspace located in <root>\procsdk_audio_x_xx_xx_xx\test_arm\.
61             2) Rebuild project, Debug build profile