1 Update log:
2 06-20-16: Initial version
3 06-27-16: Add information on code installation & build
4 06-30-16: Add note concerning PAF Makefile ROOTDIR variable
5 07-08-16: Add information on UART LLD build
6 07-14-16: Add note concerning <root>
7 08-04-16: Add DDP(JOC), OAR and BMDA
8 08-11-16: Add workaround in OAR
10 NOTE: Below mentioned <root> has only been verified for <root>=c:\ti.
11 Using another <root> will require changes to makefiles (e.g. DDP, Intrinsics)
12 hard-coded to use c:\ti.
14 Code installation:
15 IPC: Unzip ipc_3_43_00_00_eng.zip (contains IPC engineering release) to <root>\ipc_3_43_00_00_eng\.
17 PAF:
18 Git repo: git@gitorious.design.ti.com:dolby-harmonious/os_paf_dev.git
19 Branch: dev_psdkaudio_qin
20 Commit: 941aaf7
22 Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\paf\.
24 Dolby Intrinsics:
25 Git repo: git@gitorious.design.ti.com:dolby-harmonious/intrinsics.git
26 Branch: pp_harmonious_dev
27 Commit: 7c60646
29 Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\intrinsics\.
31 DDP:
32 Git repo: git@gitorious.design.ti.com:dolby-harmonious/ddp.git
33 Branch: pp_harmonious_dev
34 Commit: ab55d5b
36 Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\ddp\.
38 OAR:
39 Git repo: git@gitorious.design.ti.com:dolby-harmonious/oar.git
40 Branch: dev_psdkaudio_qin
41 Commit: 5597ca3
43 Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\oar\.
45 BMDA:
46 Git repo: git@gitorious.design.ti.com:dolby-harmonious/bmda.git
47 Branch: dev_psdkaudio_qin
48 Commit: 55fada2
50 Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\bmda\.
53 Build instructions:
54 PAF:
55 Rebuild paf libraries:
56 1) Update <root>\procsdk_audio_x_xx_xx_xx\setup_env.bat for local environment.
57 2) Open DOS shell.
58 3) From DOS prompt, execute:
59 > setup_env.bat
60 4) Add ROOTDIR variable pa/build/target.mk, e.g.
61 export ROOTDIR = C:\ti\procsdk_audio_x_xx_xx_xx\paf
62 5) Modify ARCH variable in pa/build/target.mk to select c66x target
63 6) From DOS prompt, execute:
64 > build_libs.bat DSP
65 6) Modify ARCH variable in pa/build/target.mk to select a15 target
66 7) From DOS prompt, execute:
67 > build_libs.bat ARM
70 DDP:
71 Rebuild DDP libraries:
72 1) Open DOS prompt
73 2) cd <root>\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\ddp_udc_lib\a15
74 3) Execute:
75 > gmake
76 3) cd <root>\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\ddp_udc_wrapper\a15
77 4) From DOS prompt, execute:
78 > gmake
80 OAR:
81 Rebuild OAR libraries:
82 1) Open DOS prompt
83 2) cd <root>\oar\CCS_OAR_lib\make
84 3) Execute:
85 > gmake
87 BMDA:
88 Rebuild BMDA libraries:
89 1) Open DOS prompt
90 2) cd <root>\bmda\Source_Code\make
91 3) Execute:
92 > gmake SHELL=%ComSpec%
93 Note: Set "export ARCH = c66x" in target.mk to build BMDA library.
96 UART LLD:
97 1) Open DOS prompt
98 2) cd <root>\pdk_k2g_1_0_1\packages
99 3) Execute:
100 > pdksetupenv.bat
101 4) cd ti\drv\uart
102 5) Execute:
103 > gmake all
105 Platform lib:
106 1) Import CCS project into workspace located in <root>\pdk_k2g_1_0_1\packages\ti\platform\evmk2g\platform_lib\.
107 2) Rebuild project, Debug build profile
109 DSP application:
110 1) Import CCS project into workspace located in <root>\procsdk_audio_x_xx_xx_xx\test_dsp\.
111 2) Rebuild project, Debug build profile
113 ARM application:
114 1) Import CCS project into workspace located in <root>\procsdk_audio_x_xx_xx_xx\test_arm\.
115 2) Rebuild project, Debug build profile