1 // dsd_a.hdM: inverse compilation file [Tue, Dec 06, 2016 6:13:21 PM]
3 #define readDSDChannelConfigurationProgram 0xc268,0x0400
4 #define writeDSDChannelConfigurationProgramStereoUnknown 0xca68,0x0400
5 #define writeDSDChannelConfigurationProgramSurround2Unknown_0 0xca68,0x0401
6 #define writeDSDChannelConfigurationProgramSurround2Unknown_1 0xca68,0x0402
7 #define readDSDOperationalMode 0xc268,0x0500
8 #define writeDSDOperationalModeDecoding1X 0xca68,0x0500
9 #define writeDSDOperationalModeDecoding2X 0xca68,0x0501
10 #define writeDSDOperationalModeDecoding4X 0xca68,0x0502
11 #define writeDSDOperationalModePASS 0xca68,0x0503
12 #define writeDSDOperationalModeDecoding5644To44KHz 0xca68,0x0504
13 #define writeDSDOperationalModeDecoding5644To88KHz 0xca68,0x0505
14 #define writeDSDOperationalModeDecoding5644To176KHz 0xca68,0x0506
15 #define readDSDModulationPercent 0xc268,0x0600
16 #define writeDSDModulationPercent50 0xca68,0x0600
17 #define writeDSDModulationPercent100 0xca68,0x0601
18 #define readDSDSilenceStatus 0xc268,0x0700
19 #define readDSDMute 0xc268,0x0800
20 #define writeDSDMuteOff 0xca68,0x0800
21 #define writeDSDMuteOn 0xca68,0x0801
22 #define readDSDDelayBypass 0xc268,0x0900
23 #define writeDSDDelayBypassEnable 0xca68,0x0900
24 #define writeDSDDelayBypassDisable 0xca68,0x0901
25 #define readDSDDelayLeft 0xc368,0x000a
26 #define readDSDDelayRght 0xc368,0x000c
27 #define readDSDDelayLsur 0xc368,0x000e
28 #define readDSDDelayRsur 0xc368,0x0010
29 #define readDSDDelayCntr 0xc368,0x0012
30 #define readDSDDelaySubw 0xc368,0x0014
31 #define readDSDDelayUnit 0xc268,0x1600
32 #define writeDSDDelayUnitTimeSamples 0xca68,0x1600
33 #define writeDSDDelayUnitTimeMilliseconds 0xca68,0x1601
34 #define readDSDStatus 0xc508,0x0068