#ifndef _DBG_CAP_AFB_H_ #define _DBG_CAP_AFB_H_ #include #include "paftyp.h" #define CAP_AF_SOK ( 0 ) #define CAP_AF_INV_CHNUM ( -1 ) // buffer capture parameters #define CAP_AF_MAX_NUM_FRAME ( 5625 ) //( 100 ) #define CAP_AF_MAX_SAMP_PER_FRAME ( 256 ) #define CAP_AF_MAX_NUM_SAMP ( CAP_AF_MAX_NUM_FRAME * CAP_AF_MAX_SAMP_PER_FRAME ) extern PAF_AudioData gCapAfBuf[CAP_AF_MAX_NUM_SAMP]; extern Int32 gCapAfBufIdx; // Reset audio frame capture buffer Int capAfReset(Void); // Write audio frame to capture buffer Int capAfWrite( PAF_AudioFrame *pAf, // audio frame Int8 chNum // channel number to capture ); #endif /* _DBG_CAP_AFB_H_ */