#include // for memcpy #include #include #include "common.h" #ifndef _TMS320C6X #include "c67x_cintrins.h" #endif #include "inpbuf.h" #include "dbgDib.h" // sinusoid generator parameters /* Performs floating-point to 24-bit fixed point conversion. Resulting fixed-point value is left-justified in 32-bit word. */ #define F2INT_SCALE (float)0x7FFFFF #define F2INT_ROUND(x) _spint(x) #define F2INT(x) (((Int32)F2INT_ROUND(F2INT_SCALE * x) << 0x8) & 0xFFFFFF00) #define TWO_PI (6.283185307179586476925286766559L) #define FS_48KHZ (48000.0) #define TWOPIOVERSRATE ( TWO_PI / FS_48KHZ ) #define SINP_MAX_CHS ( 8 ) // sin probe maximum number of channels Int8 gSinPNumChs = SINP_MAX_CHS; // sin probe number of channels Int8 gSinPChIdx = 0; // sin probe channel index // sinusoid data generated on these DIB channels Int8 gSinPCh[SINP_MAX_CHS] = {0,1,2,3,4,5,6,7}; #define SINP_MAX_GEN ( 2 ) // sin probe maximum number of generators // Configurable from CCS Int8 gSinPNumGen = SINP_MAX_GEN; float gSineProbeAmp[SINP_MAX_GEN] = {0.0625, 0.125}; // sinusoid amplitudes float gSineProbeFreq[SINP_MAX_GEN] = {440.0, 1004.0}; // sinusoid frequencies (Hz) static double gSineProbeArg[SINP_MAX_GEN] = {0.0, 0.0}; // sinusoid function arguments #ifdef CAP_IB_PCM // IB capture (PCM) buffer #ifdef _TMS320C6X #pragma DATA_SECTION(gCapIbPcmBuf, ".gCapIbPcmBuf"); Int32 gCapIbPcmBuf[CAP_IB_PCM_MAX_NUM_CH][CAP_IB_PCM_MAX_NUM_SAMP]; #else Int32 gCapIbPcmBuf[CAP_IB_PCM_MAX_NUM_CH][CAP_IB_PCM_MAX_NUM_SAMP] __attribute__ ((section(".gCapIbPcmBuf"))); #endif Int32 gCapIbPcmBufIdx=0; Int32 gCapIbPcmBufWrapCnt=0; static UInt32 capIbPcmStopCnt=5000; #endif // CAP_IB_PCM #ifdef CAP_IP // IB capture buffer #ifdef _TMS320C6X #pragma DATA_SECTION(gCapIbBuf, ".gCapIbBuf"); Int8 gCapIbBuf[2][CAP_IB_BUF_SZ]; #else Int8 gCapIbBuf[2][CAP_IB_BUF_SZ] __attribute__ ((section(".gCapIbBuf"))); //Int32 gCapIbBuf[CAP_IB_BUF_SZ] __attribute__ ((section(".noinit"))); #endif Int32 gCapIbBufIdx[2]={0,0}; Int32 gCapIbBufWrapCnt[2]={0,0}; Int8 gCapIbBufPingPongSel=1; Int32 gNumDiffFrame[2]={0,0}; #endif // CAP_IP // Generate sinusoids in IB buffer Void genSinIb( PAF_InpBufConfig *pInpBufConfig ) { Int8 numCh; Int16 numSamp; Int8 genIdx; double phaseInc, arg, amp; Int32 *pCh; Int16 i; numCh = pInpBufConfig->stride; // get number of channels numSamp = pInpBufConfig->frameLength / numCh; // get number of samples to generate for (genIdx=0; genIdxpntr.pLgInt[gSinPCh[gSinPChIdx]]; for (i=0; i= gSinPNumChs) { gSinPChIdx = 0; } } } #ifdef CAP_IB_PCM // Capture data in IB buffer to memory Void capIbPcm( PAF_InpBufConfig *pInpBufConfig ) { Int8 numCh; Int16 numSamp; Int8 sampSz; Int32 samp; Int8 *pCh; Int16 i, j, k; Int32 *pCapBuf; if (--capIbPcmStopCnt == 0) { SW_BREAKPOINT; } numCh = pInpBufConfig->stride; // get number of channels numSamp = pInpBufConfig->frameLength / numCh; // get number of samples to capture sampSz = pInpBufConfig->sizeofElement; // get sample size (bytes) if ((CAP_IB_PCM_MAX_NUM_SAMP - gCapIbPcmBufIdx) < numSamp) { //return; gCapIbPcmBufIdx = 0; gCapIbPcmBufWrapCnt++; } for (i=0; ipntr.pSmInt[i*sampSz]; for (j=0; j=0; k--) { samp <<= 8; samp |= (UInt8)(*(pCh+k)); } samp <<= 32-8*sampSz; *pCapBuf = samp; pCapBuf++; pCh += numCh * sampSz; } } gCapIbPcmBufIdx += numSamp; } #endif // CAP_IB_PCM #ifdef CAP_IP // Reset IB capture buffer Int capIbReset(Void) { gCapIbBufPingPongSel ^= 0x1; gCapIbBufIdx[gCapIbBufPingPongSel] = 0; gCapIbBufWrapCnt[gCapIbBufPingPongSel] = 0; gNumDiffFrame[gCapIbBufPingPongSel] = 0; return 0; } // Capture data in IB buffer to memory Void capIb( PAF_InpBufConfig *pInpBufConfig ) { UInt32 nBytes; nBytes = pInpBufConfig->frameLength * pInpBufConfig->sizeofElement; #if 0 // FL: DDP debug if (nBytes != 24576) { Log_info1("capIb(): nBytes=%d", nBytes); gNumDiffFrame[gCapIbBufPingPongSel]++; } #endif if ((CAP_IB_BUF_SZ - gCapIbBufIdx[gCapIbBufPingPongSel]) < nBytes) { //return; // fixed buffer gCapIbBufIdx[gCapIbBufPingPongSel] = 0; gCapIbBufWrapCnt[gCapIbBufPingPongSel]++; } memcpy(&gCapIbBuf[gCapIbBufPingPongSel][gCapIbBufIdx[gCapIbBufPingPongSel]], pInpBufConfig->pntr.pSmInt, nBytes); gCapIbBufIdx[gCapIbBufPingPongSel] += nBytes; } #endif // CAP_IP