]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/blobdiff - ReadMe.txt
Fix typo in comment
[processor-sdk/performance-audio-sr.git] / ReadMe.txt
index b5267eeca56da91769683cbf665b23c126ff2fd7..999674b3881c200d5822a587b24973050ae81791 100644 (file)
@@ -1,113 +1,3 @@
-Update log:
-    06-20-16: Initial version
-    06-27-16: Add information on code installation & build
-    06-30-16: Add note concerning PAF Makefile ROOTDIR variable
-    07-08-16: Add information on UART LLD build
-    07-14-16: Add note concerning <root>
-    08-04-16: Add DDP(JOC), OAR and BMDA
-    08-10-16: Update commit Ids for PAF, Dolby Intrinsics, and DDP.
-    08-11-16: Add workaround in OAR
-    
-NOTE: Below mentioned <root> has only been verified for <root>=c:\ti.
-      Using another <root> will require changes to makefiles (e.g. DDP, Intrinsics) hard-coded to use c:\ti.
-    
-    Code installation:
-        IPC: Unzip ipc_3_43_00_00_eng.zip (contains IPC engineering release) to <root>\ipc_3_43_00_00_eng\.
-        
-        PAF: 
-            Git repo: git@gitorious.design.ti.com:dolby-harmonious/os_paf_dev.git
-            Branch: dev_psdkaudio_frank
-            Commit: c24fd06
-            
-            Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\paf\.
-            
-        Dolby Intrinsics: 
-            Git repo: git@gitorious.design.ti.com:dolby-harmonious/intrinsics.git
-            Branch: pp_harmonious_dev
-            Commit: ab96821
-            
-            Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\intrinsics\.
-            
-        DDP: 
-            Git repo: git@gitorious.design.ti.com:dolby-harmonious/ddp.git
-            Branch: dev_psdkaudio_frank
-            Commit: 2abeab4
-            
-            Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\ddp\.
+PASDK 1.0 alpha release -- release notes
 
-        OAR: 
-            Git repo: git@gitorious.design.ti.com:dolby-harmonious/oar.git
-            Branch: dev_psdkaudio_qin
-            Commit: 5597ca3
-            
-            Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\oar\.
-
-        BMDA: 
-            Git repo: git@gitorious.design.ti.com:dolby-harmonious/bmda.git
-            Branch: dev_psdkaudio_qin
-            Commit: 55fada2
-            
-            Clone Git repo into <root>\procsdk_audio_x_xx_xx_xx\bmda\.
-
-
-    Build instructions:
-        PAF:
-            Rebuild paf libraries:
-                1) Update <root>\procsdk_audio_x_xx_xx_xx\setup_env.bat for local environment.
-                2) Open DOS shell.
-                3) From DOS prompt, execute:
-                    > setup_env.bat
-                4) Add ROOTDIR variable pa/build/target.mk, e.g.
-                    export ROOTDIR = C:\ti\procsdk_audio_x_xx_xx_xx\paf
-                5) Modify ARCH variable in pa/build/target.mk to select c66x target
-                6) From DOS prompt, execute:
-                    > build_libs.bat DSP
-                6) Modify ARCH variable in pa/build/target.mk to select a15 target
-                7) From DOS prompt, execute:
-                    > build_libs.bat ARM
-
-        DDP:
-            Rebuild DDP libraries:
-                1) Open DOS prompt
-                2) cd <root>\procsdk_audio_x_xx_xx_xx\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\ddp_udc_lib\a15
-                3) Execute:
-                    > gmake
-                3) cd <root>\procsdk_audio_x_xx_xx_xx\ddp\Dolby_Digital_Plus_Decoder_Imp\Source_Code\make\ddp_udc_wrapper\a15
-                4) From DOS prompt, execute:
-                    > gmake
-            
-        OAR:
-            Rebuild OAR libraries:
-                1) Open DOS prompt
-                2) cd <root>\procsdk_audio_x_xx_xx_xx\oar\CCS_OAR_lib\make
-                3) Execute:
-                    > gmake
-  
-        BMDA:
-            Rebuild BMDA libraries:
-                1) Open DOS prompt
-                2) cd <root>\procsdk_audio_x_xx_xx_xx\bmda\Source_Code\make
-                3) Execute:
-                    > gmake SHELL=%ComSpec%
-            Note: Set "export ARCH = c66x" in target.mk to build BMDA library.
-                
-        UART LLD:
-            1) Open DOS prompt
-            2) cd <root>\pdk_k2g_1_0_1\packages
-            3) Execute:
-                > pdksetupenv.bat
-            4) cd ti\drv\uart
-            5) Execute:
-                > gmake all
-            
-        Platform lib:
-            1) Import CCS project into workspace located in <root>\pdk_k2g_1_0_1\packages\ti\platform\evmk2g\platform_lib\.
-            2) Rebuild project, Debug build profile
-            
-        DSP application:
-            1) Import CCS project into workspace located in <root>\procsdk_audio_x_xx_xx_xx\test_dsp\.
-            2) Rebuild project, Debug build profile
-        
-        ARM application:
-            1) Import CCS project into workspace located in <root>\procsdk_audio_x_xx_xx_xx\test_arm\.
-            2) Rebuild project, Debug build profile
+Please see processor_audio_sdk_1_00_00_00\docs\PASDK_setup_guide.docx installation and setup instructions.