]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/blobdiff - build_all.bat
PASDK-605:Add PASDK root dir variable to Windows environment setup batch file
[processor-sdk/performance-audio-sr.git] / build_all.bat
index 628741ad8b60b4a734bb2f807bd8a9139249ac70..12b010ab31ba3735a9ea6d2766ef1ba4d0184d1d 100644 (file)
@@ -51,9 +51,9 @@ if "%PASDK_ROOT_DIR:~-1%"=="\" set PASDK_ROOT_DIR=%PASDK_ROOT_DIR:~0,-1%
 if "%3" NEQ "SDF" goto install_tools
 :: Set PASDK target and version
 set PASDK_TARGET_PLATFORM=k2g
-set PASDK_VERSION=01_01_00_00
+set PASDK_VERSION=01_03_00_00
 :: Set FD package version
-set FD_PKG_VERSION=01_01_00_00
+set FD_PKG_VERSION=01_03_00_00
 
 :: Set release directory
 set RELEASE_DIR=%PASDK_ROOT_DIR%\release
@@ -139,7 +139,7 @@ if defined TRUE (
         @call build_dtsxip_pkgs %DTSXIP_PKG_DIR%
         @popd
         
-        rem Install DH-IP packages
+        rem Install DTSX-IP packages
         @pushd scripts
         @call install_dtsxip_pkgs %DTSXIP_PKG_DIR%
         @popd