]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/blobdiff - build_all.bat
PASDK-258:Update PDK eng to 1.0.1.1. Using build number to differentiate PDK eng...
[processor-sdk/performance-audio-sr.git] / build_all.bat
index 9e1a11b3ed9d83d585990b6ae43681a16ba2e032..198fcb651116a4845a8d020bf84d83d1a95b2df0 100644 (file)
 :: *** Check command line input
 :: *************************************************************************
 if "%1"=="" goto use_err1
-if "%2"=="" goto cont1
+if "%2"=="" goto use_err1
+goto cont1
+
 
 :use_err1
 :: USAGE ERROR
 echo ERROR: Supplied options are invalid.
 echo .
-echo . Usage: %0 ^<buildTag^>
+echo . Usage: %0 SuperRepo ^<buildProfile^>
 echo . -OR-
-echo . Usage: %0 SuperRepo
+echo . Usage: %0 ^<buildTag^> ^<buildProfile^>
 echo .
-echo .     buildTag         : Use Git tag to track submodules for build targets 
 echo .     SuperRepo        : Use Git super-repository to track submodules for build targets
+echo .     buildTag         : Use Git tag to track submodules for build targets 
+echo .     buildProfile     : Debug, Release, or SDF
 echo .
 goto end
 
@@ -38,6 +41,27 @@ goto end
 :cont1
 set PASDK_ROOT_DIR=%~dp0
 
+
+if "%2" NEQ "SDF" goto install_tools
+:: Set PASDK target and version
+set PASDK_TARGET_PLATFORM=da10x
+set PASDK_VERSION=01_00_00_02
+:: Set FD package version
+set FD_PKG_VERSION=01_00_00_01
+
+:: Set release directory
+set RELEASE_DIR=%PASDK_ROOT_DIR%release
+:: Set DH-IP package directory
+set DHIP_PKG_DIR=%RELEASE_DIR%\dhip_package
+:: Set FD package directory
+set FD_PKG_DIR=%RELEASE_DIR%\fd_package
+:: Set OS package directory
+set OS_PKG_DIR=%RELEASE_DIR%\os_package
+
+if exist %RELEASE_DIR%\nul ( rmdir /S / Q %RELEASE_DIR% )
+
+
+:install_tools
 :: *************************************************************************
 :: *** Install tools
 :: *************************************************************************
@@ -58,25 +82,51 @@ set PASDK_ROOT_DIR=%~dp0
 @call build_paf_libs.bat
 @popd
 
- Build ARM/DSP Atmos component libraries
+:: Build ARM/DSP Atmos component libraries
 @pushd scripts
 @call build_alg_libs.bat
 @popd
 
- Build DSP PDK LLD libraries
+:: Build DSP PDK LLD libraries
 @pushd scripts
 @call build_pdk_libs.bat
 @popd
+:: FL: brute force reset PDK environment setup. Clean this up later.
+@call scripts\setup_env.bat
 
+if "%2" NEQ "SDF" goto build_ccs_projects
+:: Build DH-IP packages
+@pushd scripts
+@call build_dhip_pkgs %DHIP_PKG_DIR%
+@popd
+
+:build_ccs_projects
 :: Build DSP PDK platform library, ARM/DSP applications
 @pushd scripts
-@call build_ccs_projects.bat
+@call build_ccs_projects.bat %2 %DHIP_PKG_DIR%
+@popd
+
+if "%2" NEQ "SDF" goto cleanupenv
+:: Build FD package
+@pushd scripts
+@call build_fd_pkg.bat %FD_PKG_DIR%
+@popd
+
+:: Build OS package
+@pushd scripts
+@call build_os_pkg.bat %OS_PKG_DIR%
 @popd
 
+
+:cleanupenv
 set PASDK_ROOT_DIR=
+set PASDK_TARGET_PLATFORM=
+set PASDK_VERSION=
+set FD_PKG_VERSION=
+set RELEASE_DIR=
+set DHIP_PKG_DIR=
+set FD_PKG_DIR=
+set OS_PKG_DIR=
 
 
 :end
-:: *************************************************************************
-:: *** Nothing past this point
-:: *************************************************************************