diff --git a/build_all.bat b/build_all.bat
index cf76ae49f3f4533b8f44f30c2fd648e9f69c43d2..84d989e6c1f93c146cde2e88d7eda11d7e4d363b 100644 (file)
--- a/build_all.bat
+++ b/build_all.bat
echo . -OR-
echo . Usage: %0 ^<buildType^> ^<buildTag^> ^<buildProfile^>
echo .
-echo . buildType : ALL, DH, or DTSX
+echo . buildType : DH, DTSX, NOIP, ALLIP, ALL
echo . SuperRepo : Use Git super-repository to track submodules for build targets
echo . buildTag : Use Git tag to track submodules for build targets
echo . buildProfile : Debug, Release, or SDF
if "%3" NEQ "SDF" goto install_tools
:: Set PASDK target and version
set PASDK_TARGET_PLATFORM=k2g
-set PASDK_VERSION=01_00_00_05
+set PASDK_VERSION=01_00_00_06
:: Set FD package version
-set FD_PKG_VERSION=01_00_00_05
+set FD_PKG_VERSION=01_00_00_06
:: Set release directory
set RELEASE_DIR=%PASDK_ROOT_DIR%\release
:: Build ARM/DSP component libraries
:build_dh_libs
set TRUE=
-if "%1"=="ALL" set TRUE=1
if "%1"=="DH" set TRUE=1
+if "%1"=="ALLIP" set TRUE=1
+if "%1"=="ALL" set TRUE=1
if defined TRUE (
rem Build Dolby Harmony component libraries
@pushd scripts
:build_dtsx_libs
set TRUE=
-if "%1"=="ALL" set TRUE=1
if "%1"=="DTSX" set TRUE=1
+if "%1"=="ALLIP" set TRUE=1
+if "%1"=="ALL" set TRUE=1
if defined TRUE (
rem Build DTS:X component libraries
@pushd scripts