PASDK-401:Add No IP build to build scripts
[processor-sdk/performance-audio-sr.git] / build_all.bat
index cf76ae49f3f4533b8f44f30c2fd648e9f69c43d2..864a2fbcfa4d4d438b7131fd306b1c02179ecdbd 100644 (file)
@@ -35,7 +35,7 @@ echo . Usage: %0 ^<buildType^> SuperRepo ^<buildProfile^>
 echo . -OR-
 echo . Usage: %0 ^<buildType^> ^<buildTag^> ^<buildProfile^>
 echo .
-echo .     buildType        : ALL, DH, or DTSX
+echo .     buildType        : DH, DTSX, NOIP, ALLIP, ALL
 echo .     SuperRepo        : Use Git super-repository to track submodules for build targets
 echo .     buildTag         : Use Git tag to track submodules for build targets 
 echo .     buildProfile     : Debug, Release, or SDF
@@ -99,8 +99,9 @@ rem @popd
 :: Build ARM/DSP component libraries
 :build_dh_libs
 set TRUE=
-if "%1"=="ALL" set TRUE=1
 if "%1"=="DH" set TRUE=1
+if "%1"=="ALLIP" set TRUE=1
+if "%1"=="ALL" set TRUE=1
 if defined TRUE (
     rem Build Dolby Harmony component libraries
     @pushd scripts
@@ -122,8 +123,9 @@ if defined TRUE (
 
 :build_dtsx_libs
 set TRUE=
-if "%1"=="ALL" set TRUE=1
 if "%1"=="DTSX" set TRUE=1
+if "%1"=="ALLIP" set TRUE=1
+if "%1"=="ALL" set TRUE=1
 if defined TRUE (
     rem Build DTS:X component libraries
     @pushd scripts