]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/performance-audio-sr.git/blobdiff - build_all.bat
PASDK-218:Merge remote-tracking branch 'origin/dev_pasdk_govind_pasdk218' into dev_pa...
[processor-sdk/performance-audio-sr.git] / build_all.bat
index 068a646408a2bb559868989978e0631bd46f7614..bf4b3c457cd4719e9933d2aedb6b7a18d749194a 100644 (file)
 :: *** Check command line input
 :: *************************************************************************
 if "%1"=="" goto use_err1
-if "%2"=="" goto cont1
+if "%2"=="" goto use_err1
+goto cont1
+
 
 :use_err1
 :: USAGE ERROR
 echo ERROR: Supplied options are invalid.
 echo .
-echo . Usage: %0 SuperRepo
+echo . Usage: %0 SuperRepo ^<buildProfile^>
 echo . -OR-
-echo . Usage: %0 ^<buildTag^>
+echo . Usage: %0 ^<buildTag^> ^<buildProfile^>
 echo .
 echo .     SuperRepo        : Use Git super-repository to track submodules for build targets
 echo .     buildTag         : Use Git tag to track submodules for build targets 
+echo .     buildProfile     : Debug, Release, or SDF
 echo .
 goto end
 
 
 :cont1
 set PASDK_ROOT_DIR=%~dp0
-set ARTIFACTS_DIR=%PASDK_ROOT_DIR%artifacts
-set DHIP_PKG_DIR=%ARTIFACTS_DIR%\dhip_package
-set FD_PKG_DIR=%ARTIFACTS_DIR%\fd_package
 
+
+if "%2" NEQ "SDF" goto install_tools
+:: Set PASDK target and version
+set PASDK_TARGET_PLATFORM=da10x
+set PASDK_VERSION=01_00_00_03
+:: Set FD package version
+set FD_PKG_VERSION=01_00_00_03
+
+:: Set release directory
+set RELEASE_DIR=%PASDK_ROOT_DIR%release
+:: Set DH-IP package directory
+set DHIP_PKG_DIR=%RELEASE_DIR%\dhip_package
+:: Set FD package directory
+set FD_PKG_DIR=%RELEASE_DIR%\fd_package
+:: Set OS package directory
+set OS_PKG_DIR=%RELEASE_DIR%\os_package
+
+if exist %RELEASE_DIR%\nul ( rmdir /S / Q %RELEASE_DIR% )
+
+
+:install_tools
 :: *************************************************************************
 :: *** Install tools
 :: *************************************************************************
@@ -51,7 +72,7 @@ set FD_PKG_DIR=%ARTIFACTS_DIR%\fd_package
 :: *************************************************************************
 :: *** Install code
 :: *************************************************************************
-@call scripts\install_code.bat %1
+::@call scripts\install_code.bat %1
 
 :: *************************************************************************
 :: *** Build
@@ -73,29 +94,39 @@ set FD_PKG_DIR=%ARTIFACTS_DIR%\fd_package
 :: FL: brute force reset PDK environment setup. Clean this up later.
 @call scripts\setup_env.bat
 
+if "%2" NEQ "SDF" goto build_ccs_projects
 :: Build DH-IP packages
 @pushd scripts
 @call build_dhip_pkgs %DHIP_PKG_DIR%
 @popd
 
+:build_ccs_projects
 :: Build DSP PDK platform library, ARM/DSP applications
 @pushd scripts
-@call build_ccs_projects.bat %DHIP_PKG_DIR%
+@call build_ccs_projects.bat %2 %DHIP_PKG_DIR%
 @popd
 
+if "%2" NEQ "SDF" goto cleanupenv
 :: Build FD package
 @pushd scripts
 @call build_fd_pkg.bat %FD_PKG_DIR%
 @popd
 
+:: Build OS package
+@pushd scripts
+@call build_os_pkg.bat %OS_PKG_DIR%
+@popd
+
 
+:cleanupenv
 set PASDK_ROOT_DIR=
-set ARTIFACTS_DIR=
+set PASDK_TARGET_PLATFORM=
+set PASDK_VERSION=
+set FD_PKG_VERSION=
+set RELEASE_DIR=
 set DHIP_PKG_DIR=
 set FD_PKG_DIR=
+set OS_PKG_DIR=
 
 
 :end
-:: *************************************************************************
-:: *** Nothing past this point
-:: *************************************************************************