index a46f1aff157bf0de1a394375146f8c82fcbdfec0..4ad9b51be8bfe93c1ccd129bbcc7f05d7b395919 100644 (file)
-This folder contains makefile and other files needed to create a RTSC product for PASDK.
+This folder contains the makefile and other files needed to build the PA demo package:
-1. setup the following environment variables (use right paths and versions):
-export CG_TOOLS=/home/a0869574local/ti/ti-cgt-c6000_8.2.2
-export BIOS_PCKGS="/home/a0869574local/ti/bios_6_52_00_12/packages"
-export XDCROOT="/home/a0869574local/ti/xdctools_3_50_03_33_core"
-export XDAIS_PCKGS="/home/a0869574local/ti/xdais_7_24_00_04/packages"
-export DSPLIB_PCKGS="/home/a0869574local/ti/dsplib_c66x_3_4_0_0/packages"
-export EDMA3LLD_PCKGS="/home/a0869574local/ti/edma3_lld_2_12_05_30B/packages"
-export IPC_PCKGS="/home/a0869574local/ti/ipc_3_47_01_00/packages"
-export PDK_PCKGS="/home/a0869574local/ti/pdk_k2g_1_0_9/packages"
+1. setup environment variables using setup_env.sh in the same folder (use right paths and versions):
2. Issue the following command from root folder of PASDK:
make -f installer_builder/rtsc/Makefile TARGET=SOC_K2G